V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
(10 sady výrobkov)
A range of Masking Washer Caps that can be applied as a protective cap for threaded and non-threaded end tip.
Although the product is primarily designed as a cap, the integrated washer masks of grounding and also provides edge protection to ensures that the application hole is safe from contaminants and damage. This highly versatile masking solution can also be inverted and used to plug holes.
Masking Cone Plugs are a versatile masking solution that can be used as a plug or as a cap. The tapered design allows the part to plug a range of inside diameter sizes and to cap a range of outside diameter sizes. These plugs are ideal for a range of masking applications, including; powder coating, e-coating, plating and anodizing.
The range is available in a choice of materials that include premium Silicone and economical EPDM. Silicone benefits from a high temperature rating and can be used multiple times. EPDM is also reusable with a lower heat resistance, but superior chemical resistance.
USB and RJ Dust Covers are used to protect USB and RJ ports while they are not in use. It prevents dust, dirt, debris, and moisture from entering electrical components.
The covers are simple to attach through push fit, and no tension is applied to the adapter's internal components while entering. It is resistant to temperatures of up to 150C | 302F. Used for applications including the technology industry and cover connectors from printers, scanners and other electronic devices with USB ports.
Straight Caps are an ideal solution for protecting and masking parts undergoing a variety of masking processes, including; painting, plating, powder coating, anodising, sand blasting, abrasive chemical processing, and processes that expose parts to high temperatures. They are highly versatile and can also be used as a plug to mask threaded or non-threaded holes.
These Masking Caps and Plugs can be used to protect studs, pins, tube ends and other applications that require protection. They are available in a choice of materials with a wide range of colour options to suit your project requirements.
Súbežné ochranné zátky sú univerzálne zátky používané na ochranu rôznych aplikácií.
Termoplastický elastomér sa odporúča pre aplikácie, kde sa vyžaduje odolnosť voči kyselinám. PVC je vysoko odolné voči roztrhnutiu a vhodné pre aplikácie so závitom. Zelený vinyl dobre funguje v aplikáciách, kde sa vyskytujú oleje a tuky.
Majú súbežnú alebo rovnú stenu, čo zaisťuje bezpečné a priliehavé uchytenie, zároveň zabraňuje kontaminácii, poškodeniu, špine, korózii, vlhkosti a nečistotám počas skladovania a prepravy.
Covered Tapered Plugs are designed to ensure a secure fit due to their convex sides and protect from contaminants, debris and damage. It features a push fit style that makes it easy to use and remove.
Used in a variety of applications, including blind holes, pipes, furniture or electrical boxes. They are reusable due to the material from which they are constructed without affecting the effectiveness of the sealing.
High Temperature Tapered Plugs are available as a solid plug or with a hollow core to aid in the compression to fit threaded or unthreaded holes. Its tapered design enables the plug to expand and adapt to the shape of the hole as it is heated, ensuring a firm and tight fit even at high temperatures. Its hardness and strength block gas, water, or chemicals from entering pipes or tubes. These reusable plugs come in a premium high temp silicone material or an economical reduced temp EPDM material.
Silicone: high-quality masking material that can withstand temperatures up to 600F | 316C. EDPM is a reusable and somewhat less expensive material, making it slightly less resistant to high temperatures but of superior chemical resistance. It can withstand temperatures up to 425F | 218C. Used in chemical, machining applications and industrial equipment.
Zátky s bočným úchytom sú typom zátky, ktorý má bočný vyťahovací úchyt, sú určené na ľahké odstránenie v náročných miestach. Chránia závitové alebo hladké otvory počas výroby, skladovania a prepravy. Poskytujú ochranu proti prachu, špine, poškodeniu, vlhkosti, kyselinám a korózii.
Zátka s bočným úchytom je určená na rýchle a jednoduché odstránenie a napomáha pri vyberaní dielu z pevného osadenia. Odoláva teplotám od -40 C do +135 C (-40 F do 275 F).
Používa sa v rôznych aplikáciách vrátane strojov, elektroniky, automobilového priemyslu a systémov vzduchotechniky a klimatizácie.
Zátka so stredovým úchytom sa ľahko zasunie do závitového alebo hladkého otvoru. Kónický tvar možno použiť na zasunutie do viacerých vnútorných priemerov. Tieto zátky ponúkajú priliehavé a bezpečné uchytenie, ktoré zabraňuje vniknutiu nežiaducich látok do otvorenej rúrky alebo otvoru, chránia vnútorné komponenty a zaisťujú optimálny výkon.
Integrovaný stredový úchyt je určený na rýchle a jednoduché odstránenie jeho potiahnutím. Zátka chráni pred poškodením, nečistotami, vlhkosťou a koróziou počas skladovania a prepravy.
Používa sa v rôznych aplikáciách.
Easy Pull Masking Caps provide optimum protection for end tip profiles, such as rods, pipes and tubes during manufacturing processes. Typical applications include; anodizing, blasting, powder coating, e-coating, plating and general paint lines.
This range has several style options, include a range with a flanged design and an internal seal that provides a secure fit or options that feature an ergonomic finger pull-tab for easier removal.
These caps are easy to fit; to ensure the best possible fit, the inside diameter dimension should be approximately 10 percent smaller than the outside diameter of the part being masked.
Our range is available in different material options with various beneficial properties. Silicone is a premium masking material with high temperature and chemical resistance. EPDM is a more economical material option with lower heat resistance. Both Silicone and EPDM options can be used multiple times. Whereas, Soft PVC is a more economical solution also with chemical resistance, a reduced heat resistance and is for one-time uses.
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.