V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
(16 sady výrobkov)
Fully threaded studs and rods are ideal for applications where a screw head is not needed or space is precious. Fastening completely into material, they can be threaded right down into the application.
Skupina SR: SR1985
Wire Hooks provide support for handling loads for a variety of applications, including; paint finishing, surface treatments and material handling.
This range of support hooks can be used multiple times, making them highly economical. The 'CV' shaped design is ideal for wider parts and multiple styles that have varying thickness.
Krídlové skosené matice sú skonštruované tak, aby poskytovali dobrý pákový efekt s každým otočením, vďaka čomu sú vhodné pre zariadenia, ktoré si vyžadujú časté doťahovanie a uvoľňovanie. Tieto skosené plastové otočné gombíky s oceľovými vložkami sú odolné a dajú sa ľahko uchopiť.
Our range of Standard Machine Feet made with zinc-plated steel stud and a Polyamide (PA) base, are made to support machinery, electronic racks and conveyor belt applications. The feet have a maximum of 20 degree articulation and can be purchasesd in variants either with or without bolt holes. Additional non-slip pads can be purchased separately when extra friction is required.
Skupina SR: SR1545
Our range of Threaded Inserts and Glides come in a variety of options. Inserts are placed into the cavity at the end of pipes and tubes to provide a clean and neat finished appearance. Inserts also offer surface protection, and prevent the ingress of dirt and other contaminants.
These inserts can be used in a range of standard or heavy duty applications, but are ideally used with adjustable feet, tilt glides and castors.
Available are all-metal inserts, and plastic inserts with a metal nut. The metal threat provides a secure fit and allows for smooth repeatable adjustment of the insert. The plastic inserts come either as a single piece or a two-piece moulding. The two-piece mouldings fit neatly together to fit into tubes.
Round threaded inserts are available as quick-fit inserts for tube ends and connecting pipes. They are threaded for secure screw fixing. These threaded inserts provide a stable and secure mounting point for a wide range of furniture and equipment components.
They are commonly used in the manufacturing, packaging and construction industries.
Round Threaded Inserts provide a threaded surface for fastening screws, bolts or other items. They are ideal for heavy duty applications and are made from cast aluminium alloy. Have an internal thread to accommodate adjustable levelling feet and brackets.
Their metal threads allow for a smooth, secure, and durable fit, and the two-piece mouldings fit snugly into the tubes. There are ideal for use with adjustable feet, tilt guides and castors in furniture applications such as tables, chairs, cabinets or sofas and appliances.
Ovládacie gombíky matice majú vrúbkovaný okraj, ktorý poskytuje maximálny a pohodlný úchop. Tieto pevné tvarované otočné gombíky sú odolné voči nárazu a chemikáliám a zabezpečujú uhladený vzhľad.
Ovládacie gombíky s označením sú ideálne pre aplikácie, ktoré vyžadujú jemné a presné nastavenie polohy. Tieto gombíky sú navrhnuté s ergonomicky tvarovaným ryhovaným okrajom a indikátorom pre presné nastavenie.
Rukou doťahovateľné matice majú vrúbkovaný povrch na vonkajších hranách rukoväte, ktorý vytvára pevné, pohodlné uchopenie. Tieto odolné otočné gombíky sa dajú namontovať na zariadenia so skrutkou a sú odolné voči olejom, palivám a mazivám.
Female Grip Hand Knobs have rough ridges around the outside of the handle creating a firm gripping surface that is also comfortable. These durable knobs fit onto male applications and are resistant to oils, fuels, and greases.
T-Handle Knobs have metal inserts or studs that thread easily and create an easy to grip knob with an ergonomic design. The T-Handle design provides a strong hand hold for quickly adjusting controls or as a lever.
Skupina SR: SR6540
Waist Shaped Knobs have a curvy, hourglass shape that provides a firm gripping surface that is also comfortable. These durable knobs fit on to threaded applications and are resistant to oils, fuels, and greases.
Rukou doťahovateľné matice majú vrúbkovaný povrch na vonkajších hranách rukoväte, ktorý vytvára pevné, pohodlné uchopenie. Tieto odolné otočné gombíky sa dajú namontovať na zariadenia so skrutkou a sú odolné voči olejom, palivám a mazivám.
Wire Hooks provide support for handling loads for a variety of applications, including; paint finishing, surface treatments and material handling.
This range of support hooks can be used multiple times, making them highly economical. The 'C' shaped design is ideal for wider parts, including those with varying thickness. Available in a wide range of lengths to suit your project needs.
Štvorcové zátky a klzáky poskytujú konečný vzhľad a ochranu zakončenia štvorcových rúrok, tyčí a stĺpikov. K dispozícii sú dve prevedenia: rebrovaný pre maximálnu priľnavosť, ktorý možno použiť na viaceré priemery rúrok, alebo s hladkým driekom, špeciálne pre jeden priemer rúrky, pre jednoduché nasadenie.
Navrhnuté tak, aby poskytovali tesné spojenie na rôznych rúrkových výrobkoch. Niektoré z nich pomáhajú zabrániť poškodeniu podláh alebo iných povrchov, ako aj chrániť profil pred vonkajšími vplyvmi.
Dodávajú sa v rôznych prevedeniach a štýloch: štandardné štvorcové rebrované zátky, ľahké štvorcové zátky a kovové štvorcové zátky. Zvyčajne sa používajú v nábytkárstve a priemyselných zariadeniach. Univerzálnosť materiálov, povrchových úprav a farieb poskytuje možnosti na maximalizáciu estetického vzhľadu a dokonalé prispôsobenie vašej aplikácii.
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.