Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
(28 Ürün grupları)
These Chrome Capped Adjustable Feet are an inexpensive solution for light-duty applications on slightly uneven surfaces, including office furniture, shelving, point of purchase displays, cabinetry, and small machinery. The range are made from chrome capped black Polyethylene (PE).
Stud Mount Leveling Feet with a Plastic Swivel Base adjusts to uneven surfaces and level machine tools, electronic racks, and similar applications. The articulating swivel and large diameter pads provide solid leveling and support.
Ayarlanabilir Ayaklar - Plastik Sert Tabanlı Standart/Mafsalsız; düzensiz yüzeylere uyum sağlar ve takım tezgahlarını, elektronik kabinleri ve benzer uygulamaları teraziye getirir. Plastik taban zemini koruyan yumuşak ve aşındırmayan bir yüzey oluşturur.
Ayarlanabilir Klipsler bir panoya iterek monte edilir, ayarlanabilir klips birçok farklı kablo ebadını alacak kadar işlevseldir.
2 türü mevcuttur. Kabloları, 3 mm'lik bir panoya tutturulan bir itmeli tespit parçasıyla panoya bağlayın. Tip 1 kayışı yerine sabitleyecek ve hareket etmesini önleyecek bir anti-rotasyon özelliğine sahiptir.
Ayarlayıcılar - Seviye Montajlı; düzensiz yüzeylere uyum sağlar ve takım tezgahlarını, elektronik kabinleri ve benzer uygulamaları teraziye getirir.
Adjustable T Handle Compression Latches that are provided with up to 6mm of pre-set compression. Ideal for use with cabinets that require better sealing under vibration conditions.
The latches are hand operated, have locking (CH 751 stainless steel shutter) and non-locking (no cylinder) options. Two keys are supplied with every lock. The latches are also supplied with a rubber sealing gasket. Cams are sold separately.
The adjustable latches have a quarter-turn cam operation and a wide grip range with an adjustable nut.
Compression Latches that feature a wide grip range with adjustable screw. The latch provides good compression and is available in a choice of pre-set compression options that include; 4mm and 6mm for improved noise isolation.
The latch has noise dampening properties and offers better sealing under vibration and shock conditions. The latch is rated per DIN-EN 61373.
The range features latches with a quarter turn cam operation and a choice of locking and non-locking options. Cams and driver keys are sold separately.
Compression Latches with a Wing Knob design are ideal for applications that require better sealing under vibration conditions. They are commonly used for cabinets and access panels in manufacturing environments.
Our range features adjustable and fixed latches that are locking or non-locking. Where the latch is locking, two keys are supplied with every lock. The adjustable latches have a quarter turn cam operation. Cams are sold separately.
These latches can be used for both left-hand and right-hand applications. Features 6mm of pre-set compression for improved noise isolation.
Flush Compression Lever Latch with an offset trigger design. Provides good gasket compression and is easy to use. Suitable for left and right hand applications to secure doors, cabinets, or panels.
Suitable for a panel thickness of less than, and including, 2mm. It is available in a selection of adjustable grip range: 0-24mm, 24-46mm, 36-48mm, and 51-63mm.
These Latches come as either keyed alike (5333), keyed different or with no lock and supplied with 2 keys per lock.
Vinil Kaplamalı Esnek Çelik Kelepçeler, pratik kablo yönetimi sağlayan güvenli bir kablo takma çözümüdür. Elektronik ekipman kurulumunda kullanılır.
HVAC Hinges are heavy duty free swinging hinges ideal for large flush fitting doors. They are suitable for air conditioning units, electrical panels and machinery panels. This range propose a selection of designs and materials to suit both aesthetic appearance, environment and application requirements. Customers buying this product might also be interested in our range of weather stripping gaskets.
Cırt cırtlı klips demeti sağlam kavrar. Çok kapsamlı bir çap aralığına göre ayarlanabilir. Demeti içine kitler, yönlendirme değişikliklerinde açılabilir. Yüksek titreşimli uygulamalar için elverişlidir. Klips kapandıktan sonra kulakçık bırakılana kadar açılmaz. UL94 V-2 veya UL94 V-0 malzemeden mamuldür
Birinci Sınıf Makine Ayakları, makine ve elektronik kabinleri gibi yüksek kaliteli montaj ayağı gereken uygulamalarda kullanım için uygundur. Poliamit (PA) veya Paslanmaz Çelik tabana monte Paslanmaz Çelik ya da Yumuşak Çelik Saplama olarak mevcuttur. Cıvatalı taban veya tabansız olarak da bulunur.
Makine Tevsiye Ayakları hafif hizmet tipi uygulamalar için uygun maliyetli bir çözümdür. Bu tesviye ayaklarını büro mobilyasında, raflarda, alım noktası vitrinlerinde, dolaplarda ve küçük makinelerde kullanın.
Ayaklı meksefe tutucuları şasiye vidayla monte edilmek üzere imal edilir. Güçlü, yekpare yapılı ürünler. Montaj donanımlı ve donanımsız modelleri mevcuttur. Meksefeyi şasiden uzak tutmak içim dahili bir ayak özelliğine sahiptir. Geçmeli uygulamalar için ayaksız modelleri de mevcuttur.
Ayarlanabilir Eğim Kızakları Siyah Polipropilenden (PP) mamuldür, parlak çinko kaplama çelik bilye ve saplamaya sahiptir. Eğilebilen bu kızaklar açılı uygulamalar için idealdir ve düz olmayan zeminlerde kullanım için ayarlanabilir.
Dişli Eklentilerle kullanıma uygundur.
Ayarlanabilir pürüzsüz tabanlı raylar.
Sanayi Tipi Mafsallı Ayak çeşitleri, siyah Poliamit (PA) taban monte 304 Paslanmaz Çelikten imal edilmiş dişli saplamaya sahiptir ve azami 30 mafsal sağlar. Yiyecek Üretim ve İkram Sektörlerinde kullanım içini idealdir.
Saplama Montajlı Plastik Döner Tabanlı Tesviye Ayakları düzensiz yüzeylere uyum sağlar ve takım tezgahlarını, elektronik kabinleri ve benzer uygulamaları teraziye getirir. Mafsallı tabla ve geniş çaplı ped güçlü tesviye ve destek sağlar.
Saplama Montajlı Sabit Plastik Tabanlı Tesviye Ayakları düzensiz yüzeylere uyum sağlar ve takım tezgahlarını, elektronik kabinleri ve benzer uygulamaları teraziye getirir. Plastik taban zemini koruyan yumuşak ve aşındırmayan bir yüzey oluşturur.
Çinko kaplama çelik saplamadan imal edilmiş, Poliamit (PA) tabanlı Standart Makine Ayaklarımız makineler, elektronik kabinleri ve taşıma bandı uygulamalarını destekler. Ayaklar azami 20 derece mafsala sahiptir ve cıvata delikli veya deliksiz olarak satın alınabilir. Daha fazla tutunma gerektiğinde, ek kaydırmaz tabanlar ayrı olarak satın alınabilir.
Saplama Montajlı ve Plastik Döner Tabanlı Tesviye Ayakları düzensiz yüzeylere uyum sağlar ve takım tezgahlarını, elektronik kabinleri ve benzer uygulamaları teraziye getirir. Mafsallı tabla ve geniş çaplı ped güçlü tesviye ve destek sağlar.
Döner Metal Tabanlı Saplama Montajlı Tesviye Ayakları makineleri konveyörlere monte etmek için kalıcı çözüm sağlar. Bu ayaklar mafsallı bir tablaya, hassaslık ve diş güçü sağlamak üzere imal edilmiş bir saplamaya sahiptir.
Yapışkan Kablo Kelepçeleri, demetleri güvenle tutturup kilitleyen bir mandala sahiptir. Kablo, tel ve kordonları tutturmak ve yönlendirmek için idealdir.
Bu kelepçeler ayarlanabilir olup tırnak söküldükten sonra tekrar açılabilir. Bu işlevi sayesinde yönlendirme değişiklikleri yapılabilir. Kelepçenin tepesindeki yan kilit, klipsin kayıp açılmasını önler.
Kablo kelepçelerinde yer alan kendinden yapışkanlı şeritle kablo demetleri pratik ve kolay bir şekilde tutturulur.
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.