Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
(29 Ürün grupları)
These Chrome Capped Adjustable Feet are an inexpensive solution for light-duty applications on slightly uneven surfaces, including office furniture, shelving, point of purchase displays, cabinetry, and small machinery. The range are made from chrome capped black Polyethylene (PE).
Stud Mount Leveling Feet with a Plastic Swivel Base adjusts to uneven surfaces and level machine tools, electronic racks, and similar applications. The articulating swivel and large diameter pads provide solid leveling and support.
Ayarlanabilir Ayaklar - Plastik Sert Tabanlı Standart/Mafsalsız; düzensiz yüzeylere uyum sağlar ve takım tezgahlarını, elektronik kabinleri ve benzer uygulamaları teraziye getirir. Plastik taban zemini koruyan yumuşak ve aşındırmayan bir yüzey oluşturur.
Ayarlayıcılar - Seviye Montajlı; düzensiz yüzeylere uyum sağlar ve takım tezgahlarını, elektronik kabinleri ve benzer uygulamaları teraziye getirir.
Adjustable T Handle Compression Latches that are provided with up to 6mm of pre-set compression. Ideal for use with cabinets that require better sealing under vibration conditions.
The latches are hand operated, have locking (CH 751 stainless steel shutter) and non-locking (no cylinder) options. Two keys are supplied with every lock. The latches are also supplied with a rubber sealing gasket. Cams are sold separately.
The adjustable latches have a quarter-turn cam operation and a wide grip range with an adjustable nut.
Compression Latches that feature a wide grip range with adjustable screw. The latch provides good compression and is available in a choice of pre-set compression options that include; 4mm and 6mm for improved noise isolation.
The latch has noise dampening properties and offers better sealing under vibration and shock conditions. The latch is rated per DIN-EN 61373.
The range features latches with a quarter turn cam operation and a choice of locking and non-locking options. Cams and driver keys are sold separately.
Compression Latches with a Wing Knob design are ideal for applications that require better sealing under vibration conditions. They are commonly used for cabinets and access panels in manufacturing environments.
Our range features adjustable and fixed latches that are locking or non-locking. Where the latch is locking, two keys are supplied with every lock. The adjustable latches have a quarter turn cam operation. Cams are sold separately.
These latches can be used for both left-hand and right-hand applications. Features 6mm of pre-set compression for improved noise isolation.
Flush Compression Lever Latch with an offset trigger design. Provides good gasket compression and is easy to use. Suitable for left and right hand applications to secure doors, cabinets, or panels.
Suitable for a panel thickness of less than, and including, 2mm. It is available in a selection of adjustable grip range: 0-24mm, 24-46mm, 36-48mm, and 51-63mm.
These Latches come as either keyed alike (5333), keyed different or with no lock and supplied with 2 keys per lock.
Endüstriyel Kasterler otomotiv, mühendislik, imalat vb. ağır hizmet tipi uygulamalar veya sektörler için idealdir. Ağır yükleri kaldırmak üzere tasarlanan bu kasterler genellikle kaydırma arabaları, depolama arabaları, çekme halatları, bakım ekipmanları, platform kamyonları vb. uygulamalarda kullanılır. Çeşitlerimiz Cıvata Delikli, Dişli Milli, Sabit veya Döner Plakalı kaster türleri içerip Kauçuk, Naylon, Dökme Demir ve Poliüretan gibi farklı renk ve malzemelerde üretilmiştir. Uygulamanızın ihtiyaçlarına uygun pek çok yük kapasitesi ve boyut seçenekleri bulunur.
Kablo Rakor Kapakları, bir alandaki kullanılmayan delikleri körletmek için idealdir. Güvenli bir kapak işlevi görür, takılıp sökülmesi kolaydır
Kablo Bilezikleri için Kilit Somunları, bütün naylon ve pirinç kablo rakorlarında aksesuar olarak mevcuttur.
Birinci Sınıf Makine Ayakları, makine ve elektronik kabinleri gibi yüksek kaliteli montaj ayağı gereken uygulamalarda kullanım için uygundur. Poliamit (PA) veya Paslanmaz Çelik tabana monte Paslanmaz Çelik ya da Yumuşak Çelik Saplama olarak mevcuttur. Cıvatalı taban veya tabansız olarak da bulunur.
Makine Tevsiye Ayakları hafif hizmet tipi uygulamalar için uygun maliyetli bir çözümdür. Bu tesviye ayaklarını büro mobilyasında, raflarda, alım noktası vitrinlerinde, dolaplarda ve küçük makinelerde kullanın.
Zarif görünümlü bu kasterler genellikle ofis ve benzeri ticari tesislerde kullanılan ekipman için harika bir seçenektir. Mobilya ve Ofis Kasterleri çeşitlerimiz çalışma masaları, pedestallar, depo el arabaları, toplantı masaları vb uygulamalarda kullanılır. Bu ürünler Kauçuk, Naylon, Çinko Kaplama Çelik ve diğer malzemelerde sunulur. Uygulamanız uygun Küre, Çift Hareketli Tekerlekli, Cıvata Delikli, Telli Jantlı Tekerlekli, Tırtıklı Milli Tekerlek gibi çeşitli tiplerde mevcuttur. Ürünlerimiz birçok farklı yük kapasitesi ve boyutta sunulur.
Ayarlanabilir Eğim Kızakları Siyah Polipropilenden (PP) mamuldür, parlak çinko kaplama çelik bilye ve saplamaya sahiptir. Eğilebilen bu kızaklar açılı uygulamalar için idealdir ve düz olmayan zeminlerde kullanım için ayarlanabilir.
Dişli Eklentilerle kullanıma uygundur.
Ayarlanabilir pürüzsüz tabanlı raylar.
Sanayi Tipi Mafsallı Ayak çeşitleri, siyah Poliamit (PA) taban monte 304 Paslanmaz Çelikten imal edilmiş dişli saplamaya sahiptir ve azami 30 mafsal sağlar. Yiyecek Üretim ve İkram Sektörlerinde kullanım içini idealdir.
Saplama Montajlı Plastik Döner Tabanlı Tesviye Ayakları düzensiz yüzeylere uyum sağlar ve takım tezgahlarını, elektronik kabinleri ve benzer uygulamaları teraziye getirir. Mafsallı tabla ve geniş çaplı ped güçlü tesviye ve destek sağlar.
Saplama Montajlı Sabit Plastik Tabanlı Tesviye Ayakları düzensiz yüzeylere uyum sağlar ve takım tezgahlarını, elektronik kabinleri ve benzer uygulamaları teraziye getirir. Plastik taban zemini koruyan yumuşak ve aşındırmayan bir yüzey oluşturur.
Çinko kaplama çelik saplamadan imal edilmiş, Poliamit (PA) tabanlı Standart Makine Ayaklarımız makineler, elektronik kabinleri ve taşıma bandı uygulamalarını destekler. Ayaklar azami 20 derece mafsala sahiptir ve cıvata delikli veya deliksiz olarak satın alınabilir. Daha fazla tutunma gerektiğinde, ek kaydırmaz tabanlar ayrı olarak satın alınabilir.
Kaster bağlantı plakaları, metal veya plastik soketler, tırnak milleri ve dişli miller gibi çeşitli Kaster Bağlantıları sunuyoruz. Kör delik montajlı kasterlerle uyumludur. İstenen bağlantı yöntemine ve kaster montaj deliğinin boyutuna göre seçim yapın. Uygulama ihtiyaçlarınıza göre farklı malzeme seçenekleri mevcuttur.
Saplama Montajlı ve Plastik Döner Tabanlı Tesviye Ayakları düzensiz yüzeylere uyum sağlar ve takım tezgahlarını, elektronik kabinleri ve benzer uygulamaları teraziye getirir. Mafsallı tabla ve geniş çaplı ped güçlü tesviye ve destek sağlar.
Döner Metal Tabanlı Saplama Montajlı Tesviye Ayakları makineleri konveyörlere monte etmek için kalıcı çözüm sağlar. Bu ayaklar mafsallı bir tablaya, hassaslık ve diş güçü sağlamak üzere imal edilmiş bir saplamaya sahiptir.
Tıbbi Amaçlı Kasterler sağlık sektöründe; hastane, bakım evi, laboratuvar ve benzeri diğer kurumlara ekipmanların taşınmasında çok büyük öneme sahiptir. Girdiğiniz her sağlık tesisinde monitörler ve cihazlar, ventilatörler, yataklar, medikal arabalar ve el arabaları, kaldıraçlar ve tekerlekli arabalar ile kaster ve tekerlek kullanan diğer tüm taşınabilir ekipmanları görürsünüz. Kapsamlı ürün yelpazemiz farklı kaster türleri içerir: Levina, Linea, Çift Hareketli Tekerlek, Döner, Sabit Plakalı Tekerlek ve diğerleri. Kaster ürünlerimiz Poliüretan, Çinko Kaplamalı Çelik ve Naylon gibi çeşitli renk ve malzemede sunulur: Uygulamanızın ihtiyaçlarına uygun pek çok yük kapasitesi ve boyut seçenekleri bulunur.
Yiyecek ve konaklama sektörlerinde ideal bir seçim olan Yeme-İçme Hizmeti Amaçlı Kasterler genellikle hostes arabaları, fırınlar ve diğer taşınabilir yemek pişirme aparatları ile çöp kovası, mutfak üniteleri ve depo rafları gibi ekipmanlarda kullanılır. Ürünlerimiz Poliüretan, Paslanmaz Çelik ve Naylon gibi malzemelerden imal edilen lastikler içerir. Uygulamanızın ihtiyaçlarına uygun pek çok yük kapasitesi ve boyut seçenekleri bulunur.
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.