Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
(17 Ürün grupları)
Hexagonal Head Cap Screws are distinguished by their hexagonal head, allowing easy installation and tightening with a wrench or socket. Made of plastic, they are lightweight and resistant to corrosion, oil, abrasion and most chemicals.
Offered in a variety of standard imperial and metric sizes as a replacement to all metal versions. Used in various applications, including electrical equipment, automotive trim, and furniture.
Plastic Slotted Set Screws are utilised in many applications that require a secure and non-marring connection. These set screws have a plastic slotted head and offer distinct benefits over standard metal set screws.
Its high corrosion resistance makes these screws appropriate for use in locations where moisture, chemicals, or other corrosive substances are present. Furthermore, the plastic head is non-conductive, making it suitable for electrical shielding applications. This keeps the screws from shorting out or interfering with delicate electronic components.
It is designed to be simple to install and adjust with a flat head screwdriver due to the slotted head. Commonly used in industries such as electronics, automotive, and furniture manufacturing.
Series Code :SR1957
Seri Kodu: SR1957
Dişli tarafı yuvaya vidalayın, saniyede hızlı, kolay ve sağlam bir bağlayıcı parça edinin. Vida ve yuvayı içeren setler halinde satılır. HDPE ile imal edilmiştir.
Dişli tarafı yuvaya vidalayın, saniyede hızlı, kolay ve sağlam bir bağlayıcı parça edinin. Bu, dişi ya da yuva tarafıdır. Erkek dişli parçalar ayrı satılır.
Machine Screws with a pan head are designed for use in a wide range of applications, including construction, electronics assembly, and machine assembly. Its design allows the screw to sit flush against a surface after being fastened, providing a smooth, finished appearance.
Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.
Dış kenarı pahlanmış, disk biçimi baş
Countersunk machine screws have a flat head with a tapered bottom, allowing the screw to rest flush with the surface of the material to which it is fastened, making them excellent for situations where the head is not visible. This keeps the skin and clothes from snagging.
Usually threaded down the shaft and may be tightened with a screwdriver or equivalent equipment. It is simple to install and remove, providing a tidy and visually pleasing finish while remaining useful. They are long-lasting, corrosion-resistant, and lightweight. Used in applications such as handrails, furniture and lighting fixtures.
Kare başlı vidalar, yuvarlak başlı vidaların biçim veya yer kısıtlamaları nedeniyle uygun olmadığı durumlarda kullanılabilir
Mantar başlı Makine Vidaları; makine montaj, ahşap işçiliği ve inşaat gibi birçok farklı uygulamada kullanılmak üzere tasarlanmıştır. Mantar başı, mesnet yüzeyiyle çevrili olup düşük profil tasarımına sahiptir. Baş şekli, diğer vida türlerine göre daha düşük profile sahip olduğundan düşük profil gereken uygulamalarda kullanılabilir. Geniş mesnet yüzeyi, yükün dağıtılmasını da sağlar.
Normal vidaların aksine, makine vidaları daha sağlam ve dayanıklı olduğundan korozyona, yüksek sıcaklıklara, diğer kimyasallara ve hava koşullarına karşı mükemmel direnç sunar. Makine montaj, elektronik, otomotive ve endüstriyel uygulamalarda yaygın olarak kullanılır.
Oval başlı Makine Vidaları; inşaat, mobilya kurulumu ve makine montaj gibi birçok farklı uygulamada kullanım için tasarlanmıştır. Oval başı, diğer vida türlerine göre daha geniş mesnet yüzeyi sağladığından dengeyi artırır ve bağlantı yüzeyine hasar gelmesini önler.
Normal vidaların aksine, makine vidaları daha sağlam ve dayanıklı olduğundan korozyona, yüksek sıcaklıklara, diğer kimyasallara ve hava koşullarına karşı mükemmel direnç sunar. Makine montaj, elektronik, otomotive ve endüstriyel uygulamalarda yaygın olarak kullanılır.
Silindir başlı vidalar, başın görünmediği uygulamalar için elverişlidir. Bu baş tipleri silindirik bir dış kenara sahiptir
Flat machine screws are characterised by a flat head with no tapering that sits flush with the surface. Typically threaded along the entire shaft length, and can be tightened with a screwdriver. Designed to screw completely into a countersunk hole.
The flat head offers a firm grip and keeps the screw from sliding. It is a durable, aesthetically pleasing fastener with good temperature resistance. It is less likely to damage the surface of the material they are being screwed into than protruding machine screws. Used in applications for furniture, machinery and electrical.
Tava veya silindir başlı vidalara benzer, ancak tepesi dışbükeydir.
Yuvarlak başlı Makine Vidaları, dişli somunla kullanılmak üzere tasarlanmıştır. Yuvarlak baş biçimi sayesinde pürüzsüz ve zarif bir görünüm sunar, gücü eşit olarak dağıtır ve gevşemeyi önler. Bu yüzden, yüksek tork veya titreşim direnci gerektiren uygulamalar için idealdir.
Hafif ancak sağlam ve dayanıklıdır. Philips tahrik modeli, kubbeli ve havşa başlı bağlantı elemanlarının önemli özelliklerini bir araya getirir. Korozyona dirençlidir. Makine montaj, elektronik, otomotiv ve endüstriyel uygulamalarda yaygın olarak kullanılır.
Bu Silindirik Başlı Vidalar sıkıştırılırken ilave kavrama için kanat biçimli Naylon Plastik başa sahiptir.
Torx Başlı Flanşlı Kapak Vidaları, malzemeleri mekanik olarak tespit etmek için ideal bağlantı elemanlarıdır. Hafiftir, korozyona, yağlara, aşınmaya ve çoğu kimyasala dirençlidir. Torx aletleriyle takılır.
Knurled Thumb Screws have a slotted head and a knurled surface for manual tightening and loosening of threaded fasteners but can also be installed using a flat screwdriver. It is simple to install and provides a firm grip, making it ideal for applications requiring easy adjustment.
Due to their plastic construction, they are lightweight, vibration, chemical, electrical and corrosion resistant options, making them an excellent choice for use in harsh or outdoor environments. They are frequently utilised in furniture assembly, electrical equipment, and automobile industries.
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.