Pokud chcete vystavit cenovou nabídku na větší množství nebo kalkulaci na zakázkový produkt, neváhejte akontaktujte násOdpovíme vám co nejdříve.
(29 Počet produktových řad)
These Spring Plungers with a ball end and a smooth body design are used for locating, applying pressure or lifting off. It is made of three parts: a smooth body, a ball end, and a spring mechanism. They resemble pin-end spring plungers, but the ball end engages more gently and reduces wear and tear on both the workpiece and the plunger.
The plunger's ball end provides a point of contact for accurate engagement and positioning within the application. The collar on the spring plunger serves as a retention function, keeping the plunger securely in place once inserted.
Its smooth body facilitates insertion and is held in place using an interference fit, as well as quick release. It can withstand temperatures of up to 250ºC and is widely utilised in machine and fixture design, electronics, medical, electronics, automotive, and lighting equipment.
These Expander Fit Spring Plungers are used for positioning, applying pressure, and lifting off. Its unique body design bends to expand, contract, and adjust to bore location tolerances as broad as + 0.2 mm d4.
Its material provides excellent strength in various conditions and temperatures, as well as corrosion resistance, control, and stability. It is quick and easy in production and assembly, and it removes the requirement for the cost of high-accuracy machining and part preparation.
It is recommended that it be used as a single, one-time installation for optimum results since repeated actions of install and uninstall can diminish its capacity to expand into holes with broader tolerances owing to plastic fatigue. It is resistant to temperatures ranging from -30C to +50C. Ideal for applications in plastic moulded components for machine and fixture design, electronics, medical and lighting equipment.
These Spring Plungers - Pin - Slotted are used for positioning, indexing, applying pressure, lifting off, and locking. They are made of three parts: a threaded body, a plunger pin, and a spring mechanism. The plunger's spring provides force to hold the plunger in either the extended or retracted position.
Commonly used for precise alignment and secure positioning of components. Extending or retracting the plunger pin can lock or release a component, ensuring accurate alignment and preventing unintended movement. When the plunger pin is extended, it locks into place, preventing the component from being accidentally moved or dislodged.
It is simple to install and use and is designed to handle high stress and pressure. The threaded body makes it easy to integrate into existing systems or buildings. The plunger pin can be easily extended or retracted using manual force by push fitting, allowing for quick adjustments or changes in position. It can withstand temperatures up to 250ºC and is commonly used in industry sectors such as machine and fixture design, electronics, medical and lighting equipment.
These smooth-body Spring Plungers with a pin end are used for locating, applying pressure, and lifting off. They have three components: a smooth body, a plunger pin, and a spring mechanism. The spring on the plunger provides the necessary force to keep the plunger in either the extended or retracted position.
The spring plunger's pin end has a rounded tip for precise engagement and alignment within the application.
Its smooth body makes insertion easy and is held in place using an interference fit, while the pin end allows for accurate engagement and alignment. If the Pin is made of thermoplastic, it can withstand temperatures from -30C to +50C; however, if your Pin is made of stainless steel, it can withstand temperatures up to 250C. These spring plungers are widely utilised in various industries, including medical, optics, orthopaedics, machine and fixture design, lighting equipment, and electronic components, due to their endurance and versatility.
Tyto pružinové pístky s keramickou kuličkou a drážkou se používají k polohování, vyvíjení tlaku a zvedání. Skládají se ze tří částí: tělo se závitem, keramická kulička a pružinový mechanizmus. Pružina poskytuje sílu, která drží pístek buď v roztažené nebo stlačené poloze.
Drážka usnadňuje seřízení a přesné umístnění, a umožňuje tak přesně doladit roztažení a stlačení pístku podle aktuální potřeby. Keramická kulička má vysokou tvrdost a odolnost vůči opotřebení i korozi, ale zároveň snižuje riziko poškození povrchu protikusů.
Mají snadnou montáž i použití a jsou určeny pro vysoké zatížení. Díky závitu se snadno integrují do stávajících systémů nebo budov. Mají teplotní odolnost až 250 C. Tyto pružinové pístky nacházejí široké uplatnění v různých oborech, včetně zdravotnictví, optiky, ortopedie, konstrukce strojů a příslušenství, osvětlení a elektronických komponentů, a to díky jejich odolnosti a všestrannosti.
Tyto pružinové pístky s kuličkou a drážkou se používají k polohování, vyvíjení tlaku a zvedání. Skládají se ze tří částí: tělo se závitem, kulička z nerezavějící oceli a pružinový mechanizmus. Pružina poskytuje sílu, která drží pístek buď v roztažené nebo stlačené poloze.
Drážka usnadňuje seřízení a přesné umístnění, a umožňuje tak přesně doladit roztažení a stlačení pístku podle aktuální potřeby. Kulička z nerezavějící oceli je sice upřednostňována díky své vynikající odolnosti vůči korozi, zajišťuje však také spolehlivost a dlouhou životnost i v náročném prostředí. Kulička z nerezavějící oceli navíc umožňuje hladký pohyb, což snižuje míru tření a opotřebení.
Mají snadnou montáž i použití a jsou určeny pro vysoké zatížení. Díky závitu se snadno integrují do stávajících systémů nebo budov. Mají teplotní odolnost až 250 C. Tyto pružinové pístky nacházejí široké uplatnění v různých oborech, včetně zdravotnictví, optiky, ortopedie, konstrukce strojů a příslušenství, osvětlení a elektronických komponentů, a to díky jejich odolnosti a všestrannosti.
Tyto hladké pružinové pístky s čepem na konci a šestihrannou drážkou se používají k polohování, vyvíjení tlaku a zvedání. Skládají se ze tří komponentů: tělo se závitem, čep s pružinovým mechanizmem a šestihranná drážka. Pružina poskytuje sílu, která drží pístek buď v roztažené nebo stlačené poloze.
Drážka usnadňuje seřízení a přesné zarovnání, a umožňuje tak přesně doladit roztažení a stlačení pístku podle aktuální potřeby. Čep pístku lze rychle roztáhnout nebo stlačit pomocí ruční síly, takže seřízení nebo změna polohy jsou rychlé a snadné.
Díky šestihranné drážce se pístek snadno montuje pomocí šestihranného klíče. Díky závitu se snadno integrují do stávajících systémů nebo budov. Když je čep vyroben z termoplastu, mají teplotní odolnost od -30 C do +50 C; ale když je čep vyroben z nerezavějící oceli, mají teplotní odolnost až 250 C. Tyto pružinové pístky nacházejí široké uplatnění v různých oborech, včetně zdravotnictví, optiky, ortopedie, konstrukce strojů a příslušenství, osvětlení a elektronických komponentů, a to díky své odolnosti a všestrannosti.
Kluzáky s nastavitelným sklonem vyrobené z černého polypropylenu (PP) s pozinkovaným kloubem i závitem. Tyto kloubové kluzáky se hodí do šikmých instalací a mohou být výškově seřízeny pro použití na nerovném povrchu.
Vhodné k použití se závitovými zátkami.
Nastavitelné kluzáky s hladkou základnou.
Stavitelné nožičky umožňují vyrovnat stroje, rozvodné a serverové skříně a podobná zařízení.
Tato řada nastavitelných kloubových nožiček má vnější závit z nerezavějící oceli AISI 304 a základnu z černého polyamidu (PA), maximální úhel vychýlení 30. Ideální pro použití v potravinářském průmyslu.
Vyrovnávací nožičky s plastovou otočnou základnou se dokáží přizpůsobit nerovnému povrchu a umožňují vyrovnat stroje, rozvodné skříně a další zařízení. Otočný kloub a základna s velkým průměrem zajistí pevnou podporu a možnost vyrovnání.
Nastavitelné nožičky – standardní/nečleněné s pevnou plastovou základnou umožňují vyrovnat stroje, rozvodné a serverové a podobná zařízení. Plastová základna má hladký neabrazivní povrch, který nepoškozuje podlahy.
Nastavitelné vyrovnávací nožičky pro stroje jsou přijatelným řešením pro středně náročné použití. Použití na kancelářský nábytek, police, prodejní vitríny, skříňky a malé stroje.
Naše prémiové nožičky pro stroje jsou ideální tam, kde je potřeba kvalitní rektifikační nohy, např. pro stroje a rozvodné skříně. Provedení se závitem z nerezavějící nebo pozinkované oceli, základna z polyamidu (PA) nebo nerezavějící oceli. Tato řada je dostupná v provedení s otvory pro šrouby v základně nebo bez těchto otvorů.
Tato řada nastavitelných kloubových nožiček má vnější závit z pozinkované oceli a základnu z černého polyamidu (PA). Jsou ideální tam, kde je potřeba kvalitní rektifikační nohy, např. pro dopravníky, stroje a rozvodné skříně. Kloubová základna umožňuje vychýlení max. 20 a k dispozici je provedení s montážními otvory pro šrouby nebo provedení bez těchto otvorů. Lze také zakoupit protiskluzové podložky, je nutno je objednat samostatně.
Vyrovnávací nožičky s plastovou kloubovou základnou se dokáží přizpůsobit nerovnému povrchu a umožňují vyrovnat stroje, rozvodné skříně a další zařízení. Otočný kloub a základna s velkým průměrem zajistí pevnou podporu a možnost vyrovnání.
Vyrovnávací nožičky s čepem a otočnou plastovou základnou s kloubem se dokáží přizpůsobit nerovnému povrchu a umožňují vyrovnat stroje, rozvodné skříně a další zařízení. Otočný kloub a podstava s velkým průměrem zajistí pevnou podporu a možnost vyrovnání.
Stavitelné nožičky s kovovou otočnou základnou jsou trvanlivým řešením pro montáž strojů nebo dopravníků. Tyto nožičky mají otočný kloub a závitový sloupek s přesnými a pevnými závity.
Vyrovnávací nožičky s vnějším závitem a pevnou plastovou základnou se dokážou přizpůsobit nerovnému povrchu a umožňují vyrovnat stroje, skříně s elektronikou a podobná zařízení. Plastová základna má hladký neabrazivní povrch, který nepoškozuje podlahy.
Tyto pochromované nastavitelné nožičky jsou hospodárným řešením pro nenáročné použití na mírně nerovném povrchu jako jsou, kancelářské židle, regály, vitríny, skříně či malé stroje a zařízení. Tato řada je vyrobena černého polyethylenu (PE), s pochromovaným povrchem.
Panty pro vzduchotechniku a klimatizaci jsou odolné, volně výklopné panty, vhodné pro velké vestavěné dveře. Jsou navrženy pro klimatizační jednotky, rozvodné skříně a kryty strojů. Různá provedení a materiály, atraktivní vzhled, použití pro různá prostředí a nejrůznější požadavky. Zákazníci, kteří kupují tento produkt, by se také mohli zajímat o naši řadu těsnění proti povětrnostním vlivům.
U nastavitelných třecích závěsů lze pomocí stavěcího šroubu nastavit hodnotu tření. Pro aretaci dvířek nebo panelu v dané poloze bez nutnosti použití dalších zajišťovacích prvků. Stavěcí šroub je vyroben z nerezavějící oceli. Střední provedení se montuje pomocí šroubů M4 a velké provedení pomocí šroubů M6, v obou případech nejsou šrouby součástí dodávky.
Pístky pružinové s kroužkem na vytažení lze také stahovat ručně. Tato konstrukce obsahuje poniklované pouzdro a čep z nerezové oceli.
Stahovací kroužek umožňuje pohodlný způsob zvedání pístku. Tyto pístky jsou ideální pro lokalizaci, polohování a zabezpečování. Mezi běžné aplikace patří vybavení tělocvičny, například posilovací přístroje.
Velikosti závitů: M6, M8, M10 a M12.
Dvě různá provedení. Příchytka se namontuje natlačením do otvoru v 3mm desce a zajistí tak uchycení kabelů. Typ 1 má upevnění, které brání protáčení, drží příchytku na místě a brání jejímu pohybu.
Je nám líto, ale platnost přihlášení vypršela kvůli nečinnosti. Chcete-li pokračovat, přihlaste se nebo obnovte stránku