Menu Search

Meubelsloten - Kastslot voor zware toepassingen

Op voorraad

These Furniture Locks are used to secure metal cabinets; however, they were initially developed for Fire Hose Cabinets. These locks are intended to be placed flush with the application's surface, resulting in a smooth and seamless look.

It offers security to protect valuable items and are durable. The flush mount design prevents the locks from protruding from the application surface, preserving the piece's aesthetic integrity.

It is easy to install and can be adapted to existing cabinets, making it a convenient and effective way to secure doors and drawers. They are typically found in metal cabinets, medical furniture, and data cabinets that require a clean and discrete locking mechanism.

  • It is placed flush with the furniture's surface, resulting in a smooth and seamless look.
  • It is easy to install and can be adapted to existing furniture.
  • It offers security and prevents unauthorised access to furniture contents.
Materiaal: Gegoten zinklegering Kleur: Naturel, Series Code:

Offerte aanvragen

Voeg bij grote volumes en op maat gemaakte producten, deze toe aan uw winkelwagen en klik op offerte aanvragen, of neemcontact met onsop en we zullen binnen 2 werkdagen reageren.

Varianten filteren of zoeken

Gebruik de filters of zoek hieronder de juiste variant

 Imperiaal
 Metrisch
1 resultaat
Informatie product-SKU's
Essentra artikelnummer Prijsbereik Beschikbaarheid Bestellen
€ 13,0776 - € 20,3496 47 Op voorraad
Meubelslot 18.5 mm Zonder sleutel Gegoten zinklegering

20048259

Prijsbereik
€ 20,3496 - € 13,0776

Voorraadniveaus
47 Op voorraad
Kenmerken
  • Tondiepte
    18.5 mm
  • Tondiameter
    80.0 mm
  • Grijpbereik
    18.5 mm
  • Minimale grootte bevestigingsgat
    70.0 mm
  • Sleuteltype
    Zonder sleutel