Voeg bij grote volumes en op maat gemaakte producten, deze toe aan uw winkelwagen en klik op offerte aanvragen, of neemcontact met onsop en we zullen binnen 2 werkdagen reageren.
(4 productgroepen)
These Lid Stays are used to support and restrict the movement of lids. These lid stays are meant to keep the lid open at a 90-degree angle, allowing for easy access and preventing the lid from shutting accidentally due to wind outside, draft inside or from an uneven installation. When the lid is closed, the folding characteristic enables compact storage, making them excellent for space-saving applications.
The primary function is stability and safety when accessing storage unit contents. When the lid is open, the lid stay keeps it firmly in place, preventing it from slamming shut and potentially injuring or damaging the user. This function is convenient when the lid must remain open for an extended time, such as while loading or unloading things from a storage chest. It can be used for safety opening upwards as a hatch, as well as a door for lateral movement.
It guarantees durability and strength. It is available in both left and right-hand models and universal mounting versions. It is a less expensive alternative to gas springs and is simple to install and adjust by simply screwing it into position. Typically used in industrial applications.
Deze deurvergrendelingen zijn bedoeld om consistente ondersteuning en gecontroleerde bewegingen voor grote deuren te bieden in verschillende toepassingen. Het is bestand tegen zwarte lasten, terwijl die stabiel blijft en eenvoudig te gebruiken is.
Het kan maximaal 90 worden geopend wanneer geplaatst met de kabelontspanner en heeft een totale opening van 100 wanneer gebruikt zonder de kabelontspanner. Het is beschikbaar in een linkse en rechtse versie, met en zonder kabelontspanner.
Het is eenvoudig te installeren in toepassingen met behulp van basisgereedschap. Wordt vaak gebruikt in zware toepassingen, zoals buitendeuren, industriële omgeving, nooduitgangen of deuren in gebieden met veel passage.
This category contains both Door Stops and Stop Locks. Door Stops keep doors from swinging or shutting on their own. It might take the place of cover stays. It provides a secure option for keeping your enclosure accessible for maintenance and exceptional shock absorption properties when the door meets the cabinet frame.
Stop Locks are lightweight stops with good stability that are not exposed to dynamic loads and are not suitable for medium to heavy-duty applications. The lever's locking position varies every 90, fits tightly together, and is resistant to vibrations.
They are well-suited for corrosion-resistant external enclosures, generators, compressors, and industrial enclosures.
These Telescopic Stays, are used in various applications to support and control the movement of lids. These lids provide stability, safety, and convenience by firmly holding lids in up to ten different positions.
It is an excellent, low-cost alternative to a gas strut when positional control is required, and the mass of the item to be held is modest, as it can sustain up to 135 kg. Ideal for various applications in which weight must be maintained or supported at varying angles.Prevents the lid from shutting accidentally due to wind outside, draft inside or from an uneven installation. It can be used for safety opening upwards as a hatch, as well as a door for lateral movement.
It is simple to install and requires little upkeep. It works by extending the arm until it locks into the desired position. Close by either fully extending the stay before returning it to the closed position (basic models) or slightly extending and closing (reversible model). All of this has a lifespan of 20,000 locks. Commonly used for applications such as electrical boxes, machinery covers, or other industrial applications.
Helaas is er een time-out opgetreden voor uw sessie vanwege inactiviteit. Meld u aan of herlaad de pagina om verder te gaan
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Helaas is er een time-out opgetreden voor uw sessie vanwege inactiviteit. Meld u aan of herlaad de pagina om verder te gaan
You are logged out due to a second login attempt. Please login again if you want to continue in this device.