Menu Search
Offerte aanvragen

Voeg bij grote volumes en op maat gemaakte producten, deze toe aan uw winkelwagen en klik op offerte aanvragen, of neemcontact met onsop en we zullen binnen 2 werkdagen reageren.

Glijlagers

 (3 productgroepen)

Glijlagers worden gebruikt voor het verminderen van wrijving en slijtage, het ondersteunen van belasting en het beperken van de grootte van boringen.
Lijst Rooster

Glijlagers met flens

These Flanged Sleeve Bearings are designed to provide great performance and mechanical stability in all applications by allowing for smooth rotational movement. It reduces friction.

Plastic provides corrosion resistance and a lower noise level than metal variants. The product line includes choices constructed of self-lubricating polymeric compounds, which increases product longevity and lowers the need for maintenance. They are excellent for heavy duty applications requiring large loads and harsh working conditions. Common applications include automotive, medical devices, agricultural equipment and industrial machinery.

  • Designed to provide great performance and mechanical stability in all applications by allowing for smooth rotational movement.
  • It is corrosion resistant and reduces friction.
  • Used in applications including automotive, medical devices, agricultural equipment and industrial machinery.
Materiaal: PA 6.6, GF, PTFE, PA 6.6, AFRP, PTFE, PA 6.6, CF, PTFE, PA66 Kleur: Zwart, Naturel Serie:

Slide Bearings





Serie: SR2018

Split Bushing Bearings





Serie: SR2019