Menu Search
Offerte aanvragen

Voeg bij grote volumes en op maat gemaakte producten, deze toe aan uw winkelwagen en klik op offerte aanvragen, of neemcontact met onsop en we zullen binnen 2 werkdagen reageren.

LDPE Drukbevestiging Plaatmetaal pluggen

 (2 productgroepen)

Lijst Rooster

Afdichtpluggen

Blanking Plugs protect sheet metal from sharp edges and seal panel cavities to prevent dust and moisture ingress. They provide a clean finish, can resist acids and also dampen vibrations. Available in various materials; TPE withstands temperatures up to 95C, TPR handles -40C to 135C, and PVC endures up to 50C.

  • It protects against moisture ingress and dust, is acid-resistant and vibration-dampening.
  • Used in electronic applications and the automotive industry.
  • Used on sheet metal to protect against sharp edges and are ideal for closing panel cavities.
Materiaal: PVC, Nylon, TPE, EBA, TPR Kleur: Zwart Brandveiligheidsnorm: , UL94 V-2Serie: SR1750, SR6273, SRF0006, SR1751

Inklik-afdichtpluggen

Snap-Fit Blanking Plugs are designed to seal unused holes and apertures without the need for fasteners or adhesives. The snap-fit mechanism ensures a secure connection that prevents accidental removal, even under pressure or vibration. Offers high impact resistance and protects against dust, moisture and pollutants. Easy to install with a simple push or snap. Ideal for application in the manufacturing, electronics and construction industries.

  • It offers a secure and dependable seal without extra fasteners or adhesives.
  • It offers high impact resistance and keeps dust, moisture, and other pollutants out of the hole.
  • It is easy to install, requiring only a push or snap into place, without needing tools.
Materiaal: LDPE Kleur: Zwart, Naturel Serie: SR1760