Menu Procurar
Peça um orçamento

Para grandes volumes e produtos personalizados, adicione ao seu carrinho e clique em pedir um orçamento, ou entre emcontato conosco; entraremos em contacto consigo dentro de 2 dias úteis.

Roscada Roscas métricas Anti-torção

 (16 Produtos)


Flanged Caps

Flanged Caps are designed for easy assembly and removal, either with automated equipment or by hand. Typically used to protect metric or imperial threads, with or without O-Rings. The larger flange allows for faster application and removal when using it by hand.

For the purpose of quality control; the natural coloured caps allow you to see through the cap and check whether the O-ring is installed, or not installed, on the protected fitting.

Provides a snug and secure fit.

  • Designed to cover and protect threads.
  • Protects from damage, dirt, and moisture.
  • Used in the automotive and engineering industries.
Material: TPE, LDPE Colour: Yellow, Natural Series Code: SRCTLTPE, SR1116

High Temperature Flanged Caps

High-temperature flanged caps shield openings from contaminants and damage in extreme heat conditions. These caps are built to withstand high temperatures, while maintaining their structural integrity, and sealing properties.

A flanged design extends beyond the edge of the component, providing additional coverage. Provides a secure grip for easy application and removal, even in challenging conditions.

Used in the automotive and manufacturing industries, as well as applications requiring metal finishing.

  • Designed to protect threaded or non-threaded ends of pipes, tubes, and fittings. Typically used to for metric or imperial threads, both with and without O-rings.
  • Simple installation and removal, either with automated equipment or by hand.
  • Designed to withstand high temperatures.
Material: Silicone Colour: Yellow, Grey, Clear, Pink Series Code: SR5754

Quick Fit Connector Caps

Quick Fit Connector Caps are designed for easy and secure connections to connectors, fittings, and ports.

Provides reliable protection against contamination, moisture, and physical damage. Their reusability and durability make them a cost-effective option for both temporary and long-term protection.

Used in a variety of sectors, including automobiles, manufacturing, and hydraulics.

  • Flexible and ergonomic design ensures a snug fit.
  • Simple installation and removal, without the need for tools or complicated processes.
  • Resistant to impacts, chemicals, and temperature fluctuations.
  • They can be reused.
Material: LDPE Colour: Yellow Series Code: SRQCF

Tampas de pressão para extremidades

As tampas de pressão para extremidades macias são uma forma simples e económica de proteger roscas métricas e UNF durante trabalhos de pintura, montagem ou transporte. São fabricadas em TPE macio e resistente, que proporciona uma melhor preensão e ajuste firme. Protege as extremidades de tubos de danos e mantém a sujidade e resíduos afastados.

Fáceis de instalar e remover. Podem ser utilizadas em temperaturas de -60 C a 135 C.

Habitualmente utilizadas em aplicações de canalização, HVAC e aplicações industriais.

  • Uma forma simples e económica de proteger roscas métricas e UNF.
  • Fácil de instalar e remover.
  • Funcionamento em temperaturas mínimas de -60 C a máximas de 135 C.
Material: Polietileno de baixa densidade, TPE Cor: Vermelho, Azul Código de série: SR1161, SRCFBTPE, SRCFB

Tampas de proteção de pinos

As tampas de proteção de rebites são utilizadas para a proteção de roscas BSP e UNF. Concebidas com uma pequena falange para permitir que o operador aperte com uma chave inglesa sem ter de retirar a tampa.

Aumenta a proteção contra contaminantes e limita o tempo desperdiçado durante operações repetitivas. Também permitem um manuseamento económico.

  • Material: polietileno (PE)
  • Cor: Natural

Tampas e tampões cónicas - flange larga

As tampas cónicas de falange larga oferecem a proteção adicional à área circundante da superfície de carga. A falange mais larga impede que a peça seja acidentalmente pressionada para baixo na peça de contacto. Concebida para ser utilizada como um tampão ou tampa. O perfil cónico permite que a peça tape vários diâmetros internos ou vários diâmetros externos.

Estes componentes de dupla função são habitualmente utilizados para proteger de danos, sujidade, humidade e outras formas de corrosão durante o armazenamento e transporte.

Com um ajuste por pressão para a frente, são fáceis de instalar e remover.

  • Impede que o tampão seja acidentalmente empurrado para baixo na peça de contacto.
  • Protegem tubos, portas e pontos de acesso roscados e não roscados de danos, sujidade, humidade, resíduos e corrosão.
  • Adequados para a utilização em sistemas hidráulicos, componentes automóveis, químicos ou indústria médica.
Material: PE-LD
Cor: Vermelho, Azul
Padrão de inflamabilidade do material:

Tampas e tampões cónicos - padrão

As tampas e tampões cónicos roscados são componentes versáteis, concebidos para a utilização como tampa. O perfil cónico permite que a peça se adapte a vários diâmetros internos ou vários diâmetros externos.

Estes tampões ou tampas de dupla função são habitualmente utilizados para proteger de danos, sujidade, humidade e outras formas de corrosão durante o armazenamento e transporte.

Com um design de ajuste por pressão para a frente, estes componentes de dupla função são fáceis de instalar e remover. A vasta gama oferece uma seleção diversificada de tamanhos que vão de 2,9 mm a 345,0 mm.

  • Design do tampão adequado para vários diâmetros internos e externos.
  • Protegem tubos, portas e pontos de acesso roscados e não roscados de danos, sujidade, humidade, resíduos e corrosão.
  • Adequados para a utilização em sistemas hidráulicos, componentes automóveis ou indústria médica.
Material: PE-LD
Cor: Vermelho, Azul, Preto, Amarelo, Transparente
Padrão de inflamabilidade do material:

Tampas flangeadas

As tampas flangeadas foram concebidas para a montagem e remoção fáceis, com equipamento automatizado ou à mão. Normalmente utilizadas para proteger roscas métricas ou imperiais, com ou sem O-Rings. A falange maior permite a aplicação e remoção mais rápidas se utilizada à mão.

Para fins de controlo de qualidade, as tampas de cor natural permitem ver através da tampa e confirmar se o O-ring está instalado no componente protegido.

Fornecem um ajuste firme e seguro.

  • Concebidas para cobrir e proteger as roscas.
  • Protegem dos danos, sujidade e humidade.
  • Utilizadas nos setores automóvel e de engenharia.
Material: PE-LD, TPE, Silicone, PE, PVC, TPR
Cor: Preto, Amarelo, Natural, Cor-de-rosa, Vermelho
Padrão de inflamabilidade do material:

Tampas serrilhadas macias

Estas tampas serrilhadas macias feitas de TPE são uma maneira simples e económica de proteger as roscas durante a pintura, montagem ou transporte. A tampa macia encaixa nas extremidades lisas do tubo. A nossa gama encontra-se disponível em azul e com várias opções de tamanho para atender às suas necessidades de aplicação.

Tampão de pressão

Os tampões de encaixe são uma escolha prática para uma vasta gama de furos e diâmetros durante processos de fabrico ou transporte e podem ser aplicados a produtos acabados. Concebidos para proteger o operados de superfícies rugosas causadas por rebordos de corte. Os vários modelos disponíveis na nossa gama também podem ser utilizados para proteger da entrada de contaminantes.

São simples de instalar e desinstalar com uma simples pressão. Utilizados em várias aplicações, incluindo nos setores médico, automóvel, alimentação e bebidas e maquinaria industrial.

Protegem de danos, sujidade, humidade e corrosão.

  • Protegem o operador de superfícies rugosas provocadas pelos rebordos dos furos.
  • Utilizados em várias aplicações, incluindo nos setores médico, automóvel, alimentação e bebidas e maquinaria industrial.
  • Protegem de danos, sujidade, humidade e corrosão.
Material: PE-LD
Cor: Natural, Preto, Branco, Vermelho
Padrão de inflamabilidade do material:

Tampões Slottex

Os tampões Slottex são aparafusados em tampões de proteção que podem ser aplicados ou removidos com chave de fenda, chave inglesa ou cabeça de chave de caixa. Podem ser apertados manualmente ou com uma ferramenta elétrica. A gama abrange uma ampla oferta de dimensões adequadas para roscas métricas, roscas BSP e roscas UNF.

Tampões com puxador lateral

Os tampões de patilha lateral são um tipo de tampão que conta com uma patilha para puxar lateral e foram concebidos para a remoção fácil em locais complicados. Concebidos para proteger furos roscados e não roscados durante a produção, armazenamento e transporte. Oferecem proteção contra o pó, sujidade, danos, humidade, ácidos e corrosão.

A patilha de puxar lateral foi concebida para uma remoção rápida e fácil e oferece ajuda adicional para retirar a peça de um encaixe apertado. Pode suportar temperaturas de -40 F a 275 F (-40 C a 135 C).

Utilizados em várias aplicações, incluindo maquinaria, eletrónica, setor automóvel e sistemas de HVAC.

  • Proteção do pó, sujidade, danos, humidade, ácidos e corrosão.
  • Capacidade para suportar temperaturas de -40 C a 135 C (-40 F a 275 F).
  • O design cónico permite que esta peça seja aplicada em vários diâmetros internos.
Material: PE-LD, TPE, TPR
Cor: Amarelo, Natural, Preto, Azul
Padrão de inflamabilidade do material:

Tampões de ajuste de pressão (snap fit)

Estes tampões de ajuste por encaixe foram concebidos para facilitar a aplicação e remoção num componente. Protegem a abertura da entrada de contaminantes como a sujidade, pó e resíduos.

Fáceis de instalar e remover, depois de premidos na posição, uma simples torção proporciona um ajuste firme e uma patilha central na parte superior oferece uma preensão forte para aperto e remoção. A gama é adequada para componentes hidráulicos com roscas métricas, BSP, UNF e JIC.

Cada tampão cobre uma grande variedade de tamanhos e modelos de rosca.

  • Fáceis de instalar e remover, depois de premidos na posição, uma simples torção proporciona um ajuste firme.
  • Incluem uma patilha central na parte superior que fornece uma preensão forte para aperto e remoção.
  • Adequados para roscas métricas, BSP e UNF.
Material: PE-LD, Polietileno de baixa densidade
Cor: Vermelho, Amarelo, Azul, Preto
Padrão de inflamabilidade do material:

Tampões de proteção roscados - encaixe rápido

Os tampões de proteção roscados - encaixe rápido são amplamente utilizados em indústrias hidráulicas, pneumáticas e de engenharia em geral. Vêm com uma cabeça recartilhada para agarrar facilmente a cabeça e o fio curto permite um encaixe rápido na peça. Adequados para os tamanhos Métrico, BSP e UNF.

Tampões de puxar com pega central

Os tampões de patilha central encaixam-se facilmente em furos roscados e não roscados. Devido ao design cónico, podem ser utilizados em vários diâmetros internos. Estes tampões oferecem um ajuste firme e seguro, que impede a entrada de substâncias indesejadas no tubo aberto ou furo, protegendo os componentes internos e garantindo um ótimo desempenho.

A patilha central integrada foi concebida para a remoção rápida e fácil, bastando puxar para cima. O tampão protege de danos, sujidade, humidade e corrosão durante o armazenamento e transporte.

Utilizados em várias aplicações.

  • O design cónico faz com que o tampão seja adequado para vários diâmetros internos.
  • A patilha central integrada foi concebida para a remoção e instalação rápida e fácil à mão ou com uma ferramenta.
  • Utilizado em várias aplicações, incluindo cabos elétricos em maquinaria, equipamentos e painéis de controlo.
Material: EVA, PE-LD, TPR
Cor: Amarelo, Preto, Laranja, Vermelho
Padrão de inflamabilidade do material:

Tampões roscados com junta

Os tampões com juntas roscados destinam-se a estabelecer uma vedação firme e segura, impedindo a entrada de pó, sujidade e outros componentes indesejados. A inclusão de uma vedante/anilha vedante aumenta as capacidades de vedação, adicionando mais uma camada de proteção contra fugas e impurezas.

Os tampões roscados são fáceis de instalar e remover da aplicação, utilizando uma aparafusadora reta, chave sextavada ou inglesa. Podem suportar temperaturas de -30 C a +90 C.

Frequentemente utilizados em sistemas hidráulicos e pneumáticos, nos setores automóvel e de engenharia geral.

  • Proporcionam uma vedação estanque, impedindo a entrada de contaminantes.
  • Fáceis de instalar e remover utilizando uma aparafusadora reta, uma chave sextavada ou inglesa.
  • Capacidade para suportar temperaturas de -30 C a +90 C.
Material: PE-LD, PA6, PA;TPE
Cor: Vermelho, Amarelo, Branco
Padrão de inflamabilidade do material: