Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Nastaviteľná Penové pásky

 (39 sady výrobkov)

Zoznam Mriežka

Flexibilné oceľové káblové svorky

Flexibilné oceľové príchytky potiahnuté vinylom sú bezpečné riešenie uchytenia káblov pre ich rýchle usporiadanie. Používajú sa pri montáži elektronických zariadení.

Klzáky - nastaviteľná, hladká základňa

Klzáky s nastaviteľnou, hladkou základňou.

Klzáky - nastaviteľný kĺb

Nožičky nastaviteľné s kĺbom vyrobená z čierneho polypropylénu (PP) s lesklou pozinkovanou oceľovou naklápacou guličkou a čapom. Tieto kĺbové nožičky sú ideálne pre aplikáciu pod uhlom a nastaviteľné na použitie na nerovných povrchoch.

Vhodné na použitie s vložkami so závitom.

  • Pre veľkosti závitu: M6, M8 a M10.

Kompresná západka s T rukoväťou nastaviteľná

Adjustable T Handle Compression Latches that are provided with up to 6mm of pre-set compression. Ideal for use with cabinets that require better sealing under vibration conditions.

The latches are hand operated, have locking (CH 751 stainless steel shutter) and non-locking (no cylinder) options. Two keys are supplied with every lock. The latches are also supplied with a rubber sealing gasket. Cams are sold separately.

The adjustable latches have a quarter-turn cam operation and a wide grip range with an adjustable nut.

  • Material: Die Cast Zinc Alloy
  • Finish Options: Chrome Plated and Black Powder Coated

Kompresné západky - nastaviteľné

Compression Latches that feature a wide grip range with adjustable screw. The latch provides good compression and is available in a choice of pre-set compression options that include; 4mm and 6mm for improved noise isolation.

The latch has noise dampening properties and offers better sealing under vibration and shock conditions. The latch is rated per DIN-EN 61373.

The range features latches with a quarter turn cam operation and a choice of locking and non-locking options. Cams and driver keys are sold separately.

  • Materials: Die Cast Zinc Alloy and Stainless Steel
  • Finish Options: Chrome Plated, Powder Coating, Matt and Stainless Steel
  • Left Hand and Right Hand mounting

Kompresné západky - nastaviteľné, krídlový úchop

Compression Latches with a Wing Knob design are ideal for applications that require better sealing under vibration conditions. They are commonly used for cabinets and access panels in manufacturing environments.

Our range features adjustable and fixed latches that are locking or non-locking. Where the latch is locking, two keys are supplied with every lock. The adjustable latches have a quarter turn cam operation. Cams are sold separately.

These latches can be used for both left-hand and right-hand applications. Features 6mm of pre-set compression for improved noise isolation.

  • Material: Die Cast Zinc Alloy with Rubber gasket
  • Finish: Black Powder Coated
  • DIN-EN 1774 Rated
  • RoHS Compliant
  • IP65 Standard

Kotúče protišmykovej penovej lepiacej pásky

Pena NoSkid predstavuje protišmykový penový výrobok, potiahnutý z jednej strany vysoko priľnavým permanentným lepidlom. Používa sa na zabránenie posúvaniu zobrazovacích panelov alebo reklamných stojanov. Špecifikácie: Lepidlo: permanentné na báze gumy na jednejstrane (neodporúča sa pre zariadenia s dopadom UV žiarenia). Aplikačná teplota: +65 F až +100 F Prevádzková teplota: -20 až +175 F Použitie: zobrazovacie panely. Podložky pod myš. POP vývesky. Obloženie regálov. Malé zariadenia. Kancelárske výrobky

Kotúče s obojstrannou penovou lepiacou páskou Dubl Kote - permanentné lepidlo na báze akrylu

Akrylová lepiaca páska Dubl Kote je univerzálna obojstranná penová páska potiahnutá na oboch stranách akrylovým lepidlom. Ideálna pre ručnú alebo automatizovanú aplikáciu. Pružná na vyplnenie medzier a prispôsobivá na spojenie nerovných povrchov. Akrylové lepidlá sú UV stabilné a odolné proti zmäkčovadlám. Špecifikácie: Aplikačná teplota: +65 F až +100 F Prevádzková teplota: -20 až +175 F Použitie. Informačné tabule, vonkajšie tabule, koncové krytky, pätice, osviežovače vzduchu, ochranné obklady, pripevnenie ľahkého zrkadla

Kotúče s obojstrannou penovou lepiacou páskou Dubl Kote - permanentné lepidlo na báze gumy

Lepiaca páska Dubl Kote je univerzálna obojstranná penová páska potiahnutá na oboch stranách lepidlom na báze gumy. Ideálna pre ručnú alebo automatizovanú aplikáciu. Pružná na vyplnenie medzier a prispôsobivá na spojenie nerovných povrchov. Je určená na spájanie rôznych typov povrchov vrátane vlnitej lepenky, dreva, materiálov s popráškovaným povrchom, skla a plastov s nízkou povrchovou energiou. Špecifikácie: Lepidlo: permanentné lepidlo na báze gumy na obidvoch stranách (nevhodné pre zariadenia s priamym dopadom UV žiarenia); Aplikačná teplota: +65 F až +150 F; Prevádzková teplota: -20 až +150 F; Nosnosť: 1/2 libry na 1 štvorcový palec pásky. Použitie. Dočasné a stále výstavné plochy, plastové výlisky, usporiadanie káblov, informačné tabule, koncové krytky, pätice, spájanie štrukturovaných povrchov

Kotúče s obojstrannou penovou lepiacou páskou Remo One - odnímateľná 1 strana

Remo One je obojstranná lepiaca penová páska s vysoko priľnavým permanentným lepidlom na jednej strane a s odnímateľným lepidlom na druhej strane. Odnímateľná strana má pre identifikáciu kryciu vrstvu s červenou potlačou a nezanecháva stopy na na väčšine tvrdých nevrstvených povrchoch ani po dlhej dobe. Špecifikácie: Lepidlo: Permanentné na báze gumy na jednej strane, odnímateľné lepidlo na prilepovanej pevnej strane. Aplikačná teplota: +65 F až +100 F; Prevádzková teplota: -20 až +150 F; Nosnosť: 1/2 libry na 1 štvorcový palec pásky. Určená na jednorazové použitie. Použitie. Reklamné a krátkodobé vývesky, dočasné a trvalé výstavné plochy, jednorazové grafické materiály, regálové pútače a wobblery, krátke kotúče je ideálne zahrnúť do súprav so všetkými druhmi propagačného alebo dočasného značenia.

Kotúče s obojstrannou penovou lepiacou páskou na kovové povrchy - odnímateľná 1 strana

Lepiaca páska na kovové povrchy Duraco Metal Shelf Tape prešla odborným testovaním na požiadavky trhu na silnú obojstrannú lepiacu pásku, ktorá môže byť odstránená z tvrdých nevrstvených povrchov bez zanechania nevzhľadných zvyškov lepidla. Špecifikácie: Lepidlo: na báze gumy na obidvoch stranách (nevhodné pre aplikácie s priamym dopadom UV žiarenia.) Lepidlo na strane, ktorá sa lepí na regál, je špeciálne namiešané, aby sa dalo odstrániť z kovového povrchu bez zanechania útržkov peny. Aplikačná teplota: +65 F až +100 F Prevádzková teplota: -20 až +150 F Použitie. Pripojenie cenoviek, kovové regále, sklady/uskladnenie: označenie polohy, regálové stojany, označenie regálových políc

Káblové svorky - zaklapávacie, nastaviteľné

Spona so západkami drží zväzok pevne na mieste. Nastaviteľné pre širokú škálu priemerov zväzkov. Po zaistení zväzku, je možné svorku znovu otvoriť na zmeny smeru. Sú dobré pre zariadenia s vysokými vibráciami. Po zatvorení sa dá svorka otvoriť až po uvoľnení úchytu. Dodávajú sa v materiáloch UL94 V-2 aj UL94 V-0

Nastaviteľná káblová spona

Dodáva sa v 2 typoch. Spona stiahne káble k panelu použitím zatláčacieho upevňovacieho prvku, ktorý je pripevnený k panelu s hrúbkou 3 mm. Typ 1 má protirotačné uchytenie na udržanie pásky na mieste a zabránenie pohybu.

Nastaviteľné káblové svorky

Nastaviteľné svorky sa montujú zatlačením do panela, nastaviteľná svorka sa dokáže prispôsobiť celému radu rozmerov káblov.

Nastaviteľné nožičky - nečlenené

Stud Mount Leveling Feet with a Plastic Swivel Base adjusts to uneven surfaces and level machine tools, electronic racks, and similar applications. The articulating swivel and large diameter pads provide solid leveling and support.

Nastaviteľné nožičky - pochrómovaný kryt

These Chrome Capped Adjustable Feet are an inexpensive solution for light-duty applications on slightly uneven surfaces, including office furniture, shelving, point of purchase displays, cabinetry, and small machinery. The range are made from chrome capped black Polyethylene (PE).

Nastaviteľné nožičky - s montážnym závitom, otočná základňa, plastové

Nastaviteľné nožičky s montážnym závitom s plastovou otočnou základňou sa dajú nastaviť na nerovných povrchoch a vyrovnávajú obrábacie stroje, elektronické panely a podobné zariadenia. Kĺbové otáčanie a veľký priemer podložiek zabezpečujú spoľahlivé vyrovnanie a oporu.

Nastaviteľné nožičky - štandardné, nečlenené

Nastaviteľné nožičky - štandardné, nečlenené s plastovou pevnou základňou sa dajú nastaviť na nerovných povrchoch a vyrovnávajú obrábacie stroje, elektronické panely a podobné zariadenia. Plastové základne poskytujú hladký neabrazívny povrch, ktorý chráni podlahy.

Nastaviteľné nožičky s kĺbom a plastovou otočnou základňou

Nastaviteľné nožičky s montážnym závitom s plastovou otočnou základňou sa dajú nastaviť na nerovných povrchoch a vyrovnávajú obrábacie stroje, elektronické panely a podobné zariadenia. Kĺbové otáčanie a veľký priemer podložiek zabezpečujú spoľahlivé vyrovnanie a oporu.

Nastaviteľné nožičky s montážnym závitom - s pevnou plastovou základňou

Nastaviteľné nožičky s montážnym závitom s plastovou pevnou základňou sa dajú nastaviť na nerovných povrchoch a vyrovnávajú obrábacie stroje, elektronické panely a podobné zariadenia. Plastové základne poskytujú hladký neabrazívny povrch, ktorý chráni podlahy.

Nastavovače - vodorovná montáž

Nastavovače - vodorovná montáž sa dajú nastaviť na nerovných povrchoch a vyrovnávajú obrábacie stroje, elektronické panely a podobné zariadenia.

Nohy pre stroje - Premium

Náš sortiment strojových nožičiek Premium je určený na použitie v aplikáciách, kde sa vyžaduje vysoko kvalitná montážna nožička, vrátane mechanických a elektronických stojanov. Ponúkame ho buď s čapom z nerezovej ocele alebo mäkkej ocele pripevneného k základni buď z polyamidu (PA) alebo z nehrdzavejúcej ocele. Sortiment môže byť tiež s otvormi na skrutky alebo bez nich.

Nohy pre stroje - Štandard

Náš sortiment štandardných strojových nožičiek vyrobených z pozinkovaného oceľového čapu a polyamidovej (PA) základne je vyrobený na podporu strojov, elektronických panelov a dopravníkových pásov. Nožičky majú kĺbový náklon maximálne 20 stupňov a je možné ich kúpiť vo variantoch s otvormi pre skrutky alebo bez nich. Dodatočné protišmykové podložky je možné dokúpiť zvlášť, ak je potrebné väčšie trenie.

Obojstranné penové lepiace výseky - odnímateľná 1 strana - Remo One

Remo One je obojstranná permanentná/odlepovacia lepiaca penová páska s vysoko priľnavým permanentným lepidlom na jednej strane a s odnímateľným lepidlom na druhej strane. Odnímateľná strana má pre identifikáciu kryciu vrstvu s červenou potlačou a nezanecháva stopy na na väčšine tvrdých nevrstvených povrchoch ani po dlhej dobe. Špecifikácie: Lepidlo: Permanentné na báze gumy na jednej strane, odnímateľné lepidlo na prilepovanej strane; Aplikačná teplota: +65 F až +100 F; Prevádzková teplota: -20 až +150 F; Nosnosť: 1/2 libry na 1 štvorcový palec pásky. Určené na jednorazové použitie; Použitie: reklamné a krátkodobé vývesky. Reklamné a krátkodobé vývesky, jednorazové propagačné grafické materiály. Regálové pútače a wobblery.

Obojstranné penové lepiace výseky - odnímateľná 1 strana - hrubé výseky Remo One

Hrubé výseky Remo One sú obojstranné permanentné/odlepovacie lepiace penové výseky, ktoré sa používajú na vytvorenie 3D efektu. Majú vysoko priľnavé permanentné lepidlom na jednej strane a s odnímateľné lepidlo na druhej strane. Odnímateľná strana má pre identifikáciu kryciu vrstvu s červenou potlačou a nezanecháva stopy na na väčšine tvrdých nevrstvených povrchoch ani po dlhej dobe. Špecifikácie: Lepidlo: Permanentné na báze gumy na jednej strane, odnímateľné lepidlo na prilepovanej pevnej strane. Aplikačná teplota: +65 F až +100 F Prevádzková teplota: -20 až +150 F Pre váhovo ľahké aplikácie alebo na vyplnenie medzier. Určené na jednorazové použitie. Použitie. Reklamné a krátkodobé vývesky. Dočasné a trvalé výstavné plochy. Jednorazové grafické materiály. Regálové pútače a wobblery.

  • z/zo 2