Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Pevná Ručne ovládané Nábytkové zámky s jazýčkom

 (29 sady výrobkov)

Zoznam Mriežka

Kompresné rýchlouzávery

Lift and Turn Compression Lock is ideal for cabinets that require better sealing under vibration condition. The locks provides 5 mm of compression to increase noise isolation. The Cut out for this range is 16.5x13.7 mm.

Skupina SR: SR6483

Kompresné západky - krídlový úchop

Compression Latch with a Wing Knob is an ideal choice when better sealing is required under vibration conditions. A popular choice for cabinets, access panels and other access hardware applications.

This compression latch range has a fixed design that are available in locking and non-locking options. Locking options are supplied with two keys. All latches are provided with 6mm of pre-set compression to increase noise isolation.

The latches require the use of standard cams without stoppers, which are sold separately.

  • Material: Die Cast Zinc Alloy
  • Finishes: Chrome Plated and Black Powder Coating

Kompresné západky - nastaviteľné, krídlový úchop

Compression Latches with a Wing Knob design are ideal for applications that require better sealing under vibration conditions. They are commonly used for cabinets and access panels in manufacturing environments.

Our range features adjustable and fixed latches that are locking or non-locking. Where the latch is locking, two keys are supplied with every lock. The adjustable latches have a quarter turn cam operation. Cams are sold separately.

These latches can be used for both left-hand and right-hand applications. Features 6mm of pre-set compression for improved noise isolation.

  • Material: Die Cast Zinc Alloy with Rubber gasket
  • Finish: Black Powder Coated
  • DIN-EN 1774 Rated
  • RoHS Compliant
  • IP65 Standard

Montážne dosky

The Locating Plates in this range are used to securely position Cam Locks when there is a potential risk of having some movements due to the nature of the application. This range cover a washer and a plate made of steel.

Nábytkový zámok do skrinky pre vysoké namáhanie

These Furniture Locks are used to secure metal cabinets; however, they were initially developed for Fire Hose Cabinets. These locks are intended to be placed flush with the application's surface, resulting in a smooth and seamless look.

It offers security to protect valuable items and are durable. The flush mount design prevents the locks from protruding from the application surface, preserving the piece's aesthetic integrity.

It is easy to install and can be adapted to existing cabinets, making it a convenient and effective way to secure doors and drawers. They are typically found in metal cabinets, medical furniture, and data cabinets that require a clean and discrete locking mechanism.

  • It is placed flush with the furniture's surface, resulting in a smooth and seamless look.
  • It is easy to install and can be adapted to existing furniture.
  • It offers security and prevents unauthorised access to furniture contents.
Materiál: Tlakovo liaty zinok Farba: Prírodná, Series Code:

Otočné západky s T-rukoväťou

These HVAC Locks are used in heating, ventilation, and air conditioning systems to offer security and regulate access to HVAC equipment. Designed for enclosures susceptible to pressure differentials to prevent unauthorised tampering or interference with HVAC equipment, assuring system safety and performance. HVAC locks assist in preserving the integrity of the system and safeguard it from potential damage or misuse by securing access panels and doors.

Due to the surface mounting, the thermal bridge between the inside and exterior of the enclosure does not undermine the application's integrity. They are built to survive the severe circumstances common in HVAC systems, such as excessive temperatures, wetness, and vibrations. The stepped cam aids in compression, closing the container more tightly.

The line includes both locking and non-locking variants and L- and T-handle choices. Surface mounting improves application and locking integrity because there is no need to drill a hole through the door. Many handle and locking choices are available to give diversity and user friendliness.

Paletový podstavec

Nízkoprofilové paletové podstavce, ktoré sa často nazývajú navarovacie nožičky. Sú vhodné na štandardné klzáky s kovovou základňou a poskytujú dodatočnú pevnosť a ochranu.

Materiál z mäkkej ocele chráni podlahy a pomáha znižovať hlučnosť, zároveň uzatvára a chráni kovovú základňu.

Pri použití štvorcových profilov s ostrými rohmi bude max. rozmer stĺpika menší. Tento sortiment paletových podstavcov je ideálny pre kovové palety a plošiny.

  • Možnosť stohovania.

Protiprachové krytky

These Dust Caps are designed to keep dust, humidity, dirt, ingress, and other contaminants out of locks. In addition, they offer excellent durability and resistance to wear and tear. They fit the exact hole sizes as the corresponding lock types.

These caps' snug fit and secure closure make them easy to install. As it is installed between the lock and the door, you will need to include the thickness of the dust cap base in your calculations when considering the appropriate grip range. Widely used in various industries, including electronics, automotive, and industrial manufacturing.

  • Material: PU
  • Colour: Black

Please get in touch with customer service for other colours.

Prívesky na kľúče

Our plastic Key Tags are highly economical. An inlay card, window and metal split ring are all included. These tags assist with good key management and security in retail premises.

  • Available in eight assorted colours, including; Orange, Black, Purple, White, Blue, Yellow, Red, Green.
  • Comes in a pack of 100 tags, as standard.

Rohové pánty – s pevným čapom

External Metal Corner Hinge are suitable for machine covers and electric panels. They come in different profiles and sizes to be fixed either with stud or screwed on.

Strmeňová závora s okom a zarážkou

Wire Loop Draw Latches & Strikes consist of a simple ergonomic design suitable for a wide variety of applications requiring a straightforward Latch. The catch and strike components must be ordered separately and both are available in both Mild and Stainless Steel

Stmeňove závory – so záražkou

Flexible Over Centre Drawer Latches have a low profile design and the keeper is concealed and fixed under the latch to aid this design feature. The handle is made from black rubber making it non-corrosive and if fixed using standard M4 screws (not supplied)

Závory so zarážkou

Rotary Link Locks securely pull and lock two components together. They are made from Stainless Steel and can be operated by hand making them quick and easy to use. They are suitable for a wide variety of applications including containers, packaging and industrial cleaning machines

Strmeňové závory s bočnou pružinou a so zarážkou

Spring Draw Latches or Tension Latches securely pull and lock two components together. The spring allows a expandable pull and firm locking. A selection of materials allow the use of this Draw Latch in various applications.

Strmeňové závory

Over Centre Drawer Latches have a smooth surface for an aesthetic finish and operate with a draw hook. They securely pull two components together and lock by pushing the latch over its centre. This range of latches are light duty when compared to the Wire Latches. They are used on small containers, metal boxes and light industrial cleaning machine. A choice of material is on offer to suit various application environments.

Súpravu pre tyčové zostavy

Rod assemblies for two and three point installations of flush recessed latches. Rod assemblies include guide, keeper, and rod. Aluminum rods are .34" diameter. Rod assemblies have a .75" throw. Guide and keeper brackets are 1010 steel with black nylon inserts. Latch is not included and must be purchased separately.

Upevňovacie krúžky

The Quarter Turn lock range is supplied with a range of accessories including fixing rings. These are supplied in two different types; one in Spring Steel and the other in Die Cast Zinc. They are suitable for all locks with a 20.2 x 22.2 fixing hole.

Uzamykacie rukoväte

The Quarter Turn lock range is supplied with a range of accessories including lock handles. These are supplied in a polyamide material. They are suitable for all locks with a 20.2 x 22.2 fixing hole

Vačkové uzamykacie matice

Cam Lock Nuts are usually used in furniture and cabinet making industries. They are used to create a secure joint when assembling and connecting furniture. They feature a cross-shaped driver type.

The Cam Lock Nut is inserted into a pre-drilled hole found in one one of the furniture panels, such as a wooden board. They are then tapped into place with a hammer. They are self-locking to prevent rotation during hand or automatic assembly.

  • Material: Zinc Alloy
  • Finish Options: Nickel Plating, Zinc Plating (Zamak), Collinox Light Plating or No Finish

Vačkové západky

Swell Latches are quick and easy to install. They are used as a fastener for applicactions requiring alignment and anti vibration. A selection for cut out is required depending on the frame thickness.

Západky s rukoväťou a vystupujúcou spúšťou

Flush Compression Lever Latch with an offset trigger design. Provides good gasket compression and is easy to use. Suitable for left and right hand applications to secure doors, cabinets, or panels.

Suitable for a panel thickness of less than, and including, 2mm. It is available in a selection of adjustable grip range: 0-24mm, 24-46mm, 36-48mm, and 51-63mm.

These Latches come as either keyed alike (5333), keyed different or with no lock and supplied with 2 keys per lock.

  • Colour:Black


Skupina SR: SR5090

Západky vačkové otočné - nastaviteľné

Handle Turn Cam Latches - Adjustable used for electronic panels, doors, cabinets and other similar installations.

These latches offer exceptional durability and security making them the ideal choice for industrial, commercial, and high-stakes environments. These latches are quick and easy to install. They are perfect for situations requiring lightweight access and can be put on doors of any thickness.

Its handle is removable therefore not mandatory, and when not in use the lock can be opened with a 9mm triangular key.

  • Colour: Natural

Západky štvrtotáčkové – s rukoväťou v tvare L

Handle Turn Cam Latches feature an L-shaped handle. They are commonly used in applications such as electric panels and machinery covers.

Available in a choice of materials that include; Nylon, Polyamide, Stainless Steel and Die-Cast Zinc Alloy. Our range also boasts several visually pleasing finishes; Powder Coated, Matt, Chrome Plated and Bright Chrome.

With locking and non-locking options to choose, you are sure to find a solution for your application.

  • Lock Type options; Eurokey, Quarter Turn Key, Push Button, Keyed Alike, Keyed to Differ and Keyless
  • Several mounting orientations; Left-hand, Right-hand and Universal
  • Screw mount design
  • DIN-EN 1774 rated

Západky vačkové otočné s T-rukoväťou

Handle Turn Cam Latches feature an T-shaped handle. They are commonly used cabinet and furniture applications.

The cam latches compression allows for a more secure seal where IP/NEMA performance is required. This also allows for improved insulation against noise and vibration conditions.

With locking and non-locking options to choose, you are sure to find a solution for your application.

  • Lock Type options; Keyed Alike, Keyed to Differ, Keyed CH751, Keyed J327 and Keyless
  • Several mounting orientations; Left-hand, Right-hand and Universal
  • Screw mount design


Skupina SR: SR5518

Západky vačkové otočné s mini krídlovým úchytom

Mini Cam Latches are Wing Knob designed and secure access to your panels and doors with a rotating cam (pawl) that is secured by engaging the frame or keeper on the back side.

The cam latch provides easy fixing and has a clip assembly.

  • Colour: Black, , Chrome, Natural, Silver


Skupina SR: SR5529

  • z/zo 2