V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
(48 sady výrobkov)
Protišmykové podložky sú ideálne na zakrytie vyrovnávacích nožičiek na strojoch a dopravníkoch. Tieto podložky vydržia vysoké zaťaženie a poskytujú zvýšené trenie na zabránenie pohybu a posúvania.
Spring hinges have a centre pin with a spring attached, ensuring that the hinge always springs back into its starting position. Ideal for use on doors and panels that require a safety mechanism of returning to its original location being opening or closing. The range offers a selection for materials and finishes, spring actions, opening and closing forces.
These Dual Axis Torque Hinges are made from Stainless Steel and are ideal for use as pivoting monitor mounts. The fixed torque value allows the hinge to swivel in a smooth and controlled fashion in either direction.
Made from black rubber, these Stick-On Discs are self-adhesive and are suitable for smooth and dry surfaces. They are slip resistant and will not leave scuff marks when removed.
Adhesive Glides are ideal for furniture legs to help protect floors and to reduce noise. These gliders are made from Polytetrafluoroethylene (PTFE); this material provides a smooth glide action, and is easy to apply thanks to the self-adhesive backing.
Self-adhesive bumpers provide cushioning and protection for an array of surfaces, across many applications.
The range includes black adhesive discs with a single-sided foam that has anti-skid properties. Available in packs of four that are either on a roll or on a pad, these versatile discs are designed to bond to many surfaces including; corrugated card, chipboard, wood, low surface energy plastics and powder coats.
Also included are anti-slip pads that are made from PE Foam tape, featuring a silicone coated paper liner. These are suitable for applications with temperatures ranging from -29C up to 66C.
Our range of self-adhesive buffers, bumpers and stick-on feet come in felt or polyurethane (PU), and in a variety of shapes and colours to suit your purpose.
The PU bumpers are suitable for application temperatures ranging from 18C up to 65.5C. These stick-on feet will not tarnish, scratch or discolour any surface.
The adhesive felt pads come in brown or white. They can be used on the base of feet or inserts for smooth movement over floor surfaces.
Ideal for use with chairs and furniture, Saddle Feet or Bases, when applied can elevate your application to the needed height. Additionally, they provide extra support and stability, add grip and help protect surfaces from damage caused during movement.
Our Saddle Foot range features Furniture Saddle Feet, Saddle Bases that act as feet when added to the bottom of tubes, Saddle Feet that can be used as furniture buffers, Double Saddle Foot options that can be used to connect adjacent tubes, and other styles to suitable a host of application needs.
Skrutkovacie silentbloky pre silnú záťaž pohlcujú nárazy a znižujú hluk s vysokou priľnavosťou na podlahu. Tieto silentbloky sú ideálne na použitie ako nožičky na strojové zariadenia a dopravníky.
Silne lepiace pásky Duraco High Bond sú vysoko priľnavé lepiace pásky s vložkou z akrylovej peny, ktoré vyhovujú požiadavkám celého radu použitia. Silne lepiace pásky sú odolné proti neoprávnenému vniknutiu, sú ideálne na spojenie odlišných kovov a vyznačujú sa vynikajúcou odolnosťou k teplotným cyklom. Sú dostupné v 4 farbách: priesvitnej, bielej, sivej a čiernej. Priesvitná je vhodná na zariadenia z priesvitného akrylu alebo skla. Špecifikácie: Lepidlo: permanentné lepidlo s akrylovou penovou vložkou. Rozsah prevádzkových teplôt: -20 F až 300 F; Použitie. Prístroje: náhrada za mechanické spojovacie prvky pre užívateľské a komerčné zariadenia. Dizajn: neviditeľné spojenia dekoratívnych panelov. Elektronika: LCD displeje, vreckové elektronické zostavy, dátové skrine. Propagačné akcie: neviditeľné upevnenie banerov a inštalácia tabúľ. Vzduchotechnika a klimatizácia: náhrada za mechanické a privárané spojovacie diely v klimatizačných jednotkách
Silne lepiace pásky Duraco High Bond sú vysoko priľnavé lepiace pásky s vložkou z akrylovej peny, ktoré vyhovujú požiadavkám celého radu použitia. Silne lepiace pásky sú odolné proti neoprávnenému vniknutiu, sú ideálne na spojenie odlišných kovov a vyznačujú sa vynikajúcou odolnosťou k teplotným cyklom. Sú dostupné v 3 farbách: priesvitnej, bielej, sivej. Priesvitná je vhodná na zariadenia z priesvitného akrylu alebo skla. Výseky uľahčujú uchytenie - stačí odlepiť a pripevniť. Špecifikácie: Lepidlo: permanentné lepidlo s akrylovou penovou vložkou. Rozsah prevádzkových teplôt: Priesvitná: -20 F až 300 F; Biela: -20 F až 240 F; Šedá: -20 F až 240 F; Použitie: Prístroje: náhrada za mechanické spojovacie prvky pre užívateľské a komerčné zariadenia. Dizajn: neviditeľné spojenia dekoratívnych panelov. Elektronika: LCD displeje, vreckové elektronické zostavy, dátové skrine. Propagačné akcie: neviditeľné upevnenie banerov a inštalácia tabúľ. Vzduchotechnika a klimatizácia: náhrada za mechanické a privárané spojovacie diely v klimatizačných jednotkách
Screw-On Bumper Feet are recessed for use as feet on small appliances and other retail products. These feet are attached with a separate screw, bolt, or rivet to the assembly and are made from anti-scratch material to protect surfaces.
Skupina SR: SR1590
Skrutkovacie dorazy so závitom sa môžu použiť ako vyrovnávací prostriedok alebo doraz pre malé zariadenia. Driek aj nožička sú vyrobené z nehrdzavejúcich, odolných materiálov, vhodným do náročných podmienok.
Fan Filter Sets include one each of Finger Guard, Filter Cover, Mesh Filter and Felt Filter. They provide IP30 protection.
Skupina SR: SRRCP
Tesnenia ventilátora chránia ventilátory na jednosmerný a striedavý prúd vhodné pre priemyselné a počítačové použitie, zabezpečujú utesnenie medzi ventilátorom a montážnou konzolou.
Uzemňovacie koncové prvky ventilátora eliminujú statickú elektrinu, ktorá sa vytvára pri prechode vzduchu cez kovový filter, čím umožňujú a znižujú riziko elektrostatického výboja. Pri montáži sa odporúča použiť štyri uzemňovacie svorky.
Our multifunctional Levelling castors are an ideal choice for machinary, cabinets, portable equipment and transportation. Move and position large equipment single handedly, with ease. The wheel is made from black poloyamide and features aluminium housing. A range of fittings and adjustments are available, with up to 1500Kg load capacity.
Skupina SR: SR5694
Vyrovnávacie nožičky s pevným kovovým podstavcom sú lacné riešenie pre nenáročné aplikácie. Použite tieto vyrovnávacie nožičky na kancelársky nábytok, regály, vitríny v obchodoch, skrinky a malé stroje.
Nastaviteľné nožičky s montážnym závitom a kovovou otočnou základňou sú dlhodobým riešením pre montáž strojových zariadení a dopravníkov. Tieto nožičky majú kĺbové otáčanie a závitový čap vyrobený pre presnosť a pevnosť závitu.
Push Fit Feet, commonly known as Grommet Feet, are an ideal choice for a host of applications. The have a number of useful properties that can provide surface protection, vibration dampening, strength retention, and skid prevention.
Our Push In Foot range is designed to simply push into punched or drilled holes, tube ends or to the base of furniture - making them quick and easy to install. They can provide stability and support in various applications and industries, including; office and retail, the manufacture of small and large appliances, furniture and cabinets, housings and cases, glass shelving and table top support, stacking, electrical and electronics equipment - and for many more.
Push-Fit Bumpers can be used as glides, bumpers, closures, slides, and stops in various applications. The press-fit stem holds the bumper securely in place to protect surfaces from contact.
Skupina SR: SR5807
Push-Fit Bumper Feet can be used as glides, bumpers, closures, slides, and stops in various applications. The press-fit design holds the bumper securely in place to protect surfaces from contact.
Skupina SR: SR5795
Inserts & Bumpers - Threaded can be used as a leveling device or bumper for small equipment. The non-corrosive stud and foot material is durable and resists harsh environments.
Skupina SR: SR5804
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.