Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Zaistenie Chránič hadíc

 (17 sady výrobkov)


Káblové sedlá Mini

Mini Wire Saddles are primarily used to gather and route cables for electronic applications. The wire saddle keeps components tidy and removes clutter. They also help ensure cables are easy to access for further assembly or repair.

Our range features wire saddles with locking and non-locking tops, options with an adhesive base, as well as side entry , blind hole and stand-off wire saddles. Mounting options include push-in and screw-on.

The reduced size of these wire saddles makes these useful for applications where space is limited.

  • Material: Polyamide 6/6 (PA)
  • Colour: Natural
  • UL94 V0 and UL94 V2 Flame Rated options


Skupina SR: SR2104

Káblové sedlá rýchlomontážne so zámkom

Locking Wire Saddles provide a quick and easy solution for gathering and directing cables and wires, and holding them neatly in place.

The top locking entry system ensures cables are retained and clear of sensitive components. The cables can be easily removed, when required. The wire saddle can be easily fitted and removed with finger-tip pressure.

The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.

  • Material: Polyamide 6/6 (PA or Nylon 6/6)
  • Colour: Natural
  • UL94 V0 and UL94 V2 flame rated options
  • Temperature Range: -40C up to 85C

Káblové sedlá s uzamykateľným vrškom

Hinged Wire Saddles provide a quick and easy solution for gathering and directing cables and wires, and holding them neatly in place.

The hinged top locking entry system ensures cables are retained and clear of sensitive components. The cables can be easily removed, when required. The wire saddle can be easily fitted and removed with finger-tip pressure.

The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.

  • Material: Polyamide 6/6 (PA or Nylon 6/6)
  • Colour: Natural
  • UL94 V0 and UL94 V2 flame rated options
  • Temperature Range: -40C up to 85C

Káblové svorky - lamelové upevnenie, s uzamykateľným vrškom

Hinged Locking Clamp is ideal for holding corrugated or convoluted tubing and other bundles.

An internal rib spans the diameter of the clamp and provides a firm grip. This ribbed design helps accommodate a wide range of panel thickness and can be applied to a variety of materials. A firm grip is further ensured by the large, contoured base, which offers all-round stable mounting.

The top of the clamp features a hinge mechanism that is releasable. This allows tubes, wires and cables to be easily removed or added to the clamp. It also allows for convenient maintenance and bundle re-routing.

These clamps have corrosion, vibration and abrasion resistance.

  • Material: Nylon 6/6
  • Colours: Black and Natural
  • UL94 V2 flame rated.

Káblové svorky - zaklapávacie, nastaviteľné

These Cable Clamps are used to gather and route cables and wires, keeping them tidy, secure, and conveniently accessible. The robust structure ensures your cables are securely held in place, eliminating tangling, damage, or accidental disconnection. It has a plug-in application for simple installation, and the adjustable clip accommodates a wide range of wire diameters.

It is excellent for high vibration applications since, once closed, the clip will not open until the tab is released. There is still the option to reopen the tab and reutilise the clamp with alternative cable diameters. The snap-on design allows for quick installation and can be used in cabling applications such as data centres and networking facilities, telecommunications networks, or electrical.

  • Material: PA
  • Colour: Black, Natural
  • Material Flammability Standard: UL94 V-2, UL94 V-0

Káblové svorky so zaistením

Cable Clamp with a hinged locking top are ideal for secure cable bundle routing and mounting.

How to Install;
Cables are placed in the centre of the clamp. The hinged top is then placed over the cables. The legs of the clamps are then inserted into two panel holes. The top is secured using two screws self-tapping screws. As the screws are engaged, the clamp legs expands and holds the clamp in place. There is no requirement for a nut, which means the bottom side of the board does not need to be accessed.

The hinged top is adjustable and can therefore be easily released, by simply removing the screws. This allows for hassle-free maintenance, removal and re-routing of cable bundles.

  • Material: Nylon 6/6
  • Colours: Black and Natural
  • UL94 V0 and UL94 V2 flame rated options

Ochranné návleky na hadice

Hadicové ochranné návleky sú pevné kryty, ktoré chránia hadice pred teplom, odieraním a znižujú hluk. Odolný voči teplu, ozónu a oderu. Odoláva teplotám od 110ºC do 185ºC.Vynikajúca ochrana voči oderu.Jednoduchá montáž.Ideálne na konektory, spojky, spoje, káble a hadice. Materiál: 1050 balistický polyamid, PA, PES, PO Farba: Čierna Skupina SR: SR1080, , SR1108, SREHSS

Ochranné návleky na hadice - schválené z hľadiska bezpečnosti v baniach

Ochranné rukávy na hadice, ktoré sú schválené pre banskú bezpečnosť. Odolné povlaky sú schválené na ochranu hadíc proti teplu, oderu a prasknutiu. Odoláva teplotám od -40C až po +130C. Americký úrad pre bezpečnosť a ochranu zdravia v baniach (MSHA) schválil tento výrobok. Účinne minimalizuje koncentrovaný prúd dierkových netesností pri zachovaní vysokej odolnosti proti roztrhnutiu.Produkt schválený Americkým úradom pre bezpečnosť a ochranu zdravia v baníctve (MSHA)Vysokoodolné voči oderu a roztrhnutiu.Teplotná odolnosť: -40 C až 130 C.Môžete si ich dať označiť logom vašej firmy a údajmi o čísle dielu.Štandardná dĺžka kotúča: 50 metrov. Materiál: Polyester, Polyamid Farba: Čierna Skupina SR: , SR1082

Ohňovzdorné návleky

Štandardné a prémiové protipožiarne návleky chránia káble, hydraulické vedenia a gumové hadice pred extrémnymi teplotami, plameňom, sálavým teplom a únikom tekutého kovu. Vnútorné puzdro má silné izolačné schopnosti a odoláva teplotám až do 700C. Variant Standard má tenší vonkajší kryt ako variant Premium.

  • Chránia pred vysokými teplotami, vyžarovaním tepla, priamym plameňom a roztavenými kovovými časticami.
  • Ľahko sa montujú a dobre držia tvar.
  • Ideálne na káble, hydraulické vedenia a hadice.
  • Micron výplet z kalciumsilikátového vlákna je vyrobený z hodvábu, aby sa zabránilo vzniku zvyškov, ktoré sa často objavujú na alternatívach so skleným vláknom.
Materiál: Silikón Farba: Strieborná farba, Červená, Šedá Skupina SR: SRECAFR, SR6001, SR6002

Samolepiaca, zamykacia D-svorka

Rýchle a jednoduché uchytenie lepiacou podložkou. Vrchná časť príchytiek sa zatlačí pod spodnú časť na zaistenie káblov na miesto. Dva rôzne rozmery pre rozličné priemery zväzkov káblov. Šedý PVC UL94 V-0 s akrylovým lepidlom Lepiaci prvok produktu má životnosť približne 1 rok od dátumu odoslania, pri skladovaní v neotvorenom pôvodnom balení, pri izbovej teplote a mimo slnečného žiarenia.

Samolepiaca, zamykacia káblová svorka

Adhesive Mount Locking Cable Clamps are designed to securely gather, routes and locks wires, cords and cables in place. The lock allows opening and closing several times to add or remove cables. It is used in walls, ceilings, and floors.

Resistant to high vibration, it can maintain a secure grip even when used continuously. Used in electronics, and automotive industries.

  • Material: PA, PVC
  • Colour: Grey
  • Material Flammability Standard: UL94 V-2, UL94 V-0

The adhesive element of the product has a shelf life of approximately 1 year from the date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.

Samolepiace káblové svorky

Adhesive Cable Clamps have a ratcheting feature that holds and locks bundles securely. Ideal for holding and routing cables, wires and cords.

The clamps in this range are adjustable and can be reopened once the tab is released. This function allows for routing changes. The range also includes options with a side lock on the top of the clamp that prevents the clip from sliding open.

This range of cable clamps come equipped with a self-adhesive strip, for convenient and easy securing of your cable bundles.

  • Material: Nylon 6/6
  • Colour: Black and Natural
  • UL94 V0 and UL94 V2 flame rated options

The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Skupina SR: SR2068

Uzávery so zámkom

The Padle Latch range is a heavy duty push to close lock that is best suited for large cabinets . The locks can be opened from the inside by moving the cam.The slam shut operation requires a locking device to order under part number 016A71E. A choice of materials, keyed alike and key to differ and IP54 rating provide a solution for application environment and additional security.

Skupina SR: SR5538 ,SR5548

Zarážky pre uzávery so zámkom

This Cam Striking Plate is required in conjunction with the Locking Paddle Latch that is slam shut operated. It is made of Steel and is Zinc Plated finished.

Zatlačovacie káblové svorky

Push mount cable clamps are essential components used to secure and organize cables in a wide range of applications. These clamps are designed to provide a secure and reliable hold on cables, preventing them from tangling, shifting, or getting damaged. The main characteristic of push mount cable clamps is their easy installation process. These clamps feature a push-in design, allowing for quick and hassle-free mounting on various surfaces, such as walls, ceilings, or panels. This makes them ideal for both temporary and permanent cable management solutions.

The benefits of push mount cable clamps are numerous. Firstly, they offer excellent cable organization, ensuring a clean and tidy appearance in any setting. The secure hold provided by these clamps prevents cables from becoming tangled or creating tripping hazards. Additionally, push mount cable clamps help to extend the lifespan of cables by reducing stress and strain on their connectors. The flexible design of these clamps allows for easy adjustments and repositioning of cables as needed. Moreover, push mount cable clamps are made from high-quality materials, ensuring durability and resistance to wear, making them suitable for both indoor and outdoor applications.

  • Material: PA
  • Colour: Natural, Grey
  • Material Flammability Standard: UL94 V-2,

Špirálové ochranné kryty na hadice - schválené z hľadiska bezpečnosti v baniach

Špirálovo zabalené chrániče hadíc pre bezpečnosť pri ťažbe. Sú schválené nehorľavé a antistatické vlastnosti, takže je ideálny na použitie v podzemných priestoroch. Určené na ochranu hydraulických, pneumatických a elektrických hadíc pred drvením, opotrebovaním a odieraním. Vyznačuje sa silnou regeneračnou pamäťou na zvýšenie pokrytia hadice a vynikajúcim výkonom proti drveniu. Ideálne na balenie jednotlivých alebo viacerých zväzkov hadíc.

  • Testované a schválené v súlade s bývalou špecifikáciou British Coal 182:1986, ktorá spĺňa požiadavky schémy pre nekovové materiály na použitie v podzemí.
  • Testované a schválené Laboratórium banskej bezpečnosti oddelením nerastných surovín (Mine Safety Laboratory Department of Mineral Resources), spĺňa NSW až AS2660 FRAS – 1991
  • Medzinárodná norma ISO 6805.
  • Patenty platia pre: Austrália 747837, Nemecko 69912586.3-08, Taliansko a Spojené kráľovstvo 1062456, Spojené štáty 6286557
  • Obsahujú spomaľovače horenia a sú antistatické.
Materiál: Polyetylén HD Farba: Šedá, Čierna Skupina SR: SR1081

Špirálový ochranný kryt na hadice

Špirálovo zabalené chrániče hadíc sú určené na ochranu hydraulických, pneumatických a elektrických hadíc pred drvením, opotrebovaním a odieraním. Vyznačuje sa silnou regeneračnou pamäťou na zvýšenie pokrytia hadice a vynikajúcim výkonom proti drveniu. Ideálne na balenie jednotlivých alebo viacerých zväzkov hadíc.Zvyšuje životnosť hadícZnižuje náklady na opravy, prestoje a pracovné úrazy obsluhy.Maximálna odolnosť proti oderu a roztrhnutiu.V spojení s ochranným puzdrom poskytujú prvotriednu ochranu. Materiál: Polyetylén HD, PP Farba: Žltá, Čierna Skupina SR: SRV0021, SR1084, SRV0052, SR1081