Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Kovový Závit Mostíkové rukoväte

 (23 sady výrobkov)


Celozávitové kolíky a tyče

Fully threaded studs and rods are ideal for applications where a screw head is not needed or space is precious. Fastening completely into material, they can be threaded right down into the application.

Skupina SR: SR1985

Krídlové ovládacie matice - skosená/závitová vložka

Female Tapered Wing Knobs are designed to give good leverage with each turn making them ideal for applications that require frequent tightening and loosening. These tapered plastic knobs with steel inserts are easily gripped and durable.

Madlá - kovové, oblúkové

The range of pull handles designed in a round arch-shape have a semi flat profile that makes them ideal when two handles are required on close opening panels.

These lightweight handles are large in their design and are available in a choice of metal materials and aesthetically pleasing finishes. They are rear mounted with two M6 screws.

  • Material: , Steel, Die Cast Zinc Alloy, Aluminium, Stainless Steel
  • Colour: , Black, Natural, Grey, Silver

Madlá - kovové, pravouhlé so skrutkou

Metal Pull Handles - Male Right Angle

Madlá - kovové, pravouhlé so závitovým otvorom

"This range of Pull Handles features an all-metal design. The female right-angle shape has rounded shoulder, with threaded mounting holes at their base. The one-piece design is smooth, strong and durable. These pull handles provide a high-quality finished product with options that are either rear side or operator side mounted.

The handles have a visually pleasing u-shape that offers a neat and tidy appearance. They can be applied to a variety of applications, including machinery covers, storage units and access panels.

Each handle is supplied with locations discs, dress rings, screws and washers - where applicable.

  • Colour: Natural


Skupina SR: SR5112

Madlá - kovové, tvaru u

Our range of Metal Pull Handles are U Shaped made of a tubular tube of a round shape, square shape or oval shape if more a ergonomic need is required. The range offers a choice of material and finishes to suit various application environments and aesthetic appeal to the finished product. Different design angles provides a choice of pulling angles. Depending on the mounting need there is a selection for front mounting and back mounting.

Madlá - kovové, šikmé so závitovým otvorom

This range of Pull Handles features an all-metal design. The female right-angle shape has rounded shoulder, with threaded mounting holes at their base. The one-piece design is smooth, strong and durable. These pull handles provide a high-quality finished product with options that are either rear side or operator side mounted.

The handles have a visually pleasing u-shape that offers a neat and tidy appearance. They can be applied to a variety of applications, including machinery covers, storage units and access panels.

Each handle is supplied with locations discs, dress rings, screws and washers - where applicable.

  • Colour: Natural

Madlá - pravouhlé s montážnym otvorom

High quality Through Hole Angled Pull Handle Assemblies have solid shanks made from precision cast 316 stainless steel and are electropolished for a dull bright finish. The shanks have two O-Rings to hold and seal the tubing at a right angle.

Madlá - priechodný otvor jednostranný

Recessed pull handles are mounted flush to a door or panel. They can be mounted by snapping them into a panel; they can also be welded or screw mounted. Plastic recessed handles are the most popular; however, we also offer stainless steel and aluminum flush handles.

Madlá - rúrkové, mostíkové rukoväte

Our range of Tubular Bridge Handles are used to pull large doors or lift large cabinet lids. The range offers a straight profile or an angled profile that is ideal for double winged doors.They can be mounted from the back of the panel or from the front of the panel. A choice of material and finish provides suitability to specific environment and an easthetic appeal for the finish designed of the equipment.

Skupina SR: SR5534

Nohy pre stroje - Štandard

Our range of Standard Machine Feet made with zinc-plated steel stud and a Polyamide (PA) base, are made to support machinery, electronic racks and conveyor belt applications. The feet have a maximum of 20 degree articulation and can be purchasesd in variants either with or without bolt holes. Additional non-slip pads can be purchased separately when extra friction is required.

Skupina SR: SR1545

Obdĺžnikové vložky a klzáky so závitom - kovové

Obdĺžnikové závitové vložky sú ideálne na použitie s nastaviteľnými nožičkami, sklopnými klzákmi a kolieskami. K dispozícii sú celokovové varianty alebo plastové vložky s kovovou maticou.Zátky a klzáky so závitom sa dodávajú v rôznych typoch. Zátky sa vkladajú do dutiny na konci potrubí a rúrok a poskytujú čistý a upravený vzhľad.

  • Ponúka ochranu povrchu a zabraňuje vniknutiu nečistôt a iných kontaminantov.
  • Vhodné pre štandardné aplikácie a aplikácie so silným zaťažením.
Materiál: Polyetylén HD, PA, Zliatina hliníka Farba: Čierna, Šedá, Prírodná Skupina SR: SR1570, SR1571, SR1567

Okrúhle zátky so závitom

Okrúhle závitové vložky sú rýchloupínacie vložky pre konce rúr a spojovacie rúry, určené na bezpečné upevnenie skrutkami. Poskytuje stabilný a bezpečný montážny bod pre rôzne komponenty nábytku a zariadenia.

  • Sú k dispozícii vo forme rýchlomontážnych vložiek.
  • Ideálne na spojky profilov a spájanie potrubí.
  • Využívajú sa vo výrobnom, baliacom a v stavebnom priemysle.
Materiál: Oceľ, Polyetylén HD, Polyetylén LD, PA6, PP, PA, Hliník Farba: Prírodná, Čierna Skupina SR: SR1430, SR1570, SR1567

Okrúhle závitové vložky - kovové

Okrúhle závitové vložky majú vnútorný závit na nastaviteľné nivelačné nožičky a konzoly. Ich kovové závity zabezpečujú hladké, bezpečné a odolné uchytenie a dvojdielne výlisky, ktoré presne zapadajú do rúrok.Ich kovové závity umožňujú bezproblémové, bezpečné a pevné uchytenie a dvojdielne výlisky presne zapadajú do rúrok.Majú vnútorný závit na nastavenienastaviteľných vyrovnávacích nožičiek a konzol.Sú ideálne na vysoké zaťaženie a sú vyrobené z z liateho hliníka. Materiál: Polyetylén HD, PA Farba: Čierna, Šedá Skupina SR: SR1571, SR5438

Ovládacie gombíky - matice

Female Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.

Ovládacie gombíky - s označením

Control Knobs with Markings are ideal on applications that require fine, precise position adjustments. These knobs are designed with an ergonomically shaped knurled rim and indicator mark for accurate setting and adjustment.

Rukou doťahovateľné kolieska a matice s vnútorným závitom

Female Grip Hand Knobs have rough ridges around the outside of the handle creating a firm gripping surface that is also comfortable. These durable knobs fit onto male applications and are resistant to oils, fuels, and greases.

Ryhované doťahovacie kolieska - závitová vložka

Female Grip Hand Knobs have rough ridges around the outside of the handle creating a firm gripping surface that is also comfortable. These durable knobs fit onto male applications and are resistant to oils, fuels, and greases.

T-rukoväte - závitový čap

T-Handle Knobs have metal inserts or studs that thread easily and create an easy to grip knob with an ergonomic design. The T-Handle design provides a strong hand hold for quickly adjusting controls or as a lever.

Skupina SR: SR6540

Tvarované ovládacie gombíky - závitová vložka

Waist Shaped Knobs have a curvy, hourglass shape that provides a firm gripping surface that is also comfortable. These durable knobs fit on to threaded applications and are resistant to oils, fuels, and greases.

Vrúbkované gombíky - závitová vložka

Female Grip Hand Knobs have rough ridges around the outside of the handle creating a firm gripping surface that is also comfortable. These durable knobs fit onto male applications and are resistant to oils, fuels, and greases.

Zapustené madlá - skrutkovacie

Recessed Screw Mount Handles can be mounted flush to a door or panel with mounting studs. The flush mount is ideal for areas where a protruding handle would inhibit functionality or in limited space.

Štvorcové zátky do rúrok

Štvorcové zátky a klzáky poskytujú konečný vzhľad a ochranu zakončenia štvorcových rúrok, tyčí a stĺpikov. K dispozícii sú dve prevedenia: rebrovaný pre maximálnu priľnavosť, ktorý možno použiť na viaceré priemery rúrok, alebo s hladkým driekom, špeciálne pre jeden priemer rúrky, pre jednoduché nasadenie.

Navrhnuté tak, aby poskytovali tesné spojenie na rôznych rúrkových výrobkoch. Niektoré z nich pomáhajú zabrániť poškodeniu podláh alebo iných povrchov, ako aj chrániť profil pred vonkajšími vplyvmi.

Dodávajú sa v rôznych prevedeniach a štýloch: štandardné štvorcové rebrované zátky, ľahké štvorcové zátky a kovové štvorcové zátky. Zvyčajne sa používajú v nábytkárstve a priemyselných zariadeniach. Univerzálnosť materiálov, povrchových úprav a farieb poskytuje možnosti na maximalizáciu estetického vzhľadu a dokonalé prispôsobenie vašej aplikácii.

  • Ukončovací produkt používaný pre štvorcové profily.
  • Vhodné na použitie v nábytkárstve a priemyselných zariadeniach.
  • Pomáhajú predchádzať poškodeniu podláh a chránia rúrku pred vonkajšími vplyvmi.
Materiál: ABS, Polyetylén LD, Polyetylén, LDPE - PIR, TPE/TPV – PIR Farba: Strieborná farba, Čierna, Biela, Stredne šedá, Modrá, Červená, Žltá, Hnedá, Zelená, Tmavo sivá, Šedá Skupina SR: SR5722, SRANQ, SR1540, SR1542