Plastic Hose Clamps are designed to provide a secure and superior seal to hoses and tubing to fittings or other components with a patented interlocking design, preventing leaks and ensuring a secure connection.
They feature a push lock, which allows for easy installation and removal on most liquid, gas or vacuum lines and is removable and reusable. Resistant to various chemicals, oils, and solvents, making them ideal for use in harsh environments. Suitable for automotive, industrial and plumbing applications.
Seri Kodu: SRV0000, SRV0002, SRV0001, SR1934
Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
Aradığınızı bulmak için filtreleri kullanın ya da aşağıda arama yapın
Fiyat aralığı | Stok Durumu | D | Renk | Montaj Biçimi | W | Satın Al | |
---|---|---|---|---|---|---|---|
4,936 TL - 6,0939 TL | 5000 Stokta |
9.1 - 10.0 mm
9.1 - 10.0 mm
|
Natural
|
Interlocking Design
|
0.22 in
5.6 mm
|
||
4,7685 TL - 5,8871 TL | 891 Stokta |
7.6 - 8.9 mm
7.6 - 8.9 mm
|
Natural
|
Interlocking Design
|
0.22 in
5.6 mm
|
||
6,0913 TL - 7,52 TL | 1380 Stokta |
15.2 - 17.2 mm
15.2 - 17.2 mm
|
Natural
|
Interlocking Design
|
0.252 in
6.4 mm
|
||
22HC1031 | 7,8638 TL - 9,7085 TL | 335 Stokta |
26.2 - 30.2 mm
26.2 - 30.2 mm
|
Natural
|
Interlocking Design
|
0.295 in
7.5 mm
|
|
12,9674 TL - 16,0093 TL | 800 Stokta |
45.5 - 53.4 mm
45.5 - 53.4 mm
|
Natural
|
Interlocking Design
|
0.343 in
8.7 mm
|
||
3,7057 TL - 4,5751 TL | 3141 Stokta |
7.9 - 9.2 mm
7.9 - 9.2 mm
|
Black
|
Double Grip
|
0.189 in
4.8 mm
|
||
5,3809 TL - 6,6434 TL | 2010 Stokta |
11.1 - 12.9 mm
11.1 - 12.9 mm
|
Black
|
Double Grip
|
0.252 in
6.4 mm
|
||
6,5362 TL - 8,0694 TL | 1210 Stokta |
16.9 - 19.1 mm
16.9 - 19.1 mm
|
Black
|
Double Grip
|
0.28 in
7.1 mm
|
||
7,3613 TL - 9,0883 TL | 509 Stokta |
24.5 - 27.7 mm
24.5 - 27.7 mm
|
Black
|
Double Grip
|
0.28 in
7.1 mm
|
||
13,0327 TL - 16,0897 TL | 717 Stokta |
34.3 - 37.9 mm
34.3 - 37.9 mm
|
Black
|
Double Grip
|
0.35 in
8.9 mm
|
||
13,8126 TL - 17,0528 TL | 666 Stokta |
46.0 - 50.5 mm
46.0 - 50.5 mm
|
Black
|
Double Grip
|
0.354 in
9.0 mm
|
||
15,933 TL - 19,6705 TL | 3245 Stokta |
59.0 - 65.0 mm
59.0 - 65.0 mm
|
Black
|
Double Grip
|
0.358 in
9.1 mm
|
||
4,936 TL - 6,0939 TL | 4000 Stokta |
9.1 - 10.0 mm
9.1 - 10.0 mm
|
Black
|
Interlocking Design
|
0.22 in
5.6 mm
|
||
4,7685 TL - 5,8871 TL | 1498 Stokta |
7.6 - 8.9 mm
7.6 - 8.9 mm
|
Black
|
Interlocking Design
|
0.22 in
5.6 mm
|
||
6,0887 TL - 7,517 TL | 2000 Stokta |
13.7 - 15.4 mm
13.7 - 15.4 mm
|
Black
|
Interlocking Design
|
0.252 in
6.4 mm
|
||
7,8638 TL - 9,7085 TL | 498 Stokta |
22.5 - 26.0 mm
22.5 - 26.0 mm
|
Black
|
Interlocking Design
|
0.252 in
6.4 mm
|
||
12,5298 TL - 15,4691 TL | 153 Stokta |
40.5 - 46.0 mm
40.5 - 46.0 mm
|
Black
|
Interlocking Design
|
0.343 in
8.7 mm
|
||
4,2109 TL - 5,1986 TL | 1425 Stokta |
7.2 - 7.9 mm
7.2 - 7.9 mm
|
White
|
Quick Assembly
|
0.15 in
3.8 mm
|
||
5,3635 TL - 6,6217 TL | 2996 Stokta |
10.4 - 11.9 mm
10.4 - 11.9 mm
|
Black
|
Interlocking Design
|
0.252 in
6.4 mm
|
||
6,2411 TL - 7,7052 TL | 1499 Stokta |
18.5 - 20.1 mm
18.5 - 20.1 mm
|
Black
|
Interlocking Design
|
0.22 in
5.6 mm
|
||
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.