High Temperature Tapered Plugs are available as a solid plug or with a hollow core to aid in the compression to fit threaded or unthreaded holes. Its tapered design enables the plug to expand and adapt to the shape of the hole as it is heated, ensuring a firm and tight fit even at high temperatures. Its hardness and strength block gas, water, or chemicals from entering pipes or tubes. These reusable plugs come in a premium high temp silicone material or an economical reduced temp EPDM material.
Silicone: high-quality masking material that can withstand temperatures up to 600F | 316C. EDPM is a reusable and somewhat less expensive material, making it slightly less resistant to high temperatures but of superior chemical resistance. It can withstand temperatures up to 425F | 218C. Used in chemical, machining applications and industrial equipment.
Seri Kodu: SR1045, SRF0072, SR1089, SR1179, SR1176, SR1499, SR1498
Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
Aradığınızı bulmak için filtreleri kullanın ya da aşağıda arama yapın
Fiyat aralığı | Stok Durumu | Renk | Malzeme | M1 | H | Parmak Etiket | M2 | Satın Al | |
---|---|---|---|---|---|---|---|---|---|
31,3322 TL - 31,3322 TL | 64 Stokta |
Black
|
EPDM
|
0.78 in
19.8 mm
|
1 in
25.4 mm
|
Without Tab
|
1 in
25.4 mm
|
||
51,835 TL - 51,835 TL | 2603 Stokta |
Black
|
EPDM
|
1.063 in
27.0 mm
|
1 in
25.4 mm
|
Without Tab
|
1.315 in
33.4 mm
|
||
83,7981 TL - 83,7981 TL | 194 Stokta |
Black
|
EPDM
|
1.406 in
35.7 mm
|
1 in
25.4 mm
|
Without Tab
|
1.689 in
42.9 mm
|
||
123,857 TL - 123,857 TL | 406 Stokta |
Black
|
EPDM
|
1.752 in
44.5 mm
|
1 in
25.4 mm
|
Without Tab
|
2.063 in
52.4 mm
|
||
227,0012 TL - 227,0012 TL | 3274 Stokta |
Natural
|
Silicone
|
1.772 in
45.0 mm
|
0.984 in
25.0 mm
|
Without Tab
|
2.087 in
53.0 mm
|
||
3,0764 TL - 3,8162 TL | 78946 Stokta |
Natural
|
Silicone
|
0.063 in
1.6 mm
|
0.626 in
15.9 mm
|
Without Tab
|
0.126 in
3.2 mm
|
||
10,9347 TL - 10,9347 TL | 4483 Stokta |
Natural
|
Silicone
|
0.343 in
8.7 mm
|
0.815 in
20.7 mm
|
Without Tab
|
0.469 in
11.9 mm
|
||
19,6615 TL - 19,6615 TL | 12100 Stokta |
Natural
|
Silicone
|
0.626 in
15.9 mm
|
1 in
25.4 mm
|
Without Tab
|
0.78 in
19.8 mm
|
||
55,4097 TL - 55,4097 TL | 1065 Stokta |
Natural
|
Silicone
|
1.031 in
26.2 mm
|
1 in
25.4 mm
|
Without Tab
|
1.252 in
31.8 mm
|
||
2,7843 TL - 3,4657 TL | 60384 Stokta |
Natural
|
Silicone
|
0.02 in
0.5 mm
|
0.752 in
19.1 mm
|
Without Tab
|
0.079 in
2.0 mm
|
||
8,5962 TL - 8,5962 TL | 15016 Stokta |
Natural
|
Silicone
|
0.189 in
4.8 mm
|
1 in
25.4 mm
|
Without Tab
|
0.343 in
8.7 mm
|
||
461502 | 14,2993 TL - 14,2993 TL | 19477 Stokta |
Natural
|
Silicone
|
0.311 in
7.9 mm
|
1.126 in
28.6 mm
|
Without Tab
|
0.563 in
14.3 mm
|
|
17,2432 TL - 17,2432 TL | 1122 Stokta |
Natural
|
Silicone
|
0.563 in
14.3 mm
|
0.563 in
14.3 mm
|
Without Tab
|
0.752 in
19.1 mm
|
||
71,2861 TL - 71,2861 TL | Teslim süresini öğrenmek için tıklayın |
Natural
|
Silicone
|
1.252 in
31.8 mm
|
1 in
25.4 mm
|
Without Tab
|
1.531 in
38.9 mm
|
||
89,3706 TL - 89,3706 TL | 58 Stokta |
Natural
|
Silicone
|
1.5 in
38.1 mm
|
1 in
25.4 mm
|
Without Tab
|
1.811 in
46.0 mm
|
||
135,5278 TL - 135,5278 TL | 138 Stokta |
Natural
|
Silicone
|
1.969 in
50.0 mm
|
1 in
25.4 mm
|
Without Tab
|
2.469 in
62.7 mm
|
||
277,7095 TL - 277,7095 TL | 88 Stokta |
Natural
|
Silicone
|
3 in
76.2 mm
|
1.5 in
38.1 mm
|
Without Tab
|
3.5 in
88.9 mm
|
||
1,10 TL - 1,10 TL | 1830 Stokta |
Black
|
EPDM
|
0.031 in
0.8 mm
|
0.626 in
15.9 mm
|
Without Tab
|
0.126 in
3.2 mm
|
||
1,4116 TL - 1,7134 TL | 10883 Stokta |
Black
|
EPDM
|
0.047 in
1.2 mm
|
1.5 in
38.1 mm
|
Without Tab
|
0.217 in
5.5 mm
|
||
4,5658 TL - 4,5658 TL | 9015 Stokta |
Black
|
EPDM
|
0.189 in
4.8 mm
|
1 in
25.4 mm
|
Without Tab
|
0.343 in
8.7 mm
|
||
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.