Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Round Boru Uçları Poster Teşhir

 (16 Ürün grupları)

Liste Kılavuz

Boru Ucu Kapakları

Tube End Caps offer ideal protection for threaded or non-threaded tubing, pipes and rods. Standard, short and long caps are available. The short versions are for general purpose closure and the long versions have an extra depth and feathered edge that ensure a tight fit.

The design of these longer caps helps to prevent accidental displacement. Tube End Caps serve the same purpose as Heat Shrink End Caps, but do not shrink when heated during the application process. They are UV and weather resistant, making them ideal outdoor applications.

  • Material: Polyvinyl Chloride (PVC), Low density polyethylene (LDPE)
  • Colour: Red


Seri Kodu: SR1610, SR1620

Esnek Uç Kapakları - Asit Direnci

Elastik malzemeden mamul Esnek Uç Kapakları geniş çaplara esneyerek sıkı oturur. Dişlere ve dişsiz uçlara koruma sağlar.

Kapaktaki asma kulakçığı sayesinde askılı çengellerle kullanılabilir. Düşük sıcaklıklı maskeleme uygulamaları için ideal çözümdür.

Kapaklar asitlere dirençli malzemelerden yapılmıştır.

  • Esneyerek daha geniş çaplara sıkıca takılabilir.
  • Dişler ve dişsiz uçlar için koruma sağlar.
  • Askılı çengellerle kullanılan asma kulakçığı içerir.
Malzeme: TPE Renk: Black Seri Kodu: SR1021

Esnek Uç Kapakları - Standart

Our range of Flexible End Caps come in a variety of sizes that are suitable for Metric, BSP and UNF threads. These Flexicaps are durable making them an ideal choice for a multitude of uses.

The attractive vinyl appearance makes them a great choice for finished products. Thanks to their versatility they have a broad range of uses that include; thread protection, dust and moisture control, pipe and stud end colour coding and masking during paint and plating operation.

The flexible PVC (90 Shore) material can withstand high operating temperatures and can be stretched up to 15 percent larger than then manufactured diameter. The specially formulated PVC is unaffected by weather, oxidation, oils and moisture.The caps are extremely pliant and provide excellent chemical resistance. They can also be glued to other PVC items.

They are an economical solution for one-time uses.

  • Material: Polyvinyl Chloride (PVC)
  • Colour: Yellow
  • Finish: Gloss


Series Code: SR1044

Esnek Uç Kapakları - Yağ ve Gres Direnci

Flexible End Caps are made from flexible material that is able to stretch on to larger diameters for a snug fit. They provide excellent protection for threaded applications.

The cap features a hanging tab, which allows them to be used with wire hooks. They are an ideal solution for masking applications.

The caps are highly resistance to shredding, making them a durable product. The Green PVC option is suitable for use in oil and grease applications.

  • Material: Polyvinyl Chloride (PVC)
  • Colours: Black and Green


Seri Kodu: SR1020

Konik Kapak ve Tapalar - Ağır Hizmet

Tapered Caps & Plugs protect threaded and non-threaded pipes, ports, and access points from damage, dust and debris during storage and shipping. They have a heavy duty wall and a tapered sealing ring for maximum protection.

Heavy duty tapered caps and plugs are designed to provide extra protection and durability where standard caps and plugs would not suffice. It provides a secure seal by push fit, excellent durability, and resistance to impact and abrasion. Used for applications in machinery, automotive, and industrial.

  • Material: LDPE
  • Colour: White, Red


Seri Kodu: SR1003

Standart Boy Boru Kapakları

Standart Boy Boru Kapakları, yüksek kaliteli kaplama içeren düşük maliyetli koruyucu kapaklardır.

Kalıplı kapaklar dişli ve dişsiz boru uçlarının dış çapına tutunacak şekilde tasarlanmış olup depolama ve taşıma sırasında yabancı maddelerin girişini önler.

Kapak tasarımı, sıkıca oturmasını sağlayan dahili yivlere sahiptir. Ayrıca, biriken hava basıncın boşaltılmasını sağlayan hava deliği içeren kapaklarla gelir. ANSI ve DIN standartlarına uygundur.

  • Depolama ve taşıma sırasında yabancı maddelerin girişini önlemek için tasarlanmıştır.
  • Sıkıca oturmasını sağlayan dahili yivlere sahiptir.
  • Biriken basıncın boşaltılmasını sağlayan hava deliği içerir.
Malzeme: LDPE, PVC Renk: Green, Blue, Orange, Yellow, Red, Black, Natural, Grey Seri Kodu: SR1358, SRTXTPE, SR1387, SR1340

Standart Yuvarlak Uç Kapakları satın alın

Standard Round End Caps are used to securely protect threaded or non-threaded tubing, pipes, and rods during transportation, a paint process or on a finished product. It prevents dirt, debris, dust and other contaminants from damaging the tubes.

These caps are easily applied by pushing onto the application and can be re-used upon removal. They are used for industrial, HVAC, and plumbing applications and can withstand temperatures up to 70C.

  • Material: LDPE
  • Colour: Natural, Red


Seri Kodu: SRF0068

Uçları Dişsiz Kapaklar

Uçları Dişsiz Kapaklar, dişli ya da dişsiz tüpleri, boruları ve çubukları korumak için idealdir. Kir, döküntü ve diğer kirleticilerin girmesini önler. Hafif aşınma özelliği sayesinde eşleşen parçayı depolama ve taşıma sırasında korur. Boya, kaplama ve kumlama sırasında maskeleme için de kullanılabilir.

Hızlı ve kolay takılıp sökülür.

Tesisat, HVAC ve endüstriyel uygulamalarda kullanılabilir.

  • Dişli veya dişsiz boru, tüp ve çubukları güvenle korur.
  • Hızlı ve kolay takılıp sökülür.
  • Tesisat, HVAC ve endüstriyel uygulamalarda kullanılır.
Malzeme: PE, PP, LDPE Renk: Yellow, Black, Grey, Natural, Blue Seri Kodu: SRF0023, SR1062

Vidalı Kızaklar

Politetraflüoroetilenden (PTFE) mamul Vidalı Kızaklar vidayla monte edilir ve Çelik pulla gelir. Vidalı Kızak Parçaları, sandalye ve boru şekilli diğer ürünlerin düz zeminlerde kaymasını önler.

  • 4,5 mm çaplı vida deliği
  • Dişsiz ve dişli göbek seçenekleri
  • Renkler: Doğal ve Siyah.

Yivli Boru Ucu Kapakları

Ribbed Pipe End Caps are ideal for protecting threaded or non-threaded pipes, tubes or rods. In addition it is used to shield or mask areas during the painting process, as well as preventing dirt, dust, or debris from entering.

It is easy to install and remove, and it can withstand a maximum temperature of 79.4C. Designed for plumbing, HVAC, and industrial applications.

  • Material: LDPE
  • Colour: Red, Yellow


Seri Kodu: SR1046

Yuvarlak Ayak Yüksükleri - Konik

Tapered Round Feet Ferrules are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.

The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.

It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.

Material: PVC, NylonColour: White, Black, Natural

Seri Kodu: SR1520, SRF0071, SRF0069

Yuvarlak Ayak Yüksükleri - Standart

Standard Round Feet Ferrules are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.

The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.

It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.

  • Material: PVC, LDPE, Nylon
  • Colour: White, Black, Natural


Seri Kodu: SR1510, SR1516, SRF0070, SRF0069

Yuvarlak Uç Kapakları - Standart

Standard Round End Caps are non-threaded and available in a wide range of sizes. They are ideal for protecting threaded or non-threaded tubing, pipes and rods. Standard, short and long caps are available. The short versions are for general purpose closure and the long versions have an extra depth and feathered edge which ensure a tight fit. The design of these longer caps helps to prevent accidental displacement.

  • Material: PE, PP
  • Colour: Yellow, Black, Grey, Natural


Seri Kodu: SR5763

Yuvarlak Vinil Uç Kapakları

"Push Fit Round Vinyl End Cap are a versatile and practical accessory that provides a clean and finished look to the ends of various cylindrical objects.

Designed to fit securely over ends of round or cylindrical tubes, rods, or pipes. It offers protection, durability and is resistant to impact, abrasion, and weathering.

The glossy and attractive finish makes this cap ideal for use as a decorative end cap. It also acts as protective barriers, shielding the ends of tubes or rods from moisture, dust, dirt, and other contaminants.

Material: Polyvinyl Chloride (PVC)Colour: Black, Red

Seri Kodu: SR1044

Çit Direği Kapakları

Fence post cap is a protective cover designed to fit over the top of a fence post, pipes, and tubes. It heps protect from weather damage (rain, snow, and UV rays), dirt, moisture or deterioration of the application.

Additionally, it can provide pipes and tubes a decorative touch. It is easy and quick to install by push in, used in residential as well as commercial industries.

  • Material: PE
  • Colour: White


Seri Kodu: SRF0011

İtmeli Kılavuzlar

Push In Glides, or Tube Inserts, are commonly used at the base of tubular products like chair legs. The push-fit glide provides protection, not just for the assembly, but more importantly for the surface below. Ideal protection for wooden, carpeted and other floor surfaces.

Our Push-In Glide range has a wide range of material options to choose from, including but not limited to; Polyamide (PA), Polyethylene (PE), Acrylonitrile Butadiene Styrene (ABS), Felt and also Steel; as well as various finishes and colour choices to choose from.

Our offer features numerous styles, including; Domed, Angled, Metal-Pronged, Ribbed, Threaded, Lightweight and Heavy Duty. Plus lots of shapes to suit your application needs, including; Round, Oval, Rectangular and Square.

  • Attractive finish provides enhanced aesthetic appearance
  • Easy to assemble
  • Secure fitting
  • Durable and long-lasting.