Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

LDPE Diş Koruması

 (11 Ürün grupları)

Liste Kılavuz

Boru Ucu Kapakları

Tube End Caps protect threaded and non-threaded tubes, rods, and other cylindrical devices against inadvertent displacement. Best used as a protective covering, and to mask areas during painting for in outdoor applications.

  • Ideal protection for threaded or non-threaded tubing, pipes and rods.
  • Short version for general purpose closure and long version have an extra dept and feathered edge that ensure a tight fit.
  • It does not shrink when heated during the application process.
Malzeme: PVC, LDPE Renk: Red Seri Kodu: SR1610, SR1620

Esnek Vinil Çekme Kulaklı Kapaklar - Yüksek Isı

High Temperature Flexible Caps with an ergonomic-friendly pull-tab design for easy fitting and removal. Suitable for use on threaded or plain applications.

The unique design fits a range of applications and thread sizes including Metric, UNF and BSP. The range includes options with a six-sided design.Bir çekme tırnağı içeren Yüksek Sıcaklıklı Esnek Kapaklar, dişli veya düz uygulamalara takılıp çıkarılabilir.

  • Özgün tasarımı sayesinde her kapak çok çeşitli çaplara uyar.
  • Kolay montaj ve sökme.
Malzeme: Flexible PVC Renk: Yellow Seri Kodu: SR1072

Ezeplug'lar

Ezeplugs are designed to seal and secure threaded holes. They feature a central or lateral pull tab for easy insertion and removal. Available in multiple sizes; they can protect over 25 imperial or metric thread sizes against damage, dirt, moisture and corrosion during storage and shipping. The flexible pull tab makes removal straightforward.

  • Includes a central or lateral pull tab that allows them to be easily inserted and removed from threaded holes.
  • It protects against damage, dirt, moisture, and corrosion during storage and shipping.
  • It is simple to install with the patented quick-fit design and locks the plug in place with a simple push.
Malzeme: LDPE Renk: Red Seri Kodu: SR1055

Konik Kapak ve Tapalar - Ağır Hizmet

Heavy-duty Tapered Caps and Plugs protect both threaded and non-threaded pipelines and ports. Features a thicker wall and a seal ring, resulting in more protection and damage resistance than the ordinary version. Used for applications in machinery, automotive and industrial.

  • Protect threaded and non-threaded pipes, ports, and access points from damage, dust and debris during storage and shipping.
  • They have a heavy duty wall and a tapered sealing ring for maximum protection.
  • Used for applications in machinery, automotive, and industrial.
Malzeme: LDPE Renk: White, Red Seri Kodu: SR1003

NPT Dişli Tapalar

NPT Thread Plugs are used to seal and protect the ends of BSP and NPT threaded pipes and fittings. The robust design ensures they can withstand high pressure, temperature and damage during storage and shipment. The tapered form allows for a tight, leak-free fit across various inner diameters.

  • Used to seal and protect the ends of BSP/NPT threaded pipes and fittings.
  • Their robust design allows them to withstand high pressure, temperature, corrosion, dirt, and damage during storage and shipment.
  • Used in plumbing pipes, HVAC, automotive, and industrial applications.
Malzeme: LDPE Renk: Blue Seri Kodu: SR1114

Uçları Dişsiz Kapaklar

Uçları Dişsiz Kapaklar, dişli ya da dişsiz tüpleri, boruları ve çubukları korumak için idealdir. Kir, döküntü ve diğer kirleticilerin girmesini önler. Hafif aşınma özelliği sayesinde eşleşen parçayı depolama ve taşıma sırasında korur. Boya, kaplama ve kumlama sırasında maskeleme için de kullanılabilir.

Hızlı ve kolay takılıp sökülür.

Tesisat, HVAC ve endüstriyel uygulamalarda kullanılabilir.

  • Dişli veya dişsiz boru, tüp ve çubukları güvenle korur.
  • Hızlı ve kolay takılıp sökülür.
  • Tesisat, HVAC ve endüstriyel uygulamalarda kullanılır.
Malzeme: LDPE, PE, PP Renk: Black, Blue, Yellow, Grey, Natural Seri Kodu: SR1062, SRF0023

Saplama Koruma Başlıkları

Flanged Caps are designed for easy assembly and removal, either with automated equipment or by hand. Typically used to protect metric or imperial threads, with or without O-Rings. The larger flange allows for faster application and removal when using it by hand.

For the purpose of quality control; the natural coloured caps allow you to see through the cap and check whether the O-ring is installed, or not installed, on the protected fitting.

  • BSP ve UNF dişleri korumak için kullanılır.
  • Küçük bir flanşla tasarlanmıştır.
  • Kirleticilere karşı korumayı artırır ve tekrarlayan işlemler sırasında boşa harcanan zamanı sınırlar.
Malzeme: LDPE, PE Renk: Natural, Red Seri Kodu: SR1024, SR1124, SR1025, SR1380

Standart Yuvarlak Uç Kapakları satın alın

Standard Round End Caps keep dirt and other contaminants out of threaded and non-threaded tubes, pipes, and rods. Available in standard, short or long form, depending on the intended use. Can resist temperatures of up to 70C.

  • Used to securely protect threaded or non-threaded tubing, pipes, and rods.
  • It prevents dirt, debris, dust and other contaminants from damaging the tubes.
  • Used for industrial, HVAC, and plumbing applications.
Malzeme: LDPE Renk: Natural Seri Kodu: SRF0068

Uniplug

Uniplugs are versatile plugs designed for a secure and efficient seal in various applications. Available in various sizes to seal different openings, such as holes, pipes or tubes. They ensure a snug fit that prevents leaks, vibrations and the entry of dust or moisture.

  • Ideal choice for industries such as automotive, electronics, and manufacturing.
  • Designed with precision to provide a snug fit, preventing leaks, vibrations, and the entry of dust or moisture.
Malzeme: LDPE Renk: Natural, Red Seri Kodu: SR1039

Yivli Boru Ucu Kapakları

Ribbed Pipe End Caps keep dirt and other contaminants from threaded and non-threaded tubes, pipes and rods. Masks areas during painting processes. Can resist temperatures up to 79.4C.

  • It protects from dirt, dust or debris.
  • Designed for plumbing, HVAC, and industrial applications.
  • It can withstand a maximum temperature of 79.4C.
Malzeme: LDPE Renk: Red, Yellow Seri Kodu: SR1046

Yırtma Kulaklı Kapaklar

Tear Tab Caps are readily installed and removed in various applications, including essential hydraulic tubes and pipelines. Provides protection against damage, filth, moisture, and other kinds of intrusion. Suitable for a variety of applications and threads.

  • Quick fitting and release.
  • Simple tear-away tab design.
  • Versatile cap solution that is ideal for numerous applications.
  • Protection for UNF/JIC or NPT theads.
Malzeme: LDPE Renk: Natural, Blue, Yellow, Black Seri Kodu: SR1022, SR1033