Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Fixed 4 Kollu Topuz

 (16 Ürün grupları)

Liste Kılavuz

Harici Metal Köşe Menteşesi

External Metal Corner Hinge are suitable for machine covers and electric panels. They come in different profiles and sizes to be fixed either with stud or screwed on.

Çekmece Sürgüsü ve Tutucu

Flexible Over Centre Drawer Latches have a low profile design and the keeper is concealed and fixed under the latch to aid this design feature. The handle is made from black rubber making it non-corrosive and if fixed using standard M4 screws (not supplied)

Çekmece Sürgüleri

Over Centre Drawer Latches have a smooth surface for an aesthetic finish and operate with a draw hook. They securely pull two components together and lock by pushing the latch over its centre. This range of latches are light duty when compared to the Wire Latches. They are used on small containers, metal boxes and light industrial cleaning machine. A choice of material is on offer to suit various application environments.

Toz Kapakları

These Dust Caps are designed to keep dust, humidity, dirt, ingress, and other contaminants out of locks. In addition, they offer excellent durability and resistance to wear and tear. They fit the exact hole sizes as the corresponding lock types.

These caps' snug fit and secure closure make them easy to install. As it is installed between the lock and the door, you will need to include the thickness of the dust cap base in your calculations when considering the appropriate grip range. Widely used in various industries, including electronics, automotive, and industrial manufacturing.

  • Material: PU
  • Colour: Black

Please get in touch with customer service for other colours.

Tespit Halkaları

The Quarter Turn lock range is supplied with a range of accessories including fixing rings. These are supplied in two different types; one in Spring Steel and the other in Die Cast Zinc. They are suitable for all locks with a 20.2 x 22.2 fixing hole.

Anahtar Etiketleri

Our plastic Key Tags are highly economical. An inlay card, window and metal split ring are all included. These tags assist with good key management and security in retail premises.

  • Available in eight assorted colours, including; Orange, Black, Purple, White, Blue, Yellow, Red, Green.
  • Comes in a pack of 100 tags, as standard.

Bağlantılı Kilitli Sürgü ve Tutucu

Rotary Link Locks securely pull and lock two components together. They are made from Stainless Steel and can be operated by hand making them quick and easy to use. They are suitable for a wide variety of applications including containers, packaging and industrial cleaning machines

Dilimli El Çarkları ve Topuzlar - Dişi

Female Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.

Yerleştirme Plakaları

The Locating Plates in this range are used to securely position Cam Locks when there is a potential risk of having some movements due to the nature of the application. This range cover a washer and a plate made of steel.

Kilit Kulpları

The Quarter Turn lock range is supplied with a range of accessories including lock handles. These are supplied in a polyamide material. They are suitable for all locks with a 20.2 x 22.2 fixing hole

Spatula Tipi Ayaklar

Low-profile Pallet Feet that are often called Weld Cups. They fit standard metal base glides and provided added strength and protection.

The smooth Mild Steel material protects floors and helps to reduce noise levels, while fully encapsulating and protecting the metal base.

The maximum post sizes assume SHS tubing is used. This Pallet Foot range is ideal for metal pallets and stillages.

  • Stacking options available.

Tek Çubuk Takımları Kiti

Rod assemblies for two and three point installations of flush recessed latches. Rod assemblies include guide, keeper, and rod. Aluminum rods are .34" diameter. Rod assemblies have a .75" throw. Guide and keeper brackets are 1010 steel with black nylon inserts. Latch is not included and must be purchased separately.

Kendiliğinden Kurulan Topuzlar

Self-Assembly Knobs are designed without internal fasteners and allow for a wide range of threaded male and female insert options and come in a wide range of styles to suit any application. These press-fit knobs allow flexibility across standard hardware and socket head screws.

Series Code :SR1580

Seri Kodu: SR1580

Yan Yaylı Çekmece Sürgüsü ve Tutucu

Spring Draw Latches or Tension Latches securely pull and lock two components together. The spring allows a expandable pull and firm locking. A selection of materials allow the use of this Draw Latch in various applications.

Bastırmalı Sürgüler

Swell Latches are quick and easy to install. They are used as a fastener for applicactions requiring alignment and anti vibration. A selection for cut out is required depending on the frame thickness.

Tel Halkalı Gergi Mandalı ve Karşılığı

Wire Loop Draw Latches & Strikes consist of a simple ergonomic design suitable for a wide variety of applications requiring a straightforward Latch. The catch and strike components must be ordered separately and both are available in both Mild and Stainless Steel