Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Kendinden Yapışkanlı Push Fit Perçin Montaj

 (149 Ürün grupları)

Liste Kılavuz

Altıgen Kapaklar

Our range of Hexagonal Caps have a rigid design that allows for easy fitting and removal. Available in all common hydraulic coupling sizes.

The caps have a hexagonal shape, which makes them ideal for the protection of hexagonal connections and assemblies. However, the caps versatility means they are also suitable for the protection of round components. This makes them a flexible and economical choice for a range of projects.

  • Material: Low-Density Polyethylene (LDPE)
  • Colour: Natural


Seri Kodu: SR1127

Alyen Vida Kapakları

These Allen Screw Caps are used to conceal and protect Allen head screws from ingress of dust, dirt, corrosion and damage. It can also help enhance the aesthetic appearance of the assembly by covering their heads.

Quick and easy to install or remove. It can help reduce noise and vibration by providing a more secure fitting to the screws. They are used in industries such as electronics or furniture.

  • Material: LDPE
  • Colour: Black


Seri Kodu: SR1805

Ayaklı Torba Bağları

The Twist Ties are easy to use; simply place your cables into the open space and twist the two arms together to secure the fastening. The stand off enable the Twist Tie to hold wires in place and away from your panel. Ideal for circuit boards or electrical boards that require no interference.

Açık Dirsekli Kaplo Klipsleri

Tek kollu, esnek kablo klipsleri, tellere kolayca geçerken, gerektiğinde erişimi de mümkün kılar. Vinil kaplamayla da mevcuttur.

Açılı Kare Eklentiler

Angled Square Inserts have an angled base making them perfect for pipe ends or irregular surfaces and for tubes that meet angled surfaces.It can be used in furniture assembly, such as chairs or furniture legs, and in construction.

This range of Angle Square Inserts are designed to be easy to insert, and made from a material that allows them to be durable and long-lasting.

  • Material: Polyethylene (PE), Nylon
  • Colour: Black


Seri Kodu: SR1555

Ağır Hizmet Boru Kapakları

Heavy Duty Pipe Caps are used to protect the end of a pipe from dust, dirt, and other impurities. They are appropriate for nominal pipe sizes and provide a low-cost, high-quality choice. Internal ribs ensure a snug fit and release after pressure is applied. The caps come with or without a vent hole.

Used to keep small pipes safe during transportation and storage. It is also simple to install and remove, thanks to the press fit design. Temperature resistance ranges from 66C to -40C. Used in plumbing, heating, ventilation, and industrial applications.

  • Material: PE
  • Colour: Black, Yellow


Seri Kodu: SR1389

BDK Destek Ayakları - Perçin Kilitlemeli/Çift Tırnaklı

Bu yenilikçi ara parçaları panoya parça içine tasarlanmış bir perçinle tespit edilir. Ara parçanın başı aşağıya bastırıldıkça, ayaklar genişleyip parçayı yerine kilitler. UL94 V-2 sınıfı naylondan mamul, 13 metrik ara parçası ebadı mevcuttur.

Bahçe Çiti Kapağı

A useful cap with a cross head design that is commonly applied to the tip of garden canes, metal rods and other stick applications.

Their main function is to protect the application from damage and the ingress of foreign contaminants, as well as offering some weather protection.

They also serve as a protective buffer, by capping the exposed sharp ends of canes and rods that users risk coming into contact with, resulting in the prevention of accidental injury.

Material: Polyvinyl Chloride (PVC)Colours: Green and Yellow

Series Code: SR1203

Banjo Rakor Tapaları

Banjo Union Plugs are designed to protect banjo unions from damage, wear and tear, and dirt or moisture ingress. They provide a secure fit on banjo unions DIN 7642 B/E, forming a reliable sealing surface to prevent leaks.

Ideal for hydraulic and fluid systems, they are durable and can come with or without a cover tab. It can be used in applications in automotive or industrial machinery.

  • Material: LDPE
  • Colour: Natural


Seri Kodu: SR1016

Belge Tutucular

Belge Tutucular makine kapakları, elektrik panoları ve benzeri uygulamalar üzerinde kolaylıkla erişilebilir olması gereken belgeler için bir yer sağlar. Tutucular çabucak tutturmaya imkan veren kendinden yapışkanlı bantlarla gelir.

Boru Ucu Kapakları

Tube End Caps offer ideal protection for threaded or non-threaded tubing, pipes and rods. Standard, short and long caps are available. The short versions are for general purpose closure and the long versions have an extra depth and feathered edge that ensure a tight fit.

The design of these longer caps helps to prevent accidental displacement. Tube End Caps serve the same purpose as Heat Shrink End Caps, but do not shrink when heated during the application process. They are UV and weather resistant, making them ideal outdoor applications.

  • Material: Polyvinyl Chloride (PVC), Low density polyethylene (LDPE)
  • Colour: Red


Seri Kodu: SR1610, SR1620

Boru Ucu Tapaları

Boru Ucu Tapaları, birçok farklı sektörde tüp ve boru uçlarında sızdırmazlık sağlayan temel bileşenlerdir. Tüpte veya boruda sızıntı, kontaminasyon ve hasarı önlerken güvenli ve sağlam kapatma sağlamak için tasarlanmıştır. Olağanüstü sağlam ve çok yönlü olup kolay takıldığından birçok fayda sunar. İnşaat, sıhhi tesisat ve imalat gibi çeşitli sektörlerde uygulanır.

Malzeme ve boyut açısından çok farklı seçenekler sunar. Bu tapalar genellikle kauçuk ve plastik gibi yüksek kaliteli malzemelerden mamul olup aşınma ve yıpranmaya karşı mükemmel sağlamlık ve direnç sağlar.

Çeşitli boyut ve tasarımla farklı tüp ve boru boyutlarına uyarak hassas ve güvenli sızdırmazlık oluşturur.

  • Tüpte veya boruda sızıntı, kontaminasyon ve hasarı önleyen güvenli ve sağlam kapatma sağlar.
  • İnşaat, sıhhi tesisat ve imalat sektörlerinde kullanılır.
  • Hassas ve güvenli sızdırmazlık oluşturur.
Malzeme: LDPE, PVC, PE Renk: Natural, Black, White Series Code: SRSTPI, SR1601, SR6461

Cıvata Delikli Flanş Koruyucuları

Flange Protection Discs are easy to fit. The disc has four pre-punched holes, through which cable ties can be easily attached for a secure fit. When needed other fastening products such as retainer plugs, pins and washers can also be applied.

These protective discs provide cost-effective full face protection for a flanges exposed sealing surface. They have a special design with multiple holes to match the flanges bolt hole diameter and bolt circle.

The extensive range covers a variety of sizes and pressure ratings. They includes options that are suitable for DIN flanges DN 10 to DN 600 - Pressure Groups PN 6, 10, 16, 15 and 40, and ANSI flanges 1/2 inch to 32 inches - Pressure Groups 150, 300, 600 and 900 pounds (lb).

Ensure you select an appropriate protector by first measuring both the Outside Diameter and Bolt Circle Diameter of your flange.Flanş Koruma Diskleri kolay geçer. Kablo bağlarıyla oturtulur. İhtiyaç olduğunda tespit tapaları, pimler ve pullar gibi diğer tespit ürünleriyle de kullanılabilir.

  • Koruyucu diskler, flanşın açıktaki conta yüzeyine uygun maliyetli tam yüzey koruması sağlar.
  • Birden fazla delikli özel tasarımı, flanş cıvata deliği çapına ve cıvata halkasına uyar.
  • Options suitable for DIN flanges DN 10 to DN 600.
Malzeme: PP Renk: Black Series Code: SR1172

Cıvata Koruma Kapakları

Cıvata Koruma Kapakları, cıvata başlarını ve somunları hava koşullarına karşı korur. Cıvata başları, vida başları ve somunlar için idealdir. Zarif bir görünüm oluşturur ve dış mekan uygulamaları için harika bir seçimdir.

Bu ürün grubu birçok uygulamaya uyan pek çok farklı boyutta sunulur. Bu kapaklar Emperyal UNF, Metrik ISO 4017 veya DIN 933 standart cıvatalara uyar.

Çeşitli renklerde mevcuttur.

  • Ek yeri bağlantı parçalarını kurcalamaya ve hava koşullarına karşı korur.
  • Uygulamanıza zarif bir görünüm katar.
  • Dış mekan uygulamaları için harika bir seçim.
Malzeme: LDPE Renk: Black, Green, Brown, Grey, White Series Code: SR1802, SRF0074

DKO Yandan Açılır Tapa

These DKO Side Release Plugs protect DKO-compression fittings (24 nipples with O-Ring) during transit, storage, and processing from damage and contaminants. These plugs' sturdy structure ensures dependable performance even in harsh environments. The leak-proof seal and secure connection prevent fluid leakage or loss, reducing the danger of equipment damage, productivity loss, or safety issues.

The flexible end fits snugly into the DKO swivel nut, and the side pull tab allows easy removal. Commonly used to meet the needs of industries such as automotive, manufacturing, and machinery.

  • Material: LDPE
  • Colour: Red, Yellow


Seri Kodu: SR1121

Dekoratif Vida Kapakları

These Decorative Screw Covers are designed to conceal exposed screw heads and provide a more decorative and polished look. They are easy to install with adhesive backing and snap firmly over the screw head, providing a secure and long-lasting fit.

This group has a wide range of colours, up to 16 for furniture finishing. Used in applications like furniture, cabinets, office decor and even automotive decor.

  • Material: ABS
  • Colour: Aluminium, Wenge, Dark Oak, Pine, Walnut, Mahogany, Ash, Beech, Cherry, Grey, Black, Cream, Ivory, Light Oak, Grid, White


Seri Kodu: SR1600

Dikdörtgen Eklenti ve Kızaklar

Dikdörtgen Eklentiler ve Kızaklar, sık kullanılan boyut ve ölçülerdeki dikdörtgen tüpler için idealdir. Tüpün ucuna geçirildiğinde düzgün ve tertipli bir uygulama görünümü verir.

Yivli model, kolay geçirilip tam oturur. Bu eklentiler yüzeyleri korur, toz ve diğer kirleticilerin boru ve tüpün iç kısımlarına girmesini önler.

Genellikle mobilya ve endüstriyel ekipman uygulamalarında kullanılır. Çok çeşitli malzeme, kaplama ve renklerin sunduğu seçeneklerle uygulamanızda son derece estetik bir görünüm ve olağanüstü uyum sağlar. Kapsamlı ürün grubumuz, farklı boyut ve renk seçenekleriyle mevcuttur.

  • Sık kullanılan boyut ve ölçülerdeki dikdörtgen tüp ve borular için idealdir.
  • Düzgün ve tertipli bir görünüm verir.
  • Yüzeyleri korur, toz ve diğer kirleticilerin girmesini önler.
Malzeme: ABS, LDPE, PE, PE-HD Renk: Black, White, Grey, Silver, Brown, Blue, Green, Red, Yellow Series Code: SRANR, SR1550, SR1570

Dikdörtgen Eklentiler için Yatay Eklentiler

Tube Inserts are available with different features. Inserted to the end of tubes; they are ideal for the attachment of levelling feet or castors.

This range of Horizontal Inserts are designed to insert into rectangular tubes, and provide a neat and tidy finish to the application.

Customers can choose from four options that allow for a variety of joining configurations. These include;

Type 1 has 1 level and 2 directions
Type 2 has 1 level, 2 directions and top thread
Type 3 has 1 level, 2 directions and bottom thread
Type 4 has 1 level, 2 directions and 2 threads

  • Material: Nylon
  • Colour: Black


Seri Kodu: SR1421

Düz Maskeleme Kapak ve Tapaları

Straight Caps are an ideal solution for protecting and masking parts undergoing a variety of masking processes, including; painting, plating, powder coating, anodising, sand blasting, abrasive chemical processing, and processes that expose parts to high temperatures. They are highly versatile and can also be used as a plug to mask threaded or non-threaded holes.

These Masking Caps and Plugs can be used to protect studs, pins, tube ends and other applications that require protection. They are available in a choice of materials with a wide range of colour options to suit your project requirements.

  • Materials: Ethylene Propylene Diene Monomer (EPDM) and Silicone Rubber
  • Colours: Black, Blue, Green, Grey, Natural, Orange, Pink, Purple and Yellow


Seri Kodu: SR1052, SR1095

Düz Maskeleme Tüpleri

High Temperature Tubing is an excellent masking solution to fit over longer parts, where standard caps are too short. The tubing can be used with a cap, if required. These caps be be applied to long studs and pins.

Supplied on a roll; the tubing can be cut to the required length. By cutting long also creates an easy pull tab, for swift removal. It can be masked off thru-hole by utilising the outside diameter of the tube and pulling it through.

The tubing is flexible and conforms to irregularities. It will not melt or harden and can be reused - making it an economical product.

Popular applications include; powder coating, e-coating, plating and anodising.

  • Materials: Ethylene Propylene Diene Monomer (EPDM) and Silicone Rubber (55 Shore A Hardness)
  • Colours: Black, Natural and Red


Seri Kodu: SRF0064, SR1088, SRF0065

Ek Yeri Tutucuları

Fiber Ek Yeri Tutucuları Naylon veya Polipropilen (PP) ile mamuldür. Farklı yuva ve montaj yöntemi ayarlarıyla mevcuttur ve 24 ek yeri tutabilir. UL94-V0 ve UL94-V2 standardı seçenekleri mevcuttur. Renk seçenekleri; Siyah, Mavi, Yeşil, Doğal, Kırmızı ve Sarı.

Elastomer Kordon

A lanyard designed to connect and secure two separate components. It features a securing loop on one end and a mounting hole on the other, which provides a secure fix to connecting objects.

The lanyard can accommodate a wide range of applications, including cables, dust caps, enclosures and lids. Double fixing slots on the securing loop help reduce the risk of failure for heavy duty applications. When using for heavy duty applications; simply secure the loop through both fixing slots for safe mounting.

The material is highly flexible and can stretch up to three times its nominal length.

  • Material: Ethylene Propylene Diene Monomer (EPDM)
  • Colour: Black


Seri Kodu: SR2000

Esnek Boru Kapakları

Rotational Moulded Cap protects threaded pipe ends. Due to its softer material it allows for easier fitting on pipes. These caps have outstanding toughness and are puncture resistant with good flexibility which makes assembly or removal easier.

They are used to fit different pipe and tubing configurations, and they can be used in applications such as automotive, HVAC, construction, and industrial equipment. These caps provide protection from dust, dirt, and moisture.

  • Material: PE, LDPE
  • Colour: Yellow, White, Black


Seri Kodu: SR1388

Esnek Uç Kapakları - Asit Direnci

Elastik malzemeden mamul Esnek Uç Kapakları geniş çaplara esneyerek sıkı oturur. Dişlere ve dişsiz uçlara koruma sağlar.

Kapaktaki asma kulakçığı sayesinde askılı çengellerle kullanılabilir. Düşük sıcaklıklı maskeleme uygulamaları için ideal çözümdür.

Kapaklar asitlere dirençli malzemelerden yapılmıştır.

  • Esneyerek daha geniş çaplara sıkıca takılabilir.
  • Dişler ve dişsiz uçlar için koruma sağlar.
  • Askılı çengellerle kullanılan asma kulakçığı içerir.
Malzeme: TPERenk: BlackMalzeme Tutuşabilirlik Standardı: Series Code: SR1021

Esnek Uç Kapakları - Standart

Our range of Flexible End Caps come in a variety of sizes that are suitable for Metric, BSP and UNF threads. These Flexicaps are durable making them an ideal choice for a multitude of uses.

The attractive vinyl appearance makes them a great choice for finished products. Thanks to their versatility they have a broad range of uses that include; thread protection, dust and moisture control, pipe and stud end colour coding and masking during paint and plating operation.

The flexible PVC (90 Shore) material can withstand high operating temperatures and can be stretched up to 15 percent larger than then manufactured diameter. The specially formulated PVC is unaffected by weather, oxidation, oils and moisture.The caps are extremely pliant and provide excellent chemical resistance. They can also be glued to other PVC items.

They are an economical solution for one-time uses.

  • Material: Polyvinyl Chloride (PVC)
  • Colour: Yellow
  • Finish: Gloss


Series Code: SR1044

  • / 6