Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Locking Keyless Kilit Pulları

 (32 Ürün grupları)

Liste Kılavuz

Baskılı Ayarlanabilir T-Kulp

Adjustable T Handle Compression Latches that are provided with up to 6mm of pre-set compression. Ideal for use with cabinets that require better sealing under vibration conditions.

The latches are hand operated, have locking (CH 751 stainless steel shutter) and non-locking (no cylinder) options. Two keys are supplied with every lock. The latches are also supplied with a rubber sealing gasket. Cams are sold separately.

The adjustable latches have a quarter-turn cam operation and a wide grip range with an adjustable nut.

  • Material: Die Cast Zinc Alloy
  • Finish Options: Chrome Plated and Black Powder Coated

Baskılı Sürgüler - Ayarlanabilir

Compression Latches that feature a wide grip range with adjustable screw. The latch provides good compression and is available in a choice of pre-set compression options that include; 4mm and 6mm for improved noise isolation.

The latch has noise dampening properties and offers better sealing under vibration and shock conditions. The latch is rated per DIN-EN 61373.

The range features latches with a quarter turn cam operation and a choice of locking and non-locking options. Cams and driver keys are sold separately.

  • Materials: Die Cast Zinc Alloy and Stainless Steel
  • Finish Options: Chrome Plated, Powder Coating, Matt and Stainless Steel
  • Left Hand and Right Hand mounting


Series Code :SR5547

Seri Kodu: SR5547

Baskılı Sürgüler - Ayarlanabilir/Kelebek Tutamaklı

Compression Latches with a Wing Knob design are ideal for applications that require better sealing under vibration conditions. They are commonly used for cabinets and access panels in manufacturing environments.

Our range features adjustable and fixed latches that are locking or non-locking. Where the latch is locking, two keys are supplied with every lock. The adjustable latches have a quarter turn cam operation. Cams are sold separately.

These latches can be used for both left-hand and right-hand applications. Features 6mm of pre-set compression for improved noise isolation.

  • Material: Die Cast Zinc Alloy with Rubber gasket
  • Finish: Black Powder Coated
  • DIN-EN 1774 Rated
  • RoHS Compliant
  • IP65 Standard

Baskılı Sürgüler - Kelebek Topuz

Compression Latch with a Wing Knob is an ideal choice when better sealing is required under vibration conditions. A popular choice for cabinets, access panels and other access hardware applications.

This compression latch range has a fixed design that are available in locking and non-locking options. Locking options are supplied with two keys. All latches are provided with 6mm of pre-set compression to increase noise isolation.

The latches require the use of standard cams without stoppers, which are sold separately.

  • Material: Die Cast Zinc Alloy
  • Finishes: Chrome Plated and Black Powder Coating

Baskılı Sürgüler - T-Kulplu

Compression Latch with a T Handle are hand-operated and have a fixed design. They are used in a range of access hardware applications and are a great choice for cabinets and access panels.

Our range is available with locking and non-locking options. All locking options are supplied with two keys. All latches are supplied with rubber sealing gasket and 6mm of pre-set compression to increase noise isolation.

  • Material: Die Cast Zinc Alloy
  • Finish Options: Chrome Plated and Black Powder Coating

Dişli Kilit Pulları - Harici

External Tooth Lock Washers have been developed for locking screws, bolts and nuts in place, and offer ideal prevention for the loosening of PCB spacers caused by vibrations.The Tooth Lock Washer, also known as an Electrical Contact Washer, has tooth-like serrations on the external diameter that help the toothed washer prevent bolted joints from loosening, through the use of friction.

Our stainless steel toothed washers offer good corrosion and wear resistance. The zinc plated external tooth washer option, is ideal for applications where a high mechanical strength is needed. The lower material cost makes it an alternative to brass, when conductivity is not a critical issue.

Material: Stainless Steel, 304 Stainless Steel, SteelColour: Natural, WhiteDIN 85

Düz Sıkıştırmalı Kollu Sürgüler

Flush Compression Lever Latch with an offset trigger design. Provides good gasket compression and is easy to use. Suitable for left and right hand applications to secure doors, cabinets, or panels.

Suitable for a panel thickness of less than, and including, 2mm. It is available in a selection of adjustable grip range: 0-24mm, 24-46mm, 36-48mm, and 51-63mm.

These Latches come as either keyed alike (5333), keyed different or with no lock and supplied with 2 keys per lock.

  • Colour:Black


Series Code :SR5090

Seri Kodu: SR5090

Kablo Kelepçeleri - Kancalı Taban - Menteşe Kilitli Üst Parça

Mafsallı Kilitleme Kelepçesi, oluklu ve bükümlü tüpleri ve diğer demetleri güvenle yerinde tutar.

Kelepçe çapı boyunca uzanan dahili yiv, sıkı kavrama sağlar. Bu yivli tasarım, çok çeşitli pano kalınlıklarına uyar ve birçok farklı malzemeyle kullanılabilir. Konturlu geniş tabanı sayesinde her yönden dengeli bir montaj sağlar.

Kelepçenin üst kısmındaki mafsal mekanizması çıkarılabildiğinden tüpler, teller ve kablolar kelepçeye kolayca takılıp sökülebilir. Böylece, rahat bakım ve demet yönlendirme sağlar.

Bu kelepçeler korozyona, titreşime ve aşınmaya dayanıklıdır.

  • Malzeme: Nylon 6/6
  • Renkler: Siyah ve Doğal
  • UL94 V2 alev geciktirici standardı.

Kablo Kelepçeleri - Menteşeli Kilitleme

Mafsallı kilitli üst parça içeren Kablo Kelepçeleri, kabloları emniyetli bir şekilde denetlemek ve monte etmek için idealdir.

Kurulum Talimatları;
Kablolar kelepçenin ortasına yerleştirilip mafsallı üst parça kabloların üzerine getirilir. Ardından, kelepçe ayakları iki pano deliğine geçirilir. Kendinden kılavuzlu iki vidayla üst kısım sabitlenir. Vidalar geçirildiğinde kelepçe ayakları genişleyip kelepçeyi yerine oturtur. Somun gerektirmediğinden panonun alt kısmına erişime gerek kalmaz.

Ayarlanabilir mafsallı üst parça, vidalar sökülerek kolayca açılabilir. Böylece, kablo demetleri için zahmetsiz bakım, çıkarma ve yeniden yönlendirme sağlanır.

  • Malzeme: Nylon 6/6
  • Renkler: Siyah ve Doğal
  • UL94 V0 ve UL94 V2 alev geciktirici standartları

Kablo Kelepçeleri - Takmalı, Ayarlı

Cırt cırtlı klips demeti sağlam kavrar. Çok kapsamlı bir çap aralığına göre ayarlanabilir. Demeti içine kitler, yönlendirme değişikliklerinde açılabilir. Yüksek titreşimli uygulamalar için elverişlidir. Klips kapandıktan sonra kulakçık bırakılana kadar açılmaz. UL94 V-2 veya UL94 V-0 malzemeden mamuldür

Kaldır ve Çevir Tipi Baskılı Sürgü

Lift and Turn Compression Lock is ideal for cabinets that require better sealing under vibration condition. The locks provides 5 mm of compression to increase noise isolation. The Cut out for this range is 16.5x13.7 mm.

Series Code :SR6483

Seri Kodu: SR6483

Kalın Kapılar için Çeyrek Tur Sürgüler - Kelebek Topuz

Quarter Turn Latches with Wing Knobs are available with an extra long housing. These are ideal for sound-proof or isolated doors and are supplied with a rubber gasket for additional sealing properties. They are available in both Chrome Plated and Black Coated Die-cast Zinc and in an array of grip ranges

Series Code :SR5523

Seri Kodu: SR5523

Kilitli Kablo Kelepçesi

Kilitli Tel Kelepçeleri, telleri hızlı ve kolay bir şekilde bir arada toplayıp derli toplu tutmak için farklı montaj yöntemleri sunar.

Üst kilit giriş sistemi kabloların sabitlenmesini ve hassas bileşenlerden uzak olmasını sağlar. Kablolar gerektiğinde kolayca çıkartılabilir. Tel kelepçesi parmak ucuyla bastırılarak kolayca takılabilir ve çıkartılabilir.

Bu tel kelepçelerinin yapıldığı malzeme iyi oranda sabit sıcaklık, güç ve mekanik direnç de sağlar.

  • Malzeme: Poliamid 6/6 (PA veya Naylon 6/6)
  • Renk: Doğal
  • UL94-V0 ve UL94-V2 yangın standardı seçenekleri mevcuttur.
  • Sıcaklık Aralığı: -40C ila 85C

Kilitli Çekme Mandalı

The Padle Latch range is a heavy duty push to close lock that is best suited for large cabinets . The locks can be opened from the inside by moving the cam.The slam shut operation requires a locking device to order under part number 016A71E. A choice of materials, keyed alike and key to differ and IP54 rating provide a solution for application environment and additional security.

Series Code :SR5538

Seri Kodu: SR5538

Kulplu Milli Silindirli Kilitler - Mini Kelebek Kilit

Mini Cam Latches are Wing Knob designed and secure access to your panels and doors with a rotating cam (pawl) that is secured by engaging the frame or keeper on the back side.

The cam latch provides easy fixing and has a clip assembly.

  • Colour: Black, , Chrome, Natural, Silver


Series Code :SR5529

Seri Kodu: SR5529

Kulplu Silindirli Kilitler - T Kollu

Handle Turn Cam Latches feature an T-shaped handle. They are commonly used cabinet and furniture applications.

The cam latches compression allows for a more secure seal where IP/NEMA performance is required. This also allows for improved insulation against noise and vibration conditions.

With locking and non-locking options to choose, you are sure to find a solution for your application.

  • Lock Type options; Keyed Alike, Keyed to Differ, Keyed CH751, Keyed J327 and Keyless
  • Several mounting orientations; Left-hand, Right-hand and Universal
  • Screw mount design


Series Code :SR5518

Seri Kodu: SR5518

Menteşeli Kilitli Kablo Kelepçeleri

Menteşeli Tel Kelepçeleri, telleri hızlı ve kolay bir şekilde bir arada toplayıp tutmak için farklı montaj yöntemleri sunar.

Menteşeli Üst kilit giriş sistemi kabloların sabitlenmesini ve hassas bileşenlerden uzak olmasını sağlar. Kablolar gerektiğinde kolayca çıkartılabilir. Tel kelepçesi parmak ucuyla bastırılarak kolayca takılabilir ve çıkartılabilir.

Bu tel kelepçelerinin yapıldığı malzeme iyi oranda sabit sıcaklık, güç ve mekanik direnç de sağlar.

  • Malzeme: Poliamid 6/6 (PA veya Naylon 6/6)
  • Renk: Doğal
  • UL94-V0 ve UL94-V2 yangın standardı seçenekleri mevcuttur.
  • Sıcaklık Aralığı: -40C ila 85C

Mini Tel Kelepçeleri

Mini Wire Saddles are primarily used to gather and route cables for electronic applications. The wire saddle keeps components tidy and removes clutter. They also help ensure cables are easy to access for further assembly or repair.

Our range features wire saddles with locking and non-locking tops, options with an adhesive base, as well as side entry , blind hole and stand-off wire saddles. Mounting options include push-in and screw-on.

The reduced size of these wire saddles makes these useful for applications where space is limited.

  • Material: Polyamide 6/6 (PA)
  • Colour: Natural
  • UL94 V0 and UL94 V2 Flame Rated options


Series Code :SR2104

Seri Kodu: SR2104

Mobilya Kilitleri -Ağır Hizmet Tipi Dolap Kilitleri

These Furniture Locks are used to secure metal cabinets; however, they were initially developed for Fire Hose Cabinets. These locks are intended to be placed flush with the application's surface, resulting in a smooth and seamless look.

It offers security to protect valuable items and are durable. The flush mount design prevents the locks from protruding from the application surface, preserving the piece's aesthetic integrity.

It is easy to install and can be adapted to existing cabinets, making it a convenient and effective way to secure doors and drawers. They are typically found in metal cabinets, medical furniture, and data cabinets that require a clean and discrete locking mechanism.

  • It is placed flush with the furniture's surface, resulting in a smooth and seamless look.
  • It is easy to install and can be adapted to existing furniture.
  • It offers security and prevents unauthorised access to furniture contents.
Malzeme: Die Cast Zinc Alloy Renk: Natural, Series Code:

Plastik Çeyrek Tur Yaylı Kilitler

Plastic Locks with Finger Grips allow the user to pull the door open with ease. The driver of this range is a 5mm Double Bit with a lock nut.

Sabit Sıkıştırmalı Silindirli Kilit

Fixed Compression Cam Latches are a versatile, low-profile round design. Ideal for holding doors and panels shut while eliminating noises from vibration and panel movement.

The added compression allows for secure closure when IP/NEMA performance is required. It has been tested according to the DIN for vibration and shock. When the key is turned 180 degrees the cam moves to the fixing position.

It works in temperatures from -50 to +80 C.

  • Material: Die Cast Zinc Alloy, Zinc Alloy, Zamak, and Stainless Steel
  • Colour: Black, Natural, Silver


Series Code :SR5551

Seri Kodu: SR5551

Yapışkan Montajlı Kilitli D-Kelepçe

Yapışkan tabanıyla hızla ve kolayca monte edilir. Kelepçe uçları kabloları yerine tespit etmek için kapağın altına bastırılır. Çeşitli demet çaplarına uygun iki farklı ebadı mevcuttur. Akrilik yapıştırıcılı, UL94 V-0 sınıfı gri PVC. Ürünün yapışkan kısmı, açılmamış orijinal ambalajında saklanıp oda sıcaklığında ve güneş ışığından uzakta saklandığında, teslim tarihinden itibaren yaklaşık bir yıl raf ömrüne sahiptir.

Yapışkan Montajlı Kilitli Kablo Kelepçe

Yapışkanla kolayca takılır. Boydan boya delik gerektirmez. Kilitleme düzeneği kabloyu yerinde tutar ve gerektiğinde açılabilir. Farklı stiller, renkler ve malzemeler mevcuttur. Ürünün yapışkan kısmı, açılmamış orijinal ambalajında saklanıp oda sıcaklığında ve güneş ışığından uzakta saklandığında, teslim tarihinden itibaren yaklaşık bir yıl raf ömrüne sahiptir.

Yapışkanlı Kablo Kelepçesi

Adhesive Cable Clamps have a ratcheting feature that holds and locks bundles securely. Ideal for holding and routing cables, wires and cords.

The clamps in this range are adjustable and can be reopened once the tab is released. This function allows for routing changes. The range also includes options with a side lock on the top of the clamp that prevents the clip from sliding open.

This range of cable clamps come equipped with a self-adhesive strip, for convenient and easy securing of your cable bundles.

  • Material: Nylon 6/6
  • Colour: Black and Natural
  • UL94 V0 and UL94 V2 flame rated options

The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Series Code :SR2068

Seri Kodu: SR2068

Çekme Mandalı Kilit Dilli

This Cam Striking Plate is required in conjunction with the Locking Paddle Latch that is slam shut operated. It is made of Steel and is Zinc Plated finished.

  • / 2