Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Plastik Storage & Transit Protection

 (26 Ürün grupları)

Liste Kılavuz

Altıgen Kapaklar

Our range of Hexagonal Caps have a rigid design that allows for easy fitting and removal. Available in all common hydraulic coupling sizes.

The caps have a hexagonal shape, which makes them ideal for the protection of hexagonal connections and assemblies. However, the caps versatility means they are also suitable for the protection of round components. This makes them a flexible and economical choice for a range of projects.

  • Material: Low-Density Polyethylene (LDPE)
  • Colour: Natural


Seri Kodu: SR1127

Boru Takozları

Pipe Chocks are typically used to secure pipes during transportation, and stacking when in storage. Easy secured with nails, which are provided for added convenience.

Made from durable Low-Density Polyethylene (LDPE) that is resilient to environmental conditions.

  • Material: LDPE
  • Colour: Orange


Seri Kodu: SR1178

Boru Ucu Kapakları

Tube End Caps offer ideal protection for threaded or non-threaded tubing, pipes and rods. Standard, short and long caps are available. The short versions are for general purpose closure and the long versions have an extra depth and feathered edge that ensure a tight fit.

The design of these longer caps helps to prevent accidental displacement. Tube End Caps serve the same purpose as Heat Shrink End Caps, but do not shrink when heated during the application process. They are UV and weather resistant, making them ideal outdoor applications.

  • Material: Polyvinyl Chloride (PVC), Low density polyethylene (LDPE)
  • Colour: Red


Seri Kodu: SR1610, SR1620

Cıvata Mühürleri

A high security Bolt Seal that is ideal for use for the securing import and export goods both domestically, and internationally. Applications include; shipping containers, cargo containers, trucks, trailer vehicle doors and rail freights.

These bolt seals features an 18mm insert and pin head that keeps the seal engaged on the applications latch when the plastic cover is intentionally or accidentally removed. It has limited 180 degree rotation when engaged. These seals prevent high-speed spinning attacks on the barrel. The bolt seal also features a label attachment.

The range includes different options, including pins that are either coated or uncoated. The coated pin has an additional layer of paint that gives it an extra layer of protection from chips and damage.The bolt seal barrel is made from high-quality ABS material, which benefits from impact resistance and also indicates evidence of tampering.

ISO 17712:2013 (coated pin option only) and C-TPAT compliant.

To Install;
1. Place pin into barrel
2. Press down on seal
3. Use bolt cutters to remove (sold separately).

  • Material: Acrylonitrile Butadiene Styrene (ABS) Barrel and Steel Pin
  • Colours: Blue, Green, Orange, Red and White


Seri Kodu: SRH0019, SRH0018, SREinLock

Emniyet Mühürleri

Our Security Seals provide a tamper evident seal for plastic containers, while also adding a level of security protection against theft and contamination.

Ideal for use on storage and shopping containers. This range of seals is available in a selection of sizes and a choice of styles, including; cable lock, EZE seal, smooth grip and metal lock.

  • Materials: Acrylonitrile Butadiene Styrene (ABS), Aluminium, Polypropylene (PP) and Steel
  • Colours: Blue, Green, Natural, Orange, Red, White and Yellow



Seri Kodu: SRArrowLock, SR1153, SR1152, SR1151, SRZipLock, SRSphereLock, SRLuggagelock

Kablo Mühürleri - Metal Gövde

Our Metal Cable Seals can be used to secure goods for long time periods and are used worldwide to secure goods during import and export. Typical applications include, shipping containers, cargo containers, rail freights, plastic distribution boxes, petrochemical valves, trucks and trailers.

The steel cable can only be removed using a tool (sold separately). The non-preformed cable unravels when cut to prevent tampering. These seals prevent tampering by cable cutting and reusing of the seal.

Compliant with ISO17712:2023 and C-TPAT with cable diameters of 3.5. and above.

To Install;
1. Loop the cable through the item to be sealed
2. Insert the cable through the locking chamber
3. Pull the cable all the way through the body, until the item is tightly sealed. - then pull at the body to ensure the seal is locked
4. Remove seal with the appropriate cable cutters (sold separately).

  • Material: Aluminium body with Galvanised Steel cable
  • Colours: Black, Blue, Bronze and Red


Seri Kodu: SRH0017, SRAluLock

Kenar Koruyucu

These Edge Protectors are used to protect plastic strapping and exposed corners. It improves stacking strength stabilises, and supports objects during travel, handling, and storage. They also serve as a buffer, absorbing shocks and spreading force uniformly along their length.

It is simple to install and remove without the usage of tools. Commonly used in industrial, commercial, and electronic settings.

  • Material: PP, LDPE, PVC, EPDM;PVC, HDPE
  • Colour: Black, Natural, White, Grey, Blue


Seri Kodu: SR1042, SR1177, SR5558

Kenar Şeridi

Edging Strips create a border or edge around a surface and protect and boost the safety of sharp or delicate edges and corners. These strips have an uneven design that can fit any shape, including irregular ones.

They protect sensitive edges from wear and tear while absorbing impact and preventing direct contact between the surface and potential risks. Its installation is usually simple and may be completed with little effort and without additional tools. Commonly used in industrial, commercial, furniture, and automotive applications.Please note that there is no steel insert inside them.

  • Material: LDPE, PVC
  • Colour: Black


Seri Kodu: SR1050

Konik Kapak ve Tapalar - Ağır Hizmet

Tapered Caps & Plugs protect threaded and non-threaded pipes, ports, and access points from damage, dust and debris during storage and shipping. They have a heavy duty wall and a tapered sealing ring for maximum protection.

Heavy duty tapered caps and plugs are designed to provide extra protection and durability where standard caps and plugs would not suffice. It provides a secure seal by push fit, excellent durability, and resistance to impact and abrasion. Used for applications in machinery, automotive, and industrial.

  • Material: LDPE
  • Colour: White, Red


Seri Kodu: SR1003

Konik Kapak ve Tapalar - Geniş Flanş

Geniş Flanşlı Konik Kapaklar ve Tapalar, rulman yüzenin etrafında ekstra koruma sağlar. Daha geniş flanş tasarımı, parçaların kazayla eşleşen parçaya düşmesini önler. Tapa veya kapak olarak kullanılmak üzere tasarlanmıştır. Konik profili sayesinde parçanın birçok farklı iç çapı veya farklı dış çapları tapalamasını sağlar.

Çift işlevli parçalar, genellikle depolama ve nakliye sırasında hasara, kire, neme ve diğer aşındırıcılara karşı koruma amaçlı kullanılır.

Basit sıkı geçme tasarımıyla kolayca takılıp çıkarılır.

  • Tapanın kazayla temas parçasına itilmesini önler.
  • Dişli ve dişsiz boruları, girişleri ve erişim noktalarını hasara, kire, neme, döküntülere ve aşınmaya karşı korur.
  • Hidrolik sistemler, otomotive parçaları, kimya ve tıp sektöründe kullanıma uygundur.
Malzeme: LDPE Renk: Yellow, Red, Blue Seri Kodu: SRF0030, SR1001, SR1115

Konik Kapaklar ve Tapalar - Standart

Standart Konik Kapaklar ve Tapalar, kapak veya tapa olarak kullanılmak üzere tasarlanmış çok yönlü parçalardır. Konik profili sayesinde parçanın birçok farklı iç çapı veya farklı dış çapları tapalamasını sağlar.

Çift işlevli tapalar veya kapaklar genellikle depolama ve taşıma sırasında hasara, kire, neme ve diğer aşındırıcılara karşı koruma amaçlı kullanılır.

Basit sıkı geçme tasarıma sahip çift işlevli parçalar kolayca takılıp çıkarılır. Kapsamlı ürün grubunda, 2,9 mm ila 345 mm arasında çok çeşitli boyutlar sunulur.

  • Tapa tasarımı birçok iç ve dış çapa uygundur.
  • Dişli ve dişsiz boruları, girişleri ve erişim noktalarını hasara, kire, neme, döküntülere ve aşınmaya karşı korur.
  • Hidrolik sistemler, otomotive parçaları ve tıp sektöründe kullanıma uygundur.
Malzeme: LDPE Renk: Red, Blue, Black, Clear, Yellow Seri Kodu: SR1000, SR1111, SRF0020

Kumlama Tapası

These Blasting Plugs are intended to mask blasting and wet paint applications. The inside pipe surface remains clean and is shielded from steel grit damage and impact.

When painting, it provides minimal shadowing and can endure high pressures, making it highly durable.

It incorporates a screwdriver slot for easy mounting and disassembly. It is resistant to temperatures ranging from -30C to +50C. It is commonly used in mechanical, construction, oil and gas, medicinal, and painting applications.

  • It has a slot for screwdrives with a M16X12 thread size.
  • Can endure hig pressures, and is durable.
  • Resistant to temperatures ranging from -30C to +50C.
Malzeme: LDPE Renk: Red Seri Kodu: SRF0013

Köşe Koruyucuları

Corner Protectors are used to cover sharp or delicate corners against damage during transit and storage. Their capacity to withstand regular wear and tear gives them remarkable durability and reliability. Whilst their design ensures a snug and secure fit that is simple to install and remove by pushing it. Commonly used in industrial, commercial, and residential settings.

These protectors are offered in standard, open, expandable, heavy duty, and three way corner styles.

  • Material: LDPE, PP
  • Colour: Black, White, Natural


Seri Kodu: SR1041

Manşon Tapaları

Collar plugs feature a self tapping design which makes them easy to install. Very durable due to their thick wall, they are difficult to dislodge and offer a secure connection.

Designed to protect your equipment from dust, debris and other external elements. Ideal for sandblasting and other applications in the construction and automotive industries.

  • Material: LDPE
  • Colour: Orange


Seri Kodu: SR1160

Menteşeli Yatak Koruma Tapaları - Yivli Açık

This Protection Plug provides robust protection. It helps prevent dirt and dampness from entering hinge-bearings and swivel joints.

The profile has an open centre that provides the opportunity to suspend the part during storage and painting.

  • Provided in an Opened format
  • Material: Polypropylene (PP)
  • Colour: Grey
  • Temperature: Minimum -10 up to Maximum +110 Degrees Celsius


Seri Kodu: SRF0016

Menteşeli Yatak Koruma Tapası - Açık

This Protection Plug provides robust protection. It helps prevent dirt and dampness from entering hinge-bearings and swivel joints.

The profile has an open centre that provides the opportunity to suspend the part during storage and painting.

  • Provided in an Opened format
  • Material: Low-Density Polyethylene (LDPE)
  • Colour: Yellow
  • Temperature: Minimum -30 up to Maximum +50 Degrees Celsius


Seri Kodu: SRF0008

Menteşeli Yatak Koruma Tapası - Kapalı

This Protection Plug provides robust protection. It helps prevent dirt and dampness from entering hinge-bearings and swivel joints.

  • Provided in a Closed format
  • Material: Polypropylene (PP)
  • Colour: Grey
  • Temperature: Minimum -10 up to Maximum +110 Degrees Celsius


Seri Kodu: SRF0007

Ortadan Çekmeli Tapalar

Ortadan Çekmeli Tapalar, dişli ve dişsiz delikleri kolayca tapalar. Konik tasarımı sayesinde çeşitli iç çapları tapalamak için kullanılabilir. Sıkı ve güvenli oturarak açık boruya veya deliğe yabancı maddelerin girmesini önler ve hem dahili parçaları korur hem de üstün performans sağlar.

Dahili orta kulak parçası, yukarı doğru çekerek kolayca takıp çıkarmak için tasarlanmıştır. Depolama ve nakliye sırasında hasar, kir, nem ve korozyona karşı korur.

Çeşitli uygulamalarda kullanılır.

  • Konik tasarımı sayesinde birçok iç çapa uygundur.
  • Dahili orta kulak parçası, elle veya bir aletle kolayca takıp çıkarmak için tasarlanmıştır.
  • Makine ekipmanlarındaki elektrik kabloları ve kontrol panelleri gibi çok çeşitli uygulamalarda kullanılır.
Malzeme: LDPE Renk: Yellow, Orange, Red Seri Kodu: SR1174, SR1068

Paralel Koruma Tapaları

Paralel Koruma Tapaları birçok farklı uygulamayı koruma için kullanılan genel amaçlı tapalardır.

Termoplastik elastomer ürün grubu, asit direnci gerektiren uygulamalar için önerilir. PVC ürünleri yırtılmaya karşı son derece dirençli olduğundan dişli uygulamalar için idealdir. Yeşil vinil serisi, yağ ve gres mevcut olan uygulamalarda iyi performans gösterir

Güvenli ve sıkı oturan paralel veya düz cidar tasarımına sahip olup depolama ve nakliye sırasında hasara, korozyona ve neme karşı korur; kirletici, toz ve partikül girişini önler.

  • Paralel tasarım, güvenli ve sıkı oturarak depolama ve nakliye sırasında korozyona karşı korur, kirletici ve partikül girişini önler.
  • Kolayca takılıp çıkarılır ve zarif bir görünüm sunar.
  • Otomotiv, imalat ve ticaret gibi çeşitli alanlarda uygulama için uygundur.
Malzeme: TPR, LDPE, TPE, PVC, Vinyl Renk: Black, Natural, Red, Green Seri Kodu: SR1067, SR1015, SRSTG, SRSTLL, SR1014, SR1013, SRF0000

Sayaç ve Saat Mühürlerimiz

Utility and Metre Seals are specially designed to reveal evidence of tampering or breach for a wide range of metres or objects that require a thin wire seal. This includes water and electricity metres and junction boxes.

The thin metal wire can be passed through small or difficult apertures, to then be pulled tight and clicking the securing housing into place.

Our range is available in several distinctive types where the cut wire length is supplied and included with the purchase of the seal or sold separately to the seal. The type options include; AnchorLock, ClickLock, CrimpLock and TwistLock.

AnchorLock is suitable for a wide range of applications thanks to its flexible wire length (included). It features serial numbers on both the inner and outer parts, for added tamper evident benefits. The PC body is bolstered by a high-impact Polystyrene insert.

ClickLock is moulded in PC with two sets of locking arrows. The sealing mechanism can be viewed and inspected. No pliers are required to engage.

CrimpLock is designed specially for sealing metres and safety boxes, and is sealed with crimping pliers. The continuous roll of wire is available to purchase separately. The steel CrimpLock Wire comes on a 2kg spool and is approximately 260 metres in length.

TwistLock is easily applied for all types of utility metres. It features a one-direction rotatable locking mechanism and the seal handle can be snapped off after application to prevent manipulation. The body is transparent and has an ABS twister.

  • Body Materials: Polycarbonate (PC) and Acrylonitrile Butadiene Styrene Resin (ABS Resin)
  • Colours: Blue, Green, Orange, Red, White and Yellow


Seri Kodu: SRMeterLock, SRH0047, SRH0046, SRH0044, SRH0042, SRCrimpLock

Standart Yuvarlak Uç Kapakları satın alın

Standard Round End Caps are used to securely protect threaded or non-threaded tubing, pipes, and rods during transportation, a paint process or on a finished product. It prevents dirt, debris, dust and other contaminants from damaging the tubes.

These caps are easily applied by pushing onto the application and can be re-used upon removal. They are used for industrial, HVAC, and plumbing applications and can withstand temperatures up to 70C.

  • Material: LDPE
  • Colour: Natural, Red


Seri Kodu: SRF0068

Sıvı Emme Tapaları

These Fluid Absorption Plugs are meant to reduce fluid excess residue by absorbing and holding fluids, preventing leak damage and contamination from entering the application, such as water, oil, substances with intrinsic chemical resistance, and fuel.

They are safer, simpler, and cleaner than traditional plugs since they leave no residue in the thread or hole. They are appropriate for metric and imperial threads and simple boreholes.

Its unique design enables rapid and easy installation and removal, saving money and time. Used in industries such as automotive, chemical, and environmental. They are commonly used in areas where the potential for fluid leaks or spills exists, such as around machinery, storage tanks, or transportation containers.

Seri Kodu: SR1004

Yaylı Tapalar

Yaylı Tapalar, bileşenlere takıp çıkarmayı kolaylaştırmak için tasarlanmıştır. Parçayı kir, toz ve partikül girişine karşı korur.

Kolayca takılıp çıkarılır. Bir kez yerine oturtulduktan sonra tek bir döndürme hareketiyle güvenli ve sıkı bir şekilde yerleşir. Tepedeki merkezi kulak, sıkıştırırken veya çıkarırken sıkı kavrama sağlar.Bu ürünler Metrik, BSP, UNF ve JIC dişli hidrolik bağlantı elemanları için uygundur.

Parçalar çeşitli diş boyutlarına ve stillerine uygundur.

  • Kolayca takılıp çıkarılır. Bir kez yerine oturtulduktan sonra tek bir döndürme hareketiyle güvenli ve sıkı bir şekilde yerleşir.
  • Tepedeki merkezi kulak, sıkıştırırken veya çıkarırken sıkı kavrama sağlar.
  • Metrik, BSP ve UNF dişler için uygundur.
Malzeme: LDPE Renk: Red, Yellow, Blue Seri Kodu: SR1010, SRTFUP, SR1119, SR1008

Yivli Boru Ucu Kapakları

Ribbed Pipe End Caps are ideal for protecting threaded or non-threaded pipes, tubes or rods. In addition it is used to shield or mask areas during the painting process, as well as preventing dirt, dust, or debris from entering.

It is easy to install and remove, and it can withstand a maximum temperature of 79.4C. Designed for plumbing, HVAC, and industrial applications.

  • Material: LDPE
  • Colour: Red, Yellow


Seri Kodu: SR1046

Yuvarlak Uç Kapakları - Standart

Standard Round End Caps are non-threaded and available in a wide range of sizes. They are ideal for protecting threaded or non-threaded tubing, pipes and rods. Standard, short and long caps are available. The short versions are for general purpose closure and the long versions have an extra depth and feathered edge which ensure a tight fit. The design of these longer caps helps to prevent accidental displacement.

  • Material: PE, PP
  • Colour: Yellow, Black, Grey, Natural


Seri Kodu: SR5763

  • / 2