Fir Tree Push-In Rivets, have ribbed shanks that are angled to slide into an assembly with ease, and prevent pull out. The fir tree design ensures fast and easy installation, while securely holding a range of materials, including; wood, metal, foam, rubber and plastics.When the rivets are pushed into a hole, the flexible ribs deflect and then spring back to lock securely in place.
Our comprehensive range includes options made from UL94 V2 rated Nylon 6/6, including Spin Clips that combine the advantages of a push-in fasteners with a screw. Also available are a selection made from UL94 V0 rated Nylon 6/6 that are removable from threaded holes using a Phillips (crossed) head screwdriver. Available in Black and Natural colors.
Our range extends to a selection of Polypropylene (PP) options that are ideal for threaded, non-threaded, drilled or punched holes, and are designed to be non-removable. Available in Black, Natural and Translucent options. The Translucent rivets are a great choice for Point of Purchase displays.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Head Diameter | Compatible Panel Thickness Range | Anchor Length | Compatible Hole Diameter Range | View | |
---|---|---|---|---|---|---|---|
$0.2974 - $0.3131 | Request the lead time here |
0.626 in
15.9 mm
|
0.094 - 0.469 in
2.4 - 11.9 mm
|
0.744 in
18.9 mm
|
0.276 - 0.283 in
7.0 - 7.2 mm
|
||
$0.1242 - $0.1407 | 3000 In stock |
0.701 in
17.8 mm
|
0.106 - 0.299 in
2.7 - 7.6 mm
|
0.437 in
11.1 mm
|
0.252 - 0.250 in
6.4 - 6.4 mm
|
||
468799 | $0.3042 - $0.32 | Request the lead time here |
0.748 in
19.0 mm
|
0.106 - 0.669 in
2.7 - 17.0 mm
|
0.827 in
21.0 mm
|
0.295 in
7.5 mm
|
|
468814 | $0.0978 - $0.1119 | Request the lead time here |
0.63 in
16.0 mm
|
0.047 - 0.236 in
1.2 - 6.0 mm
|
0.433 in
11.0 mm
|
0.197 - 0.197 in
5.0 - 5 mm
|
|
$0.1528 - $0.1749 | 11000 In stock |
0.5 in
12.7 mm
|
0.138 - 0.748 in
3.5 - 19.0 mm
|
0.945 in
24.0 mm
|
0.236 in
6.0 mm
|
||
$0.1181 - $0.1339 | 3000 In stock |
1.181 in
30.0 mm
|
0.079 - 0.984 in
2.0 - 25.0 mm
|
1.37 in
34.8 mm
|
0.276 - 0.276 in
7.0 - 7 mm
|
||
468831 | $0.5495 - $0.5789 | 1000 In stock |
0.835 in
21.2 mm
|
0.059 - 0.787 in
1.5 - 20.0 mm
|
1.11 in
28.2 mm
|
0.394 - 0.394 in
10.0 - 10 mm
|
|
$0.0978 - $0.1119 | Request the lead time here |
0.63 in
16.0 mm
|
0.047 - 0.236 in
1.2 - 6.0 mm
|
0.433 in
11.0 mm
|
0.197 - 0.197 in
5.0 - 5 mm
|
||
$0.1528 - $0.1749 | 6000 In stock |
0.5 in
12.7 mm
|
0.138 - 0.748 in
3.5 - 19.0 mm
|
0.945 in
24.0 mm
|
0.236 in
6.0 mm
|
||
$0.1181 - $0.1339 | Request the lead time here |
1.181 in
30.0 mm
|
0.079 - 0.984 in
2.0 - 25.0 mm
|
1.358 in
34.5 mm
|
0.276 - 0.276 in
7.0 - 7 mm
|
||
460436 | $0.1174 - $0.1374 | Request the lead time here |
0.374 in
9.5 mm
|
0.024 - 0.362 in
0.6 - 9.2 mm
|
0.5 in
12.7 mm
|
0.189 in
4.8 mm
|
|
$0.447 - $0.4684 | 1000 In stock |
0.626 in
15.9 mm
|
0.094 - 0.5 in
2.4 - 12.7 mm
|
0.89 in
22.6 mm
|
0.307 in
7.8 mm
|
||
$0.1171 - $0.1365 | 17000 In stock |
0.358 in
9.1 mm
|
0.028 - 0.197 in
0.7 - 5.0 mm
|
0.374 in
9.5 mm
|
0.138 in
3.5 mm
|
||
$0.2127 - $0.2426 | 1000 In stock |
0.61 in
15.5 mm
|
0.079 - 0.315 in
2.0 - 8.0 mm
|
0.5 in
12.7 mm
|
0.236 in
6.0 mm
|
||
$0.1528 - $0.1749 | Request the lead time here |
0.701 in
17.8 mm
|
0.098 - 0.472 in
2.5 - 12.0 mm
|
0.803 in
20.4 mm
|
0.236 - 0.248 in
6.0 - 6.3 mm
|
||
$0.3243 - $0.3446 | Request the lead time here |
0.5 in
12.7 mm
|
0.13 - 0.5 in
3.3 - 12.7 mm
|
0.661 in
16.8 mm
|
0.315 - 0.315 in
8.0 - 8 mm
|
||
$0.1171 - $0.1365 | 2000 In stock |
0.358 in
9.1 mm
|
0.028 - 0.197 in
0.7 - 5.0 mm
|
0.374 in
9.5 mm
|
0.138 in
3.5 mm
|
||
$0.2127 - $0.2426 | 1982 In stock |
0.61 in
15.5 mm
|
0.079 - 0.315 in
2.0 - 8.0 mm
|
0.5 in
12.7 mm
|
0.236 in
6.0 mm
|
||
$0.1528 - $0.1749 | Request the lead time here |
0.701 in
17.8 mm
|
0.098 - 0.472 in
2.5 - 12.0 mm
|
0.803 in
20.4 mm
|
0.236 - 0.248 in
6.0 - 6.3 mm
|
||
$0.5495 - $0.5789 | Request the lead time here |
0.835 in
21.2 mm
|
0.059 - 0.787 in
1.5 - 20.0 mm
|
1.11 in
28.2 mm
|
0.394 - 0.394 in
10.0 - 10 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.