Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttäniin vastaamme Sinulle kahden arkipäivän kuluessa.
(64 Tuotteet)
Our plastic Key Tags are highly economical. An inlay card, window and metal split ring are all included. These tags assist with good key management and security in retail premises.
Push Button Latches have a push button opening and a slam shut action. They are a single hole installation for added ease and suit various panel thicknesses. This range offer a choice of cut out, material and locking security with key or no key.
Our range of counter plates are ideal for those catches which do not have counterplates supplied as standard or for when extra counter plates are required
These caps shield exposed cross head screws from dust and dirt penetration. They are simple to install by simply tapping them. Can be used for electrical enclosures and switchgear.
Document Holders provide a place to contain documentation that needs to be easily accessible on machinery covers, electrical panels, and similar applications. Holders are supplied with self-adhesive strips and screw mount for quick attachment. They are adaptable to A4 and A5 documents and ensure that they are easy to access yet well-preserved.
Korkean koersitiivivoimansa ansiosta ferriittimagneetit sopivat moniin eri käyttötarkoituksiin. Nämä pyörölevyt on magnetisoitu monella navalla yhdellä puolella. Voidaan käyttää kielikytkimissä, laitteiden, kuten vaippamagneettien, turvajärjestelmien ja audiovisuaalisten järjestelmien, kiinnipitämisessä sekä monissa muissa tarkoituksissa. Valikoima sisältää kaksi eri tyyppiä: yksi standardi levymuoto ja toinen rengasmainen, jossa on 5 mm upporeikä.
HVAC Leaf Hinges are heavy-duty, free-swinging hinges specifically designed for large and flush-fitting doors. They offer exceptional corrosion resistance and long-term durability, even in high-moisture and extreme-temperature environments.
Their simple yet effective design ensures smooth operation, while minimizing wear and tear on connected components.
It is used on access panels, ductwork enclosures and equipment doors, allowing easy opening and closing while maintaining structural integrity.
Jousitettujen salpojen valikoimamme sopii puisiin ja metallisiin käyttökohteisiin. Valikoimaa saa vastakappaleella tai ilman ja pidäkkeellä tai ilman, kun salpa on auki. Ne on helppo asentaa kehykseen ja oveen yhdellä ruuviaukolla.
Sarjanumero: SR5471
These Constant Torque Hinges articulate and hold the panel in position, thus eliminating the need for a gas strut or lid stay. The torque value is fixed to a specific value, requiring no adjustment along it's lifecycle and the range includes hinges made from a variety of materials and different fixed torque values, including detent hinges.
The Locating Plates in this range are used to securely position Cam Locks when there is a potential risk of having some movements due to the nature of the application. This range cover a washer and a plate made of steel.
Koneen tasausjalat ovat edullinen ratkaisu kevyeen käyttöön. Näitä jalkoja voi käyttää toimistohuonekaluissa, hyllyissä, myyntipiste-esittelyissä, kaapeissa ja pienissä koneissa.
Ensiluokkaisia konejalkoja käytetään käyttökohteissa, joissa tarvitaan korkealaatuisia kiinnitysjalkoja, kuten koneet ja elektroniset telineet. Konejalkoja saa joko ruostumattomana teräksenä tai niukkahiilisenä teräksenä. Jalat kiinnitetään joko polyamidi- (PA) tai ruostumattomaan teräspohjaan. Saatavilla myös pulttireikäisinä tai ilman.
Vakiomallisten konejalkojen mallistomme on varustettu sinkityllä teräsnastalla ja polyamidipohjalla. Ne on valmistettu tukemaan koneita, elektronisia telineitä ja kuljetinhihnakohteita. Jaloissa on enintään 20 asteen artikulointi, ja niitä voi ostaa joko pulttirei'illä tai ilman. Liukumattomat tyynyt voidaan ostaa erikseen kohteisiin, joissa tarvitaan parempaa kitkaa.
Sarjanumero: SR1545
Metalliset kulmasaranat kääntyvät 180 astetta. Niitä käytetään teräspaneeleissa suurikokoisissa käyttökohteissa. Valikoima on valmistettu painevaletusta sinkkiseoksesta eri tyyppisillä pinnoitteilla. Paneelit ovat tappijärjestelmällä varustettuja saranoita.
90 asteen ulkonevia kulmasaranoita on saatavana eri muotoisina, jotta oven etäisyys kehyksestä voidaan valita oikeaksi.
Sarjanumero: SR5504
Ulkopuoliset metalliset kulmasaranat sopivat koneen suojiin ja sähköpaneeleihin. Niille on tarjolla eri profiileja ja kokoja, ja ne voidaan asentaa joko tapilla tai ruuveilla.
Erilaisia laitepyörien kiinnikkeitä, kuten laitepyörän kiinnityslevyt, metalli- tai muovipistokkeet, gripneck- tai kierrevarret. Yhteensopiva pohjareikäkiinnityksellä varustettujen pyörien kanssa. Valitse tarvitsemasi pyörän asennusreikien kiinnitystavan ja koon mukaan. Paljon materiaalivaihtoehtoja käyttötarkoitukseesi sopiviksi.
This collection of Leaf Hinges has a leaf-style design that provides a large contact area, for increased stability and load distribution. Unlike typical hinges, a screw and stud fastening system is used to ensure easy and secure installation on doors, panels and enclosures.
The screw offers a secure attachment, while the stud adds reinforcement, making them excellent for applications requiring regular usage and long-term dependability.
Commonly used in heavy-duty doors, machinery enclosures, access panels and automotive assemblies.
Uppokiinnitetyt lehtisaranat ovat litteitä saranoita, joita käytetään laajalti erilaisissa käyttökohteissa. Ne sopivat parhaiten uppoasennettuihin oviin. Pinta-asennetuiksi saranoiksi kutsuttu valikoima tarjoaa erimallisia uppoasennettavia reikiä riippuen käyttökohteen edellyttämän tuen vahvuudesta. Saatavana on erilaisia materiaaleja, jotka sopivat sisällä tai ulkona sijaitsevan käyttökohteen ympäristövaatimuksiin. Saatavilla on myös erilaisia kääntökulmia.
Sarjanumero: SR5506
Säädettävät kallistettavat liu'ut, jotka on valmistettu mustasta polypropyleenistä (PP) ja joissa on kirkas sinakttu teräskuula ja tappi. Nämä kallistettavat liu'ut soveltuvat hyvin kulmiin, ja niitä voidaan säätää epätasaisia lattiapintoja varten.
Sopivat käytettäväksi kierteitettyjen sisäkkeiden kanssa.
Liu'ut säädettävällä, tasaisella alustalla.
Itse kiinnittyvät tyynyt pehmustavat ja suojaavat erilaisia pintoja monissa käyttökohteissa.
Valikoimaan sisältyy mustia tarrakiekkoja, joissa on yhdellä puolella liukumista estävää vaahtomuovia. Saatavilla neljän kappaleen pakkauksissa joko rullalla tai tyynyssä. Nämä monipuoliset kiekot on suunniteltu kiinnittymään moniin pintoihin, kuten aaltopahvi, lastulevy, puu, matalan pintaenergian muovit ja jauhepinnoitteet.
Lisäksi niissä on lipsumista estävät tyynyt, jotka on valmistettu PE-vaahtomuoviteipistä ja joissa on silikonipinnoitteinen paperivuori. Ne sopivat käyttökohteisiin, joiden lämpötila on välillä -29 – 66 C.
Riippulukkovalikoima koostuu vaativan käytön työntämällä suljettavista lukoista, jotka sopivat parhaiten suuriin kaappeihin. Lukot voidaan avata sisäpuolelta liikuttamalla salpaa. Kiinni painamistoiminto edellyttää osanumerolla 016A71E tilattavaa lukkolaitetta. Erilaiset materiaalit, samanlaiset tai erilaiset avaimet ja IP54-luokitus tarjoavat hyvän ratkaisun käyttöympäristölle sekä lisäturvallisuutta.
Sarjanumero: SR5538
Tätä salvan vastalevyä tarvitaan lukittavan riippulukon kanssa, joka painetaan kiinni. Teräksestä valmistetussa vastalevyssä on sinkkipinnoite.
Neljänneskierroslukkovalikoimaan voi hankkia erilaisia lisävarusteita, kuten lukkokahvoja. Ne on valmistettu polyamidista. Ne sopivat kaikkiin lukkoihin, joiden asennusreiän koko on 20.2 x 22.2
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa