Pour les grandes quantités et les produits personnalisés, ajoutez à votre panier et cliquez sur Demander un devis, oucontactez-nouset nous vous répondrons sous 2 jours ouvrés.
(32 Types de produit)
Blanking Plugs protect sheet metal from sharp edges and seal panel cavities to prevent dust and moisture ingress. They provide a clean finish, can resist acids and also dampen vibrations. Available in various materials; TPE withstands temperatures up to 95C, TPR handles -40C to 135C, and PVC endures up to 50C.
High temperature Washer Plugs are designed to mask the surface around a threaded or plain hole, with an integrated washer and plug that function as a single item. Easy to install and remove; they ensure a snug fit and secure seal to prevent leakage or contamination. Capable of withstanding temperatures of up to 250C.
Masking Flangeless Plugs are designed to cover holes without masking the surrounding area, protecting against contaminants. Featuring conical rings and a hollow core, these plugs can mask multiple areas at once.
Masking pull plugs are used to mask threaded and non-threaded holes, offering resistance to chemicals. The pull tab makes them easy to install and remove, ensuring a secure fit that prevents leaks or seepage. The reusable material allows for multiple uses, reducing the need for frequent replacements and helping minimize waste. Cn withstand temperatures of up to 250C.
Les butées à clipser peuvent être utilisées en tant que patins, pare-chocs, fermetures, glissières et butées dans différentes applications. La tige à enfoncer maintient la butée fixement en place afin d'empêcher tout contact avec les surfaces.
Séries: SR5807
Les pieds à butées à clipser peuvent être utilisés en tant que patins, pare-chocs, fermetures, glissières et butées dans différentes applications. La conception à clipser permet de maintenir la butée fixement en place afin d'empêcher tout contact avec les surfaces.
Séries: SR5795
Flanged Caps are designed for easy assembly and removal, either with automated equipment or by hand. Typically used to protect metric or imperial threads, with or without O-Rings. The larger flange allows for faster application and removal when using it by hand.
For the purpose of quality control; the natural coloured caps allow you to see through the cap and check whether the O-ring is installed, or not installed, on the protected fitting.
Expandable Masking Covers are an alternative to standard caps. Intended to protect against dirt and moisture. Can expand and shrink to accommodate the most unusual forms. Can resist temperatures of up to 100ºC.
Easy Pull Masking Caps are intended for masking parts during anodising, blasting, powder coating, e-coating, plating, and ordinary paint applications. Available in a variety of materials with a wide range of benefits. Silicone is a high-quality masking substance that can withstand high temperatures. EPDM is a less expensive compound that is less heat resistant.
Masking Washer Caps are intended as caps with an additional washer to hide grounding or plug holes, when inverted. Protects against solvents, abrasives, and suitable for temperatures of up to +250ºC.
Masking Straight Caps are excellent for protecting and masking pieces through various masking techniques. Designed to protect studs, pins, tube ends, and other applications that need threaded or non-threaded holes. Available in Silicone and EPDM.
Les bouchons de tuyau à languette de retrait centrale sont conçus pour l’obturation et l’étanchéité des extrémités de tuyaux. Ils disposent de lamelles qui assurent un ajustement étroit lors de l’obturation de lignes hydrauliques sans traction. Ils disposent d’une résistance à la traction, d’une solidité et d’une flexibilité élevées.
La languette de retrait interne positionnée au centre permet l’insertion et le retrait simple du bouchon, ce qui en fait une alternative sans contraintes. En outre, la forme conique permet l’obturation de nombreux diamètres internes. L’ajustement parfait et le joint d’étanchéité sûr des bouchons empêchent efficacement la poussière, la saleté et d’autres impuretés d’entrer dans le tuyau. Cela contribue à protéger les composants internes, en garantissant une performance optimale.
Couramment utilisés pour les applications de construction, automobiles et agricoles.
Covered Tapered Plugs have convex edges that guarantee a secure fit. Features a push-fit design that makes it simple to use and remove. Used for pipes, blind holes and furniture.
Ces cylindres sont conçus pour amortir les chocs et absorber et dissiper les vibrations, réduisant ainsi l'impact sur les équipements ou les structures alentour.
En amortissant efficacement les vibrations, les cylindres anti-vibration contribuent à améliorer la performance, la fiabilité et la durée de vie des équipements. En outre, l'action d'amortissement de ces cylindres contribue à minimiser le bruit engendré par les vibrations, offrant ainsi un environnement de travail plus calme et confortable.
Ils ne doivent jamais être installés en tension, mais en charge répartie et ne doivent être utilisés que dans des directions axiales ou radiales. Ils sont souvent utilisés dans des machines, compresseurs, unités de climatisation et équipements d'ingénierie légers.
Fabriqués en caoutchouc noir, ces disques sont auto-adhésifs et adaptés aux surface lisses et sèches. Ils sont résistants au dérapage et ne laisseront pas d'éraflure à leur retrait.
Les embouts et butées filetés peuvent être utilisés en tant que dispositif de nivellement ou butée pour les petits appareils. La matière non corrosive du goujon et du pied est durable et résistante aux environnements difficiles.
Séries: SR5804
High-temperature Tapered Plugs protect and mask components during painting, sandblasting, abrasive chemical processing, and during exposure to high temperatures (of up to +218ºC for EPDM parts and 316C for silicone parts). The tapered form allows the plug to expand and adapt to the contour of the hole, as it heats.
Masking Star Tubes have a star-shaped form that is suitable for lengthy studs and pins. The flexibility makes it easy to insert and remove. Fits over threaded studs, non-threaded tubes and other irregular forms.
Masking Straight Tubing is meant to cover long studs and pins with short caps. Can be trimmed to the desired size and masked off with a through-hole by drawing the tubes outside diameter through. Supplied in rolls for enhanced convenience.
Masking Weld Nuts are designed to cover and protect threaded and unthreaded weld nuts. It has a pull-tab and teeth that hold the thread. Can endure temperatures as high as +250C.
Les passe-fils à installation rapide disposent d'un bord biseauté qui permet une installation plus rapide, nécessitant une pression que d'un côté pour les monter sur un panneau. Idéaux lorsque l'accès à l'autre côté du panneau est limité.
Nos rondelles et nos colonnettes de support anti-vibration servent de tampon et absorbent les vibrations. Elles conviennent aux applications pour lesquelles les mouvements au sein d'une machine stationnaire sont inévitables. Ces produits sont également conçus pour contribuer à la réduction du bruit. Fabriquées en caoutchouc néoprène noir, dureté 60 Shore. Finition : dichromate naturel Peuvent résister à des températures comprises entre -40C et 50 C.
Les butées auto-adhésives offrent un amorti et une protection pour une variété de surfaces, et pour de nombreuses applications.
La gamme inclut des disques adhésifs noirs avec une mousse monoface présentant des propriétés antidérapantes. Disponibles en packs de quatre sur un rouleau ou une pastille, ces disques polyvalents sont conçus pour se lier à de nombreuses surfaces, notamment : carton ondulé, aggloméré, bois, plastiques à faible coefficient de frottement et revêtements poudre.
Également incluses : pastilles anti-dérapantes fabriquées en bande mousse PE, présentant une doublure papier siliconée. Elles sont adaptées à des applications avec des températures allant de -29 C à 66 C.
Les pieds butées en caoutchouc à visser peuvent être utilisés en tant que pieds sur les petits appareils et autres produits proposés sur le marché. Ces pieds sont fixés à l'aide d'une vis, d'un boulon ou d'un rivet et sont fabriqués dans une matière anti-rayures pour protéger les surfaces
Séries: SR1590 ,SR5794, SRP0007, SRP0037
Pied à installation par pression, communément connus sous l'appellation de pied encliquetable, sont un choix idéal pour une grande gamme d'application. Ils possèdent un certain nombre de propriétés utiles qui peuvent garantir la protection des surfaces, l'amortissement des vibrations, la conservation de la résistance et la prévention des dérapages.
Notre gamme de Pieds à emboîter est conçue pour être simplement insérée en appliquant une pression dans des trous perforés ou percés, des extrémités de tube ou l'embase de meubles, ce qui facilite et accélère leur installation. Ils peuvent assurer la stabilité et le soutien dans diverses applications et secteurs, notamment dans les bureaux et le commerce de détail, la fabrication de petits et de gros appareils, les meubles et les armoires, les boîtiers et les caisses, les étagères en verre et les supports de table, l'empilage, les équipements électriques et électroniques et de nombreux autres encore.
Malheureusement, votre session a expiré pour cause d'inactivité. Veuillez vous connecter à nouveau ou recharger la page pour continuer
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Notre site web connaît actuellement des problèmes de chargement de pages. Si vous rencontrez des difficultés, veuillez contacter notre service clients au 02157 / 8969-0 ou par mail à sales@essentracomponents.de. Notre équipe se fera un plaisir de vous aider. Nous vous prions de nous excuser pour la gêne occasionnée.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.