Menu Search

Glijlagers met flens

Op voorraad

These Flanged Sleeve Bearings are designed to provide great performance and mechanical stability in all applications by allowing for smooth rotational movement. It reduces friction.

Plastic provides corrosion resistance and a lower noise level than metal variants. The product line includes choices constructed of self-lubricating polymeric compounds, which increases product longevity and lowers the need for maintenance. They are excellent for heavy duty applications requiring large loads and harsh working conditions. Common applications include automotive, medical devices, agricultural equipment and industrial machinery.

  • Designed to provide great performance and mechanical stability in all applications by allowing for smooth rotational movement.
  • It is corrosion resistant and reduces friction.
  • Used in applications including automotive, medical devices, agricultural equipment and industrial machinery.
Materiaal: PA 6.6, GF, PTFE, PA 6.6, AFRP, PTFE, PA 6.6, CF, PTFE, PA66 Kleur: Zwart, Naturel Series Code:

Offerte aanvragen

Voeg bij grote volumes en op maat gemaakte producten, deze toe aan uw winkelwagen en klik op offerte aanvragen, of neemcontact met onsop en we zullen binnen 2 werkdagen reageren.

Varianten filteren of zoeken

Gebruik de filters of zoek hieronder de juiste variant

 Imperiaal
 Metrisch
Geen resultaten gevonden
Informatie product-SKU's
Artikelcode Prijsbereik Beschikbaarheid Shaft Diameter Flange Outside Diameter Flanged Overall Length Shaft Hole Diameter Shaft Length Bestellen