Menu Search
Offerte aanvragen

Voeg bij grote volumes en op maat gemaakte producten, deze toe aan uw winkelwagen en klik op offerte aanvragen, of neemcontact met onsop en we zullen binnen 2 werkdagen reageren.

Rond Kunststof NPT-schroefdraad Draadbescherming

 (3 productgroepen)

Lijst Rooster

Beschermkappen voor draadeinden

Flanged Caps are designed for easy assembly and removal, either with automated equipment or by hand. Typically used to protect metric or imperial threads, with or without O-Rings. The larger flange allows for faster application and removal when using it by hand.

For the purpose of quality control; the natural coloured caps allow you to see through the cap and check whether the O-ring is installed, or not installed, on the protected fitting.

  • Wordt gebruikt voor de bescherming van BSP- en UNF-draad.
  • Met een kleine flens.
  • Verhoogt de bescherming tegen verontreinigingen en beperkt tijdverspilling door herhalende werkzaamheden.
Materiaal: LDPE, PE Kleur: Naturel, Rood Serie: SR1024, SR1124, SR1025, SR1380

Kappen met afscheurlip

Tear Tab Caps are readily installed and removed in various applications, including essential hydraulic tubes and pipelines. Provides protection against damage, filth, moisture, and other kinds of intrusion. Suitable for a variety of applications and threads.

  • Quick fitting and release.
  • Simple tear-away tab design.
  • Versatile cap solution that is ideal for numerous applications.
  • Protection for UNF/JIC or NPT theads.
Materiaal: LDPE Kleur: Naturel, Blauw, Geel, Zwart Serie: SR1022, SR1033

NPT-draadpluggen

NPT Thread Plugs are used to seal and protect the ends of BSP and NPT threaded pipes and fittings. The robust design ensures they can withstand high pressure, temperature and damage during storage and shipment. The tapered form allows for a tight, leak-free fit across various inner diameters.

  • Used to seal and protect the ends of BSP/NPT threaded pipes and fittings.
  • Their robust design allows them to withstand high pressure, temperature, corrosion, dirt, and damage during storage and shipment.
  • Used in plumbing pipes, HVAC, automotive, and industrial applications.
Materiaal: LDPE Kleur: Blauw Serie: SR1114