Menu Search
Offerte aanvragen

Voeg bij grote volumes en op maat gemaakte producten, deze toe aan uw winkelwagen en klik op offerte aanvragen, of neemcontact met onsop en we zullen binnen 2 werkdagen reageren.

EPDM Drukbevestiging Hittebestendige maskeerpluggen

 (4 productgroepen)

Lijst Rooster

Hittebestendige pluggen

High-temperature Tapered Plugs protect and mask components during painting, sandblasting, abrasive chemical processing, and during exposure to high temperatures (of up to +218ºC for EPDM parts and 316C for silicone parts). The tapered form allows the plug to expand and adapt to the contour of the hole, as it heats.

  • Available as a solid plug or with a hollow core to aid in the compression to fit threaded or unthreaded holes.
  • These reusable plugs come in a premium high temp silicone material or an economical reduced temp EPDM material.
  • Used in chemical, machining applications and industrial equipment.
Materiaal: EPDM, Silicone, TPR Kleur: Zwart, Naturel, Geel, Blauw, Groen, Paars, Oranje, Roze, Rood Serie: SR1089, SR1045, SR1179, SR1176, SR1499, SR1498, SRF0072

Hittebestendige trekpluggen

Masking pull plugs are used to mask threaded and non-threaded holes, offering resistance to chemicals. The pull tab makes them easy to install and remove, ensuring a secure fit that prevents leaks or seepage. The reusable material allows for multiple uses, reducing the need for frequent replacements and helping minimize waste. Cn withstand temperatures of up to 250C.

  • Used to mask threaded and non-threaded holes.
  • The pull tab simplifies installation and removal, allowing for smooth insertion and a secure fit.
  • Used in powder coating, sealing, automotive assembly, and electronics production.
Materiaal: EPDM, Silicone, Siliconenrubber Kleur: Zwart, Transparant, Naturel, Rood, Grijs, Wit, Paars, Groen, Roze, Oranje, Geel, Blauw Serie: SR1094, SR1057, SR6118, SR6117, SRF0060, SR5750, SR5749, SR5752, SR1028

Kraagloze maskeerpluggen

Masking Flangeless Plugs are designed to cover holes without masking the surrounding area, protecting against contaminants. Featuring conical rings and a hollow core, these plugs can mask multiple areas at once.

  • Used to cover holes without masking the surrounding area.
  • The pull tab makes them simple to install and remove, allowing for smooth insertion and a snug fit that eliminates unwanted leaks or seepage.
  • Used in multiple applications, such as powder coating, painting, plating, and sealing.
Materiaal: EPDM, Silicone, TPE, PVC Kleur: Zwart, Naturel, Blauw, Groen, Paars, Oranje, Geel, Roze, Rood Serie: SR1090, SR1093, SR5748, SR1034

Maskeerpluggen

Masking Cones can be used as plugs or caps. The tapered form allows them to fit a variety of inner and outer diameters. Can be secured with paint hooks. Available in Silicone and EPDM.

Veelzijdige maskeeroplossing die als kap of plug kan worden gebruikt.

  • Taps ontwerp.
  • Premium en goedkopere materiaalopties.
Materiaal: Silicone, EPDM Kleur: Paars, Rood, Naturel, Roest, Zwart, Blauw, Groen, Bruin, Geel Serie: SR1075, SR1091