Menu Procurar

Clevis Joints with Retention Clips

Em stock

These Steel Clevis Joints with Retention Clips are a type of coupling in which the matching parts fit between the forks and are held in place by retention clips. They form a U-shaped connection between two rods or shafts to allow for tractive or linear thrust movements.

The retention clip is a clip that locks in place around the base of the clevis preventing accidental disconnection, resulting in a clean, compact assembly. The steel substance ensures its longevity and ability to endure high forces, as well as resistance to wear and corrosion. If necessary, the joint can be dismantled for maintenance by removing the retention clip. This allows for component examination, lubrication, or replacement.

They are easy to install and adjust using standard thread. They are most typically employed as a coupling on the end of air cylinders or at each end of a turnbuckle or wire rope for tensioning, as well as in industries such as construction, automotive and manufacturing.

  • U-shaped connection between two rods or shafts to allow for tractive or linear thrust movements.
  • Steel material ensures its longevity and ability to endure high forces, as well as resistance to wear and corrosion.
  • Joint can be dismantled for maintenance by removing the retention clip, allowing for component examination, lubrication, or replacement.
Material: Steel Series Code:

Peça um orçamento

Para grandes volumes e produtos personalizados, adicione ao seu carrinho e clique em pedir um orçamento, ou entre emcontato conosco; entraremos em contacto consigo dentro de 2 dias úteis.

Filtrar ou procurar variantes

Utilize os filtros ou pesquise abaixo para encontrar o que procura

Imperial
Métrico
Ocultar Mostrar Filtros
Mostrar menos filtros Mostrar mais filtros
54 resultados
Informações SKU sobre os produtos
Referência da Essentra Intervalo de preço Disponibilidade d2 d3 Clevis Size Thread hand Tipo de rosca d1 tol. H9 l1 ±0.5 Comprar
5,43 € - 8,35 € 63 Em stock
M12
20.0
12x48
Right Hand
Fine
12.0
48.0
9,20 € - 14,15 € 1 Em stock
M14
24.0
14x56
Right Hand
Coarse
14.0
56.0
2,18 € - 3,36 € 20 Em stock
M5
9.0
5x10
Left Hand
Coarse
5.0
10.0
1,20 € - 1,85 € 3 Em stock
M6
10.0
6x12
Left Hand
Coarse
6.0
12.0
1,80 € - 2,77 € 112 Em stock
M8
14.0
8x32
Left Hand
Coarse
8.0
32.0
1,80 € - 2,77 € Solicite o prazo de entrega aqui
M8
14.0
8x32
Left Hand
Fine
8.0
32.0
3,08 € - 4,74 € 100 Em stock
M12
20.0
12x24
Left Hand
Fine
12.0
24.0
7,46 € - 11,48 € 260 Em stock
M16
26.0
16x32
Left Hand
Coarse
16.0
32.0
15,12 € - 23,26 € 46 Em stock
M20
34.0
20x40
Left Hand
Fine
20.0
40.0
6,04 € - 9,29 € Solicite o prazo de entrega aqui
M14
24.0
14x28
Left Hand
Fine
14.0
28.0
6,04 € - 9,29 € 9 Em stock
M14
24.0
14x28
Left Hand
Coarse
14.0
28.0
12,24 € - 18,83 € 3 Em stock
M16
26.0
16x64
Left Hand
Fine
16.0
64.0
5,37 € - 8,26 € 184 Em stock
M14
24.0
14x28
Right Hand
Coarse
14.0
28.0
9,65 € - 14,85 € 54 Em stock
M14
24.0
14x56
Right Hand
Fine
14.0
56.0
6,75 € - 10,39 € 1466 Em stock
M16
26.0
16x32
Right Hand
Coarse
16.0
32.0
17,51 € - 26,94 € 27 Em stock
M20
34.0
20x40
Right Hand
Fine
20.0
40.0
1,65 € - 2,54 € 416 Em stock
M8
14.0
8x16
Left Hand
Fine
8.0
16.0
2,16 € - 3,33 € 420 Em stock
M10
18.0
10x20
Left Hand
Fine
10.0
20.0
2,93 € - 4,50 € 8 Em stock
M10
18.0
10x40
Left Hand
Fine
10.0
40.0
4,82 € - 7,42 € 377 Em stock
M12
20.0
12x48
Left Hand
Coarse
12.0
48.0
  • de 3
União de articulação com clipes de retenção M12 12x48 48.0 Aço

20215682

Intervalo de preços
8,35 € - 5,43 €

Níveis de stock
63 Em stock
Características
  • Clevis Size
    12x48
  • Thread hand
    Right Hand
  • Tipo de rosca
    Fine
  • d1 tol. H9
    12.0
  • l1 ±0.5
    48.0
União de articulação com clipes de retenção M14 14x56 56.0 Aço

20215712

Intervalo de preços
14,15 € - 9,20 €

Níveis de stock
1 Em stock
Características
  • Clevis Size
    14x56
  • Thread hand
    Right Hand
  • Tipo de rosca
    Coarse
  • d1 tol. H9
    14.0
  • l1 ±0.5
    56.0
União de articulação com clipes de retenção M5 5x10 10.0 Aço

20215804

Intervalo de preços
3,36 € - 2,18 €

Níveis de stock
20 Em stock
Características
  • Clevis Size
    5x10
  • Thread hand
    Left Hand
  • Tipo de rosca
    Coarse
  • d1 tol. H9
    5.0
  • l1 ±0.5
    10.0
União de articulação com clipes de retenção M6 6x12 12.0 Aço

20215828

Intervalo de preços
1,85 € - 1,20 €

Níveis de stock
3 Em stock
Características
  • Clevis Size
    6x12
  • Thread hand
    Left Hand
  • Tipo de rosca
    Coarse
  • d1 tol. H9
    6.0
  • l1 ±0.5
    12.0
União de articulação com clipes de retenção M8 8x32 32.0 Aço

20215866

Intervalo de preços
2,77 € - 1,80 €

Níveis de stock
112 Em stock
Características
  • Clevis Size
    8x32
  • Thread hand
    Left Hand
  • Tipo de rosca
    Coarse
  • d1 tol. H9
    8.0
  • l1 ±0.5
    32.0
União de articulação com clipes de retenção M8 8x32 32.0 Aço

20215873

Intervalo de preços
2,77 € - 1,80 €

Níveis de stock
Solicite o prazo de entrega aqui
Características
  • Clevis Size
    8x32
  • Thread hand
    Left Hand
  • Tipo de rosca
    Fine
  • d1 tol. H9
    8.0
  • l1 ±0.5
    32.0
União de articulação com clipes de retenção M12 12x24 24.0 Aço

20215934

Intervalo de preços
4,74 € - 3,08 €

Níveis de stock
100 Em stock
Características
  • Clevis Size
    12x24
  • Thread hand
    Left Hand
  • Tipo de rosca
    Fine
  • d1 tol. H9
    12.0
  • l1 ±0.5
    24.0
União de articulação com clipes de retenção M16 16x32 32.0 Aço

20216009

Intervalo de preços
11,48 € - 7,46 €

Níveis de stock
260 Em stock
Características
  • Clevis Size
    16x32
  • Thread hand
    Left Hand
  • Tipo de rosca
    Coarse
  • d1 tol. H9
    16.0
  • l1 ±0.5
    32.0
União de articulação com clipes de retenção M20 20x40 40.0 Aço

20216054

Intervalo de preços
23,26 € - 15,12 €

Níveis de stock
46 Em stock
Características
  • Clevis Size
    20x40
  • Thread hand
    Left Hand
  • Tipo de rosca
    Fine
  • d1 tol. H9
    20.0
  • l1 ±0.5
    40.0
União de articulação com clipes de retenção M14 14x28 28.0 Aço

20215972

Intervalo de preços
9,29 € - 6,04 €

Níveis de stock
Solicite o prazo de entrega aqui
Características
  • Clevis Size
    14x28
  • Thread hand
    Left Hand
  • Tipo de rosca
    Fine
  • d1 tol. H9
    14.0
  • l1 ±0.5
    28.0
União de articulação com clipes de retenção M14 14x28 28.0 Aço

20215965

Intervalo de preços
9,29 € - 6,04 €

Níveis de stock
9 Em stock
Características
  • Clevis Size
    14x28
  • Thread hand
    Left Hand
  • Tipo de rosca
    Coarse
  • d1 tol. H9
    14.0
  • l1 ±0.5
    28.0
União de articulação com clipes de retenção M16 16x64 64.0 Aço

20216030

Intervalo de preços
18,83 € - 12,24 €

Níveis de stock
3 Em stock
Características
  • Clevis Size
    16x64
  • Thread hand
    Left Hand
  • Tipo de rosca
    Fine
  • d1 tol. H9
    16.0
  • l1 ±0.5
    64.0
União de articulação com clipes de retenção M14 14x28 28.0 Aço

20215699

Intervalo de preços
8,26 € - 5,37 €

Níveis de stock
184 Em stock
Características
  • Clevis Size
    14x28
  • Thread hand
    Right Hand
  • Tipo de rosca
    Coarse
  • d1 tol. H9
    14.0
  • l1 ±0.5
    28.0
União de articulação com clipes de retenção M14 14x56 56.0 Aço

20215729

Intervalo de preços
14,85 € - 9,65 €

Níveis de stock
54 Em stock
Características
  • Clevis Size
    14x56
  • Thread hand
    Right Hand
  • Tipo de rosca
    Fine
  • d1 tol. H9
    14.0
  • l1 ±0.5
    56.0
União de articulação com clipes de retenção M16 16x32 32.0 Aço

20215736

Intervalo de preços
10,39 € - 6,75 €

Níveis de stock
1466 Em stock
Características
  • Clevis Size
    16x32
  • Thread hand
    Right Hand
  • Tipo de rosca
    Coarse
  • d1 tol. H9
    16.0
  • l1 ±0.5
    32.0
União de articulação com clipes de retenção M20 20x40 40.0 Aço

20215781

Intervalo de preços
26,94 € - 17,51 €

Níveis de stock
27 Em stock
Características
  • Clevis Size
    20x40
  • Thread hand
    Right Hand
  • Tipo de rosca
    Fine
  • d1 tol. H9
    20.0
  • l1 ±0.5
    40.0
União de articulação com clipes de retenção M8 8x16 16.0 Aço

20215859

Intervalo de preços
2,54 € - 1,65 €

Níveis de stock
416 Em stock
Características
  • Clevis Size
    8x16
  • Thread hand
    Left Hand
  • Tipo de rosca
    Fine
  • d1 tol. H9
    8.0
  • l1 ±0.5
    16.0
União de articulação com clipes de retenção M10 10x20 20.0 Aço

20215897

Intervalo de preços
3,33 € - 2,16 €

Níveis de stock
420 Em stock
Características
  • Clevis Size
    10x20
  • Thread hand
    Left Hand
  • Tipo de rosca
    Fine
  • d1 tol. H9
    10.0
  • l1 ±0.5
    20.0
União de articulação com clipes de retenção M10 10x40 40.0 Aço

20215910

Intervalo de preços
4,50 € - 2,93 €

Níveis de stock
8 Em stock
Características
  • Clevis Size
    10x40
  • Thread hand
    Left Hand
  • Tipo de rosca
    Fine
  • d1 tol. H9
    10.0
  • l1 ±0.5
    40.0
União de articulação com clipes de retenção M12 12x48 48.0 Aço

20215941

Intervalo de preços
7,42 € - 4,82 €

Níveis de stock
377 Em stock
Características
  • Clevis Size
    12x48
  • Thread hand
    Left Hand
  • Tipo de rosca
    Coarse
  • d1 tol. H9
    12.0
  • l1 ±0.5
    48.0
União de articulação com clipes de retenção M12 12x48 48.0 Aço

20215675

Intervalo de preços
6,62 € - 4,30 €

Níveis de stock
606 Em stock
Características
  • Clevis Size
    12x48
  • Thread hand
    Right Hand
  • Tipo de rosca
    Coarse
  • d1 tol. H9
    12.0
  • l1 ±0.5
    48.0
União de articulação com clipes de retenção M16 16x32 32.0 Aço

20215743

Intervalo de preços
10,39 € - 6,75 €

Níveis de stock
161 Em stock
Características
  • Clevis Size
    16x32
  • Thread hand
    Right Hand
  • Tipo de rosca
    Fine
  • d1 tol. H9
    16.0
  • l1 ±0.5
    32.0
União de articulação com clipes de retenção M16 16x64 64.0 Aço

20215767

Intervalo de preços
17,20 € - 11,18 €

Níveis de stock
109 Em stock
Características
  • Clevis Size
    16x64
  • Thread hand
    Right Hand
  • Tipo de rosca
    Fine
  • d1 tol. H9
    16.0
  • l1 ±0.5
    64.0
União de articulação com clipes de retenção M4 4x8 8.0 Aço

20215798

Intervalo de preços
1,43 € - 0,93 €

Níveis de stock
21 Em stock
Características
  • Clevis Size
    4x8
  • Thread hand
    Left Hand
  • Tipo de rosca
    Coarse
  • d1 tol. H9
    4.0
  • l1 ±0.5
    8.0
União de articulação com clipes de retenção M8 8x16 16.0 Aço

20215842

Intervalo de preços
2,54 € - 1,65 €

Níveis de stock
1204 Em stock
Características
  • Clevis Size
    8x16
  • Thread hand
    Left Hand
  • Tipo de rosca
    Coarse
  • d1 tol. H9
    8.0
  • l1 ±0.5
    16.0
União de articulação com clipes de retenção M10 10x40 40.0 Aço

20215903

Intervalo de preços
4,50 € - 2,93 €

Níveis de stock
160 Em stock
Características
  • Clevis Size
    10x40
  • Thread hand
    Left Hand
  • Tipo de rosca
    Coarse
  • d1 tol. H9
    10.0
  • l1 ±0.5
    40.0
União de articulação com clipes de retenção M12 12x48 48.0 Aço

20215958

Intervalo de preços
7,42 € - 4,82 €

Níveis de stock
191 Em stock
Características
  • Clevis Size
    12x48
  • Thread hand
    Left Hand
  • Tipo de rosca
    Fine
  • d1 tol. H9
    12.0
  • l1 ±0.5
    48.0
União de articulação com clipes de retenção M14 14x56 56.0 Aço

20215996

Intervalo de preços
15,21 € - 9,89 €

Níveis de stock
Solicite o prazo de entrega aqui
Características
  • Clevis Size
    14x56
  • Thread hand
    Left Hand
  • Tipo de rosca
    Fine
  • d1 tol. H9
    14.0
  • l1 ±0.5
    56.0
União de articulação com clipes de retenção M20 20x40 40.0 Aço

20216047

Intervalo de preços
23,26 € - 15,12 €

Níveis de stock
Solicite o prazo de entrega aqui
Características
  • Clevis Size
    20x40
  • Thread hand
    Left Hand
  • Tipo de rosca
    Coarse
  • d1 tol. H9
    20.0
  • l1 ±0.5
    40.0
União de articulação com clipes de retenção M10 10x20 20.0 Aço

20215620

Intervalo de preços
3,33 € - 2,16 €

Níveis de stock
271 Em stock
Características
  • Clevis Size
    10x20
  • Thread hand
    Right Hand
  • Tipo de rosca
    Fine
  • d1 tol. H9
    10.0
  • l1 ±0.5
    20.0
União de articulação com clipes de retenção M10 10x40 40.0 Aço

20215644

Intervalo de preços
3,87 € - 2,52 €

Níveis de stock
534 Em stock
Características
  • Clevis Size
    10x40
  • Thread hand
    Right Hand
  • Tipo de rosca
    Fine
  • d1 tol. H9
    10.0
  • l1 ±0.5
    40.0
União de articulação com clipes de retenção M6 6x12 12.0 Aço

20215552

Intervalo de preços
1,49 € - 0,97 €

Níveis de stock
231 Em stock
Características
  • Clevis Size
    6x12
  • Thread hand
    Right Hand
  • Tipo de rosca
    Coarse
  • d1 tol. H9
    6.0
  • l1 ±0.5
    12.0
União de articulação com clipes de retenção M10 10x20 20.0 Aço

20215613

Intervalo de preços
3,35 € - 2,18 €

Níveis de stock
6024 Em stock
Características
  • Clevis Size
    10x20
  • Thread hand
    Right Hand
  • Tipo de rosca
    Coarse
  • d1 tol. H9
    10.0
  • l1 ±0.5
    20.0
União de articulação com clipes de retenção M12 12x24 24.0 Aço

20215651

Intervalo de preços
4,92 € - 3,20 €

Níveis de stock
826 Em stock
Características
  • Clevis Size
    12x24
  • Thread hand
    Right Hand
  • Tipo de rosca
    Coarse
  • d1 tol. H9
    12.0
  • l1 ±0.5
    24.0
União de articulação com clipes de retenção M14 14x28 28.0 Aço

20215705

Intervalo de preços
8,62 € - 5,60 €

Níveis de stock
102 Em stock
Características
  • Clevis Size
    14x28
  • Thread hand
    Right Hand
  • Tipo de rosca
    Fine
  • d1 tol. H9
    14.0
  • l1 ±0.5
    28.0
União de articulação com clipes de retenção M16 16x64 64.0 Aço

20215750

Intervalo de preços
16,45 € - 10,69 €

Níveis de stock
48 Em stock
Características
  • Clevis Size
    16x64
  • Thread hand
    Right Hand
  • Tipo de rosca
    Coarse
  • d1 tol. H9
    16.0
  • l1 ±0.5
    64.0
União de articulação com clipes de retenção M20 20x40 40.0 Aço

20215774

Intervalo de preços
25,52 € - 16,59 €

Níveis de stock
27 Em stock
Características
  • Clevis Size
    20x40
  • Thread hand
    Right Hand
  • Tipo de rosca
    Coarse
  • d1 tol. H9
    20.0
  • l1 ±0.5
    40.0
União de articulação com clipes de retenção M5 5x20 20.0 Aço

20215811

Intervalo de preços
3,41 € - 2,22 €

Níveis de stock
255 Em stock
Características
  • Clevis Size
    5x20
  • Thread hand
    Left Hand
  • Tipo de rosca
    Coarse
  • d1 tol. H9
    5.0
  • l1 ±0.5
    20.0
União de articulação com clipes de retenção M6 6x24 24.0 Aço

20215835

Intervalo de preços
1,92 € - 1,25 €

Níveis de stock
85 Em stock
Características
  • Clevis Size
    6x24
  • Thread hand
    Left Hand
  • Tipo de rosca
    Coarse
  • d1 tol. H9
    6.0
  • l1 ±0.5
    24.0
União de articulação com clipes de retenção M10 10x20 20.0 Aço

20215880

Intervalo de preços
2,83 € - 1,84 €

Níveis de stock
601 Em stock
Características
  • Clevis Size
    10x20
  • Thread hand
    Left Hand
  • Tipo de rosca
    Coarse
  • d1 tol. H9
    10.0
  • l1 ±0.5
    20.0
União de articulação com clipes de retenção M12 12x24 24.0 Aço

20215927

Intervalo de preços
4,74 € - 3,08 €

Níveis de stock
195 Em stock
Características
  • Clevis Size
    12x24
  • Thread hand
    Left Hand
  • Tipo de rosca
    Coarse
  • d1 tol. H9
    12.0
  • l1 ±0.5
    24.0
União de articulação com clipes de retenção M14 14x56 56.0 Aço

20215989

Intervalo de preços
15,21 € - 9,89 €

Níveis de stock
16 Em stock
Características
  • Clevis Size
    14x56
  • Thread hand
    Left Hand
  • Tipo de rosca
    Coarse
  • d1 tol. H9
    14.0
  • l1 ±0.5
    56.0
União de articulação com clipes de retenção M16 16x32 32.0 Aço

20216016

Intervalo de preços
11,48 € - 7,46 €

Níveis de stock
18 Em stock
Características
  • Clevis Size
    16x32
  • Thread hand
    Left Hand
  • Tipo de rosca
    Fine
  • d1 tol. H9
    16.0
  • l1 ±0.5
    32.0
União de articulação com clipes de retenção M16 16x64 64.0 Aço

20216023

Intervalo de preços
18,83 € - 12,24 €

Níveis de stock
28 Em stock
Características
  • Clevis Size
    16x64
  • Thread hand
    Left Hand
  • Tipo de rosca
    Coarse
  • d1 tol. H9
    16.0
  • l1 ±0.5
    64.0
União de articulação com clipes de retenção M8 8x32 32.0 Aço

20215590

Intervalo de preços
2,90 € - 1,89 €

Níveis de stock
211 Em stock
Características
  • Clevis Size
    8x32
  • Thread hand
    Right Hand
  • Tipo de rosca
    Coarse
  • d1 tol. H9
    8.0
  • l1 ±0.5
    32.0
União de articulação com clipes de retenção M12 12x24 24.0 Aço

20215668

Intervalo de preços
5,22 € - 3,39 €

Níveis de stock
320 Em stock
Características
  • Clevis Size
    12x24
  • Thread hand
    Right Hand
  • Tipo de rosca
    Fine
  • d1 tol. H9
    12.0
  • l1 ±0.5
    24.0
União de articulação com clipes de retenção M6 6x24 24.0 Aço

20215569

Intervalo de preços
2,07 € - 1,35 €

Níveis de stock
987 Em stock
Características
  • Clevis Size
    6x24
  • Thread hand
    Right Hand
  • Tipo de rosca
    Coarse
  • d1 tol. H9
    6.0
  • l1 ±0.5
    24.0
União de articulação com clipes de retenção M5 5x10 10.0 Aço

20215538

Intervalo de preços
1,55 € - 1,01 €

Níveis de stock
869 Em stock
Características
  • Clevis Size
    5x10
  • Thread hand
    Right Hand
  • Tipo de rosca
    Coarse
  • d1 tol. H9
    5.0
  • l1 ±0.5
    10.0
União de articulação com clipes de retenção M8 8x16 16.0 Aço

20215576

Intervalo de preços
2,20 € - 1,43 €

Níveis de stock
4070 Em stock
Características
  • Clevis Size
    8x16
  • Thread hand
    Right Hand
  • Tipo de rosca
    Coarse
  • d1 tol. H9
    8.0
  • l1 ±0.5
    16.0
União de articulação com clipes de retenção M10 10x40 40.0 Aço

20215637

Intervalo de preços
4,45 € - 2,89 €

Níveis de stock
66 Em stock
Características
  • Clevis Size
    10x40
  • Thread hand
    Right Hand
  • Tipo de rosca
    Coarse
  • d1 tol. H9
    10.0
  • l1 ±0.5
    40.0
União de articulação com clipes de retenção M8 8x32 32.0 Aço

20215606

Intervalo de preços
3,12 € - 2,03 €

Níveis de stock
96 Em stock
Características
  • Clevis Size
    8x32
  • Thread hand
    Right Hand
  • Tipo de rosca
    Fine
  • d1 tol. H9
    8.0
  • l1 ±0.5
    32.0
União de articulação com clipes de retenção M5 5x20 20.0 Aço

20215545

Intervalo de preços
2,02 € - 1,31 €

Níveis de stock
66 Em stock
Características
  • Clevis Size
    5x20
  • Thread hand
    Right Hand
  • Tipo de rosca
    Coarse
  • d1 tol. H9
    5.0
  • l1 ±0.5
    20.0
União de articulação com clipes de retenção M4 4x8 8.0 Aço

20215521

Intervalo de preços
1,63 € - 1,06 €

Níveis de stock
1364 Em stock
Características
  • Clevis Size
    4x8
  • Thread hand
    Right Hand
  • Tipo de rosca
    Coarse
  • d1 tol. H9
    4.0
  • l1 ±0.5
    8.0
União de articulação com clipes de retenção M8 8x16 16.0 Aço

20215583

Intervalo de preços
2,43 € - 1,58 €

Níveis de stock
402 Em stock
Características
  • Clevis Size
    8x16
  • Thread hand
    Right Hand
  • Tipo de rosca
    Fine
  • d1 tol. H9
    8.0
  • l1 ±0.5
    16.0