Para grandes volumes e produtos personalizados, adicione ao seu carrinho e clique em pedir um orçamento, ou entre emcontato conosco; entraremos em contacto consigo dentro de 2 dias úteis.
(34 Produtos)
Pés de nivelamento de suporte em parafuso prisioneiro com base rígida de plástico ajustam-se a superfícies irregulares e a máquinas-ferramentas niveladas, prateleiras eletrónicas e aplicações semelhantes. A base de plástico fornece uma superfície lisa e não abrasiva que protege o chão.
Trincos de lingueta de volta da pega - Reguláveis e utilizados em painéis eletrónicos, portas, armários e outras instalações similares.
Estes trincos oferecem uma excecional durabilidade e segurança o que os torna ideais para ambientes industriais, comerciais e de elevado risco. Estes trincos são rápidos e fáceis de instalar. São a escolha perfeita para situações que exijam o acesso leve e podem ser instalados em portas de qualquer espessura.
Inclui uma pega amovível e, portanto, não é obrigatória e quando não estiver em utilização, o fecho pode ser aberto com uma chave triangular de 9 mm.
These Shoulder Screws, also known as shoulder bolts, are a type of fastener with a cylindrical shoulder that separates the screw's head from its threaded part. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.
Shoulder Screws are useful in situations that call for a mounting pin, dowel, joint, shaft, or sliding action. It is somewhat magnetic, strong, and corrosion resistant, but not in very harsh conditions.
This range of Shoulder Screws features a hexagonal socket head, which allows them to be easily tightened or loosened with an Allen wrench or hex key. They also feature a non-smooth head, which aids in gripping. These screws are suitable for electronics, machinery and automotive applications.
These Pan Head Shoulder Screws, also known as pan head shoulder bolts, are a type of fastener that consists of a cylindrical shaft with a pan head at one end and a shoulder at the other. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.
Shoulder Screws are useful when a mounting pin, dowel, joint, shaft, or sliding motion is required. It is sturdy and corrosion-resistant, but not in really hard conditions.
This range of Shoulder Screws features a pan head that is slightly domed and a flat bearing. It is suited for low-profile applications and has an aesthetically attractive appearance. Easy to install or remove using slotted screwdrivers. These screws suit electronics, medical devices, machinery and automotive applications.
These Shoulder Screws, often known as shoulder bolts, are a kind of fastener having a cylindrical head and a threaded shank. They feature a shoulder that runs from the head to the shank which is machined to a precise tolerance. Shoulder screws are commonly used to connect two components, with the shoulder acting as a bearing surface.
Shoulder Screws are appropriate for applications requiring a mounting pin, dowel, joint, shaft, or sliding motion.
This range of Shoulder Screws features a slotted head, which allows them to be driven with a slotted screwdriver. They are magnetic and have excellent shear resistance, although they corrode somewhat more easily than conventional shoulder screws. These screws are suitable for electronics, machinery, automotive and construction applications.
Os trincos de tração ajustáveis com balanceiro são adequados para uma ampla variedade de usos, incluindo recipientes, embalagens e máquinas de limpeza industrial. O design tem uma lingueta aparafusada que proporciona vários tipos de preensão. A gama está disponível em vários materiais para se adequar ao ambiente da aplicação, e existe a opção de bloqueio com cadeado para satisfazer diferentes níveis de segurança.
Os Trincos de Compressão com Manípulo de Aeta são ideais para aplicações que requerem vedação melhorada em condições de vibração. São normalmente utilizados para armários e painéis de acesso em ambientes industriais.
A nossa gama inclui trincos ajustáveis e fixos, com ou sem bloqueio. Quando o trinco é de bloqueio, são fornecidas duas chaves com cada fechadura. Os trincos ajustáveis têm operação de quarto de volta com came. Os cames são vendidos separadamente.
Estes trincos podem ser utilizados em aplicações à esquerda ou à direita. Proporcionam 6mm de compressão predefinida para um melhor isolamento acústico.
Trincos de Compressão que apresentam uma ampla gama de aderência com parafuso ajustável. O trinco proporciona uma boa compressão e está disponível numa série de opções de compressão predefinidas, que incluem 4mm e 6mm, para um melhor isolamento acústico.
O trinco tem propriedades amortecedoras de ruído e proporciona vedação melhorada em condições de vibração e choque. O trinco está em conformidade com a norma DIN-EN 61373.
A gama dispõe de trincos de cames de quarto de volta e de opções com e sem bloqueio. Os cames e as chaves da instalação são vendidos separadamente.
Trinco de alavanca de compressão à face com design desnivelado. Fornece uma boa compressão da junta e é fácil de utilizar. Adequado para aplicações à esquerda e à direita para a fixação de portas, armários ou painéis.
Adequado para espessuras de painéis inferiores a 2 mm. Disponível numa vasta seleção de preensão regulável: 0-24 mm, 24-46 mm, 36-48 mm e 51-63 mm.
Estes trincos estão disponíveis com chaves iguais (5333), chaves diferentes ou sem fecho e fornecidos com 2 chaves por fecho.
Infelizmente, a sua sessão expirou devido a inatividade. Faça login ou atualize a página para continuar
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.