Menu Procurar
Peça um orçamento

Para grandes volumes e produtos personalizados, adicione ao seu carrinho e clique em pedir um orçamento, ou entre emcontato conosco; entraremos em contacto consigo dentro de 2 dias úteis.

De alta resistência Batentes de armário Componentes de movimiento giratorio

 (60 Produtos)

Lista Painel

Almofadas autocolantes

A nossa gama de amortecedores, almofadas e pés autocolantes é fabricada em feltro ou poliuretano (PU) numa grande variedade de formas e cores de acordo com as suas necessidades.

Os amortecedores em PU são adequados para aplicação em temperaturas a partir de 18 C até 65,5 C. Estes pés autocolantes não mancham, riscam ou afetam a cor de qualquer superfície.

Os painéis de feltro adesivos estão disponíveis em castanho ou branco. Podem ser utilizados na base dos pés ou elementos para um movimento fluido em pavimentos.

  • A aderência funciona melhor em superfícies lisas, limpas e secas
  • Utilizados geralmente como pés de borracha, batentes para armários, batentes de portas e para a proteção de superfícies
  • Classificação UL94 HB
  • Fácil de utilizar: basta retirar a proteção e colar.

Ball & Socket Joints

These Ball and Socket Joints may be used to join two components in various ways. It is strong and long-lasting, guaranteeing dependable performance even under enormous loads. It allows for efficient and accurate movement, ensuring smooth operation and reducing friction.

It has a ball-shaped end and a socket-shaped housing, giving it a lot of mobility and flexibility. Its design allows rotation and angular motion, making it perfect for multidirectional applications.

It is supplied without a hexagon nut. Due to their ease of installation and secure connection, they are extensively used in automation systems, medical equipment, and construction equipment.

  • Offers efficient and accurate movement, ensuring smooth operation and reducing friction.
  • It has a ball-shaped end and a socket-shaped housing, giving it a lot of mobility and flexibility.
  • Used in automation systems, medical equipment, and construction equipment.
Material: 303 Stainless Steel, Steel Series Code:

Ball & Socket Joints - with Flats on Housing

These Ball and Socket Joints with flat housings are used to connect two items together. The joints' ball and socket system allows for smooth and flexible movement in numerous directions. The flat part of the housing aids installation by allowing a spanner to grip the part.

The ball and socket provide long-lasting performance and smooth operation by reducing friction and wear in connecting components by allowing flexibility where there are offsets.

It is supplied without a hexagon nut. Due to their ease of installation and secure connection, they are extensively used in automation systems, medical equipment, and construction equipment.

  • Ball and socket provides long-lasting performance and smooth operation by reducing friction and wear.
  • The flat on the housing aids installation by allowing a spanner to grip the part.
  • Used in automation systems, medical equipment, and construction equipment.
Material: 303 Stainless Steel, Steel

Ball & Socket Joints - with Sealing Cap

These Ball and Socket Joints with sealing caps are used to connect two components in numerous ways. It has little friction and wear, assuring long-lasting performance for smooth operations.

They are made up of a ball that fits into a socket, allowing the two sections to move freely relative to each other. In most ball and socket joints, the ball is positioned on a spindle that spins within a housing. The housing is typically affixed to each of the two components being combined. A sealing cap is connected to the housing to prevent dust, debris, and other particles from entering the joint and causing damage.

It is supplied without a hexagon nut. Due to their ease of installation and secure connection, they are extensively used in automation systems, medical equipment, and construction equipment.

  • It has little friction and wear, assuring long-lasting performance.
  • A sealing cap is connected to the housing to prevent dust, or debris from entering the joint.
  • Used in automation systems, medical equipment, and construction equipment.
Material: Stainless Steel, Steel

Bases de borracha antiderrapantes

Almofadas de borracha antiderrapantes são ideais para cobrir os niveladores em máquinas ou transportadores. Estas almofadas podem suportar cargas pesadas e fornecem fricção extra para evitar movimento e derrapamento.

Batentes e pés de borracha de encaixe por pressão - batentes

Os batentes de encaixe por pressão podem ser utilizados como patins, batentes, etc. em diversas aplicações. A haste de encaixe à pressão mantém o batente firmemente no lugar para proteger as superfícies do contacto.

Batentes e pés de borracha de encaixe por pressão - pés batentes

Os pés batentes de encaixe por pressão podem ser utilizados como patins, batentes, etc. em diversas aplicações. O design de encaixe à pressão mantém o batente firmemente no lugar para proteger as superfícies do contacto.

Bellows

Bellows are used in applications that demand flexibility, sealing, and protection. They are used for joints and are available for double joints. Designed to expand and contract in response to movement and pressure changes.

It can account for thermal expansion, vibration, misalignment, and other variables that might cause stress or damage to the linked parts. They shield the application from dirt, dust, moisture, and other pollutants, assuring longevity. They can be filled with grease to provide friction bearings with long-term lubrication.

It should be tied at both ends with two cable ties (not included). They are commonly used in the automotive, HVAC, and manufacturing industries.

  • It expands and contracts in response to movement and pressure changes.
  • It should be tied at both ends with two cable ties.
  • Used in the automotive, HVAC, and manufacturing industries.
Material: PVC, Rubber

Clevis Joints

These Clevis Joints, also known as a fork end or yoke, are a kind of coupling in which the mating parts fit between the forks and are secured in position by clevis pins. They serve as a U-shaped connection between two rods or shafts to facilitate tractive or linear thrust movements.

It is designed to create a reliable and strong connection while also resisting wear and tear. It can handle high loads and stresses, making it appropriate for heavy-duty applications.

They are easy to install and adjust using standard thread. This selection of components includes both right and left hand standard thread. They are most typically employed as a coupling on the end of air cylinders or at each end of a turnbuckle or wire rope for tensioning. Still, they can also be found in various other sectors and applications such as automotive, construction, and manufacturing.

  • Material: Steel 1.0718 (11SMnPb30k), silver zinc plated
  • Stainless Steel (1,4305 AISI 303 X8CrNiS18-9)
  • Black Plastic (Igumid G)
  • DIN 71 752/DIN ISO 8140

Clevis Joints with Pin

These Clevis Joints with Pin are a coupling in which the mating parts fit between the forks and are secured in position by clevis pins. They serve as a U-shaped connection between two rods or shafts to facilitate tractive or linear thrust movements.

The clevis pin is held with a cotter pin and a washer to prevent it from falling loose. This ensures the joint's stability and integrity, even under heavy loads and stresses. If necessary, the joint can be disassembled for maintenance by withdrawing the cotter pin. This enables component inspection, lubrication, or replacement, assuring the joint's continuous performance and durability.

They are easy to install and adjust using standard thread. They are most typically employed as a coupling on the end of air cylinders or at each end of a turnbuckle or wire rope for tensioning. Still, they can also be found in various other sectors and applications such as automotive, construction, and manufacturing.

  • U-shaped connection between two rods or shafts to facilitate tractive or linear thrust movements.
  • Held with a cotter pin and a washer to prevent it from falling loose
  • It is employed as a coupling on the end of air cylinders or at each end of a turnbuckle or wire rope for tensioning.
Material: 303 Stainless Steel, Steel Series Code:

Clevis Joints with Retention Clips

These Steel Clevis Joints with Retention Clips are a type of coupling in which the matching parts fit between the forks and are held in place by retention clips. They form a U-shaped connection between two rods or shafts to allow for tractive or linear thrust movements.

The retention clip is a clip that locks in place around the base of the clevis preventing accidental disconnection, resulting in a clean, compact assembly. The steel substance ensures its longevity and ability to endure high forces, as well as resistance to wear and corrosion. If necessary, the joint can be dismantled for maintenance by removing the retention clip. This allows for component examination, lubrication, or replacement.

They are easy to install and adjust using standard thread. They are most typically employed as a coupling on the end of air cylinders or at each end of a turnbuckle or wire rope for tensioning, as well as in industries such as construction, automotive and manufacturing.

  • U-shaped connection between two rods or shafts to allow for tractive or linear thrust movements.
  • Steel material ensures its longevity and ability to endure high forces, as well as resistance to wear and corrosion.
  • Joint can be dismantled for maintenance by removing the retention clip, allowing for component examination, lubrication, or replacement.
Material: Steel Series Code:

Clevis Pins

These Clevis Pins are cylindrical pins with a flat head on one end. It is intended to fit into the holes of a clevis joint, forming a pivotal connection that allows for angular movement and adjustment.

It has exceptional strength, durability, and corrosion resistance. Its cylindrical design enables simple insertion into the holes and rotation of the mating component. At the same time, the flat head provides a stop during installation.

Its design allows for quick and easy disassembly, modification, or replacement of the pin as needed. Used in the automobile industry, manufacturing, and construction for steering linkages, suspension systems, and control mechanisms.

  • It forms a pivotal connection that allows for angular movement and adjustment.
  • It has exceptional strength, durability, and corrosion resistance.
  • Its cylindrical design enables simple insertion into the holes and rotation of the mating component.
Material: Igumid G, Steel, Stainless Steel

Clevis Pins with Hole

These Clevis Pins with Hole are cylindrical pins with a drilled hole through the pin's body on one side and a flat head on the other. It is intended to fit through the holes of a clevis joint, after which a cotter pin, spring pin, or other locking mechanism is placed through the hole in the clevis pin to secure it in place and prevent it from turning or dislodging.

It has exceptional strength, durability, and corrosion resistance. Its cylindrical design enables simple insertion into the holes and rotation of the mating component. At the same time, the flat head provides a stop during installation.

It is simple to install and remove from the clevis joint. Used in various applications for steering linkages, suspension systems, and control mechanisms in the automotive industry, manufacturing, and construction.

  • It fits through the holes of a clevis joint, after which a cotter pin, spring pin, or other locking mechanism is placed through the hole to secure it in place.
  • Its cylindrical design enables simple insertion into the holes and rotation of the mating component.
  • It has exceptional strength, durability, and corrosion resistance.
Material: SteelColour: Material Flammability Standard: Series Code:

Clevis Retention Clips

These Clevis Retention Clips are used to hold a clevis pin in place, providing a reliable and convenient option for maintaining mechanical connections' integrity.

It has a loop-like or U-shaped design that fits around the base of a clevis joint, locking it in place and preventing unintentional disconnection, resulting in a neat, compact assembly. The steel material ensures longevity and the capacity to withstand large weights, as well as resistance to wear and corrosion.

It is simple to install and detach from the clevis joint. Used in various applications for steering linkages, suspension systems, and control mechanisms in the automotive industry, manufacturing, and construction.

  • It holds a clevis pin in place, providing a reliable and convenient option for maintaining mechanical connections' integrity.
  • The steel material ensures longevity and the capacity to withstand large weights, also resistant to wear and corrosion.
  • It has a loop-like or U-shaped design that fits around the base of a clevis joint, locking it in place.
Material: Steel

Discos autocolantes

Fabricados em borracha preta, estes discos são autocolantes e adequados para superfícies lisas e secas. São antiderrapantes e não deixam marcas depois de removidos.

  • Disponíveis em vários diâmetros
  • Amovíveis.

Dobradiça de torque axial duplo

Estas dobradiças de binário de duplo eixo são feitas de aço inoxidável e são ideais como suportes giratórios para monitores. O valor fixo do binário permite que a dobradiça gire de modo suave e controlado para os dois lados.

Dobradiças HVAC

As dobradiças de AVAC são dobradiças industriais de balanço livre, ideais para portas embutidas de grandes dimensões. São adequadas para unidades de ar condicionado, painéis elétricos e painéis de maquinaria. Esta gama propõe uma seleção de modelos e materiais para se adequar à aparência estética, ao ambiente e aos requisitos da aplicação. Os clientes que compram este produto também poderão estar interessados na nossa gama de juntas de calafetagem à prova de intempérie.

Dobradiças de mola – posição aberta/fechada

As dobradiças da mola têm um pino central com uma mola fixa, assegurando que a dobradiça volte sempre à sua posição inicial. Ideais para usar em portas e painéis que exigem um mecanismo de segurança para retornar ao local original (abertura ou fecho). A gama oferece uma seleção de materiais e acabamentos, ações de mola, forças de abertura e fecho.

Dobradiças de tensão ajustável - com parafuso de pino

Estas dobradiças de binário ajustável articulam e mantêm o painel em posição, eliminando assim a necessidade de um suporte pneumático ou de uma tampa. O valor do binário pode ser ajustado rodando o parafuso incorporado, e a gama está disponível em diferentes materiais, acabamentos e tipos de fixação.

Dobradiças de tensão constante - posição controlada

Estas dobradiças de binário constante articulam e mantêm o painel em posição, eliminando assim a necessidade de um suporte pneumático ou de uma tampa. O valor de binário é fixo, não requerendo qualquer ajuste ao longo do seu ciclo de vida, e a gama inclui dobradiças feitas de vários materiais e com diferentes valores de binário fixo, incluindo dobradiças de retenção.

Double Universal Joints

These Double Universal Joints, also known as double cardan joints, are mechanical components that unite two single joints to allow for even larger angular misalignment between shafts. Their unique form allows for torque's smooth and effective transfer over extended distances and at substantial angles.

They can transmit power smoothly and effectively even when the connecting shafts are not precisely aligned. They were created to endure heavy loads and provide long-lasting performance in harsh working situations.

It can bend up to 45 degrees per joint and is accurate, silent, and smooth operating. It may be installed and removed from the application using appropriate tools. Typical applications include industrial machinery, and conveyor systems.

  • It unites two single joints to allow for larger angular misalignment between shafts.
  • It endures heavy loads and provide long-lasting performance in harsh working situations.
  • It can bend up to 45 degrees per joint.
  • Used in industrial machinery, and conveyor systems.
Material: 304 Stainless Steel

Double Universal Joints - Unbored Solid Ends

These Double Universal Joints with unbored solid ends are mechanical components used when significant bending angles are required or when two shafts are offset with respect to each other. The distinct form makes them perfect for demanding applications requiring high torque capacity, resistance to wear and tear, and the ability to endure significant misalignment angles.

They are designed to withstand enormous loads and provide long-lasting performance in difficult working environments. It has a maximum driving speed of 1000rpm for the ball-bearing joints.

It can bend up to 45 degrees per joint; it is accurate, silent, and smooth in motion. It may be installed and removed from the application using the appropriate tools. Typical applications include industrial machinery, and conveyor systems.

  • Used for bending angles or when two shafts are offset with respect to each other.
  • It has a maximum driving speed of 1000rpm for the ball-bearing joints.
  • It can bend up to 45 degrees per joint.
  • Used in industrial machinery, and conveyor systems.
Material: 304 Stainless Steel

Fita de alta aderência pré-cortada

As fitas Duraco High Bond são fitas com um núcleo de espuma acrílica de alto desempenho que atendem a uma ampla gama de necessidades de aplicação. As fitas de alta adesão são resistentes à adulteração, ótimas para unir metais diferentes e excelentes resistentes a ciclos de temperatura. Disponível em 3 cores: transparente, branco, cinzento. Transparente é ideal para aplicações de acrílico e vidro transparentes. Os pedaços pré-cortados facilitam a aplicação - apenas puxar e colar. Especificações: Adesivo: Adesivo permanente de núcleo de espuma acrílica Faixa de temperatura de serviço: Transparente: -20 ºF a 300 ºF Branco: -20 ºF a 240 ºF Cinza: -20 ºF a 240 ºF; Aplicações: Aparelho: substitui fixadores mecânicos em aparelhos de domésticos e comerciais. Design: Fixação perfeita de painéis decorativos. Eletrónica: LCD, montagem eletrónica portátil, gabinetes de dados. Promoção de eventos: montagem de bandeiras sem costura e instalação de sinais. AVAC: substituir fixadores mecânicos e soldagem em montagem de cabeceira e unidade de ar condicionado

Heavy Duty Rod Ends - Female

These Female Heavy Duty Rods join two rods, cables, or other components and end with an Integral Spherical Plain Bearing. They comprise a female threaded housing and an integrated spherical plain bearing. The spherical plain bearing supports both radial and axial loads. It allows for angular misalignment, making it ideal for applications requiring flexibility and load-carrying capabilities.

The rod end ball is supported by a plastic bearing shell constructed of glass fibre-filled nylon/Teflon composite. This design assures a rod end that requires no maintenance. Plain-bearing rod ends have minimal initial movement friction and nearly no clearance. Another benefit of the plastic composition is that it can absorb many foreign particles, thus reducing injury.

It offers a long-lasting finish that is resistant to corrosion and wear. The female threaded housing makes it simple to connect to a corresponding component. It can also withstand temperatures ranging from -30C to +60C while maintaining load capacity. Higher temperatures lower load capacity. It is utilised in steering systems, suspension systems, and linkages for automotive, construction, and industrial automation. applications

  • The female threaded housing makes it simple to connect to a corresponding component.
  • It offers a long-lasting finish that is resistant to corrosion and wear
  • It can withstand temperatures ranging from -30C to +60C while maintaining load capacity.
Material: Stainless Steel, Steel Series Code:

Heavy Duty Rod Ends - Male

These Male Heavy Duty Rods end with Integral Spherical Plain Bearing and are used to connect two rods, cables, or other components. They are made up of a threaded male stud on one end and an integrated spherical plain bearing on the other. The spherical plain bearing allows for angular misalignment and accepts radial and axial loads, making it ideal for applications requiring flexibility and load-carrying capabilities.

The rod end ball moves on a plastic bearing shell made of a glass fibre-filled nylon/Teflon composite. This design ensures a maintenance-free rod end. Heavy-duty plain-bearing rod ends feature less initial movement friction and almost no clearance. Another advantage of the plastic substance is that it can absorb numerous foreign particles, preventing harm.

It is threaded into the corresponding component. It can also endure temperatures ranging from -30C to +60C without losing load capacity. Higher temperatures lower load capacity. It is utilised in steering systems, suspension systems, and linkages for automotive, construction, and industrial automation applications.

  • It is ideal for applications requiring flexibility and load-carrying capabilities.
  • Heavy-duty plain-bearing rod ends feature less initial movement friction and almost no clearance.
  • It can endure temperatures ranging from -30C to +60C without losing load capacity.
Material: Steel Series Code:

  • de 3