Para grandes volumes e produtos personalizados, adicione ao seu carrinho e clique em pedir um orçamento, ou entre emcontato conosco; entraremos em contacto consigo dentro de 2 dias úteis.
(28 Produtos)
O nosso design patenteado de encaixe rápido dos Ezeplugs bloqueia facilmente os tampões com um simples empurrão. Os tamõesde LDPE são projetados com uma guia de tração central ou lateral forte e flexível para remoção eficiente em 25 tamanhos populares de rosca.
Flanged Caps are designed for easy assembly and removal, either with automated equipment or by hand. Typically used to protect metric or imperial threads, with or without O-Rings. The larger flange allows for faster application and removal when using it by hand.
For the purpose of quality control; the natural coloured caps allow you to see through the cap and check whether the O-ring is installed, or not installed, on the protected fitting.
Provides a snug and secure fit.
High-temperature flanged caps shield openings from contaminants and damage in extreme heat conditions. These caps are built to withstand high temperatures, while maintaining their structural integrity, and sealing properties.
A flanged design extends beyond the edge of the component, providing additional coverage. Provides a secure grip for easy application and removal, even in challenging conditions.
Used in the automotive and manufacturing industries, as well as applications requiring metal finishing.
Pull Tab Caps are designed to protect applications from contamination and spillages. The pull tab design provides more surface contact area, requiring less gripping force during installation and removal.
The tabs are particularly usefull in applications requiring fast removal during mechanical process and for this reason are a popular choice across various industries.
The flexibility of the materials used allows for a tight fit on to applications. The addition of the tab makes them an essential selection.
Quick Fit Connector Caps are designed for easy and secure connections to connectors, fittings, and ports.
Provides reliable protection against contamination, moisture, and physical damage. Their reusability and durability make them a cost-effective option for both temporary and long-term protection.
Used in a variety of sectors, including automobiles, manufacturing, and hydraulics.
As tampas com aba de remoção são uma solução standard, prontas a utilizar, que permitem responder às necessidades dos seus clientes sem os atrasos comuns.
As tampas com abas de remoção são tampas de instalação e remoção rápida. Como solução rápida, podem ser facilmente instaladas e removidas numa grande variedade de aplicações, incluindo, tubos e mangueiras hidráulicas críticas, tais como para o transporte de óleos e outros fluidos em torno de veículos e maquinaria. Isto faz com que sejam a escolha ideal para o setor da construção automóvel especializada e outros setores automóveis e de fabrico.
As tampas com aba de remoção também podem ajudar na proteção de terminais de tubos e mangueiras durante o transporte e armazenamento. Protegem as peças de danos, sujidade, humidade e outras formas de contaminação. Estas tampas são altamente versáteis e ideais para uma vasta gama de aplicações e roscas diferentes, incluindo BSP, GAS, UNF, JIC e NPT.
Fabricadas em polietileno de baixa densidade (LDPE), as tampas contam com uma aba de remoção fácil para a libertação e remoção rápida. A facilidade de extração das tampas com aba de remoção de tubagens hidráulicas aceleram o processo de remoção. Basta puxar a aba para abrir a tampa.
O material LDPE é resistente e flexível. Oferecem muitas das vantagens das tampas em PVC, tal como a integridade e a limpeza.
As tampas com aba desdobrável proporcionam uma solução de encaixe e libertação rápidas, graças ao seu design com aba desdobrável. Protege eficazmente as peças contra danos, sujidade, humidade e outras formas de contaminação. Adequado para várias aplicações, incluindo tubos e tubagens hidráulicas, acessórios hidráulicos e proteção geral das extremidades dos tubos. São uma excelente escolha para a indústria de veículos especializados e outros setores de produção.
Esta série é fabricada a partir de material reciclado pós-consumo, que é concebido para apoiar as ambições ESG da Essentra e dos nossos clientes. Material: LDPE - PCR Cor: Verde Código de série: SRTLSPCR
As tampas de conectores de encaixe rápido são projetadas para proteger os conectores de encaixe rápido macho que cumprem com as normas SAE. Utilizado em aplicações hidráulicas para proteger os componentes contra poeira, humidade, danos por choque e resíduos de fuga de fluidos, que poderiam afetar o sistema hidráulico durante a fabricação, testes, armazenamento e transporte. Apresenta uma aba central longa que permite uma remoção fácil com uma aderência forte, tornando-a especialmente importante para aplicações de fluidos.
Esta série é fabricada a partir de material reciclado pós-consumo, que é concebido para apoiar as ambições ESG da Essentra e dos nossos clientes. Material: LDPE - PCR Cor: Verde Código de série: SRQCFPCR
As tampas de pressão para extremidades macias são uma forma simples e económica de proteger roscas métricas e UNF durante trabalhos de pintura, montagem ou transporte. São fabricadas em TPE macio e resistente, que proporciona uma melhor preensão e ajuste firme. Protege as extremidades de tubos de danos e mantém a sujidade e resíduos afastados.
Fáceis de instalar e remover. Podem ser utilizadas em temperaturas de -60 C a 135 C.
Habitualmente utilizadas em aplicações de canalização, HVAC e aplicações industriais.
A tampa de extremidade por encaixe proporciona proteção geral para roscas métricas, BSP e UNF, contra contaminantes como sujidade, poeira e humidade. O design de encaixe por pressão permite uma aplicação manual fácil, garantindo simultaneamente um encaixe seguro. Ideal para uma variedade de aplicações na fabricação, armazenamento e durante o transporte de componentes. Esta série é uma alternativa económica a um perfil roscado.
Esta série é fabricada a partir de material reciclado pós-consumo, que é concebido para apoiar as ambições ESG da Essentra e dos nossos clientes. Material: LDPE - PCR Cor: Verde Código de série: SRCFBPCR
As tampas de proteção de parafusos ocultam e protegem as cabeças dos parafusos e porcas da intempérie. Ideais para cabeças de parafusos e porcas. Criam um aspeto de acabamento melhorado e são uma excelente escolha para aplicações ao ar livre.
Esta gama é fornecida com uma vasta seleção de tamanhos para várias aplicações. Estas tampas estão disponíveis para a maioria dos parafusos comuns da norma imperial UNF, métrica ISO 4017 ou DIN 933.
Disponíveis numa grande variedade de cores.
As tampas de proteção de rebites são utilizadas para a proteção de roscas BSP e UNF. Concebidas com uma pequena falange para permitir que o operador aperte com uma chave inglesa sem ter de retirar a tampa.
Aumenta a proteção contra contaminantes e limita o tempo desperdiçado durante operações repetitivas. Também permitem um manuseamento económico.
As tampas de proteção fáceis de puxar proporcionam uma proteção ótima para perfis de pontas, como varas, canos e tubos, durante o processo de fabricação. As aplicações típicas incluem: revestimento a pó, e-coating, cromados e linhas de tinta geral.
Esta gama conta com várias opções, incluindo uma linha com design com falange e um vedante interno que oferece um ajuste firme ou opções com patilha para puxar ergonómica para uma remoção mais fácil.
Estas tampas são fáceis de instalar: para garantir o melhor ajuste possível, o calibre deve ser aproximadamente 10% menor do que o diâmetro exterior da peça a ser isolada.
A nossa gama está disponível em diferentes opções de material com várias propriedades benéficas. O silicone é um material de mascaramento de primeira qualidade com alta resistência térmica e química. O EPDM é uma opção de material mais económica com uma menor resistência à temperatura. As opções de silicone e EPDM podem ser utilizadas várias vezes. Por outro lado, o PVC macio é uma solução mais económica, também com resistência aos químicos, uma reduzida resistência à temperatura e destina-se a apenas uma utilização.
As tampas e tampões cónicos roscados são componentes versáteis, concebidos para a utilização como tampa. O perfil cónico permite que a peça se adapte a vários diâmetros internos ou vários diâmetros externos.
Estes tampões ou tampas de dupla função são habitualmente utilizados para proteger de danos, sujidade, humidade e outras formas de corrosão durante o armazenamento e transporte.
Com um design de ajuste por pressão para a frente, estes componentes de dupla função são fáceis de instalar e remover. A vasta gama oferece uma seleção diversificada de tamanhos que vão de 2,9 mm a 345,0 mm.
As tampas e os conectores cónicos padrão foram concebidos para funcionar tanto como tampas ou como conectores. Podem acomodar mais de 140 tamanhos devido à sua forma cónica. Comumente utilizado para proteção contra danos, sujidade, humidade e outros produtos químicos corrosivos durante o armazenamento e o transporte. São amplamente aplicáveis em várias indústrias. Simples de instalar e remover, proporcionam uma solução económica.
Esta série é fabricada a partir de material reciclado pós-consumo, que é concebido para apoiar as ambições ESG da Essentra e dos nossos clientes. Material: LDPE - PCR Cor: Verde Código de série: SRSTCPCR
As tampas flangeadas foram concebidas para a montagem e remoção fáceis, com equipamento automatizado ou à mão. Normalmente utilizadas para proteger roscas métricas ou imperiais, com ou sem O-Rings. A falange maior permite a aplicação e remoção mais rápidas se utilizada à mão.
Para fins de controlo de qualidade, as tampas de cor natural permitem ver através da tampa e confirmar se o O-ring está instalado no componente protegido.
Fornecem um ajuste firme e seguro.
Tampas flexíveis para altas temperaturas com um design de patilha de puxar ergonómico para uma instalação e remoção fáceis. Adequadas para utilização em aplicações roscadas ou simples.
O design único adapta-se a uma vasta gama de aplicações e tamanhos de roscas, incluindo métrica, UNF e BSP. A gama inclui opções com design de seis lados.
"A tampa terminal em vinil redonda com montagem por pressão é um acessório prático e versátil, que oferece um acabamento limpo e elegante das extremidades de vários objetos cilíndricos.
Concebida para o ajuste em extremidades de tubos, varas e canos redondos ou cilíndricos, resiste ao impacto, à abrasão e ao desgaste.
O acabamento brilhante e atrativo faz com que esta tampa seja ideal para utilizar como tampa decorativa. Também funciona como barreira protetora, protegendo as extremidades de tubos ou varas da humidade, pó, sujidade e outros contaminantes.
Material: cloreto polivinílico (PVC) Cor: preto, vermelho
Estas tampas serrilhadas macias feitas de TPE são uma maneira simples e económica de proteger as roscas durante a pintura, montagem ou transporte. A tampa macia encaixa nas extremidades lisas do tubo. A nossa gama encontra-se disponível em azul e com várias opções de tamanho para atender às suas necessidades de aplicação.
A nossa gama de tampas sextavadas tem um design rígido que permite uma fácil colocação e remoção. Disponíveis em todos os tamanhos comuns de acoplamento hidráulico.
As tampas têm uma forma hexagonal, o que as torna ideais para a proteção de ligações e montagens hexagonais. No entanto, pela sua versatilidade, estas tampas também são adequadas para a proteção de componentes redondos. Isto faz com que sejam uma escolha flexível e económica para uma grande variedade de projetos.
Os tampões de encaixe são uma escolha prática para uma vasta gama de furos e diâmetros durante processos de fabrico ou transporte e podem ser aplicados a produtos acabados. Concebidos para proteger o operados de superfícies rugosas causadas por rebordos de corte. Os vários modelos disponíveis na nossa gama também podem ser utilizados para proteger da entrada de contaminantes.
São simples de instalar e desinstalar com uma simples pressão. Utilizados em várias aplicações, incluindo nos setores médico, automóvel, alimentação e bebidas e maquinaria industrial.
Protegem de danos, sujidade, humidade e corrosão.
Os conectores cónicos com aba anelar são concebidos para uma fácil remoção e instalação. Apresenta um perfil cônico para maior versatilidade. Fornece proteção contra danos, sujidade, humidade e corrosão. Apresenta uma aba de anel robusta para uma melhor manipulação ao remover o tampão. O anel também oferece proteção à parede quando totalmente instalado.
Esta série é fabricada a partir de material reciclado pós-consumo, que é concebido para apoiar as ambições ESG da Essentra e dos nossos clientes. Material: LDPE - PCR Cor: Verde Código de série: SRSTCFPCR
Os tampões cónicos de mascaramento estão disponíveis como um tampão sólido ou com um núcleo oco para ajudar na compressão. Os tampões reutilizáveis têm excelente resistência química e estão disponíveis em silicone ou EPDM para aplicações expostas à temperatura.
Estes tampões de ajuste por encaixe foram concebidos para facilitar a aplicação e remoção num componente. Protegem a abertura da entrada de contaminantes como a sujidade, pó e resíduos.
Fáceis de instalar e remover, depois de premidos na posição, uma simples torção proporciona um ajuste firme e uma patilha central na parte superior oferece uma preensão forte para aperto e remoção. A gama é adequada para componentes hidráulicos com roscas métricas, BSP, UNF e JIC.
Cada tampão cobre uma grande variedade de tamanhos e modelos de rosca.
Os tampões Fecho de pressão (snap fit) protegem efetivamente contra contaminantes como sujeira, poeira e humidade, durante os processos de fabricação, armazenamento e transporte, para uma variedade de aplicações. Uma ligeira pressão faz com que o tampão se encaixe numa nervura interna, facilitando a sua instalação e remoção. A funcionalidade da cabeça cruzada permite a remoção com uma ferramenta, que gira a peça para a remover.
Esta série é fabricada a partir de material reciclado pós-consumo, que é concebido para apoiar as ambições ESG da Essentra e dos nossos clientes. Material: LDPE - PCR Cor: Verde Código de série: SRTFUPPCR
Infelizmente, a sua sessão expirou devido a inatividade. Faça login ou atualize a página para continuar
Infelizmente, a sua sessão expirou devido a inatividade. Faça login ou atualize a página para continuar