V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
(31 sady výrobkov)
Flexibilné oceľové príchytky potiahnuté vinylom sú bezpečné riešenie uchytenia káblov pre ich rýchle usporiadanie. Používajú sa pri montáži elektronických zariadení.
HVAC Hinges are heavy duty free swinging hinges ideal for large flush fitting doors. They are suitable for air conditioning units, electrical panels and machinery panels. This range propose a selection of designs and materials to suit both aesthetic appearance, environment and application requirements. Customers buying this product might also be interested in our range of weather stripping gaskets.
Klzáky s nastaviteľnou, hladkou základňou.
Nožičky nastaviteľné s kĺbom vyrobená z čierneho polypropylénu (PP) s lesklou pozinkovanou oceľovou naklápacou guličkou a čapom. Tieto kĺbové nožičky sú ideálne pre aplikáciu pod uhlom a nastaviteľné na použitie na nerovných povrchoch.
Vhodné na použitie s vložkami so závitom.
Adjustable T Handle Compression Latches that are provided with up to 6mm of pre-set compression. Ideal for use with cabinets that require better sealing under vibration conditions.
The latches are hand operated, have locking (CH 751 stainless steel shutter) and non-locking (no cylinder) options. Two keys are supplied with every lock. The latches are also supplied with a rubber sealing gasket. Cams are sold separately.
The adjustable latches have a quarter-turn cam operation and a wide grip range with an adjustable nut.
Compression Latches that feature a wide grip range with adjustable screw. The latch provides good compression and is available in a choice of pre-set compression options that include; 4mm and 6mm for improved noise isolation.
The latch has noise dampening properties and offers better sealing under vibration and shock conditions. The latch is rated per DIN-EN 61373.
The range features latches with a quarter turn cam operation and a choice of locking and non-locking options. Cams and driver keys are sold separately.
Compression Latches with a Wing Knob design are ideal for applications that require better sealing under vibration conditions. They are commonly used for cabinets and access panels in manufacturing environments.
Our range features adjustable and fixed latches that are locking or non-locking. Where the latch is locking, two keys are supplied with every lock. The adjustable latches have a quarter turn cam operation. Cams are sold separately.
These latches can be used for both left-hand and right-hand applications. Features 6mm of pre-set compression for improved noise isolation.
Káblové sedlá - neuzamykateľné, vyrobené z prírodného polyamidu 6.6. Káblové sedlá zoskupujú a vedú káble, čím ich chránia pred citlivými alebo ostrými komponentmi. Udržujú tiež káble a vodiče usporiadané. Vhodné na použitie v elektronických aplikáciách.
Niekoľko možností s alternatívnymi typmi montáže. Dostupné sú varianty s hladkými a okrúhlymi rohmi, ktoré pomáhajú eliminovať namáhanie vlákna pri vstupe do zostavy. V tomto sortimente sú tiež varianty s bočným vstupom, ktoré poskytujú nízku výšku tam, kde je problémom svetlá výška. V tomto rôznorodom sortimente sú tiež varianty s montážou do slepých otvorov alebo samolepiace.
Tieto káblové sedlá sú vhodné pre rôzne priemery káblov, ľahko sa montujú.
Edge Wire Saddles allow cables and wires to be fixed to the edge of a panel or in a panel cut-out.
The top locking entry system ensures cables are retained and clear of sensitive components. The cables can be easily removed when required. The wire saddle can be easily fitted and removed with finger-tip pressure.
The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.
Spona so západkami drží zväzok pevne na mieste. Nastaviteľné pre širokú škálu priemerov zväzkov. Po zaistení zväzku, je možné svorku znovu otvoriť na zmeny smeru. Sú dobré pre zariadenia s vysokými vibráciami. Po zatvorení sa dá svorka otvoriť až po uvoľnení úchytu. Dodávajú sa v materiáloch UL94 V-2 aj UL94 V-0
Wires and cables effortlessly slide into these Round Wire Saddles. The Wire Saddle holds and directs passing wires, without the needed of a locking mechanism.
The plug-in application offers easy installation. The round shape makes these Wire Saddles suitable for use with a wide range of cable diameter sizes.
The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.
Dodáva sa v 2 typoch. Spona stiahne káble k panelu použitím zatláčacieho upevňovacieho prvku, ktorý je pripevnený k panelu s hrúbkou 3 mm. Typ 1 má protirotačné uchytenie na udržanie pásky na mieste a zabránenie pohybu.
Nastaviteľné svorky sa montujú zatlačením do panela, nastaviteľná svorka sa dokáže prispôsobiť celému radu rozmerov káblov.
Stud Mount Leveling Feet with a Plastic Swivel Base adjusts to uneven surfaces and level machine tools, electronic racks, and similar applications. The articulating swivel and large diameter pads provide solid leveling and support.
These Chrome Capped Adjustable Feet are an inexpensive solution for light-duty applications on slightly uneven surfaces, including office furniture, shelving, point of purchase displays, cabinetry, and small machinery. The range are made from chrome capped black Polyethylene (PE).
Nastaviteľné nožičky s montážnym závitom s plastovou otočnou základňou sa dajú nastaviť na nerovných povrchoch a vyrovnávajú obrábacie stroje, elektronické panely a podobné zariadenia. Kĺbové otáčanie a veľký priemer podložiek zabezpečujú spoľahlivé vyrovnanie a oporu.
Nastaviteľné nožičky - štandardné, nečlenené s plastovou pevnou základňou sa dajú nastaviť na nerovných povrchoch a vyrovnávajú obrábacie stroje, elektronické panely a podobné zariadenia. Plastové základne poskytujú hladký neabrazívny povrch, ktorý chráni podlahy.
Nastaviteľné nožičky s montážnym závitom s plastovou otočnou základňou sa dajú nastaviť na nerovných povrchoch a vyrovnávajú obrábacie stroje, elektronické panely a podobné zariadenia. Kĺbové otáčanie a veľký priemer podložiek zabezpečujú spoľahlivé vyrovnanie a oporu.
Nastaviteľné nožičky s montážnym závitom s plastovou pevnou základňou sa dajú nastaviť na nerovných povrchoch a vyrovnávajú obrábacie stroje, elektronické panely a podobné zariadenia. Plastové základne poskytujú hladký neabrazívny povrch, ktorý chráni podlahy.
Nastavovače - vodorovná montáž sa dajú nastaviť na nerovných povrchoch a vyrovnávajú obrábacie stroje, elektronické panely a podobné zariadenia.
Náš sortiment strojových nožičiek Premium je určený na použitie v aplikáciách, kde sa vyžaduje vysoko kvalitná montážna nožička, vrátane mechanických a elektronických stojanov. Ponúkame ho buď s čapom z nerezovej ocele alebo mäkkej ocele pripevneného k základni buď z polyamidu (PA) alebo z nehrdzavejúcej ocele. Sortiment môže byť tiež s otvormi na skrutky alebo bez nich.
Náš sortiment štandardných strojových nožičiek vyrobených z pozinkovaného oceľového čapu a polyamidovej (PA) základne je vyrobený na podporu strojov, elektronických panelov a dopravníkových pásov. Nožičky majú kĺbový náklon maximálne 20 stupňov a je možné ich kúpiť vo variantoch s otvormi pre skrutky alebo bez nich. Dodatočné protišmykové podložky je možné dokúpiť zvlášť, ak je potrebné väčšie trenie.
Pevné krídlové spony sú určené na upevnenie ľahkých a lepenkových cedulí k rôznym základniam. Tieto plastové krídlové klipy sa najčastejšie upevňujú na drážkové panely, drôty, perforované dosky a podobné prvky.
Tento rad priemyselných kĺbových nožičiek obsahuje závitový kolík vyrobený z nehrdzavejúcej ocele 304 pripevnený k čiernej polyamidovej (PA) základni, ktorá poskytuje maximálny náklon 30. Ideálne pre použitie v potravinárskom priemysle a gastronómii.
Nastaviteľné káblové svorky majú západku na udržanie zväzku káblov pevne na mieste. Svorky sa dajú opakovane otvoriť pre zmeny smeru.
Náš sortiment je vyrobený z polyamidu 6.6 a zahŕňa možnosti so samolepiacim pásikom pre pohodlné a jednoduché upevnenie vašich káblových zväzkov. Pre diely, ktoré nemajú lepiaci pásik, je potrebné ho zakúpiť samostatne - prezrite si náš sortiment Pásky, kde nájdete vhodné možnosti.
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.