Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Ovládané gombíkom Pevná Guličkové sťahovacie pásky

 (25 sady výrobkov)

Zoznam Mriežka

Kompresné západky - krídlový úchop

Compression Latch with a Wing Knob is an ideal choice when better sealing is required under vibration conditions. A popular choice for cabinets, access panels and other access hardware applications.

This compression latch range has a fixed design that are available in locking and non-locking options. Locking options are supplied with two keys. All latches are provided with 6mm of pre-set compression to increase noise isolation.

The latches require the use of standard cams without stoppers, which are sold separately.

  • Material: Die Cast Zinc Alloy
  • Finishes: Chrome Plated and Black Powder Coating

Kompresné západky - nastaviteľné, krídlový úchop

Compression Latches with a Wing Knob design are ideal for applications that require better sealing under vibration conditions. They are commonly used for cabinets and access panels in manufacturing environments.

Our range features adjustable and fixed latches that are locking or non-locking. Where the latch is locking, two keys are supplied with every lock. The adjustable latches have a quarter turn cam operation. Cams are sold separately.

These latches can be used for both left-hand and right-hand applications. Features 6mm of pre-set compression for improved noise isolation.

  • Material: Die Cast Zinc Alloy with Rubber gasket
  • Finish: Black Powder Coated
  • DIN-EN 1774 Rated
  • RoHS Compliant
  • IP65 Standard

Montovateľné guličkové viazacie a sťahovacie pásky

Guličkové sťahovacie pásky umožňujú jednoduchú inštaláciu a uvoľnenie kábla a zároveň zabraňujú jeho zošmyknutiu. Pásky s montážnou príchytkou umožňujú jednoduché a pevné upevnenie do panela.

Montážne dosky

The Locating Plates in this range are used to securely position Cam Locks when there is a potential risk of having some movements due to the nature of the application. This range cover a washer and a plate made of steel.

Nábytkový zámok do skrinky pre vysoké namáhanie

These Furniture Locks are used to secure metal cabinets; however, they were initially developed for Fire Hose Cabinets. These locks are intended to be placed flush with the application's surface, resulting in a smooth and seamless look.

It offers security to protect valuable items and are durable. The flush mount design prevents the locks from protruding from the application surface, preserving the piece's aesthetic integrity.

It is easy to install and can be adapted to existing cabinets, making it a convenient and effective way to secure doors and drawers. They are typically found in metal cabinets, medical furniture, and data cabinets that require a clean and discrete locking mechanism.

  • It is placed flush with the furniture's surface, resulting in a smooth and seamless look.
  • It is easy to install and can be adapted to existing furniture.
  • It offers security and prevents unauthorised access to furniture contents.
Materiál: Tlakovo liaty zinok Farba: Prírodná, Series Code:

Paletový podstavec

Nízkoprofilové paletové podstavce, ktoré sa často nazývajú navarovacie nožičky. Sú vhodné na štandardné klzáky s kovovou základňou a poskytujú dodatočnú pevnosť a ochranu.

Materiál z mäkkej ocele chráni podlahy a pomáha znižovať hlučnosť, zároveň uzatvára a chráni kovovú základňu.

Pri použití štvorcových profilov s ostrými rohmi bude max. rozmer stĺpika menší. Tento sortiment paletových podstavcov je ideálny pre kovové palety a plošiny.

  • Možnosť stohovania.

Protiprachové krytky

These Dust Caps are designed to keep dust, humidity, dirt, ingress, and other contaminants out of locks. In addition, they offer excellent durability and resistance to wear and tear. They fit the exact hole sizes as the corresponding lock types.

These caps' snug fit and secure closure make them easy to install. As it is installed between the lock and the door, you will need to include the thickness of the dust cap base in your calculations when considering the appropriate grip range. Widely used in various industries, including electronics, automotive, and industrial manufacturing.

  • Material: PU
  • Colour: Black

Please get in touch with customer service for other colours.

Prívesky na kľúče

Our plastic Key Tags are highly economical. An inlay card, window and metal split ring are all included. These tags assist with good key management and security in retail premises.

  • Available in eight assorted colours, including; Orange, Black, Purple, White, Blue, Yellow, Red, Green.
  • Comes in a pack of 100 tags, as standard.

Rohové pánty – s pevným čapom

External Metal Corner Hinge are suitable for machine covers and electric panels. They come in different profiles and sizes to be fixed either with stud or screwed on.

Strmeňová závora s okom a zarážkou

Wire Loop Draw Latches & Strikes consist of a simple ergonomic design suitable for a wide variety of applications requiring a straightforward Latch. The catch and strike components must be ordered separately and both are available in both Mild and Stainless Steel

Stmeňove závory – so záražkou

Flexible Over Centre Drawer Latches have a low profile design and the keeper is concealed and fixed under the latch to aid this design feature. The handle is made from black rubber making it non-corrosive and if fixed using standard M4 screws (not supplied)

Závory so zarážkou

Rotary Link Locks securely pull and lock two components together. They are made from Stainless Steel and can be operated by hand making them quick and easy to use. They are suitable for a wide variety of applications including containers, packaging and industrial cleaning machines

Strmeňové závory s bočnou pružinou a so zarážkou

Spring Draw Latches or Tension Latches securely pull and lock two components together. The spring allows a expandable pull and firm locking. A selection of materials allow the use of this Draw Latch in various applications.

Strmeňové závory

Over Centre Drawer Latches have a smooth surface for an aesthetic finish and operate with a draw hook. They securely pull two components together and lock by pushing the latch over its centre. This range of latches are light duty when compared to the Wire Latches. They are used on small containers, metal boxes and light industrial cleaning machine. A choice of material is on offer to suit various application environments.

Súpravu pre tyčové zostavy

Rod assemblies for two and three point installations of flush recessed latches. Rod assemblies include guide, keeper, and rod. Aluminum rods are .34" diameter. Rod assemblies have a .75" throw. Guide and keeper brackets are 1010 steel with black nylon inserts. Latch is not included and must be purchased separately.

Upevňovacie krúžky

The Quarter Turn lock range is supplied with a range of accessories including fixing rings. These are supplied in two different types; one in Spring Steel and the other in Die Cast Zinc. They are suitable for all locks with a 20.2 x 22.2 fixing hole.

Uzamykacie rukoväte

The Quarter Turn lock range is supplied with a range of accessories including lock handles. These are supplied in a polyamide material. They are suitable for all locks with a 20.2 x 22.2 fixing hole

Vačkové západky

Swell Latches are quick and easy to install. They are used as a fastener for applicactions requiring alignment and anti vibration. A selection for cut out is required depending on the frame thickness.

Západky vačkové otočné - nastaviteľné

Handle Turn Cam Latches - Adjustable used for electronic panels, doors, cabinets and other similar installations.

These latches offer exceptional durability and security making them the ideal choice for industrial, commercial, and high-stakes environments. These latches are quick and easy to install. They are perfect for situations requiring lightweight access and can be put on doors of any thickness.

Its handle is removable therefore not mandatory, and when not in use the lock can be opened with a 9mm triangular key.

  • Colour: Natural

Západky vačkové otočné s T-rukoväťou

Handle Turn Cam Latches feature an T-shaped handle. They are commonly used cabinet and furniture applications.

The cam latches compression allows for a more secure seal where IP/NEMA performance is required. This also allows for improved insulation against noise and vibration conditions.

With locking and non-locking options to choose, you are sure to find a solution for your application.

  • Lock Type options; Keyed Alike, Keyed to Differ, Keyed CH751, Keyed J327 and Keyless
  • Several mounting orientations; Left-hand, Right-hand and Universal
  • Screw mount design


Skupina SR: SR5518

Západky vačkové otočné s mini krídlovým úchytom

Mini Cam Latches are Wing Knob designed and secure access to your panels and doors with a rotating cam (pawl) that is secured by engaging the frame or keeper on the back side.

The cam latch provides easy fixing and has a clip assembly.

  • Colour: Black, , Chrome, Natural, Silver


Skupina SR: SR5529

Štandardné guličkové sťahovacie pásky

Standard Beaded Cable Ties are reliable and versatile fastening solutions that excel in securing and organizing cables, wires, and other objects. These ties feature a unique beaded design that allows for quick and effortless installation, while providing a secure and adjustable hold. Manufactured using high-quality materials such as nylon, Standard Beaded Cable Ties offer excellent tensile strength, durability, and resistance to environmental factors. The versatile design of these ties makes them suitable for a wide range of applications across various industries.

One of the main characteristics of Standard Beaded Cable Ties is their ease of use. The beaded design enables simple and efficient installation, eliminating the need for additional tools or complex techniques. The ties can be easily threaded through the beads, and once tightened, they provide a secure and adjustable hold. This feature is particularly advantageous in applications that require frequent adjustments or repositioning of cables, such as in electrical installations or network setups. Additionally, Standard Beaded Cable Ties offer excellent tensile strength, ensuring a reliable and long-lasting hold, even in demanding environments.

  • Material: PA, PP, PE
  • Colour: Natural, Yellow, Red, Blue, Black
  • Material Flammability Standard: UL94 V-2, UL94 HB,


Skupina SR: SR1818

Štvrťotáčkové zámky s krídlovým úchytom

Quarter Turn Latch with Wing Knobs are designed to secure doors, cabinets, enclosures, and other access points. They are operated by twisting the knob 90 degrees, which causes the latch to engage or disengage, making them ideal for applications requiring frequent opening and shutting. Each lock comes with an outer sealing gasket and an assembly nut.

It is made to be easy and quick to install by inserting it into the installation hole and tightening the nut. The range of products includes various materials, finishes, and grip ranges that are utilised in various applications, such as electrical enclosures, furniture cabinets, and equipment covers.

  • Material: PA and Die Cast Zinc Alloy
  • Finishes: Chrome Plate and Black Powder Coating


Skupina SR: SR5522

Štvrťotáčková západka otočná pre hrubé dvere – krídlové uchopenie

Quarter Turn Latches with Wing Knobs are available with an extra long housing. These are ideal for sound-proof or isolated doors and are supplied with a rubber gasket for additional sealing properties. They are available in both Chrome Plated and Black Coated Die-cast Zinc and in an array of grip ranges

Skupina SR: SR5523

Štvrťotáčkový zámok s okom pre visiaci zámok a krídlovým úchopom

Featured with Padlock Fittings for additional security option when sealed with a padlock. They are also fitted with a rubber gasket for additional sealing properties. On offer are right and left hand door orientations and an array of grip ranges