Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Štvorcové Plast

 (12 sady výrobkov)


Priechodkové spojky

Grommet Nuts are intended to provide a reliable and durable fastening solution. The nut features a flanged base with a central hole that fits over a grommet. It is designed to snap into a pre-punched square hole and is used with a screw to connect numerous panels. The grommet serves as reinforcement, evenly dispersing the load and preventing the nut from pushing through or harming the surrounding material.

It is simple to install and remove by simply inserting it. Once in the hole, the grommet stretches and holds the material, ensuring a snug fit without using extra equipment. They also offer exceptional resistance to vibration and loosening. Used in various applications, including HVAC, automotive, electronics, and industrial.

  • Material: PA
  • Colour: Natural
  • Material Flammability Standard: UL94 V-2

Samolepiace klzáky

Adhesive Glides are ideal for furniture legs to help protect floors and to reduce noise. These gliders are made from Polytetrafluoroethylene (PTFE); this material provides a smooth glide action, and is easy to apply thanks to the self-adhesive backing.

  • Shapes: Rectangular, Round and Square
  • Colour: Grey.


Skupina SR: SR1461

Samolepiace tlmiče

Our range of self-adhesive buffers, bumpers and stick-on feet come in felt or polyurethane (PU), and in a variety of shapes and colours to suit your purpose.

The PU bumpers are suitable for application temperatures ranging from 18C up to 65.5C. These stick-on feet will not tarnish, scratch or discolour any surface.

The adhesive felt pads come in brown or white. They can be used on the base of feet or inserts for smooth movement over floor surfaces.

  • Adhesion works best on a smooth, clean and dry surface
  • Typically used as rubber feet, cabinet stoppers, door stops and for surface protection
  • Rated UL94 HB
  • Easy to use - simply peel and stick.


Skupina SR: SR1593

Skosené štvorcové zátky

Skosené štvorcové zátky so šikmou základňou sú ideálne pre konce potrubia, nepravidelné povrchy a šikmé spoje. Bežne sa používa v nábytkárstve a stavebníctve. Ľahko sa vkladajú a majú dlhú životnosť. K dispozícii je polyetylén (PE) a nylon s elegantným čiernym povrchom.Ľahko sa montujú na nábytok a konštrukcie.Ideálne na konce trubiek a nepravidelné povrchy a na trubky, ktoré sa spájajú so šikmým povrchom.Navrhnuté tak, aby boli odolné a mali dlhú životnosť. Materiál: Polyetylén, LDPE - PIR Farba: Čierna Skupina SR: SR1555

Skrutkovacie klzáky

Made from Polytetrafluoroethylene (PTFE) these Screw On Glides are screw mounted and come with a Steel washer. These Glider Screw Fixings stop chairs and other product with tubular fixings from sliding around on smooth surfaces.

  • 4.5mm diamter screw hole
  • Non threaded and threaded centre options
  • Colours: Natural and Black.

Spojky jaklových profilov a rúrok

Spojky rúrok sa používajú na spojenie viacerých rúrok jednoduchou montážou zatlačením. Vyznačuje sa bezpečným a spoľahlivým kĺbom na zvýšenie bezpečnosti a odolnosti.Používajú sa na spojenie niekoľkých rúrok.Majú závitovú vložku na nasadenie nastaviteľných vyrovnávacích nožičiek a držiakov.Poskytujú bezpečný a spoľahlivý spoj. Materiál: PA, Polyamid, Polyetylén, PA6, Polyetylén HD Farba: Čierna, Šedá, Prírodná Skupina SR: SR6428, SR1509, SR1503, SR1532, SR5747

Zatláčacie gumené nožičky

Push-Fit Bumper Feet can be used as glides, bumpers, closures, slides, and stops in various applications. The press-fit design holds the bumper securely in place to protect surfaces from contact.

Skupina SR: SR5795

Zatláčacie klzáky

Push In Glides, or Tube Inserts, are commonly used at the base of tubular products like chair legs. The push-fit glide provides protection, not just for the assembly, but more importantly for the surface below. Ideal protection for wooden, carpeted and other floor surfaces.

Our Push-In Glide range has a wide range of material options to choose from, including but not limited to; Polyamide (PA), Polyethylene (PE), Acrylonitrile Butadiene Styrene (ABS), Felt and also Steel; as well as various finishes and colour choices to choose from.

Our offer features numerous styles, including; Domed, Angled, Metal-Pronged, Ribbed, Threaded, Lightweight and Heavy Duty. Plus lots of shapes to suit your application needs, including; Round, Oval, Rectangular and Square.

  • Attractive finish provides enhanced aesthetic appearance
  • Easy to assemble
  • Secure fitting
  • Durable and long-lasting.

Štvorcové ferule na nožičky

Štvorcové pätky sú určené na zvýšenie stability, ochranu podlahy a leštený vzhľad zariadenia. Zakrýva ostré hrany rúr a štvorcových nôh a poskytuje im odolnosť proti nárazom a opotrebovaniu. Sú prispôsobivé a umožňujú jednoduchú aplikáciu.Používa sa na to, aby voda, vlhkosť, špina alebo prach nepoškodili konce profilov.Sú určené na konečnú úpravu alebo ochranu, a používajú sa na zakrytie ostrých hrán profilov.Dajú sa využívať v automobilovom, elektrotechnickom a zdravotníckom priemysle. Materiál: Polyetylén LD Farba: Čierna Skupina SR: SR1521

Štvorcové zátky do rúrok

Štvorcové zátky a klzáky poskytujú konečný vzhľad a ochranu zakončenia štvorcových rúrok, tyčí a stĺpikov. K dispozícii sú dve prevedenia: rebrovaný pre maximálnu priľnavosť, ktorý možno použiť na viaceré priemery rúrok, alebo s hladkým driekom, špeciálne pre jeden priemer rúrky, pre jednoduché nasadenie.

Navrhnuté tak, aby poskytovali tesné spojenie na rôznych rúrkových výrobkoch. Niektoré z nich pomáhajú zabrániť poškodeniu podláh alebo iných povrchov, ako aj chrániť profil pred vonkajšími vplyvmi.

Dodávajú sa v rôznych prevedeniach a štýloch: štandardné štvorcové rebrované zátky, ľahké štvorcové zátky a kovové štvorcové zátky. Zvyčajne sa používajú v nábytkárstve a priemyselných zariadeniach. Univerzálnosť materiálov, povrchových úprav a farieb poskytuje možnosti na maximalizáciu estetického vzhľadu a dokonalé prispôsobenie vašej aplikácii.

  • Ukončovací produkt používaný pre štvorcové profily.
  • Vhodné na použitie v nábytkárstve a priemyselných zariadeniach.
  • Pomáhajú predchádzať poškodeniu podláh a chránia rúrku pred vonkajšími vplyvmi.
Materiál: ABS, Polyetylén LD, Polyetylén, LDPE - PIR, TPE/TPV – PIR Farba: Strieborná farba, Čierna, Biela, Stredne šedá, Modrá, Červená, Žltá, Hnedá, Zelená, Tmavo sivá, Šedá Skupina SR: SR5722, SRANQ, SR1540, SR1542

Štvorcové zátky do trubíc – viacúčelové

Viacúčelové štvorcové zátky do profilov sú vhodné tam, kde sa nevyžaduje estetika konečného produktu. Pevne zapadajú do štvorcových rúrok, stĺpikov alebo tyčí, zabraňujú kontaminácii, ponúkajú bezpečnosť a úhľadný povrch bez ostrých hrán na narezaných rúrkach.

Praktický a cenovo výhodný sortiment, ktorý zahŕňa tenšie steny a rôzne veľkosti, spĺňa základné požiadavky na ochranu zátok. Sú praktickou voľbou tam, kde vzhľad nie je rozhodujúcim faktorom.

Jednoduché nasadenie zatlačením rukou alebo gumeným kladivom pre rýchlu a účinnú montáž. Možno ich použiť v strojárstve alebo v aplikácii, kde sa vyžaduje konštrukčné potrubie. Odporúča sa zvoliť farebnú variantu, aby sa zlepšil estetický vzhľad vášho hotového projektu, pretože sa zlúči s farbou a poskytne príjemný vizuálny dojem.

  • Pevne zapadnú do štvorcových rúrok, stĺpikov alebo tyčí.
  • Jednoduché nasadenie zatlačením rukou alebo gumeným kladivom.
  • Používajú sa v strojárstve alebo tam, kde sa vyžaduje konštrukčné potrubie.
Materiál: Polyetylén LD, LDPE - PIR Farba: Šedá, Biela, Čierna Skupina SR: SRILQ

Štvorcové zátky so závitom

Štvorcové závitové rúrky chránia pred ostrými hranami a poskytujú estetický vzhľad. Je vybavený zasúvacou konštrukciou, ktorá umožňuje nastavenie nožičiek a koliesok a šetrí čas tým, že odpadá potreba vŕtania.Používajú sa na ochranu pred ostrými hranami rúrok a poskytujú estetickú povrchovú úpravu.Navrhnuté tak, aby bolo možné pridať výškovo nastaviteľné nožičky, kolieska či klzáky.Nástrčná rúrková vložka je vybavená závitom, ktorý umožňuje nastavenie nožičiek a koliesok. Materiál: Oceľ, Tlakovo liata zliatina hliníka, PA, Polyamid, PA6, Polyetylén HD, HIPS, Polyetylén HD s kovovou vložkou Farba: Pochrómované, Prírodná, Čierna, Šedá, Skupina SR: SR1430, SR1567, SR5437, SR5731, SR1570, SR1571