V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
(26 sady výrobkov)
Our Snap fasteners features a Nylon 6/6 option, an option made from Low Density Polyethylene (LDPE), and an LDPE option that has a Polypropylene (PP) clip.
The rivet assembly includes a male clip and a female washer. The male clip is ratcheted into the female washer; the single assembly is used to mate two surfaces together. This rivet assembly is an ideal choice for corrugated panels.
Mini Snap Rivets that have a male and a female component. Made from Nylon 6/6 that is rated UL94 V2, RMS-01. They offer the perfect solution for fixing two panels together, all with a simple snap.
Quickly install by pressing the male and female pieces together. These mini nylon snap rivets are an ideal choice for outdoor environments. They are resistant to corrosion, oil, abrasion and most chemicals.
Ratchet Rivets are a coloured snap-together fastener made from plastic that requires a two rivet assembly. Simply snap the two identical ratchet rivets together to create a single connection ready for your application.These easy to use rivets require no tools, such as screws, for installation.
Ratchet Rivets can be used with Snap Rings and Snap Ring Washers, when the compatible mating hole has a 5.5mm diameter.
When used in combination with a Snap Ring, the rivet becomes suitable for very thin applications. Ratchet Rivets can also be used with Snap Ring Washer's, which acts as a special cushioning washer, providing the ratchet rivet with more surface support.
Plastic Screw Rivets are quick release fasteners, suitable for security panels and components that need to be replaced in a hurry. They can be easily installed, tightened, loosened, and removed using a cross head screwdriver.
Our range includes several material options, including rivets made from Nylon 6 and Nylon 6/6 that have a cross drive for easy assembly or disassembly. They are ideal for use in electrical and electronic assemblies due to the good electrical insulation properties. The Nylon range extends with high-strength options made from Impact Modified Nylon, offered with a choice of pin material. The Acetal pin option is ideal for solid or hollow materials, including; wood, concrete, metal, plastic, tile block or mortar. The Zinc Plated Steel option provides excellent thermal and electrical insulation, as well as having a high pull-out force. Also available are options made from Polyamide PA6 that are suitable for larger hole diameters and offer a high retention force.
Náš sortiment podložiek pre montážne spony sa vyrába z polyamidu a dodáva v dvoch rôznych typoch; montážne spony a podložky pre montážne spony. Často sa používajú v kombinácii s lamelovými nitmi, keď má kompatibilný otvor priemer 5,5 mm.
Keď sa montážne spony používajú s lamelovými nitmi, rozsah upevnenia sa zväčší, čo umožňuje použitie celej dĺžky upevnenia nitu. Táto kombinácia je ideálna na spájanie veľmi tenkých aplikácií.
Podložku pre montážne spony možno použiť spolu s montážnou sponou aj lamelovým nitom – výsledkom je väčšia podpora povrchu pre mäkšie materiály a pre väčšie veľkosti otvorov. Táto kombinácia je vhodná pre rotačné aplikácie.
Key Hole Clips have a hollow interior that is shaped like a key hole. This design allows the clip to collapse more completely for easy finger-pressure assembly. The tapered, bullet-style point of the rivet clip helps guide into a panel.
These clips provide good electrical insulation. They also have resistance to vibration, abrasion and corrosion - making them a durable and cost-effective fastening solution. Available for a range of hole diameters and panel thicknesses.
Snap Latch Rivets comprise of a Plunger made from Nylon 6 and a Grommet made from Polycarbonate (PC). Together they form a Snap Latch assembly for the joining and securing of panels.
To install; simply push the grommet into the removable panel and then the desired plunger into the grommet. When the panel and plunger are pushed into the fixed panel, it locks them together. Pull on the plunger to easily remove the non-fixed panel.
These handy panel fasteners are ideal for applications that require regular maintenance work. They are offered in easy-grip or mini-grip designs to suit an array of panel hole and thickness ranges.
Snap Latch Rivets are ideal for applications, such as; electrical equipment, metal enclosures, telecommunications equipment, appliances, and more.
Trhacie nity sú praktickým spojovacím prvkom, ktorý sa používa najmä vtedy, keď je prístup k panelu obmedzený alebo je len z jednej strany. To znamená, že sa zvyčajne inštalujú na zadnú (slepú) stranu aplikácie, čo umožňuje vzájomné spojenie komponentov.
Vhodné pre ľahké až stredne náročné aplikácie; tieto nity sa môžu používať namiesto lepidiel, skrutiek, matíc a svorníkov. Trhacie nity napevno spoja dva materiály. Sú ideálne pre tenké aplikácie a vhodné pre materiály ako sú drevo, kovy a plasty.
Ľahko sa inštalujú pomocou kladiva alebo špeciálneho nitovacieho nástroja. Trhacie nity sa vkladajú do tesného otvoru v paneli a prechádzajú cez oba nitované materiály.
Trhacie nity v našm sortimente sú pevné, ale ľahké. Poskytujú dobré elektrické izolačné vlastnosti, ako aj odolnosť voči vibráciám, oderu a korózii.
Klipy Canoe sú lacný spojovací prvok, ktorý je navrhnutý tak, aby fungoval rovnako ako nity alebo skrutky. Konštrukcia týchto klipov umožňuje ich ľahšie odstránenie ako pri iných nitoch. Sortiment ponúka rôzne štýly, vrátane tých s úplne dutou alebo čiastočne dutou kotvou.
Tieto úsporné klipy, vhodné na montáž na čelný panel, sa ľahko zacvaknú do okrúhlych otvorov a zaberajú menej miesta. Sú ideálne na bezpečné uchytenie rôznych materiálov vrátane kovov a plastov. Na inštaláciu nie je potrebné žiadne náradie – stačí zatlačiť palcom na plochú okrúhlu hlavu.
Náš sortiment ponúka dobrú elektrickú izoláciu, ako aj odolnosť proti vibráciám, oderu a korózii. Môžu sa použiť v elektronike, automobiloch alebo strojoch. Klipy Canoe sa dajú úhľadne zasunúť do otvorov v paneli a sú ideálne na trvalé nápisy a výstavné tabule. Môžu sa príležitostne odstrániť a znovu použiť, ale vzhľadom na ich mimoriadne pevné uchytenie sú vhodnejšie na aplikácie, ktoré sa často nemenia.
Tepelno-izolačné nity sú montované s pružinou. Používajú sa na pripevnenie chladiča k čipu procesora na doske plošných spojov. Kovová pružina zabezpečuje nepretržitý tlak na chladič, kým tepelné lepidlo nevytvrdne.
Náš sortiment ponúka dva varianty pružín. Jeden má pružinu z pochrómovanej ocele a druhý z nehrdzavejúcej ocele. Variant z nehrdzavejúcej ocele sa dá nainštalovať aj pomocou krížového skrutkovača.
Spona so západkou vytvára efektívny rýchly spoj, ktorý sa rýchlo a jednoducho zostavuje. Je obzvlášť užitočná pre aplikácie, ktoré neumožňujú použitie skrutiek a matíc.
Spony so západkou sú ideálne na upevnenie konektorov na dosky plošných spojov (PCB) pred spájkovaním. Okrem toho sa dajú použiť aj ako štandardný zasúvací upevňovací prvok do panelu. Ľahko sa používajú - jednoducho ich vložte do otvoru v paneli a zatlačte. Zabezpečujú hladký a upravený vzhľad.
Tento rad obsahuje spony so západkou v tvare šípky pre bezpečnejšie držanie a ponúka široký rozsah upínania.
Spony so západkou sa ľahko zackvakávajú a zaisťujú do vopred vyrazených otvorov a majú vynikajúcu odolnosť voči vibráciám, oderu a korózii.
Fir Tree Rivet that features a double ended design; allowing for the blind fixing of two panels from the centre, so that no fastener head is visible.
The simple design allows the rivet to be pressed neatly into position and provides a clean finish to your application. Ideal for joining and securing soft sheet materials, such as; board, rubber and secondary panels.
More durable than using adhesive, provides high pull out loads and they are quick and easy to install by hand.
This Push In Rivet is a type of panel fastener designed for optimal assembly and removal for a range of applications, particularly those that require regular maintenance, as well as fast assembly and removal.
This "T" style rivet features a knob-shaped rivet head that is easy to grasp, and will improve operator comfort. The rivet benefits from a simple push-push design and requires no installation tools. This easy and effective push-pull design allows for the rivet to snap in and out of the application up to 25 times - making it a highly economical and reusable solution. This also significantly speeds up the installation and disassembly.
These Push-In Rivets feature a pin for easy finger-pressure installation. They are a versatile rivet that can be mounted in round, square or rectangular holes. Square hole mounting is used for anti-rotation applications.
The rivet features a pin and a grommet, with options supplied either assembled or pre-assembled. These rivets can also be removed after installation, for added convenience.
Spreading Rivets are a type of rivet that provides a fast, economical and permanent fastening solution. Spreading Rivets are installed by placing the rivet body into a panel hole and pushing the pre-assembled plunger downwards into the assembly. The rivet expands in the application, providing a secure and tight fit. These rivets provide solid connections by means of blind side fixing.
Our range features a choice of material options that include; Nylon 6, Nylon 6/6, Polypropylene (PP) and Polyethylene (PE). This rivet range offers good electrical insulation, and also corrosion resistance.
Available to buy separately is a Rivet Hand Tool that offers faster fixing for these Spreading Rivets, and is the recommended application method.
Folding Leg Push-In Rivets have a foldable leg design that provides a secure grip for a range of applications and materials.
Pushing the pin into the rivet body causes the legs to expand outwards, allowing them to get a firm grip on the material in the assembly. The rivet legs expand to a distance of 18.6mm.
This expansion allows the rivet to cover a larger surface area, but as a result has a weaker tensile strength. This makes these rivets more suited to thinner applications, such as cardboard boxes and other porous materials. Once installed, the rivet cannot be removed from the outside of the box.
Zatláčací nit má skosenú hlavu. Skosenie pomáha uľahčiť efektívnu montáž a demontáž.
Nit sa inštaluje rýchlo a jednoducho vložením do obrobku. Zatlačte čap, ktorý zapadne do priechodky v tvare „H“. Hneď po vložení čapu do priechodky sa nožičky priechodiek roztiahnu a zaistia zostavu nitu pevne na mieste. Po nainštalovaní zostavy nitu hlava čapu vyčnieva z povrchu panelu, ale napriek tomu poskytuje pekný čistý a upravený vzhľad.
Countersunk Rivets are used in countersunk holes and other applications that require a flat finish. Their design allows them to sit flush to a surface, meaning the rivet head will not protrude once installed. They are ideal for sliding track applications.
These rivets also benefit from a tamper resistant design and they are able to accommodate countersunk hole specification DIN ISO 7721.
Mounting Button Push In Rivets create a tight locking solution that mates two objects together. They are ideal for applications where metal fasteners cannot be used, such as Electrical and PCB applications.
The tensions wings help lock the rivet securely in place and cover a wider surface area. The rivet can only be removed from the underside of the board.
Our range features two types. Type 1 snap-locks into a 4mm diameter hole and Type 2 snap-locks into a 4.8 mm diameter hole.
Snap Rivets are a quick and easy fastener solution, which can be installed without the need of any tools! Fast and economical, they have specially designed legs that expand and firmly lock the component parts permanently in place.
Our range features a variety of Nylon options, including; Nylon 6, Nylon 4/6 and Nylon 6/6. The snap-fit with a simple push, and have a tidy and smooth finish. These rivets are manufactured with flame resistance ratings, including; UL94 V1 and UL94 V2, and can withstand temperatures of up to 130C (266F).
Also available are Low Density Polyethylene (LDPE) Snap Rivets, with thumb snap or pop snap styles. Thumb snaps are ideal for rapid construction of display units within the retail display or point of sale applications. Pop snap fasteners are a two-piece assembly that offer a secure way of fastening multiple panels together.
We also range a series of high temperature snap rivets made from Polysulfone (PSU), which is a high performance thermoplastic. This has a flame resistance rating of UL94 V1, and can withstand temperatures of up to 155C (311F). Our extensive Snap Rivets offer also features K Resin and Polypropylene (PP) Snap Rivet options.
Push In Fasteners are an easy to use and quick fastening solution that is ideal for neatly, and securely joining two parts together. Our range is made from Natural Nylon 6/6 and Polypropylene (PP).
Nylon is a strong, tough and durable material often used for connecting elements and other technical components. They provide an inexpensive, fast, and convenient method to join plastic, light sheet metal, insulating materials, circuit boards, or any other thin, lightweight material. Push In Fasteners have specially designed legs that provide compression and expansion, helping to lock the fastener into pre-punched holes. They also have large heads for much easier assembly, and can be reused - making them an economical choice for your application.
This range lock into pre-punched panels. The effective design, as well as the materials used to produce them offers vibration, abrasion and corrosion resistance.
UL94 V2 flame rated options
Skupina SR: SR1968
Barbed Push-In Rivets can be inserted into threaded and unthreaded holes to form a strong and reliable joint. They are a popular choice when selecting a plastic quick fastener.
The rivets anchor has a ribbed design that ensures quick and easy installation. When inserted with a simple push into a panel hole, the ribs deflect and then spring back into position. This locks the rivet, allowing it to hold the panel securely in place.
This rivet option is useful for mounting fans, as well for the securing of seat pads and other fabric items. Suitable for a variety of materials, including; wood, foam, rubber, metals and plastics. These rivets are ideal for threaded, non-threaded, drilled or punched holes. They are available in a choice of sizes and style options, for a range of hole diameters and panel thicknesses.
Dvojdielne zatlačovacie spony majú diely s vonkajším a vnútorným závitom, ktoré držia ploché panely pohromade. Dva nity majú zuby, ktoré sa k sebe navzájom prichytia pre rýchle a jednoduché upevnenie, na oboch stranách zanechávajú hladký vzhľad. Vyrobené z polyamidu 6.6, upevňovací prvok má nízke profily na oboch stranách zostavy.
Drive Fasteners feature a hollow body that increases flexibility during the insertion and removal process - making them easy to install and remove. The grommet expands as the pin is inserted, providing a snug fit.
Our range includes material options made from Natural Acetal with a UL94 HB flame resistances rating, Polyoxymethylene (POM) that are available in Black and Natural, and Nylon 6/6 in Black and Natural that offer a flame resistance rating of UL94 V0.
Drive Fasteners are a multi-purpose rivet, ideal for applications in need of a front-mounted rivet. These rivets mean that connecting, mounting and fastening is feasible without the requirement of installation tools. They can be used as an effective, decorative hole plug.
Skupina SR: SR2319
Tough Rivets have a quick and easy push-fit design. They have a one-piece design with a pre-driven pin that allows the rivet to be quickly installed by hand, or with automatic equipment. They can be easily removed by pulling the pin from the grommet.
Our range of Tough Rivets are suitable for applications requiring a push in, front-mounted (blind-side fixing) fastener, which can be removed and reused. The rivets provide that and more! They also benefit from strong vibration resistance and are a solid choice for for lightweight applications.
The rivet has a robust design that stays tough in its structure, but still provide a clean and tidy finish. These rivets are strong, reliable and are a highly economical choice.
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.