V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
(77 sady výrobkov)
These Press Fit Spring Plungers are used as detents as well as for push-on and push-off applications and ejectors. Available in type 1 - Stainless Steel Housing and Ball – AISI 305/20c & type 2 - Plastic Housing and Stainless Steel Ball.
Skupina SR: SR6575
Fully threaded studs and rods are ideal for applications where a screw head is not needed or space is precious. Fastening completely into material, they can be threaded right down into the application.
Skupina SR: SR1985
Diamond Knurled Knobs have rough ridges around the outside of the handle creating a firm gripping surface that is also comfortable. These durable knobs fit onto threaded applications and are resistant to oils, fuels, and greases.
Our Float-On Castors are designed for use in wet and dry conditions. They ensure smooth movement of delicate or polished flat materials. The balls are availble in two matieral and colour options. The red polyurethane (Shore A 90-95) ball is more hardwearing. The black rubber (Shore A 80-85) us for most other applications. The height is adjustable making these very practical. Features a BZP stem. Right or left hand orientation options are available to suit your needs. Comes either fully or partially assembled, and also available in a 'ball only' option.
Mushroom Ball Knobs give products an aesthetically pleasing, finished look. These moulded plastic knobs are ideal for a wide range of applications including machine tools, jigs, and fixtures. The mushroom design provides a comfortable grip.
Skupina SR: SR6530
An ideal choice for the food and hospitality industry, these Catering Castors are likely to be used on equipment, such as; hostess trolleys, ovens and other portable cooking equipment, waste bins, kitchen units, storage racks and more. Our range includes tyres made from materials, including; Polyurethane, Stainless Steel and Nylon. An array of load capacities and size options are available to suit your application needs.
Skupina SR: SR5621 ,SR5630
High Temperature Castors are ideal for equipment like bakery oven wheels, as well as in applications where high heats are expected - such as; industrial oven equipment and autoclaves. Plus other applications in need of high temperature resistance. Our range features Bolt Hole, Fixed Plate and Swivel Plate castors. These come in a choice of material and colour options, including Thermoplastic, Stainless Steel and Rubber. Different load capacity and sizes are available.
Medical Castors are pivotal in the mobility of equipment in the healthcare sector, whether in hospitals, care homes, laboratories and more. Enter any medical facility and you will find portable equipment, such as; patient monitors and devices, ventilators, beds, medical carts and trolleys, hoists, wheelchairs, and others that all make use of castors and wheels. Our extensive range features different castor types, including; Levina, Linea, Twinwheel, Swivel, Fixed plate and others. These castors are offered in a choice of colours and materials, such as Polyurethane, Zinc Plated Steel and Nylon. A plethora of load capacities and size options are available to suit your application needs.
Skupina SR: SR5606 ,SR5680, SR5681, SR5772
This range of conduit fittings is available in plastic and metal options. They are a two-part fitting comprising of shell and body. There is also a choice between a Fixed External Thread Fitting and Swivel External Thread Fitting.
Flanged Caps are designed for easy assembly and removal, either with automated equipment or by hand. Typically used to protect metric or imperial threads, with or without O-Rings. The larger flange allows for faster application and removal when using it by hand.
For the purpose of quality control; the natural coloured caps allow you to see through the cap and check whether the O-ring is installed, or not installed, on the protected fitting.
Používajú sa na ochranu príslušenstva s BSP a UNF závitom.Vyrobené s malou prírubou.Zvyšujú ochranu pred znečistením a obmedzujú stratu času pri opakovaných úkonoch. Materiál: Polyetylén LD, LDPE - PIR, PVC Farba: Prírodná, Červená, Čierna Skupina SR: SR1024, SR1124, SR1025, SR1380
Krytky s prírubou sú navrhnuté pre ľahkú montáž a demontáž pomocou automatizovaného zariadenia alebo ručne. Zvyčajne sa používajú na ochranu metrických alebo britských závitov s O-krúžkami alebo bez nich. Väčšia príruba umožňuje rýchlejšie nasadenie a vybratie rukou.
Na účely kontroly kvality. Krytky v prírodnej farbe umožňujú vidieť cez krytku a kontrolovať, či je O-krúžok nainštalovaný na chránenej armatúre alebo nie.
Poskytujú priliehavé a bezpečné uchytenie.
Krytky s úchytom sú určené na ochranu aplikácií pred kontamináciou a rozliatím. Tvar úchytu poskytuje väčšiu plochu kontaktu s povrchom a vyžaduje menšiu uchopovaciu silu počas montáže a demontáže.
Úchyty sú užitočné najmä v aplikáciách vyžadujúcich rýchle odstránenie počas mechanického procesu, sú obľúbenou voľbou v rôznych priemyselných odvetviach.
Flexibilita použitých materiálov umožňuje tesné nasadenie v aplikáciách. S pridaným úchytom sú nevyhnutnou voľbou.
Závitové tesniace uzávery sú určené na použitie s BSP a plynovými závitmi a chránia závity a armatúry pred poškodením počas výroby, skladovania a prepravy. Je vybavený vnútorným neoprénovým gumovým tesniacim kotúčom, ktorý obmedzuje únik kvapaliny a znižuje možný strih. Používa sa v hydraulických a pneumatických systémoch.Krytky sú vybavené vnútorným tesniacim diskom z neoprénovej gumy, ktorá zamedzuje únik kvapaliny a navyše znižuje šmykové napätie.Ľahko sa manuálne montujú a demontujú, a ich šesťhranná hlava umožňuje nasadenie alebo vybratie zátky pomocou kľúča alebo nástrčného nástavca pri nízkom krútiacom momente.Využívajú sa v rôznych zariadeniach vrátane hydraulického, pneumatického a všeobecného strojárskeho priemyslu. Materiál: Polyetylén HD Farba: Žltá, Červená Skupina SR: SR1126
Female Tapered Wing Knobs are designed to give good leverage with each turn making them ideal for applications that require frequent tightening and loosening. These tapered plastic knobs with steel inserts are easily gripped and durable.
Kónické krytky a zátky so širokou prírubou ponúkajú dodatočnú ochranu okolia na povrchu ložiska. Širšia príruba zabraňuje náhodnému zatlačeniu dielu cez protikus. Určené na použitie ako zátka alebo krytka. Kónický profil umožňuje nasadenie dielu do viacerých vnútorných priemerov alebo zakrytie viacerých vonkajších priemerov.
Tieto dvojfunkčné komponenty sa zvyčajne používajú na ochranu pred poškodením, nečistotami, vlhkosťou a koróziou počas skladovania a prepravy.
Vďaka tvaru na priame zatlačenie sa ľahko nasadzujú a odstraňujú.
Štandardné kónické krytky a zátky sú univerzálne komponenty určené na použitie ako zátka alebo krytka. Kónický profil umožňuje nasadenie dielu do viacerých vnútorných priemerov alebo zakrytie viacerých vonkajších priemerov.
Tieto dvojfunkčné zátky alebo krytky sa zvyčajne používajú na ochranu pred poškodením, nečistotami, vlhkosťou a koróziou počas skladovania a prepravy.
Vďaka tvaru na priame zatlačenie sa tieto dvojfunkčné komponenty ľahko nasadzujú a odstraňujú. Široký sortiment ponúka výber veľkostí od 2,9 mm do 345,0 mm.
Zástrčky LPG sú určené pre odvetvie LPG. Uzatvára plynové fľaše LP, čím zabraňuje nebezpečnému úniku plynu. Používa sa na bezpečné a účinné uzatváranie, ochranu proti neoprávnenej manipulácii a prepravu. Vyhovuje predpisom LP Gas Association Code of Practise 15: časť 2.
This range of Pull Handles have a bridge shape with a rectangular bar. These strong handles are commonly used for both the opening and closure of doors, and for the lids on heavy cabinets.
They are an economical choice that is well suitable to a number of applications and industries, including; railway, machinery, and electrical or industrial equipment.
Our offer features a selection of material and finish options to suit different environments, as well as a choice of pulling strengths and thread styles. The range also has options suitable for front or rear mounting.
Mounting Blocks & Flanges
Mäkké vrúbkované krytky sú jednoduchý a úsporný spôsob ochrany metrických a UNF závitov počas lakovania, montáže alebo prepravy. Majú vrúbkovaný vonkajší povrch, sú vyrobené z mäkkého, odolného TPE, ktorý poskytuje lepšiu priľnavosť a pevné uchytenie. Chránia konce rúrok pred poškodením a zabraňujú vniknutiu nečistôt.
Jednoduchá montáž a demontáž. Môžu sa používať pri teplotách od -60 C do 135 C.
Bežne sa používajú v inštalatérstve, vzduchotechnike a klimatizácii a priemyselných aplikáciách.
Our range of Standard Machine Feet made with zinc-plated steel stud and a Polyamide (PA) base, are made to support machinery, electronic racks and conveyor belt applications. The feet have a maximum of 20 degree articulation and can be purchasesd in variants either with or without bolt holes. Additional non-slip pads can be purchased separately when extra friction is required.
Skupina SR: SR1545
These aestically pleasing castors are a great option for equipment typically found in offices and other commercial premises. Our range of Furniture & Office Castors can be applied to desk chairs, pedastals, storage trolleys, meeting tables and more. The materials offered in this range include; Rubber, Nylon, Zinc Plated Steel and more. A variety of type options are available to suit your requirments, including; Spherical, Twinwheel, Bolt Hole, Spoke Wheel, Knurled Stem and others. Our range is available in varying load capacity and size options.
Skupina SR: SR5769 ,SR1547
Obdĺžnikové závitové vložky sú ideálne na použitie s nastaviteľnými nožičkami, sklopnými klzákmi a kolieskami. K dispozícii sú celokovové varianty alebo plastové vložky s kovovou maticou.Zátky a klzáky so závitom sa dodávajú v rôznych typoch. Zátky sa vkladajú do dutiny na konci potrubí a rúrok a poskytujú čistý a upravený vzhľad.
Závitové ochranné uzávery sú určené na použitie s BSP a plynovými závitmi. Chráni závity a príslušenstvo pred poškodením počas výroby, skladovania a prepravy. Tvar vrúbkovanej hlavy umožňuje jednoduchú inštaláciu a demontáž rukou, jednoduchým otočením na rúrke alebo rúrke.Vyznačujú sa vrúbkovaným dizajnom hlavy, ktorý uľahčuje manuálnu montáž a demontáž, otočením na trubke alebo potrubí.Ochranné krytky zabraňujú prenikaniu nečistôt do otvoru, ako sú špina, prach, úlomky a vlhkosť.Využívajú sa v rôznych zariadeniach vrátane hydraulických a pneumatických systémov, automobilov a v priemyselných zariadeniach. Materiál: Polyetylén LD, LDPE - PIR, Polyetylén HD Farba: Červená, Prírodná, Žltá Skupina SR: SR1161, SR1018, SRF0015, SRF0014
Ochranné viečka so závitom chránia závity a príslušenstvo pred poškodením počas výroby, skladovania a prepravy, čím zabezpečujú, že zostanú v dobrom stave a pripravené na použitie, keď sú potrebné. Udržujú kontaminanty, ako sú špina, prach, trosky a vlhkosť, mimo otvoru.
Vyznačujú sa dizajnom vrúbkovaná hlava ktorý uľahčuje ich ručnú inštaláciu a odstránenie. Jednoducho ich našroubujte na rúrku alebo trubku. Používa sa v rôznych aplikáciách, vrátane hydraulických a pneumatických systémov, automobilového a priemyselného prostredia. Dostupné v širokej škále veľkostí závitov, ktoré zodpovedajú metrickým, BSP/plynovým a UNF normám.
Táto séria je vyrobená z materiálu z recyklovaných produktov po spotrebe, ktorý je navrhnutý tak, aby podporoval ambície ESG spoločnosti Essentra a našich zákazníkov. Materiál: LDPE - PCR Farba: Zelená Skupina SR: SRCFPCR
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku