Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Polyamid Závit Gumené nožičky

 (20 sady výrobkov)


Celozávitové kolíky a tyče

Fully threaded studs and rods are ideal for applications where a screw head is not needed or space is precious. Fastening completely into material, they can be threaded right down into the application.

Skupina SR: SR1985

Krídlové ovládacie matice - skosená/závitová vložka

Female Tapered Wing Knobs are designed to give good leverage with each turn making them ideal for applications that require frequent tightening and loosening. These tapered plastic knobs with steel inserts are easily gripped and durable.

Nohy pre stroje - Štandard

Our range of Standard Machine Feet made with zinc-plated steel stud and a Polyamide (PA) base, are made to support machinery, electronic racks and conveyor belt applications. The feet have a maximum of 20 degree articulation and can be purchasesd in variants either with or without bolt holes. Additional non-slip pads can be purchased separately when extra friction is required.

Skupina SR: SR1545

Nožičky s nitom

Rivet Feet are ideal in helping with the manoeuvring of furniture, as well as providing a high level of surface protection. The simply design of our Rivet Mount Feet make them a quick and easy, tool-free solution.

Our Rivet Foot range features UL94 HB rated Fast Feet made from Black TPE, with a Grey Acetal Rive that are ideal for wooden cabinets, equipment enclosures, free-standing electrical and electronics equipment. Soft Fast Feet are also available within this range that have a material harness of 86 Shore; they are also made of Black TPE, and have a Polypropylene pin. Also available are Snap Rivet Feet made from UL94 V2 rated Polyamide 6/6, which have a TPE base. These help protect floors and tube ends when secured to the assembly with a rivet.

Rivet Feet install with a straight-forward push-fit. They can be used as glides, bumpers, closures, slides, and as stops in a wide range of applications and assemblies. The incorporated push rivets push into pre-drilled holes. The foot is fully removable.

Skupina SR: SR5796 ,SR5803, SR5806

Obdĺžnikové vložky a klzáky so závitom - kovové

Obdĺžnikové závitové vložky sú ideálne na použitie s nastaviteľnými nožičkami, sklopnými klzákmi a kolieskami. K dispozícii sú celokovové varianty alebo plastové vložky s kovovou maticou.Zátky a klzáky so závitom sa dodávajú v rôznych typoch. Zátky sa vkladajú do dutiny na konci potrubí a rúrok a poskytujú čistý a upravený vzhľad.

  • Ponúka ochranu povrchu a zabraňuje vniknutiu nečistôt a iných kontaminantov.
  • Vhodné pre štandardné aplikácie a aplikácie so silným zaťažením.
Materiál: Polyetylén HD, PA, Zliatina hliníka Farba: Čierna, Šedá, Prírodná Skupina SR: SR1570, SR1571, SR1567

Ochranné zátky so závitom - závity NPT

Závitové ochranné zátky určené na použitie na závitoch NPT. Chráni závity a príslušenstvo pred poškodením a kontamináciou počas výroby, skladovania a prepravy. Dá sa inštalovať ručne alebo pomocou nástrčnej hlavy 12-point. Navrhnuté pre pevnosť a odolnosť proti oderu. Vydrží teploty od -40F do 230F (-40C až 110C).

  • Dajú sa montovať manuálne alebo pomocou 12-bodového nástrčkového kľúča, skrutkovača alebo vidlicového kľúča.
  • Vydržia teploty od -40 F do 230 F | -40 C do 110 C.
  • Táto zátka so závitom sa odporúča používať tam, kde sa vyžaduje pevnosť a odolnosť proti oderu.
Materiál: Polyetylén HD, PEEK Farba: Červená, Hnedá Skupina SR: SR5759, SRK0083

Ochranné zátky so závitom - široká príruba

Ochranné zátky so širokou prírubou chránia závity a príslušenstvo pred poškodením a kontamináciou počas výroby, skladovania a prepravy. Nitrilové tesnenie zaisťuje tesnosť voči styčnej ploche. Široká príruba zabraňuje tomu, aby sa do otvoru pri odstraňovaní dostali šupinky farby. Odoláva prerušovaným teplotám od -40C až po +100C.

  • Ich široká príruba zabraňuje tomu, aby sa pri odstraňovaní z otvoru dostali kúsky farby.
  • Ich nitrilové tesnenie utesňuje zátku k styčnému povrchu a poskytuje tak tesnosť.
  • Odporúčajú sa na výkyvy teploty od -40 C do 100C.
Materiál: PA Farba: Žltá Skupina SR: SR5761

Okrúhle zátky so závitom

Okrúhle závitové vložky sú rýchloupínacie vložky pre konce rúr a spojovacie rúry, určené na bezpečné upevnenie skrutkami. Poskytuje stabilný a bezpečný montážny bod pre rôzne komponenty nábytku a zariadenia.

  • Sú k dispozícii vo forme rýchlomontážnych vložiek.
  • Ideálne na spojky profilov a spájanie potrubí.
  • Využívajú sa vo výrobnom, baliacom a v stavebnom priemysle.
Materiál: Oceľ, Polyetylén HD, Polyetylén LD, PA6, PP, PA, Hliník Farba: Prírodná, Čierna Skupina SR: SR1430, SR1570, SR1567

Ovládacie gombíky - matice

Female Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.

Rukou doťahovateľné kolieska a matice s vnútorným závitom

Female Grip Hand Knobs have rough ridges around the outside of the handle creating a firm gripping surface that is also comfortable. These durable knobs fit onto male applications and are resistant to oils, fuels, and greases.

Ryhované doťahovacie kolieska - závitová vložka

Female Grip Hand Knobs have rough ridges around the outside of the handle creating a firm gripping surface that is also comfortable. These durable knobs fit onto male applications and are resistant to oils, fuels, and greases.

Samolepiace protišmykové podložky

Self-adhesive bumpers provide cushioning and protection for an array of surfaces, across many applications.

The range includes black adhesive discs with a single-sided foam that has anti-skid properties. Available in packs of four that are either on a roll or on a pad, these versatile discs are designed to bond to many surfaces including; corrugated card, chipboard, wood, low surface energy plastics and powder coats.

Also included are anti-slip pads that are made from PE Foam tape, featuring a silicone coated paper liner. These are suitable for applications with temperatures ranging from -29C up to 66C.

  • Rubber adhesive
  • Permanent solution
  • Black finish.


Skupina SR: SR5808

Skrutkovacie nožičky s dorazom

Screw-On Bumper Feet are recessed for use as feet on small appliances and other retail products. These feet are attached with a separate screw, bolt, or rivet to the assembly and are made from anti-scratch material to protect surfaces.

Skupina SR: SR1590 ,SR5794, SRP0007, SRP0037

T-rukoväte - závitový čap

T-Handle Knobs have metal inserts or studs that thread easily and create an easy to grip knob with an ergonomic design. The T-Handle design provides a strong hand hold for quickly adjusting controls or as a lever.

Skupina SR: SR6540

Vrúbkované gombíky - závitová vložka

Female Grip Hand Knobs have rough ridges around the outside of the handle creating a firm gripping surface that is also comfortable. These durable knobs fit onto male applications and are resistant to oils, fuels, and greases.

Zatláčacie dorazy a gumené nožičky - doraz

Push-Fit Bumpers can be used as glides, bumpers, closures, slides, and stops in various applications. The press-fit stem holds the bumper securely in place to protect surfaces from contact.

Skupina SR: SR5807

Zatláčacie gumené nožičky

Push-Fit Bumper Feet can be used as glides, bumpers, closures, slides, and stops in various applications. The press-fit design holds the bumper securely in place to protect surfaces from contact.

Skupina SR: SR5795

Zátky Slottex

Zátky s drážkou sú navrhnuté s dvojitým tesniacim krúžkom na spodnej strane príruby, čo poskytuje bezpečné a spoľahlivé tesnenie. Dizajn má päť kompletných závitov pre bezpečné uchytenie. Chránia pred nečistotami, prachom, úlomkami, zvyškami tekutín a koróziou. Hlava je navrhnutá tak, aby nezachytávala kvapalinu, keď je zátka zaistená na mieste.

Tieto tesniace zátky sa ľahko nasadzujú a odstraňujú rukou. Tvar šesťhrannej hlavy umožňuje nasadenie alebo odstránenie zátky pomocou skrutkovača, kľúča, imbusového kľúča alebo nadstavca kľúča. Rozsiahla ponuka rozmerov vhodných pre metrické, BSP a UNF závity.

Používajú sa v rôznych aplikáciách, vrátane hydraulických, pneumatických systémov a vo všeobecnom strojárstve.

  • Navrhnuté s dvojitým tesniacim krúžkom pre bezpečné a spoľahlivé tesnenie.
  • Chráni pred nečistotami a vnikaním vlhkosti.
  • Ľahko sa nasadzujú a odstraňujú rukou.
Materiál: Polyetylén LD, PA, Polyetylén Farba: Žltá, Modrá Skupina SR: SR1005, SR1007, SR1117

Závitové zátky s tesnením

Zátky so závitom a tesnením sú určené na priliehavé a spoľahlivé utesnenie, ktoré zabraňuje vniknutiu prachu, nečistôt alebo iných nežiaducich komponentov. Prevedenie s tesnením (podložka) zlepšuje tesniace schopnosti a zlepšuje ochranu proti presakovaniu a nečistotám.

Zátky so závitom sa ľahko nasadzujú a odstraňujú pomocou rovného skrutkovača, šesťhranného alebo francúzskeho kľúča. Odolávajú teplotám od -30 C až do +90 C.

Často sa používajú v hydraulických a pneumatických systémoch, automobilovom a všeobecnom strojárstve.

  • Poskytujú priliehavé utesnenie, čím zabraňujú vniknutiu nečistôt.
  • Ľahko nasadzujú a odstraňujú pomocou rovného skrutkovača, šesťhranného alebo francúzskeho kľúča.
  • Odolávajú teplotám od -30 C do +90 C.
Materiál: Polyetylén LD, Polyamid 6, PA, TPE Farba: Červená, Žltá, Biela Skupina SR: SRTFUGP, SRTFTG, SRF0012

Štvorcové zátky do rúrok

Štvorcové zátky a klzáky poskytujú konečný vzhľad a ochranu zakončenia štvorcových rúrok, tyčí a stĺpikov. K dispozícii sú dve prevedenia: rebrovaný pre maximálnu priľnavosť, ktorý možno použiť na viaceré priemery rúrok, alebo s hladkým driekom, špeciálne pre jeden priemer rúrky, pre jednoduché nasadenie.

Navrhnuté tak, aby poskytovali tesné spojenie na rôznych rúrkových výrobkoch. Niektoré z nich pomáhajú zabrániť poškodeniu podláh alebo iných povrchov, ako aj chrániť profil pred vonkajšími vplyvmi.

Dodávajú sa v rôznych prevedeniach a štýloch: štandardné štvorcové rebrované zátky, ľahké štvorcové zátky a kovové štvorcové zátky. Zvyčajne sa používajú v nábytkárstve a priemyselných zariadeniach. Univerzálnosť materiálov, povrchových úprav a farieb poskytuje možnosti na maximalizáciu estetického vzhľadu a dokonalé prispôsobenie vašej aplikácii.

  • Ukončovací produkt používaný pre štvorcové profily.
  • Vhodné na použitie v nábytkárstve a priemyselných zariadeniach.
  • Pomáhajú predchádzať poškodeniu podláh a chránia rúrku pred vonkajšími vplyvmi.
Materiál: ABS, Polyetylén LD, Polyetylén, LDPE - PIR, TPE/TPV – PIR Farba: Strieborná farba, Čierna, Biela, Stredne šedá, Modrá, Červená, Žltá, Hnedá, Zelená, Tmavo sivá, Šedá Skupina SR: SR5722, SRANQ, SR1540, SR1542