Standard Hex Nuts - Plastic are versatile and lightweight fasteners that offer reliable and secure connections in a variety of applications. These nuts feature a hexagonal shape with internal threads, allowing for easy tightening onto bolts, screws, or threaded rods. Manufactured using high-quality plastic materials such as nylon or polypropylene, Standard Hex Nuts - Plastic provide excellent resistance to corrosion, chemicals, and electrical conductivity. Their unique characteristics make them suitable for numerous industries and applications.
One of the main characteristics of Standard Hex Nuts - Plastic is their lightweight and non-conductive nature. Plastic nuts are significantly lighter than their metal counterparts, making them ideal for applications where weight reduction is crucial. The non-conductive property of plastic ensures electrical insulation, preventing the risk of short circuits or electrical interference. Standard Hex Nuts - Plastic are available in various sizes and thread pitches, providing flexibility for different applications. Additionally, their plastic construction offers resistance to corrosion, chemicals, and harsh environmental conditions, making them suitable for both indoor and outdoor use.
Series Code :SR1954
Seri Kodu: SR1954 ,SR2014
Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
Aradığınızı bulmak için filtreleri kullanın ya da aşağıda arama yapın
Fiyat aralığı | Stok Durumu | Diş Boyutu | Renk | Malzeme | Satın Al | |
---|---|---|---|---|---|---|
29,8875 TL - 65,7136 TL | 8036 Stokta |
M2.6
|
Light Brown
|
PEEK
|
||
5,5514 TL - 5,5514 TL | Teslim süresini öğrenmek için tıklayın |
M6
|
Natural
|
PP
|
||
8,1169 TL - 8,1169 TL | 4761 Stokta |
M8
|
Natural
|
PP
|
||
14,5095 TL - 14,5095 TL | 6597 Stokta |
M10
|
Natural
|
PP
|
||
17,4535 TL - 17,4535 TL | Teslim süresini öğrenmek için tıklayın |
M12
|
Natural
|
PP
|
||
37,9562 TL - 37,9562 TL | 2506 Stokta |
M16
|
Natural
|
PP
|
||
1,1974 TL - 1,3921 TL | 103950 Stokta |
M3
|
Natural
|
PA
|
||
33,6454 TL - 33,6454 TL | 8176 Stokta |
M2
|
Clear
|
PC
|
||
14,9301 TL - 14,9301 TL | Teslim süresini öğrenmek için tıklayın |
M6
|
Clear
|
PC
|
||
5,2676 TL - 5,2676 TL | 500 Stokta |
M6
|
Natural
|
PA
|
||
4,9732 TL - 4,9732 TL | 4291 Stokta |
#4-40
|
Natural
|
PA
|
||
4,2348 TL - 5,9287 TL | 26000 Stokta |
M2
|
Natural
|
PA
|
||
9,2875 TL - 12,3638 TL | 14000 Stokta |
M12
|
Natural
|
PA
|
||
1,6227 TL - 2,0033 TL | 31000 Stokta |
M8
|
Natural
|
PA
|
||
1,5284 TL - 2,0444 TL | 8000 Stokta |
M5
|
Natural
|
PA
|
||
1,5966 TL - 2,132 TL | 12356 Stokta |
M6
|
Natural
|
PA
|
||
4,5756 TL - 6,0943 TL | 4557 Stokta |
3/8-32
|
Natural
|
PA
|
||
2,9861 TL - 3,6867 TL | 19425 Stokta |
1/4-28
|
Natural
|
PA
|
||
2,3619 TL - 2,9163 TL | 19745 Stokta |
1/4-20
|
Natural
|
PA
|
||
3,4684 TL - 4,282 TL | Teslim süresini öğrenmek için tıklayın |
M3.5
|
Natural
|
PA
|
||
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.