Menü Arama

Şunun için 37 ürün çeşidi bulduk: Somun ve Pullar

Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Somun ve Pullar

Liste Kılavuz

Bağlı Pullar

Self-centring Bonded Washers are commonly used where hydraulic fluids and pneumatic oils are prevalent. They are an ideal option for maintenance, repair and operation applications.

Bonded Washers are typically used with screws and bolts. The washer is made from steel and comes with a rubber O-ring seal that fits within the inside diameter of the washer. This washer and seal combination helps ensure a watertight assembly for your application.

Customers have the option to purchase a kit that contains a selection of size options that are suitable for BSP or Metric threads. This ensures quick and easy access to suitable sizes. Alternatively customers can purchase individual parts, in the thread type and specific size required.

  • Washer Material: Mild Steel
  • Seal Material: Nitrile NBR 80
  • Seal Colour: Black

Bombe Başlı Somunlar - Metal

Dome nuts, also known as acorn nuts, are a type of nut that has a rounded, dome-shaped head. The dome nut's head protects the application's bolt or screw from damage and aids in the prevention of loosening. Additionally, they protect from exterior elements such as dust, debris, moisture, and corrosion.

Easy to install and remove by screwing it. This range offers some dome nuts with a silicone seal to offer greater seal and security to external factors. Commonly used in industrial, automotive, medical and food production applications.

  • Material: Stainless Steel, Mild Steel

Bombe Başlı Somunlar - Naylon

These Dome Nuts are a durable, reliable, and versatile fastening solution. Their dome-shaped design provides improved grip and stability when connecting different materials. It is great for covering and protecting a bolt or screw while offering a neat appearance in various applications.

It is used in applications where the nut must be electrically, chemically, and thermally resistant and aesthetically beautiful. It also locks into place and is lightweight. Suitable for a wide range of applications such as electrical circuit breakers and fuse, electronics, and machinery.

  • Material: Nylon
  • Colour: Natural, Black
  • DIN 1587 rated


Series Code :SR1955

Seri Kodu: SR1955

Düğme Dişli Somunlar - Kwik Somun

These Button Thread Nuts - Kwik Nuts are designed to provide a secure and rapid fastening mechanism. Simply push down the thread length to the correct location and lock it in place with a 180 turn for press-fit installation.

It produces a more secure fastening by reducing the danger of nut back-off due to vibrations or dynamic loads. It also makes them particularly ideal for applications involving severe weights or high-pressure situations, assuring excellent performance and lifespan of the secured assembly. Used in applications such as electronics, automobiles, and heavy machinery.

  • Material: PA
  • Colour: Black
  • Material Flammability Standard: UL94 V-2


Series Code :SR2305

Seri Kodu: SR2305

Dahili Altıgen Sızdırmazlık Somunları

Dahili Sızdırmazlık Somunları, entegre sızdırmazlık özelliğine sahip olup somun ve sızdırmazlık işlevlerini tek bir parçada birleştirir. Güvenilir bir bağlantı sağlayan bu somunlar, kurulum sürecini basitleştirir ve başka sızdırmazlık parçası ihtiyacını ortadan kaldırır. Su, toz ve diğer kirleticilerin girmesini önleyerek çift yönlü sızdırmazlık sağlar.

Dahili Altıgen Sızdırmazlık Somunları, somun ve eşleşen parça arasına sıkıştırılan bir O-Halka içerir.

-100C ile +260C arası sıcaklıklara uygundur ve yeniden kullanılabilir. Dahili Sızdırmazlık Somunları, dolaplar gibi uygulamalarda ve otomotiv, makine ve elektrik sektörlerinde kullanılır.

  • Güvenilir ve su geçirmez bir bağlantı sağlayıp kurulum sürecini basitleştirir ve başka sızdırmazlık parçası ihtiyacını ortadan kaldırır.
  • Somun ve eşleşen yüzey arasına sıkıştırılan bir O-Halka içerir.
  • -100C ile +260C arası sıcaklıklara uygundur ve yeniden kullanılabilir.
Malzeme: 316 Stainless Steel, 303 Stainless Steel Seri Kodu: SRP0178

Dahili Kubbeli Sızdırmazlık Somunları

Dahili Sızdırmazlık Somunları, entegre sızdırmazlık özelliğine sahip olup somun ve sızdırmazlık işlevlerini tek bir parçada birleştirir. Güvenilir bir bağlantı sağlayan bu somunlar, kurulum sürecini basitleştirir ve başka sızdırmazlık parçası ihtiyacını ortadan kaldırır. Su, toz ve diğer kirleticilerin girmesini önleyerek çift yönlü sızdırmazlık sağlar.

Dahili Kubbeli Sızdırmazlık Somunları, somun ve eşleşen parça arasına sıkıştırılan bir O-Halka içerir.

-100C ile +260C arası sıcaklıklara uygundur ve yeniden kullanılabilir. Dahili Sızdırmazlık Somunları, dolaplar gibi uygulamalarda ve otomotiv, makine ve elektrik sektörlerinde kullanılır.

  • Entegre sızdırmazlık özelliği, somun ve sızdırmazlık işlevlerini tek bir parçada birleştirir.
  • Güvenilir ve su geçirmez bir bağlantı sağlarken aynı zamanda kurulum sürecini basitleştirir ve başka sızdırmazlık parçası ihtiyacını ortadan kaldırır.
  • -100C ile +260C arası sıcaklıklara uygundur ve yeniden kullanılabilir.
Malzeme: 316 Stainless Steel, 303 Stainless Steel Seri Kodu: SRP0179

Dahili Sızdırmazlık Cıvataları

Sızdırmazlık cıvataları, O-Halka ile tasarlanmış bir bağlantı elemanı olup çeşitli uygulamalarda gaz ve sıvı gibi kirleticilere karşı çift yönlü güvenli koruma sağlayarak hassas ekipmanlarda hasar riskini en az indirir. Su, toz ve diğer kirleticilerin girmesini önleyerek emniyetli ve güvenilir bir bağlantı sağlar.

Altıgen başlı sızdırmazlık cıvataları, cıvatanın başı ile eşleşen yüzey arasında bastırılıp sıkıştırılan bir O-Halka ile tam sızdırmazlık sağlar. Paslanmaz Çelikten mamul vidalar, korozyona dayanıklıdır ve biraz manyetiktir. Korozyona karşı iyi direnç sunan ve biraz manyetik olan paslanmaz çelikten mamuldür.

Dahili Sızdırmazlık Cıvataları, boru, valf ve pompalar gibi uygulamalarda dişli ve dişsiz deliklerde kullanılır. Sızdırmazlık cıvataları, dolaplar gibi uygulamalarda dişli ve dişsiz deliklerde ya da otomotiv ve elektrik sektörlerinde kullanılır. Lütfen dikkat: Sızdırmazlık cıvatalarımız, sızdırmazlık özelliği gereken uygulamalarda kullanım için tasarlanmıştır. Sızdırmazlık özelliği gerektirmeyen standart bağlantı elemanlarıyla veya sızdırmazlık vidalarının sunduğu sızdırmazlık özelliğini sunmayan ve halkaya zarar verebilecek O-Halka ile karıştırılabilir.

  • Sızdırmalık özelliğiyle çeşitli uygulamalarda güvenli ve su geçirmez bağlantı sağlayarak titreşim veya hareket sebebiyle gevşeme riskini azaltır.
  • Su, kir veya diğer kirleticilerin girmesini önleyerek emniyetli ve güvenli bir bağlantı sağlayın.
  • Altıgen başa sahip olup somun ve eşleşen yüzey arasına sıkıştırılan bir O-Halka içerir.
Malzeme: 316 Stainless Steel, 303 Stainless Steel Seri Kodu: SRP0176

Dişi Sabit Pullar

Bu Sabit Pullar iç çaplarında çok sığ dişe sahip olduğundan sabit vida veya cıvataya bir kere geçirildikten sonra ayrılmaz.

Sabit vida ve pul takımının kurulumu;
1) Sabit vidayı pano deliğine yerleştirin.
2) Pulu vidanın dişli kısmını geçecek kadar geçirdiğinizde vidayı panoya tutturur.

Paslanmaz Çelikten mamul pullar korozyon ve işlemeye karşı dirençlidir. Bu malzeme, inşaat ve otomotiv uygulamalarında yaygın bir seçimdir.

  • Sabit Pullar iç çaplarında çok sığ dişe sahiptir.
  • Sabit vida veya cıvataya bir kere geçirildikten sonra ayrılmaz.
  • Vida montajlı.
Malzeme: 303 Stainless Steel, 316 Stainless Steel Seri Kodu: SRP0168

Dişli Kilit Pulları - Harici

External Tooth Lock Washers have been developed for locking screws, bolts and nuts in place, and offer ideal prevention for the loosening of PCB spacers caused by vibrations.The Tooth Lock Washer, also known as an Electrical Contact Washer, has tooth-like serrations on the external diameter that help the toothed washer prevent bolted joints from loosening, through the use of friction.

Our stainless steel toothed washers offer good corrosion and wear resistance. The zinc plated external tooth washer option, is ideal for applications where a high mechanical strength is needed. The lower material cost makes it an alternative to brass, when conductivity is not a critical issue.

Material: Stainless Steel, 304 Stainless Steel, SteelColour: Natural, WhiteDIN 85

Duvar Prizleri

Duvar Prizleri hem ticari hem de ev sektörlerde birçok farklı uygulamada vidayla tespit çözümü olarak kullanılır. Örn. çeçreveli resimlerin asılması, raflar ve duvara monte edilen diğer teşhirler gibi ev dekorasyonu ve kendin-yap (DIY) projeleri.

Uygun maliyetli bu prizler pratik itmeli bir tasarımlar genellikle alçıpan uygulamalarında kullanılır. Hafif ağırlıkları tutabilir ve ideal olarak matkap uçlu vida, delme vidası ve kendinden kılavuzlu vidalarla kullanılır.

Duvar prizi takarken matkap ve tornavida gibi birkaç alete ihtiyaç vardır. Duvar prizleri doğrudan duvara veya alçıpana takılamaz; önceden açılmış bir deliğe yerleştirilir. Duvar prizini çıkarmak için kerpeten kullanmak yeterlidir.

  • Malzeme: Silikon Kauçuk
  • Renk: Gri

Flanşlı Altıgen Somun - Plastik

Flange nuts are hexagonal nuts with a wide flange that spreads the nut's load over a wider surface area. This makes them excellent for applications requiring a strong clamping force while avoiding damage to the mating surface.

Its hexagonal form provides numerous sides for a secure grip, making installation and removal with sockets or wrenches simple. The flange gives an additional layer of rigidity, preventing the nut from loosening owing to vibrations and torsion. Used in the automotive, manufacturing, and electrical industries.

  • Material: Nylon
  • Colour: Natural, White

Halka Somunlar

Grommet Nuts are intended to provide a reliable and durable fastening solution. The nut features a flanged base with a central hole that fits over a grommet. It is designed to snap into a pre-punched square hole and is used with a screw to connect numerous panels. The grommet serves as reinforcement, evenly dispersing the load and preventing the nut from pushing through or harming the surrounding material.

It is simple to install and remove by simply inserting it. Once in the hole, the grommet stretches and holds the material, ensuring a snug fit without using extra equipment. They also offer exceptional resistance to vibration and loosening. Used in various applications, including HVAC, automotive, electronics, and industrial.

  • Material: PA
  • Colour: Natural
  • Material Flammability Standard: UL94 V-2

Kafes Somunlar

Cage nuts are designed to be used in a square or rectangular hole in a panel. It protects equipment from stripped threads and allows for easy attachment of server rack equipment. Because the sheet metal is too thin to tap or thread, the metal nut may be easily replaced if the threads are destroyed.

It provides a secure and stable connection and is a tool-free solution, making installation easier and eliminating the need for additional tools. Once inserted, it keeps firmly in place, ensuring a connection that can endure vibrations and other external forces. Used in applications such as electronic equipment, telecommunications such as frames and cabinets or industrial machinery. Available in M5, M6 and M8 thread sizes.

  • Material: Steel
  • Finish: Zinc Plated


Series Code :SR6227

Seri Kodu: SR6227

Kanatlı ve Kelebek Somunlar - Metal Kanatlı Somunlar

Wing & Fly Nuts are essential fasteners designed to provide secure and convenient assembly solutions in various industries. Specifically, Metal Wing Nuts are a popular choice due to their unique characteristics and numerous benefits. With their distinct wing-like projections, these nuts offer easy installation and removal without the need for additional tools. Metal Wing Nuts excel in applications where quick adjustments, frequent disassembly, or hand tightening is required.

One of the main characteristics of Metal Wing Nuts is their robust construction. These nuts are typically made from high-quality metal alloys, ensuring strength, durability, and resistance to corrosion. The wing-like projections on the sides of the nuts provide an ergonomic grip, allowing for easy hand tightening or loosening. This feature eliminates the need for specialized tools, saving time and effort during assembly or maintenance tasks. Metal Wing Nuts are available in various sizes and thread types, allowing for compatibility with a wide range of bolts and threaded rods.

  • Material: Steel
  • Finish: Zinc Plated

Kanatlı ve Kelebek Somunlar - Plastik Kanatlı Somunlar

Wing Nuts, also known as Wingnut or a Butterfly Nut, is a type of nut; which similarly to Fly Nuts, has two thumb tabs (or wings) on either side. This means the wing nut can be fastened or removed by hand, with no requirement for tools. The tabs offer extra grip, making this process easy and quick.

Our wingnuts comprise of Plastic Wing Nuts made from Nylon 6/6 that are natural in appearance.

The Plastic Wing Nut range is available in various thread sizes, including; M3, M4, M5, M6, M8, M10 nd M12.

  • Material: Nylon
  • Colour: Natural
  • DIN 315 rated
  • RoHS standard


Series Code :SR1956

Seri Kodu: SR1956

Kanatlı ve Kelebek Somunlar - Plastik Kelebek Somunlar

Fly Nuts are a type of Wing Nut, which are sometimes known as Finger Nuts. This is because the Fly Nut, like Wing Nuts, has two thumb tabs (or wings) on either side that provide extra grip during assembly. This allows for tool-free installation and removal, which is also quick and easy.

Our Fly Nut range is made from Nylon 6/6, and is available in a Natural appearance or in White RAL 9010. Two variations of these nuts are available; the first features wings that are aligned with nuts body length, and the others wings exceed the length of the body.

  • Thread Sizes: M4, M5, M6 and M8.
  • Material: Nylon
  • Colour: Natural

Kelepçeli Pullar - Naylon

Saddle Washers are designed for use during the assembly of tubular frame structures. The washer can accommodate round pipes and fixes them in the required position, limiting excessive movement and vibration. The washer is used in the furniture assembly and building construction industries to support the pipe and tube assembly during installation and application and will not damage painted surfaces.

  • Material: Nylon
  • Colour: Black, Natural


Series Code :SR1943

Seri Kodu: SR1943

Kilit Somunları - Geçme

Geçme Kilit Somunları, hızlı montaj ve sıkı tespit için tasarlanmış olup vida veya cıvataların dönmesini, kaymasını ve gevşemesini önler. Uzun dişlilerde zaman alıcı sıkma ve gevşetme işlemini ve dişlerin kırılma riskini ortadan kaldırır.

Çinko kaplamalı olduğundan paslanmaya dirençlidir. Kırık veya 20 derece açıya kadar bükülmüş kirişlere geçirilebilir. Dış mekan kullanımı için uygundur, bakım gerektirmez ve tekrar kullanılabilir. %50 daha hızlı takılıp sökülebildiğinden kullanırken fazla zaman ve çaba gerektirmez.

Dar alanlarda kolayca takılabilir ve özel bir anahtar gerektirmez. Tek yapmanız gereken, kilit somununu açıp istediğiniz konuma yerleştirmek, ardından bir anahtarla sıkmaktır. Ayrıca, +150C sıcaklıklara dayanabilir. İnşaat, iskele, otomotiv ve mekanik uygulamalarda yaygın olarak kullanılır.

  • Kırık veya 20 derece açıya kadar bükülmüş kirişlere geçirilebilir.
  • Tekrar kullanılabilir. %50 daha hızlı takılıp sökülebildiğinden kullanırken fazla zaman ve çaba gerektirmez.
  • +150C sıcaklığa dayanıklıdır.
Malzeme: Steel Seri Kodu: SR24520

Kilit ve Flanşlı Somunlar - Metal

A Flange Nut is a hex nut with a flange on the base, acting as an integrated washer. This spreads the load and prevents damage to the part, while also reducing the risk of the nut loosening in application.

Tırtıllı Kelebek Somunlar - Konik/Plastik

These knurled nuts have a conical design. They feature a knurled outer surface that ensures a secure grip, allowing them to be tightened and loosened quickly and easily without the use of tools. In addition, the textured pattern improves grip, eliminates slippage and ensures a solid hold.

The tapered design also provides greater pressure distribution, resulting in a more even and secure tightening. Its plastic material allows it to withstand repeated use exposed to various weather conditions and resist corrosion or rust. Common applications include electronics, automotive, industrial machinery and switchboards.

  • Material: Nylon
  • Colour: Natural
.

Seri Kodu: SR1989

Tırtıllı Kelebek Somunlar - Yuvarlak/Plastik

These Knurled Thumb Nuts are a type of nut with a knurled exterior diameter (surface). This design allows for manual hand tightening while securing the nut into a handle or cover. It is self-lubricating and resistant to moisture, liquids, chemicals, vapour, and salt water. It possesses strong strength and stiffness, as well as good impact properties.

Ideal for technical products that require great dimensional stability and endurance at higher working temperatures. Operational temperatures can temporarily reach 100 to 120 degrees Celsius for non-critical items. Commonly used in applications such as electrical components, automotive, industrial machinery or commercial.

  • Material: PA
  • Colour: White, Black, Natural

Konik Pullar

Flare Washers are an ideal solution for retaining light weight constructions. They can also be used as a slide washer on rotation centres. The plastic material used to make these washers can be sterilised, which makes them an ideal solution for scientific and medical applications.

No special tools are required for assembly or dismantling of the washers. They are quick and easy to apply.

  • Material: Polyoxymethylene (POM)
  • Colour: Natural

Kilit ve Sızdırmazlık pulları

Somun ve cıvataları yerine kilitleyip sızdırmazlık sağlayın.

Naylon Geçmeli Somunlar

Locking Nuts prevent any loosening thanks to their excellent anti-vibration properties.

Paslanmaz Ortası Delik Pullar

Ortası Delik Pullar, kör tapalı deliklerdeki gazların hızlıca bırakılmasına yardımcı olan ortası delik cıvatalar ile birlikte kullanılır. Oluklu havalandırma özelliği sayesinde yüksek vakum sistemlerinde oluşan sızıntıları azalttığından HV ve UHV sistemlerinde yaygındır.

Paslanmaz Çelik ortası delik pullar, ortası delik vidalarla kullanılarak vakum haznelerinde vakum oluşturma hızını ve performansını artırır.

Ortası delik pullar, endüstriyel makineler ve otomotiv bileşenlerinden yaygın olarak kullanılır

  • Bu pulların ortasında yer alan havalandırma özelliği, yüksek vakumlu sistemlerde sızıntıyı azalttığından HV ve UHV sistemlerinde yaygın olarak kullanılır.
  • Kurulumun performansını artırmak için cıvatalar, vidalar ve diğer bağlantı elemanlarıyla kullanılır.
  • Endüstriyel ekipmanlarda ve otomotive bileşenlerinde kullanılır.
Malzeme: 303 Stainless Steel Seri Kodu: SRP0097.A2

  • / 2