Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Fixed Sürücü ve Aletle Çalışan Omuzlu Vidalar

 (33 Ürün grupları)

Liste Kılavuz

Mini Çeyrek Tur Kilitler - 45 Derece Montaj Deliği

Mini Quarter Turn Latches with 45 degree housing are specially designed with an internal spring that provides up to 1mm of torsion.

The cam sits at a 45 degree angle to the housing. The latch is offered with alternative grip range options and a choice of three head styles that include; 6mm Square, 7mm Triangle and Slotted.

  • Material: Die Cast Zinc Alloy
  • Finish Options: Black Powder Coated and Chrome Plated

Anahtar Etiketleri

Our plastic Key Tags are highly economical. An inlay card, window and metal split ring are all included. These tags assist with good key management and security in retail premises.

  • Available in eight assorted colours, including; Orange, Black, Purple, White, Blue, Yellow, Red, Green.
  • Comes in a pack of 100 tags, as standard.

Baskılı Sürgüler - Ayarlanabilir

Compression Latches that feature a wide grip range with adjustable screw. The latch provides good compression and is available in a choice of pre-set compression options that include; 4mm and 6mm for improved noise isolation.

The latch has noise dampening properties and offers better sealing under vibration and shock conditions. The latch is rated per DIN-EN 61373.

The range features latches with a quarter turn cam operation and a choice of locking and non-locking options. Cams and driver keys are sold separately.

  • Materials: Die Cast Zinc Alloy and Stainless Steel
  • Finish Options: Chrome Plated, Powder Coating, Matt and Stainless Steel
  • Left Hand and Right Hand mounting


Series Code :SR5547

Seri Kodu: SR5547

Bastırmalı Sürgüler

Swell Latches are quick and easy to install. They are used as a fastener for applicactions requiring alignment and anti vibration. A selection for cut out is required depending on the frame thickness.

Harici Metal Köşe Menteşesi

External Metal Corner Hinge are suitable for machine covers and electric panels. They come in different profiles and sizes to be fixed either with stud or screwed on.

Kalın Kapılar için Çeyrek Tur Kilitler

Cover Locks are most commonly used with thick panels, such as insulated panels and thick doors. The are supplied with a 5mm double-bit head and a rubber sealing gasket.

  • Seals to IP65 standard
  • Material: Die Cast Zinc Alloy
  • Finish: Chrome Plated


Series Code :SR5526

Seri Kodu: SR5526

Kilit Kulpları

The Quarter Turn lock range is supplied with a range of accessories including lock handles. These are supplied in a polyamide material. They are suitable for all locks with a 20.2 x 22.2 fixing hole

Mini Ayarlanabilir Sıkıştırmalı Kilit

Mini Adjustable Compression Latches are IP65 rated and are made from Black Die-Cast Zinc. They offer a 4mm compression and are supplied with a sealing gasket. They allow for a simple adjustment of the grip range and are ideal for applications with a limited space. The keys that are compatible are sold separately

Mobilya Kilitleri - Yaylı Sürgü

These Furniture Locks with Sprung Bolts are used to secure furniture cabinets, drawers, and doors. These locks use a sprung bolt mechanism that offers a robust and durable locking action. It extends from the lock body and securely contacts with a strike plate or catch, ensuring the door or drawer stays closed and inaccessible.

The lock includes an anti-drill core for enhanced security; the key is only removed while locked. Its movement is just 45 degrees with the key free in the open position. The spring bolt system provides a strong locking action, making it impossible for attackers to tamper with or force open the closed door or drawer.

They are strong and resilient, quick to install, and can be adapted to existing furniture pieces, giving a convenient and effective option for securing doors and drawers. These locks fit a standard double D mounting hole and are suitable for sliding doors, display cabinets and glass fronted notice boards

Series Code :SR1887

Seri Kodu: SR1887

Omuzlu Vidalar - Altıgen Soket Başlı

Omuzlu cıvata olarak da anılan Omuzlu Vidalar, vida başını dişli parçadan ayıran silindirik baş içeren bir tür bağlantı elemanıdır. Hassas toleransa göre işlenmiş olan omuz parçası, vida başı için rulman yüzeyi işlevi görür.

Omuzlu Vidalar; montaj pimi, takoz, bağlantı veya şaft ya da kayar hareket gerektiren durumlarda kullanışlıdır. Kısmen mıknatıslıdır, sağlamdır ve çok zor koşullar altında olmadıkça korozyona dayanıklıdır.

Omuzlu Vida ürünleri altıgen alyan başlı olup alyan anahtar veya altıgen anahtarla kolayca sıkıştırılıp gevşetilir. Tırtıklı yapılı baş kısmı, kavramaya yardımcı olur. Bu vidalar elektronik eşya, makineler ve otomotiv uygulamaları için uygundur.

  • Hassas toleransa göre işlenmiş olan omuz parçası, vida başı için rulman yüzeyi işlevi görür.
  • Alyan anahtar veya altıgen anahtarla kolayca sıkıştırılıp gevşetilir.
  • Kısmen mıknatıslıdır, sağlam ve korozyona dayanıklıdır.
Malzeme: 303 Stainless Steel, Black Steel Series Code:

Omuzlu Vidalar - Kapak Başlı

Omuzlu Vidalar; altıgen, torx veya oluklu tahrikli olup kapak başlıdır.

  • Altıgen tahrikli olması sebebiyle hassas kurumlar ile daha az yüzey alanı olduğu durumlarda idealdir.
  • Torx tahrik, sabit şekilde oturup hızlıca konumlandırıldığından aşağı doğru daha az basınç gerektirir.
  • Oluklu tahrikler, standart uçlu tornavidalara uyar ve aşağı doğru basınç gereksinimi, girintili açıklığa sahip olanlardan daha azdır.

Ostenitli Paslanmaz Çelik veya Titanyumdan mamul olup korozyon ve işlemeye karşı dirençlidir. Bu malzeme, inşaat ve otomotiv uygulamalarında yaygın bir seçimdir.
  • Ostenitli Paslanmaz Çelik veya Titanyumdan mamul olup korozyon ve işlemeye karşı dirençlidir.
  • Bu malzeme, inşaat ve otomotiv uygulamalarında yaygın bir seçimdir.
Malzeme: 303 Stainless Steel, 316 Stainless Steel, 416 Paslanmaz Çelik, Titanyum G2, Titanyum G5Renk: , BlackMalzeme Tutuşabilirlik Standardı:

Omuzlu Vidalar - Oluklu Baş

Çoğu zaman omuzlu cıvata olarak da anılan Omuzlu Vidalar, silindirik baş ve dişli şaft içeren bağlantı elemanlarıdır. Baş kısmından şafta kadar uzanan omuz parçası, hassas toleransa göre işlenmiştir. Omuzlu vidalar, omuz parçası yatak yüzeyi işlevi görerek yaygın olarak iki bileşeni birleştirmek için kullanılır.

Omuzlu Vidalar; montaj pimi, takoz, bağlantı veya şaft ya da kayar hareket gerektiren uygulamalar için uygundur.

Omuzlu Vidalar, oluklu başlı olduğundan oluklu tornavidayla tahrik uygulanabilir. Mıknatıslıdır ve yırtılmaya karşı mükemmel dayanıklıdır. Ancak geleneksel omuzlu vidalara göre biraz daha kolay korozyona uğrar. Bu vidalar elektronik eşya, makineler, otomotiv ve inşaat uygulamaları için uygundur.

  • Baş kısmından şafta kadar uzanan omuz parçası, hassas toleransa göre işlenmiştir.
  • Oluklu başlı olduğundan oluklu tornavidayla tahrik uygulanabilir.
  • Mıknatıslıdır ve yırtılmaya karşı mükemmel dayanıklıdır. Ancak geleneksel omuzlu vidalara göre biraz daha kolay korozyona uğrar.
Malzeme: Stainless SteelRenk: Malzeme Tutuşabilirlik Standardı:

Omuzlu Vidalar - Tava Başlı

Tava başlı omuzlu cıvata olarak da anılan Tava Başlı Omuzlu Vidalar, bir ucunda tava başlı silindirik şaft, diğer ucunda ise omuz parçası bulunan bağlantı elemanlarıdır. Hassas toleransa göre işlenmiş olan omuz parçası, vida başı için rulman yüzeyi işlevi görür.

Omuzlu Vidalar; montaj pimi, takoz, bağlantı veya şaft ya da kayar hareket gerektiğinde uygundur. Sağlamdır ve çok zor koşullar altında olmadıkça korozyona dayanıklıdır.

Omuzlu Vidalar, hafif bombeli ve yassı yataklı olup tava başlıdır. Düşük profilli uygulamalar uygundur ve zarif bir görünüm sunar. Oluklu tornavidayla kolayca takılıp çıkarılır. Bu vidalar elektronik eşya, tıbbi cihazlar, makineler ve otomotiv uygulamaları için uygundur.

  • Sağlamdır ve çok zor koşullar altında olmadıkça korozyona dayanıklıdır.
  • Hafif kubbeli tava başlı yapıdadır ve yassı yataklıdır.
  • Düşük profilli uygulamalar uygundur ve zarif bir görünüm sunar.
Malzeme: 303 Stainless SteelRenk: Malzeme Tutuşabilirlik Standardı:

Omuzlu Vidalar - Çok Düşük Başlı

Omuzlu Vidalar, altıgen soket tahrikli ve çok düşük başlıdır. Baş yüksekliği boyutu, normal omuzlu vidaların yaklaşık üçte biri kadardır. Altıgen tahrikli olması sebebiyle hassas kurumlar ile daha az yüzey alanı olduğu durumlarda idealdir.

Ostenitli Paslanmaz Çelikten mamul olup korozyon ve işlemeye karşı dirençlidir. Bu malzeme, inşaat ve otomotiv uygulamalarında yaygın bir seçimdir. Bu vidalar ilaç ve diğer sektörlerde tercih edilir.

  • Baş yüksekliği boyutu, normal omuzlu vidaların yaklaşık üçte biri kadardır.
  • Altıgen tahrikli olması sebebiyle hassas kurumlar ile daha az yüzey alanı olduğu durumlarda idealdir.
  • İlaç ve diğer sektörlerde tercih edilir.
Malzeme: Karartılmış Paslanmaz 316, 316 Stainless Steel, 303 Stainless Steel Series Code:

Ortası Delik Omuzlu Vidalar - Kapak Başlı

Ortasından açılmış bir delik içeren Ortası Delik Vidalar, kör dişli deliğin dibinde sıkışan gazları delik yoluyla çıkarır ve uygulamada hava akışı sağlar. Ortasında yer alan havalandırma özelliği, yüksek vakumlu sistemlerde sızıntıyı azalttığından HV ve UHV sistemlerinde yaygın olarak kullanılır.

Ortası Delik Vidalar, altıgen tahrikli olup kapak alyan başlıdır. Altıgen tahrikler, hassas kurulumlar ve sınırlı yüzey alanı bulunan durumlar için uygundur. Hassas omuz özelliği sayesinde doğru kurulum sağlar. Paslanmaz Çelikten mamuldür.

  • Bu vidaların omuz özelliği daha fazla yüzey alanı yaratarak tutuşu geliştirir.
  • Havalandırma tasarımıyla kontrollü hava akışı oluşturduğundan uygun havalandırmanın kritik olduğu uygulamalarda idealdir.
  • Sızdırmaz mahfazalar, kabinler ve makinelerde kullanıma uygundur.
Malzeme: 316 Stainless Steel, 303 Stainless SteelRenk: Malzeme Tutuşabilirlik Standardı:

Plastik Çeyrek Tur Yaylı Kilitler

Plastic Locks with Finger Grips allow the user to pull the door open with ease. The driver of this range is a 5mm Double Bit with a lock nut.

Sabit Sıkıştırmalı Silindirli Kilit

Fixed Compression Cam Latches are a versatile, low-profile round design. Ideal for holding doors and panels shut while eliminating noises from vibration and panel movement.

The added compression allows for secure closure when IP/NEMA performance is required. It has been tested according to the DIN for vibration and shock. When the key is turned 180 degrees the cam moves to the fixing position.

It works in temperatures from -50 to +80 C.

  • Material: Die Cast Zinc Alloy, Zinc Alloy, Zamak, and Stainless Steel
  • Colour: Black, Natural, Silver


Series Code :SR5551

Seri Kodu: SR5551

Spatula Tipi Ayaklar

Çoğu zaman Kaynaklı Çanaklar olarak adlandırılan düşük profilli Spatula Tipi Ayaklar. Standart metal tabanlı kızaklara oturup daha fazla güç ve koruma sunarlar.

Pürüzsüz Yumuşak Çelik malzeme zemini korur, gürültü düzeylerini düşürür, metal tabanı bütünüyle sarıp korur.

Azami direk boyutları SHS boru kullanılacağını varsayar. Spatula Tipi Ayaklar, metal paletler ve sehpalar için idealdir.

  • İstifleme seçenekleri mevcuttur.

Bağlantılı Kilitli Sürgü ve Tutucu

Rotary Link Locks securely pull and lock two components together. They are made from Stainless Steel and can be operated by hand making them quick and easy to use. They are suitable for a wide variety of applications including containers, packaging and industrial cleaning machines

Tek Çubuk Takımları Kiti

Rod assemblies for two and three point installations of flush recessed latches. Rod assemblies include guide, keeper, and rod. Aluminum rods are .34" diameter. Rod assemblies have a .75" throw. Guide and keeper brackets are 1010 steel with black nylon inserts. Latch is not included and must be purchased separately.

Tel Halkalı Gergi Mandalı ve Karşılığı

Wire Loop Draw Latches & Strikes consist of a simple ergonomic design suitable for a wide variety of applications requiring a straightforward Latch. The catch and strike components must be ordered separately and both are available in both Mild and Stainless Steel

Tespit Halkaları

The Quarter Turn lock range is supplied with a range of accessories including fixing rings. These are supplied in two different types; one in Spring Steel and the other in Die Cast Zinc. They are suitable for all locks with a 20.2 x 22.2 fixing hole.

Titreşim Sönümleyici Vidalar

Havşa başlı bu omuzlu vidalar VG serisi titreşim halkalarıyla birlikte kullanılmak üzere geliştirilmiştir.

Toz Kapakları

These Dust Caps are designed to keep dust, humidity, dirt, ingress, and other contaminants out of locks. In addition, they offer excellent durability and resistance to wear and tear. They fit the exact hole sizes as the corresponding lock types.

These caps' snug fit and secure closure make them easy to install. As it is installed between the lock and the door, you will need to include the thickness of the dust cap base in your calculations when considering the appropriate grip range. Widely used in various industries, including electronics, automotive, and industrial manufacturing.

  • Material: PU
  • Colour: Black

Please get in touch with customer service for other colours.

Çekmece Sürgüleri

Over Centre Drawer Latches have a smooth surface for an aesthetic finish and operate with a draw hook. They securely pull two components together and lock by pushing the latch over its centre. This range of latches are light duty when compared to the Wire Latches. They are used on small containers, metal boxes and light industrial cleaning machine. A choice of material is on offer to suit various application environments.

  • / 2