Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
(34 Ürün grupları)
Mini Quarter Turn Latches with 45 degree housing are specially designed with an internal spring that provides up to 1mm of torsion.
The cam sits at a 45 degree angle to the housing. The latch is offered with alternative grip range options and a choice of three head styles that include; 6mm Square, 7mm Triangle and Slotted.
Our plastic Key Tags are highly economical. An inlay card, window and metal split ring are all included. These tags assist with good key management and security in retail premises.
Compression Latches that feature a wide grip range with adjustable screw. The latch provides good compression and is available in a choice of pre-set compression options that include; 4mm and 6mm for improved noise isolation.
The latch has noise dampening properties and offers better sealing under vibration and shock conditions. The latch is rated per DIN-EN 61373.
The range features latches with a quarter turn cam operation and a choice of locking and non-locking options. Cams and driver keys are sold separately.
Swell Latches are quick and easy to install. They are used as a fastener for applicactions requiring alignment and anti vibration. A selection for cut out is required depending on the frame thickness.
External Metal Corner Hinge are suitable for machine covers and electric panels. They come in different profiles and sizes to be fixed either with stud or screwed on.
Cover Locks are most commonly used with thick panels, such as insulated panels and thick doors. The are supplied with a 5mm double-bit head and a rubber sealing gasket.
The Quarter Turn lock range is supplied with a range of accessories including lock handles. These are supplied in a polyamide material. They are suitable for all locks with a 20.2 x 22.2 fixing hole
Mini Adjustable Compression Latches are IP65 rated and are made from Black Die-Cast Zinc. They offer a 4mm compression and are supplied with a sealing gasket. They allow for a simple adjustment of the grip range and are ideal for applications with a limited space. The keys that are compatible are sold separately
These Furniture Locks with Sprung Bolts are used to secure furniture cabinets, drawers, and doors. These locks use a sprung bolt mechanism that offers a robust and durable locking action. It extends from the lock body and securely contacts with a strike plate or catch, ensuring the door or drawer stays closed and inaccessible.
The lock includes an anti-drill core for enhanced security; the key is only removed while locked. Its movement is just 45 degrees with the key free in the open position. The spring bolt system provides a strong locking action, making it impossible for attackers to tamper with or force open the closed door or drawer.
They are strong and resilient, quick to install, and can be adapted to existing furniture pieces, giving a convenient and effective option for securing doors and drawers. These locks fit a standard double D mounting hole and are suitable for sliding doors, display cabinets and glass fronted notice boards
Series Code :SR1887
Seri Kodu: SR1887
Plastic Locks with Finger Grips allow the user to pull the door open with ease. The driver of this range is a 5mm Double Bit with a lock nut.
Sabit Silindirik Başlı Vidalar düşük bir baş ve oluklu tahrik içerir. Oluklu tahrikler standart uçlu tornavidalara uyar ve aşağı doğru basınç gereksinimi, girintili açıklığa sahip olanlardan daha azdır. Kaymayı önlemek için yaklaşık olarak uyan bir uç kullanılmalıdır.
Bu vidalar dişsiz delikler içeren panolarda ideal tespit çözümüdür. 2006/42/EC Makine Yönetmeliğine uymak için kullanılır. Yaygın olarak Dişli Sabit Pullar (ayrı satılır) ile birlikte kullanılır.
Östenitli Paslanmaz Çelikten mamul vidalar korozyon ve işlemeye karşı dirençlidir. Karartılmış ve karartılmamış seçenekleri mevcuttur. Bu malzeme, inşaat ve otomotiv uygulamalarında yaygın bir seçimdir.
Lütfen Dikkat: Bu vidalar daha küçük mafsal çapına sahip olduğundan gösterilen dişli boyutuna eşit, önerilen tork değerine kadar sıkılmamalıdır.
Sabit Silindirik Başlı Vidalar düşük bir başa sahiptir. Dişsiz delikler içeren panolarda ideal tespit çözümüdür. 2006/42/EC Makine Yönetmeliğine uymak için kullanılır.
Yaygın olarak Dişli Sabit Pullar (ayrı satılır) ile birlikte kullanılır.
Östenitli Paslanmaz Çelikten mamul vidalar korozyon ve işlemeye karşı dirençlidir. Karartılmış ve karartılmamış seçenekleri mevcuttur. Bu malzeme, inşaat ve otomotiv uygulamalarında yaygın bir seçimdir.
Lütfen Dikkat: Bu vidalar daha küçük mafsal çapına sahip olduğundan gösterilen dişli boyutuna eşit, önerilen tork değerine kadar sıkılmamalıdır.
Sabit Silindirik Başlı Vidalar uzun bir başa sahiptir. Dişsiz delikler içeren panolarda ideal tespit çözümüdür. 2006/42/EC Makine Yönetmeliğine uymak için kullanılır.
Yaygın olarak Dişli Sabit Pullar (ayrı satılır) ile birlikte kullanılır.
Östenitli Paslanmaz Çelikten mamul vidalar korozyon ve işlemeye karşı dirençlidir. Karartılmış ve karartılmamış seçenekleri mevcuttur. Bu malzeme, inşaat ve otomotiv uygulamalarında yaygın bir seçimdir.
Lütfen Dikkat: Bu vidalar daha küçük mafsal çapına sahip olduğundan gösterilen dişli boyutuna eşit, önerilen tork değerine kadar sıkılmamalıdır.
Fixed Compression Cam Latches are a versatile, low-profile round design. Ideal for holding doors and panels shut while eliminating noises from vibration and panel movement.
The added compression allows for secure closure when IP/NEMA performance is required. It has been tested according to the DIN for vibration and shock. When the key is turned 180 degrees the cam moves to the fixing position.
It works in temperatures from -50 to +80 C.
Sabit Vidalar, tamamen gevşetilse bile takıldıkları bileşende kalmak üzere tasarlanan bağlantı elemanları olup birçok farklı uygulamada pratik, güvenli ve kolayca kullanılır. Bu vidalar, gevşeyip kurulumdan çıkmadan sıkı bir şekilde yerinde durduğundan vidaların sık sık çıkarılması gerektiği veya güvenlik endişesi olan durumlarda yaygın olarak kullanılır.
Sabit Vidalar alyan başlı ve Torx tahriklidir. Torx tahrik, sabit şekilde oturup hızlıca konumlandırıldığından aşağı doğru daha az basınç gerektirir. Dişli sabit pullarımızla birlikte kullanıldığında dişsiz delikli panolar için mükemmel bir tespit seçeneğidir. 2006/42/EC Makine Yönetmeliğine ve tipik olarak, çıkarıldığında bağlantı elemanlarının sabit korkuluklara ve uygulamalara takılı kalmasını gerektiren ISO 14583 standardına uygun olarak kullanılır.
Vidalar, korozyona dayanıklı ve biraz manyetik olan Paslanmaz Çelikten mamul olup karartılmış ve karartılmamış seçenekleri mevcuttur. Elektronik eşya, endüstriyel makineler, dolaplar, panolar ve tıbbi cihazlarda yaygın olarak kullanılır. Bu vidaların gövde çapı daha küçük olduğundan benzer dişli boyutuna sahip aynı vidalar için önerilen tork seviyesine kadar sıkılmaması gerektiğini lütfen göz önünde bulundurun.
Sabit Vidalar tava başlı olarak iki seçenekte sunulur: Torx veya Philips tahrikli. Torx tahrikli vidalar tam oturur ve aşağı yönlü daha az baskıyla tork gücünü yansıtır. Buna karşılık, Philips tahrikli vidalar daha yüksek tork gücüne dayanabildiklerinden daha sıkı oturması gereken uygulamalarda ideal tercihtir. Ayrıca, sıkıca geçirilmesine rağmen kolay çıkarılır. Her iki stil de zarif görünümleriyle mükemmel bir bağlantı çözümü sunar.
Bu vidalar dişsiz delikler içeren panolarda ideal tespit çözümüdür. M8 boyutları daha düşük Torx değerine sahipken M3, M4, M5 ve M6 boyutları Philips tahriklidir. 2006/42/EC Makine Yönetmeliğine, genellikle ISO 14583 standardına uymak için kullanılır. Sabit Vidalar yaygın olarak Dişli Sabit Pullar(ayrı satılır) ile birlikte kullanılır.
Ostenitli Paslanmaz Çelikten mamul vidalar korozyon ve işlemeye karşı dirençlidir. Bu malzeme, inşaat ve otomotiv uygulamalarında yaygın bir seçimdir.
Lütfen Dikkat: Bu vidalar daha küçük mafsal çapına sahip olduğundan gösterilen dişli boyutuna eşit, önerilen tork değerine kadar sıkılmamalıdır.
Sabit Vidalar, tamamen gevşetilse bile takıldıkları bileşende kalmak üzere tasarlandıklarından birçok farklı uygulamada pratik, güvenli ve kolayca kullanılır. Bu vidalar, gevşeyip kurulumdan çıkmadan sıkı bir şekilde yerinde durduğundan vidaların sık sık çıkarılması gerektiği veya güvenlik endişesi olan durumlarda yaygın olarak kullanılır. Elektronik eşya, endüstriyel makineler, dolaplar, panolar ve tıbbi cihazlarda yaygın olarak kullanılır.
Sabit Vidalar, havşalı başlı ve altıgen tahriklidir. Altıgen tahrikler, hassas kurumlarla daha az yüzey alanı olan durumlarda idealdir. 2006/42/EC Makine Yönetmeliğine ve genel olarak, çıkarıldığında bağlantı elemanlarının sabit korkuluklara ve uygulamalara takılı kalmasını gerektiren ISO 1207 standardına uygun olarak kullanılır.
Vidalar, korozyona dayanıklı ve biraz manyetik olan Paslanmaz Çelikten mamuldür. Elektronik eşya, endüstriyel makineler, dolaplar, panolar ve tıbbi cihazlarda yaygın olarak kullanılır.
Bu vidaların gövde çapı daha küçük olduğundan benzer dişli boyutuna sahip aynı vidalar için önerilen tork seviyesine kadar sıkılmamalıdır.
Sabit Vidalar, altıgen tahrikli kapak başı içerir. Altıgen tahrikli olması sebebiyle hassas kurumlar ile daha az yüzey alanı olduğu durumlarda idealdir.
Dişsiz delikler içeren panolarda ideal tespit çözümüdür. 2006/42/EC Makine Yönetmeliğine, genellikle ISO 4762 standardına uymak için kullanılır. Sabit Vidalar yaygın olarak Dişli Sabit Pullar (ayrı satılır) ile birlikte kullanılır.
Paslanmaz Çelikten mamul vidalar korozyon ve işlemeye karşı dirençlidir. Karartılmış ve karartılmamış seçenekleri mevcuttur. Bu malzeme, inşaat ve otomotiv uygulamalarında yaygın bir seçimdir.
Lütfen Dikkat: Bu vidalar daha küçük mafsal çapına sahip olduğundan gösterilen dişli boyutuna eşit, önerilen tork değerine kadar sıkılmamalıdır.
Sabit Vidalar, altıgen tahrikli silindir baş içerir. Altıgen tahrikli olması sebebiyle hassas kurumlar ile daha az yüzey alanı olduğu durumlarda idealdir.
Dişsiz delikler içeren panolarda ideal tespit çözümüdür. 2006/42/EC Makine Yönetmeliğine, genellikle ISO 1207 standardına uymak için kullanılır. Sabit Vidalar yaygın olarak Dişli Sabit Pullar (ayrı satılır) ile birlikte kullanılır.
Paslanmaz Çelikten mamul vidalar korozyon ve işlemeye karşı dirençlidir. Bu malzeme, inşaat ve otomotiv uygulamalarında yaygın bir seçimdir.
Lütfen Dikkat: Bu vidalar daha küçük mafsal çapına sahip olduğundan gösterilen dişli boyutuna eşit, önerilen tork değerine kadar sıkılmamalıdır.
Çoğu zaman Kaynaklı Çanaklar olarak adlandırılan düşük profilli Spatula Tipi Ayaklar. Standart metal tabanlı kızaklara oturup daha fazla güç ve koruma sunarlar.
Pürüzsüz Yumuşak Çelik malzeme zemini korur, gürültü düzeylerini düşürür, metal tabanı bütünüyle sarıp korur.
Azami direk boyutları SHS boru kullanılacağını varsayar. Spatula Tipi Ayaklar, metal paletler ve sehpalar için idealdir.
Rotary Link Locks securely pull and lock two components together. They are made from Stainless Steel and can be operated by hand making them quick and easy to use. They are suitable for a wide variety of applications including containers, packaging and industrial cleaning machines
Rod assemblies for two and three point installations of flush recessed latches. Rod assemblies include guide, keeper, and rod. Aluminum rods are .34" diameter. Rod assemblies have a .75" throw. Guide and keeper brackets are 1010 steel with black nylon inserts. Latch is not included and must be purchased separately.
Wire Loop Draw Latches & Strikes consist of a simple ergonomic design suitable for a wide variety of applications requiring a straightforward Latch. The catch and strike components must be ordered separately and both are available in both Mild and Stainless Steel
The Quarter Turn lock range is supplied with a range of accessories including fixing rings. These are supplied in two different types; one in Spring Steel and the other in Die Cast Zinc. They are suitable for all locks with a 20.2 x 22.2 fixing hole.
These Dust Caps are designed to keep dust, humidity, dirt, ingress, and other contaminants out of locks. In addition, they offer excellent durability and resistance to wear and tear. They fit the exact hole sizes as the corresponding lock types.
These caps' snug fit and secure closure make them easy to install. As it is installed between the lock and the door, you will need to include the thickness of the dust cap base in your calculations when considering the appropriate grip range. Widely used in various industries, including electronics, automotive, and industrial manufacturing.
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.