Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
Delikli Çatal Pimler, bir tarafında pimin gövdesi boyunca delinmiş bir delik, diğer tarafında düz baş içeren silindirik pimlerdir. Clevis Bağlantısının deliklerine geçirilmek üzere tasarlanmıştır. Geçirildikten sonra bağlantı pimi, yaylı pim ve diğer kilitleme mekanizması, çatal pimdeki delikten geçirilip yerine tespit edilerek dönmesi ve yerinden çıkması önlenir.
Mükemmel sağlamlık, uzun ömür ve korozyon direnci sunar. Silindirik tasarımı sayesinde deliklere kolayca girer ve eşleştirme parçası rahatça döndürülür. Ayrıca, düz baş yapısı, montaj sırasında stop işlevi görür.
Clevis Bağlantısında kolayca takılıp sökülür. Otomotiv, imalat ve inşaat endüstrilerinde direksiyon bağlantıları, süspansiyon sistemleri ve kontrol mekanizmaları gibi farklı uygulamalarda kullanılır.
Die Springs are robust, heavy-duty Compression Springs designed to withstand high loads and stress, making them ideal for demanding industrial applications. Our Die Springs are colour coded based on load rating, which helps to correctly assemble applications with multiple different springs on it. Their wire is pulled extra fine, heat-treated, and shot-peened.
These Springs can tolerate severe pressures and temperatures between -200 C and +200 C while maintaining its shape after repeated compression. Typically used on applications that require consistent performance under high stress, such as Ejector Springs on Metal Stamping Dies, Shock Absorbers and Punch Presses on Machinery, as well as suspension systems. In high-demand situations, they provide constant force, deflection, and dependability. Malzeme: Chromium Alloy Steel Renk: Yellow, Red, Blue, Green Seri Kodu:
Belleville Washer Springs, also known as Disc Springs, are commonly used in various applications that require a compact, high-load, and reliable spring solution. The discs' conical shape allows for more load distribution and deflection, improving spring characteristics. This design offers optimal performance by properly handling both static and dynamic loads.
Additionally, they help prevent the loosening of the component and are good in applications with constant vibration. Due to their small size, they can stack multiple springs on top of each other. Typical industries include automotive, aerospace, industrial equipment, and machinery.
Clevis Pins with Thread are a specialised type of fastener used in mechanical assemblies, providing a secure yet detachable connection between components.
Unlike standard clevis pins, which are held together by a hole and a cotter pin, a threaded clevis pin has external threading on one or both ends, and this allows fastening with a nut or other fastener mechanism.
The threaded design enhances a more permanent installation and prevents unintentional disengagement. This makes these pins ideal for applications that require greater security and stability.
These Spur Gears are cylinders with teeth parallel to the cylinder's axis. It is used to control the acceleration of a movement in a travelling body such as infusion pumps and precision control for robotics. It is also a lightweight, corrosion-resistant option for smooth operation and reduced noise.
It can withstand temperatures of up to 95C. Widely used in industries such as automotive, manufacturing, industrial or consumer electronics where factors such as power transmission, speed reduction and torque multiplication are required.
Doğrusal Kılavuz Kızakları, hareketli bileşenleri doğrusal yönde yönlendirip desteklemek için kullanılan doğrusal hareket rulman sistemleridir. Doğrusal kılavuz kızakları iki temel bileşenden oluşur: Kızak ve taşıyıcı. Kızak, kalıcı yüzeye bağlanmış düz bir kiriştir. Taşıyıcı ise kızak boyunca kayan hareketli bir bloktur. Taşıyıcı, kızakla temas eden rulmanlardan oluşur ve doğrusal harekette düşük sürtünme sağlar.
Yüksek hassaslık, düşük sürtünme ve pürüzsüz hareket gerektiren uygulamalarda kullanılır. Darbe, titreşim ve yorgunluğu da hesaba katarak dinamik yükleri taşıyabilir.
Genel olarak, taşıyıcılar raylara teker teker gönderilir. Taşıyıcıyı raylara koymak için, kızağa getirip raya kaydırın. Tıbbi ekipman, yarı iletken ekipman imalatı ve endüstriyel otomasyon ekipmanı gibi tüm sektörlerde yüksek yük ve kesin doğruluk gerektiren uygulamalarda yaygın bir şekilde kullanılır.
Doğrusal Burç Taşıyıcılar, doğrusal hareket sistemlerinde hareketli parçaları yönlendirip desteklemek için kullanılır. Taşıyıcı, uygulamanın hareketli parçasına monte edilirken bu gövde kolay bir çözüm sunar.
Alüminyum gövde yükü taşır, burcun içindeki sertleştirilmiş çelik bilyeler ise yükü alır ve harekete imkan verir. Sadece sertleştirilmiş doğrusal şaftlarla kullanılır.
20C ile +80C arasında sıcaklığa dayanıklıdır. Bununla birlikte, uç contası olmadan +120C sıcaklığa dayanıklı çelik bilye tutucuları da sağlanabilir. Yiyecek paketleme ve baskı makineleri, bilgisayarlar veya alet taşlama gibi uygulamalarda kullanılır.
Rotary Dampers, which are also known as Rotational Dampers, are mechanical components that function like small gears. They help to slow down or inhibit the motions of moving parts in machinery.
A Rotary Damper can also be used to allow a controlled opening and closing of flaps, caps, lids and other covers in machine equipment. Essentially, Rotary Damper control speed and acceleration of a movement in a travelling body.
Simple to install, a Rotational Damper can be fitted as part of an assembly and are offered in a range of torques and gear profiles. Our range comes in choice of materials, including; Polyoxymethylene (POM), Nylon and Polycarbonate (PC) - with a variety of colour options.
These ABS plastic enclosures come complete with a 22mm operator and contact block and meet NEMA 4, 4x, 12, 13 and IP65. Watertight, oil tight and corrosion resistant. Contacts are SPST at 10amps 600vac base mounted contacts with screw terminals. Conduit knockout holes are 13/16. UL/CSA/CE.
Emniyetli Bağlantı Elemanları (SLM), çatal pimin kazara çıkmasını önleyerek bağlantıların güvenliğini ve bütünlüğünü sağlamak amacıyla tasarlanmış çatal tutma klipsleridir.
Mekanizması sayesinde bağlantı, yüksek titreşim veya stres altında bile sıkı bir şekilde kilitli kalır. Bağlantı elemanı, müdahaleye veya izinsiz çıkarmaya dayanıklı bir şekilde tasarlandığından güvenlik ve koruma gerektiren uygulamalar için idealdir.
Fazladan alet kullanmadan kolayca takıp çıkarılır. Ayrıca, uzun ömürlüdür ve zorlu çevre koşullarına dayanıklıdır. Endüstriyel makine ve ekipman, inşaat ve otomotiv uygulamalarında yaygın olarak kullanılır.
Emniyetli Bağlantı Elemanları (SLM), bağlantıya yerleştirilen pimin çıkarılmasını önlemek için tasarlanmıştır. Kazara kopma veya gevşemeyi önleyerek bağlantı güvenliğini ve bütünlüğünü sağlar.
Mekanizması sayesinde bağlantı elemanının yüksek titreşim veya stres seviyelerine maruz kaldığında bile güvenli bir şekilde bağlı kalmasını garanti eder. Bağlantı elemanı, müdahaleye veya izinsiz çıkarmaya dayanıklı bir şekilde tasarlandığından güvenlik ve koruma gerektiren uygulamalarda mükemmeldir.
Elle kolayca takılıp çıkarılabilir ve çatal pimlerle uyumludur. Bağlantı elemanının oyuk arka kısmı, kurulumda "tıkırdamayı" önler, çatal pimin gerilim altında çalışmaya devam etmesini sağlar, güvenlik ucu da kazara çıkarılmasını önler. Genellikle otomotiv, sağlık ve elektrik uygulamalarında kullanılır.
Extension springs are helical coil springs designed to absorb energy while resisting pulling forces. The further they are stretched, the more force is generate, making them ideal for bringing two components together.
Common applications include Throttle Turn Mechanisms in Automotive, Trampolines, Fitness Equipment and Vibration Dampening Systems.
It is available in both Music Wire material, which is ideal for temperatures between -30 C and +120 C and for use in dry environments, and stainless Steel material, which is ideal for temperatures between -200 C and +250 C and for use in both dry and humid or wet environments. Key Factors to consider when choosing a spring for an application include Spring Material and the Working Environment, Spring Dimensions in both extended and non-extended states. Malzeme: Stainless Steel, Carbon Steel Seri Kodu:
Due to their high coercivity, Ferrite Magnets are suitable for a wide range of applications. These circular discs are magnetised with multipoles on one face. They can be used in Reed Switches, holding devices such as pot magnets, security systems, audio visual systems and many more. The range features two types; one is a standard disc shape and the other a ring with a 5mm counter sunk hole.
Flanşlı Alüminyum Taşıyıcılar, doğrusal hareketi yönlendirip destekledikleri çeşitli uygulamalarda ağır yükler için özellikle kullanışlı olan doğrusal rulmanlardır. Kızaklar konturlu alüminyumdan mamul olup iki adet sertleştirilmiş paslanmaz çelik şaft, bastırılarak kayar blok bilyeleri için kanal işlevi görür.
Flanşlı tasarımı hem üzerine monte edileceği hareketli bileşen için daha büyük yüzey alanı yaratır hem de hareketli parçaya taşıyıcının üzerinden veya altından bağlanma imkanı verir.
Çelik malzemeden daha hafif ve korozyona daha dirençli olduğundan zorlu koşullarda ve ağırlığın önemli olduğu uygulamalarda iyi performans gösterir. Makineler, uzay, elleçleme teknolojisi, makine mahfazaları, tıp, yiyecek vb. uygulamalarda kullanılabilir.
Flanşlı Bronz Somunlar, vida açma mili donanımlarının önemli bir bileşeni olup doğrusal hareket sistemlerinde yaygın olarak kullanılır. Yük altında düşük dönüş hareketiyle manuel ve motorize uygulamalarda idealdir. Vida açma milinde aşınmayı azaltan pürüzsüz bir yüzeye sahiptir.
Olağanüstü dayanıklıdır ve kendinden yağlama özelliğine sahiptir. Bronz malzeme, güvenilir performansı sayesinde vida açma mili donanımlarındaki en popüler seçeneklerden biridir.
Bu ürünlerin otomotiv, uzay ve tıbbi ekipmanlar gibi birçok farklı endüstriyel uygulamaları vardır. Hem standart sağ el dişli hem sol el dişli flanşlı bronz somunlar mevcuttur.
Flanşlı Bilyeli Somunlar, bilyeli vida donanımlarının önemli bir bileşenidir. Doğrusal hareket sistemlerinde kullanılan hassas mühendislik eseri bileşenleridir. Adından da anlaşılacağı gibi bu somunlar yassı bir flanş ile somundan çıkan bir pim içerir, ek destek sağlar ve kolay takılır.
Döner hareketi doğrusal harekete dönüştürürken bilyeli vidalarla kullanılır. Somundaki bilyeli yataklar, bilyeli vida döndükçe bu parça boyunca yuvarlanarak pürüzsüz ve hassas doğrusal hareket oluşturur. Flanşın sıkı toleransı sayesinde asgari geri tepme ile yüksek hassaslık ve doğruluk sağlar.
Bu ürünler otomotiv, uzay ve tıbbi ekipmanlar gibi birçok farklı endüstriyel uygulamaları vardır. Bilyeli somunun manşondan çıkarılması bilyeli yatakların gevşeyerek kullanılmaz hale gelmesine sebep olabilir.
Flanşlı Doğrusal Bilyeli Burçlar, doğrusal hareket uygulamalarında kullanılır ve doğrusal eksen boyunca pürüzsüz ve hassas hareket sağlamak için tasarlanmıştır. Kafese yerleştirilmiş 4-6 yuvarlak bilye çemberi içeren bir yuvadan oluşur. Montaj flanşı, cıvata veya vida kullanarak burcun yüzeye kolayca monte edilmesini sağlar. Uzun Doğrusal Bilyeli Burçlarda uzunluğun artması, yük kapasitesini artırır ve aynı boyuttaki standart bilyeli burçlara göre daha fazla istikrar oluşturur.
Düşük sürtünme sayesinde aşınmayı azaltırken yüksek yük kapasitesiyle bilyeli yataklar, yükü burç boyunca eşit şekilde dağıtarak gerilim konsantrasyonunu azaltır ve sistemin hizmet ömrünü uzatır.
-20C ila +80C arasında sıcaklıklara dayanıklıdır. Otomasyon sistemleri, CNC makineleri, kurulum sistemleri ve imalat süreçleri için idealdir.
Flanşlı Doğrusal Burç Taşıyıcılar, doğrusal hareket sistemlerinde hareketli parçaları yönlendirip desteklemek için kullanılır. Flanşlı alüminyum gövdede bulunan çelik doğrusal burç, monte edilecek geniş bir yüzey alanı sağlar.
Alüminyum gövde yükü taşır, burcun içindeki sertleştirilmiş çelik bilyeler ise yükü alır ve harekete imkan verir. Sadece sertleştirilmiş doğrusal şaftlarla kullanılır.
Açık rulman taşıyıcılar sadece şaft destek kızaklarıyla kullanılır. 20C ile +80C arasında sıcaklığa dayanıklıdır. Bununla birlikte, uç contası olmadan +120C sıcaklığa dayanıklı çelik bilye tutucuları da sağlanabilir. Yiyecek paketleme ve baskı makineleri, bilgisayarlar veya alet taşlama gibi uygulamalarda kullanılır.
These Flanged Sleeve Bearings are designed to provide great performance and mechanical stability in all applications by allowing for smooth rotational movement. It reduces friction.
Plastic provides corrosion resistance and a lower noise level than metal variants. The product line includes choices constructed of self-lubricating polymeric compounds, which increases product longevity and lowers the need for maintenance. They are excellent for heavy duty applications requiring large loads and harsh working conditions. Common applications include automotive, medical devices, agricultural equipment and industrial machinery.
Flanşlı Standart Taşıyıcılar, ağır hizmet tipi ve hassas doğrusal uygulamalarda kullanılan bir çeşit doğrusal rulmandır. Doğruluk, denge ve güvenilirlik sağlar. Çelik kızakları, dayanıklı ve aşınma direnci sunan bir ürün ömrü için tamamen sertleştirilmiştir.
Flanşlı tasarımı hem üzerine monte edileceği hareketli bileşen için daha büyük yüzey alanı yaratır hem de hareketli parçaya taşıyıcının üzerinden veya altından bağlanma imkanı verir.
Taşıyıcılar kızaklardan ayrı olarak temin edilir ve geçici bloklara monte edilir. Taşıyıcıyı kızağa koymak için, geçici bloku kızağın ucuna hizalayıp üzerine kaydırın. Ekipman, otomasyon, malzeme elleçleme sistemleri, tıbbi ekipman vb. çeşitli uygulamalarda kullanılır.
Flanşsız Alüminyum Taşıyıcılar, doğrusal hareketi yönlendirip destekledikleri çeşitli uygulamalarda ağır yükler için çok etkili olan doğrusal rulmanlardır. Kızaklar konturlu alüminyumdan mamul olup iki adet sertleştirilmiş paslanmaz çelik şaft, bastırılarak kayar blok bilyeleri için kanal işlevi görür.
Flanşsız tasarım, flanşlı taşıyıcılara göre daha kompakt bir çözüm sunar ancak uygulamanın hareketli bileşeni sadece taşıyıcının üst kısmına monte edilebilir.
Çelikten daha hafif ve korozyona daha dayanıklı yapısı sayesinde makineler, uzay, elleçleme teknolojisi, makine mahfazaları, tıp, yiyecek vb. uygulamalarda kullanılabilir.
Flanşsız Paslanmaz Taşıyıcılar, doğrusal hareketin yönlendirip desteklendiği çeşitli uygulamalarda ağır yükler için özellikle etkili olan bir tür doğrusal rulmandır. Kızaklar konturlu alüminyumdan mamul olup iki adet sertleştirilmiş paslanmaz çelik şaft, bastırılarak kayar blok bilyeleri için kanal işlevi görür.
Flanşsız tasarım, düşük sürtünme özelliği sayesinde doğrusal kılavuzla daha geniş yüzey temas alanı sağlayarak hareket halinde daha yüksek denge ve hassaslık sunar. Flanş bulunmadığı için alan ve konum açısından da daha fazla esneklik sağlanır. Taşıyıcılardaki bilye tutucular çok daha fazla paralellik ve montaj tabanı yüksekliği mesafesi sunduğundan yanlış hizalamayı tolere eder ve taşıyıcıların hiç bilye kaybetmeden kızaktan çıkarılmasını sağlar.
Korozyona son derece dirençli yapısı sayesinde nemli, kimyasallar içeren veya aşırı sıcaklıklara sahip alanlarda kullanım için idealdir. -20C ile +120C arasında sıcaklığa dayanıklıdır. Makineler, uzay, elleçleme teknolojisi, makine mahfazaları, tıp, yiyecek vb. uygulamalarda kullanılabilir.
Düşük profilli flanşsız taşıyıcılar, ağır hizmet tipi ve hassas doğrusal hareket uygulamalarında kullanılan doğrusal rulmanlardır. Hassas, dengeli ve güvenlidir. Eşleşme kızağıyla dört sıra temas sayesinde taşıyıcı üzerindeki veya taşıyıcıdaki asılı yük fark etmeksizin aynı yük taşıma kapasitesini sunar.
Flanşsız tasarım, daha kompakt bir çözüm sunar ancak sadece üst kısımdan monte edilebilir. Taşıyıcının bilye tutucuları, daha sessiz çalışırken aynı zamanda sistemin yağlamasını geliştirir. Taşıyıcı yanlışlıkla kızaktan çıkarıldığında bilyelerin yerinde kalmasını da sağlar.
Düşük profilli olması sebebiyle standart flanşsız doğrusal taşıyıcılara göre daha da küçük ve kompakt bir çözümdür. Özel amaçlı ekipman, otomasyon, malzeme elleçleme sistemleri, tıbbi ekipman vb. çeşitli uygulamalarda kullanılır.
Düşük profilli flanşsız taşıyıcılar, ağır hizmet tipi ve hassas doğrusal hareket uygulamalarında kullanılan doğrusal rulmanlardır. Hassas, dengeli ve güvenlidir. Eşleşme kızağıyla dört sıra temas sayesinde taşıyıcı üzerindeki veya taşıyıcıdaki asılı yük fark etmeksizin aynı yük taşıma kapasitesini sunar.
Flanşsız tasarım, daha kompakt bir çözüm sunar ancak sadece üst kısımdan monte edilebilir. Taşıyıcının bilye tutucuları, daha sessiz çalışırken aynı zamanda sistemin yağlamasını geliştirir. Taşıyıcı yanlışlıkla kızaktan çıkarıldığında bilyelerin yerinde kalmasını da sağlar.
Taşıyıcılar geçici bloklarda temin edilir ve kızağın ucuna hizalayıp üzerine kaydırarak monte edilir. Bir hasar oluşmasını önlemek için, taşıyıcıyı geçici bloktan kızağa kaydırın. Özel amaçlı ekipman, otomasyon, malzeme elleçleme sistemleri, tıbbi ekipman vb. çeşitli uygulamalarda kullanılır.
These Gas Spring End Fittings connect a gas spring to the object or structure it supports. They are essential for maintaining the safe and reliable operation of gas springs, and selecting the appropriate end fittings for the specific application is critical. The vast array, when combined, gives a wide choice of simple-to-assemble fixing solutions to suit your application.
It can be the same or have various sizes and types on either end. Durable and resistant to wear and tear, it can be used for heavy load applications, and are simple to install and remove using a ball joint. Used in various applications, including automotive trunks or industrial machinery.
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin