Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
(26 Ürün grupları)
The Twist Ties are easy to use; simply place your cables into the open space and twist the two arms together to secure the fastening. The stand off enable the Twist Tie to hold wires in place and away from your panel. Ideal for circuit boards or electrical boards that require no interference.
Tek kollu, esnek kablo klipsleri, tellere kolayca geçerken, gerektiğinde erişimi de mümkün kılar. Vinil kaplamayla da mevcuttur.
A Protection Cap and Retaining Washer in a single unit. These Banjo Bolt Caps hold everything together during assembly, storage and shipping.
A highly versatile cap that will protect your application against damage and the ingress of dirt. The product is also supplied with bridged retaining loops. The caps are easy to grip, even when wearing gloves and are available in a choice of sizes to suit your project needs.
A range of protective caps designed for Banjo Union connections. They provide external assembly cover during storage and transportation to protect the connection from the ingress of dirt. This range is available in a choice of two material options; Flexible Polyvinyl Chloride (PVC) and High-Density Polyethylene.
The Flexible PVC options offer a truly snug fit that offers optimum protection. The flexible material allows for quick fitting and removal, which is aided by a convenient finger tab.
The harder material of our HDPE options make application fast, by easily clicking the cap into place for a secure fit. Suitable for temperatures ranging from a minimum of -30 up to a maximum of +80 degrees celsius.
Belge Tutucular makine kapakları, elektrik panoları ve benzeri uygulamalar üzerinde kolaylıkla erişilebilir olması gereken belgeler için bir yer sağlar. Tutucular çabucak tutturmaya imkan veren kendinden yapışkanlı bantlarla gelir.
These Decorative Screw Covers are designed to conceal exposed screw heads and provide a more decorative and polished look. They are easy to install with adhesive backing and snap firmly over the screw head, providing a secure and long-lasting fit.
This group has a wide range of colours, up to 16 for furniture finishing. Used in applications like furniture, cabinets, office decor and even automotive decor.
Fiber Ek Yeri Tutucuları Naylon veya Polipropilen (PP) ile mamuldür. Farklı yuva ve montaj yöntemi ayarlarıyla mevcuttur ve 24 ek yeri tutabilir. UL94-V0 ve UL94-V2 standardı seçenekleri mevcuttur. Renk seçenekleri; Siyah, Mavi, Yeşil, Doğal, Kırmızı ve Sarı.
Flexible Caps are suitable for plain or thread applications and the unique design means they fit a range of diameters.
The central pull-tab, coupled with the unique star shaped design makes fitting and removal quick and easy. They are suitable for Metric, UNF and BSP thread sizes.
Fiber Kılavuzları sarmada yardımcı olur, köşe kılavuzları 90 derecelik bir dirsek boyunca bükülme yarı çapını sabit tutar. Siyah ve Doğal Naylondan imal edilip UL94-V0 ve UL94 V2 standardı seçenekleri bulunur.
The Twist Ties are easy to use; simply place your cables into the open space and twist the two arms together to secure the fastening. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
Lift Off Screw Mount Hinges are an easy lift-off function to remove flush mounted doors. The range offers a selection of material to suit application and finishing requirements . They have an hinge rotation angle of 180 degree and can be used as left or right handed. The leaf hinge design is drilled to be screwed to the frame.
Made from black rubber, these Stick-On Discs are self-adhesive and are suitable for smooth and dry surfaces. They are slip resistant and will not leave scuff marks when removed.
Self-adhesive bumpers provide cushioning and protection for an array of surfaces, across many applications.
The range includes black adhesive discs with a single-sided foam that has anti-skid properties. Available in packs of four that are either on a roll or on a pad, these versatile discs are designed to bond to many surfaces including; corrugated card, chipboard, wood, low surface energy plastics and powder coats.
Also included are anti-slip pads that are made from PE Foam tape, featuring a silicone coated paper liner. These are suitable for applications with temperatures ranging from -29C up to 66C.
Kendinden Yapışkanlı Tel Klipsi; kablo, tel ve çubukları güvenle yerinde tutmak için tasarlanmıştır. Demetin etrafında bükülen esnek bir kol içerir. Duvar, tavan ve zemin gibi birçok farklı yüzeye özel bir alet ya da ekipman gerektirmeden kolayca tespit edilebilir.
Sağlam ve hafiftir; kolay kullanılır. Otomotiv, sağlık ve elektrik sektörlerinde ve ofis uygulamalarında kullanılır.
Ürünün yapışkan kısmı, açılmamış orijinal ambalajında saklanıp oda sıcaklığında ve güneş ışığından uzakta saklandığında, teslim tarihinden itibaren yaklaşık bir yıl raf ömrüne sahiptir.
The Adhesive Mount Cable Tie Holder range offers versatility in terms of mounting options. It comes supplied with adhesive and also allows screw fixing. Available in fixed four-way cable tie installation direction or swivel base holder. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
Series Code :SR1718
Seri Kodu: SR1718
Teller ve kablolar bu yuvarlak Tel Kelepçelerinin içine kolayca yerleşir. Tel Kelepçe geçen telleri bir kilitleme mekanizmasına gerek duyulmadan tutar ve yönlendirir.
Bu Tel Kelepçeleri, vidalı montaj ve kendinden yapışkanlı seçeneklere sahiptir. Yapıştırıcılı seçenek, yüksek kaliteli yapışkan banda sahiptir.
Yuvarlak şekli sayesinde bu Tel Kelepçeleri çok çeşitli kablo çapı boyutlarında kullanıma uygundur.
Bu tel kelepçelerinin yapıldığı malzeme iyi oranda sabit sıcaklık, güç ve mekanik direnç de sağlar.
Raised-face Flange Protectors are adhesive backed and feature an easy peel and stick design. The special adhesive bonds securely and will not leave behind residue under normal application conditions.
Shaped like a disc, the protects provide full flange face protection. The range is suitable for DIN and ANSI flange specifications. They are available with holes for internal bore sand blasting and have a standard thickness of 1.5 mm.
They discs are ozone and weather resistant, as well as offering resistance to petrol, oil and non-oxidisation acids. They are also able to withstand temperatures from -15C up to +70C.
Requires no fasteners.
Full Face Flange Protectors are adhesive backed, with an easy peel and stick design. The special adhesive bonds securely and will not leave behind residue under normal application conditions.
The protectors provide full-faced outside diameter flange protection. They meet ANSI B16.5 and ASME B16.47 specification, and have a 15 pound (lb) rating.
No fasteners are required.
Adhesive Glides are ideal for furniture legs to help protect floors and to reduce noise. These gliders are made from Polytetrafluoroethylene (PTFE); this material provides a smooth glide action, and is easy to apply thanks to the self-adhesive backing.
Boydan Boya Delikli Açılı Kavisli Çekmeli Tutamak Takımları hoş estetik özelliği ve kullanım rahatlığı için ergonomik profillere sahip, önden montajlı tutamaklardır. Farklı uygulama ve ortamlar için kapsamlı tasarım ve malzemeleri mevcuttur.
Recessed pull handles are mounted flush to a door or panel. They can be mounted by snapping them into a panel; they can also be welded or screw mounted. Plastic recessed handles are the most popular; however, we also offer stainless steel and aluminum flush handles.
Kemer Biçimli Çekme Tutamakları hafiftir ve tertipli bir görünüm sunar. Bu ürünler elektrik ve makine işleme, dolap imalatı gibi birçok uygulamaya uygun boyut ve stillerde temin edilip konaklama, sağlık bakım, ulaşım hizmetleri ve imalat gibi çeşitli sektörlerde kullanılır.
Bu ürün grubu ergonomik seçeneklerin yanı sıra makine uygulamaları gibi daha çok ağır hizmet tip uygulamalara uygun seçenekler de sunar. Çok çeşitli stil ve modelde gelen çekme tutamakları; darbe dayanımı ve denge sağlar, hava koşullarına ve UV'ye karşı dirençli olduklarından hem kullanım şekilleri hem de kullanım alanları konusuda son derece esnek ve çok yönlüdür.
Çekme Tutamakları, dikdörtgen çubuklu ve köprü biçimlidir. Sağlam olan bu tutumaklar kapılarda hem açma hem de kapatma işlevlerinde ve ağır dolapların kapaklarında kullanılır.
Demiryolu, makine, elektrik ve endüstriyel ekipmanlar gibi çeşitli uygulama ve sektörlere uygun, hesaplı bir seçenektir.
Çeşitli malzeme ve kaplama seçenekleriyle sunulan bu ürünler farklı ortamlara uygun olup birkaç çekme gücü ve dişli türünde mevcuttur. Ön ve arka montaja uygundur.
Yaylı Çekme Tutamakları çeşitleri tutamağın dönüş hareketini kontrol etmek üzere tasarlanmıştır. Yay, tutamağın yakalanmasını veya dönüş konumuna gelmesini sağlar. Özellikle çekme veya kaldırma için uygundur. Farklı uygulamalara uygunluk için çeşitli şekil ve malzemelerde sunulur.
Yüksek kaliteye sahip Boydan Boya Delikli Dik Açılı Çekmesi Tutamak Takımları hassas döküm 316 paslanmaz çelikten mamul yekpare millere sahiptir ve mat bir son kat için elektro polisaj işlemine tabi tutulur. Miller tüpü dik açıda tutup sızdırmazlık kazandırmak için iki O halkaya sahiptir.
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.