Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
(27 Ürün grupları)
The Twist Ties are easy to use; simply place your cables into the open space and twist the two arms together to secure the fastening. The stand off enable the Twist Tie to hold wires in place and away from your panel. Ideal for circuit boards or electrical boards that require no interference.
Our range of counter plates are ideal for those catches which do not have counterplates supplied as standard or for when extra counter plates are required
Tek kollu, esnek kablo klipsleri, tellere kolayca geçerken, gerektiğinde erişimi de mümkün kılar. Vinil kaplamayla da mevcuttur.
Belge Tutucular makine kapakları, elektrik panoları ve benzeri uygulamalar üzerinde kolaylıkla erişilebilir olması gereken belgeler için bir yer sağlar. Tutucular çabucak tutturmaya imkan veren kendinden yapışkanlı bantlarla gelir.
These Decorative Screw Covers are designed to conceal exposed screw heads and provide a more decorative and polished look. They are easy to install with adhesive backing and snap firmly over the screw head, providing a secure and long-lasting fit.
This group has a wide range of colours, up to 16 for furniture finishing. Used in applications like furniture, cabinets, office decor and even automotive decor.
Fiber Ek Yeri Tutucuları Naylon veya Polipropilen (PP) ile mamuldür. Farklı yuva ve montaj yöntemi ayarlarıyla mevcuttur ve 24 ek yeri tutabilir. UL94-V0 ve UL94-V2 standardı seçenekleri mevcuttur. Renk seçenekleri; Siyah, Mavi, Yeşil, Doğal, Kırmızı ve Sarı.
Fiber Kılavuzları sarmada yardımcı olur, köşe kılavuzları 90 derecelik bir dirsek boyunca bükülme yarı çapını sabit tutar. Siyah ve Doğal Naylondan imal edilip UL94-V0 ve UL94 V2 standardı seçenekleri bulunur.
The Twist Ties are easy to use; simply place your cables into the open space and twist the two arms together to secure the fastening. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
Made from black rubber, these Stick-On Discs are self-adhesive and are suitable for smooth and dry surfaces. They are slip resistant and will not leave scuff marks when removed.
Self-adhesive bumpers provide cushioning and protection for an array of surfaces, across many applications.
The range includes black adhesive discs with a single-sided foam that has anti-skid properties. Available in packs of four that are either on a roll or on a pad, these versatile discs are designed to bond to many surfaces including; corrugated card, chipboard, wood, low surface energy plastics and powder coats.
Also included are anti-slip pads that are made from PE Foam tape, featuring a silicone coated paper liner. These are suitable for applications with temperatures ranging from -29C up to 66C.
Kendinden Yapışkanlı Tel Klipsi; kablo, tel ve çubukları güvenle yerinde tutmak için tasarlanmıştır. Demetin etrafında bükülen esnek bir kol içerir. Duvar, tavan ve zemin gibi birçok farklı yüzeye özel bir alet ya da ekipman gerektirmeden kolayca tespit edilebilir.
Sağlam ve hafiftir; kolay kullanılır. Otomotiv, sağlık ve elektrik sektörlerinde ve ofis uygulamalarında kullanılır.
Ürünün yapışkan kısmı, açılmamış orijinal ambalajında saklanıp oda sıcaklığında ve güneş ışığından uzakta saklandığında, teslim tarihinden itibaren yaklaşık bir yıl raf ömrüne sahiptir.
Spring Loaded Socket is a latch working with a spring system to operate the lock and release mechanism. This door latch is compatible with two strikers to be ordered independantly depending on the mounting requirement.
Series Code :SR5074
Seri Kodu: SR5074
Our range of Magnetic Touch Latches deliver aesthetic and design benefits and are ideal for applications where knobs or handles are not suitable. Available as surface mount or recess fitting in a variety of styles.
Our range of recessed magnetic catches are perfect for use where a flush finish is required - They not only look good but deliver many functional benefits such as ease of application and added safety.
Panel Strikers are mounted onto cabinet doors or access panels and work with a catch to keep them closed tightly. These panel strikers have an audible lock and release and are effective latching devices for enclosures.
Series Code :SR5075
Seri Kodu: SR5075
Panel Catches are mounted onto cabinet doors or access panels and work with a striker to keep them closed tightly. These panel catches have an audible lock and release and are effective latching devices for enclosures.
Screw in Magnetic Catches are surface mounted and tend to be for more heavy duty application than the snap in version.The range is suitable for different panel thickness and forces.
Series Code :SR5428
Seri Kodu: SR5428
Our Screw In Magnetic Catches are available in a variety of different sizes and shapes, delivering varying pull forces and have different mounting orientations to suit your needs.
The Adhesive Mount Cable Tie Holder range offers versatility in terms of mounting options. It comes supplied with adhesive and also allows screw fixing. Available in fixed four-way cable tie installation direction or swivel base holder. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
Series Code :SR1718
Seri Kodu: SR1718
Teller ve kablolar bu yuvarlak Tel Kelepçelerinin içine kolayca yerleşir. Tel Kelepçe geçen telleri bir kilitleme mekanizmasına gerek duyulmadan tutar ve yönlendirir.
Bu Tel Kelepçeleri, vidalı montaj ve kendinden yapışkanlı seçeneklere sahiptir. Yapıştırıcılı seçenek, yüksek kaliteli yapışkan banda sahiptir.
Yuvarlak şekli sayesinde bu Tel Kelepçeleri çok çeşitli kablo çapı boyutlarında kullanıma uygundur.
Bu tel kelepçelerinin yapıldığı malzeme iyi oranda sabit sıcaklık, güç ve mekanik direnç de sağlar.
Raised-face Flange Protectors are adhesive backed and feature an easy peel and stick design. The special adhesive bonds securely and will not leave behind residue under normal application conditions.
Shaped like a disc, the protects provide full flange face protection. The range is suitable for DIN and ANSI flange specifications. They are available with holes for internal bore sand blasting and have a standard thickness of 1.5 mm.
They discs are ozone and weather resistant, as well as offering resistance to petrol, oil and non-oxidisation acids. They are also able to withstand temperatures from -15C up to +70C.
Requires no fasteners.
Full Face Flange Protectors are adhesive backed, with an easy peel and stick design. The special adhesive bonds securely and will not leave behind residue under normal application conditions.
The protectors provide full-faced outside diameter flange protection. They meet ANSI B16.5 and ASME B16.47 specification, and have a 15 pound (lb) rating.
No fasteners are required.
Adhesive Glides are ideal for furniture legs to help protect floors and to reduce noise. These gliders are made from Polytetrafluoroethylene (PTFE); this material provides a smooth glide action, and is easy to apply thanks to the self-adhesive backing.
Our range of Spring Loaded Latches are suited for wood and metal applications. The range comes with or without strike and with or without stopper when open.They are easy to install with a single hole mounting on frame and door.
Series Code :SR5471
Seri Kodu: SR5471
Magnetic Catches - Recess fit into a recess cut of the frame and provide a flush effect. The range provide a choice of snap fit for a quick installation or screwed in for a firmer hold. The range is suitable for different panel thickness and forces.
Series Code :SR5427
Seri Kodu: SR5427
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.