Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Locking Push Fit İterek Açmalı Sürgüler

 (144 Ürün grupları)

Liste Kılavuz

Flanşlı Kapaklar

Flanşlı Kapaklar, otomatik ekipmanla veya elle kolayca takılıp çıkarılmak üzere tasarlanmıştır. Genellikle O-Halka içeren veya içermeyen metrik ya da emperyal dişlileri korumak için kullanılır. Büyük flanş sayesinde elle kullanılırken daha hızlı takılıp çıkarılır.

Kalite kontrolü yapılırken, doğal renkli kapakların içi göründüğünden O-Halkanın korunan parçada takılı olup olmadığı görülebilir.

Tam ve güvenli oturur.

  • Dişleri kapatmak ve korumak için tasarlanmıştır.
  • Hasara, kir ve neme karşı korur.
  • Otomotiv ve mühendislik sektörlerinde kullanılır.
Malzeme: Silicone, LDPE, TPE, TPR Renk: Grey, Natural, Yellow, Clear, Pink, Red, Black Series Code: SR5754, SR1024, SRCTLTPE, SR1116, SR1124, SR1025, SR1026

Flanşsız Maskeleme Tapaları

Masking Flangeless Plugs are a type of plug that is used to cover holes without masking the surrounding area. They protect against contaminants, dust, dirt, damage, or undesired substances. It features conical rings and a hollow core, which allows many different areas to be masked.

Furthermore, the pull tab makes them simple to install and remove, allowing for smooth insertion and a snug fit that eliminates unwanted leaks or seepage. The reusable nature of the material used in these plugs allows for various uses, minimising the need for frequent replacements and helping to reduce waste. They can be utilised in multiple applications, such as powder coating, painting, plating, and sealing.

  • Material: EPDM, Silicone, TPE, PVC
  • Colour: Black, Natural, Blue, Green, Purple, Orange, Yellow, Pink, Red


Seri Kodu: SR1090, SR1093, SR5748, SR1034

Flexiplug'lar

Flexiplugs are used to secure screws and nails in threaded and plain holes in plasterboard, plaster and other soft materials. They give a firm grasp, resist breakage and tearing and are good protection against damage, dirt, moisture, and corrosion during storage and transportation.

Due to its lightweight, pre-formed, and pre-drilled design, it is simple to install and remove by gently hand threading. Metric and UNF thread sizes are supported. Commonly used in construction, electrical, and industrial equipment.

  • Material: PVC
  • Colour: Yellow, Black


Series Code: SR1070

Gaz Tüpü Vana Kapakları

Gas cylinder valve cap is designed to protect industrial and LPG gas cylinder valve threads when they are not used. It protects from the entry of moisture, dirt, dust or other contaminants. It is fitted with a vent flap to allow the safe release of gas following the accidental opening of the valve. It can differentiate full from empty cylinders.

They are simple to install and remove and provide an airtight seal to maintain the integrity of the gas in the cylinder. It is commonly used in laboratories, medical industry, and construction applications.

  • Material: LDPE, HDPE
  • Colour: Yellow


Series Code: SR1060

Geçmeli Eğim Kızağı

Push -On Tilt glides are swivel glides with spring insert used on furniture and other products to provide mobility and stability. Insert and Glide come as a one piece to facilitate the application. The Glides are designed with a tube end cap for a clean finish and have a ball and socket joint to create a tilt action. The range offers a choice of base to suit various applications.

  • Material: Steel, Nylon;Steel
  • Colour: Natural


Seri Kodu: SR6453, SR6450, SR6427, SR6426, SR6452

Girintili Boru Kapakları

Recessed Caps help protect pipe bevel edges and internal walls from corrosion and damage. They are able to accept crane hooks for the moving of pipes during storage, transit and laying.

Our range is available in a choice of two materials. The Low-Density Polyethylene (LDPE) option in Black is suitable for heavy duty applications. It is resistant to temperatures ranging from -30 up to +60 degrees Celsius. The Polyethylene (PE) option in Yellow is highly flexible. The soft material provides easy fitting for larger pipe sizes.

  • Suitable for a range of DIN Pipe Specifications: from DN 150 up to DN 1000.
  • Materials: Low-Density Polyethylene (LDPE) and Polyethylene (PE)
  • Colours: Black and Yellow


Seri Kodu: SR1370, SR1371

Gresör Memesi Kapakları

Gresör Memesi Kapakları, gres memelerine kir, nem, pislik ve diğer kirleticilerin girmesini önler. Bu ürünler kolayca çıkarılmaları için kulaklı ve kulaksız olarak sunulur. Kapağın tırtıllı veya tırtılsız tasarım seçenekleri kolay tutuş sağlar. Gresör memesi kapakları, parçanın yağlanıp yağlanmadığını görsel olarak gözlemlemek için de kullanılabilir.

Hızlı ve kolayca takılıp çıkarılabilen ekonomik bir çözümdür.

Gresör memesi olan hidrolik transmisyon uygulamalarında kullanılır.

  • Kir, nem, pislik ve diğer kirleticilerin girmesini önlemek için tasarlanmıştır.
  • Hızlı ve kolay takılıp sökülür.
  • Makineler, ekipman, araçlar ve gresör memesi kullanan tüm uygulamalarda kullanılabilir.
Malzeme: TPE, LDPERenk: Black, Red, YellowMalzeme Tutuşabilirlik Standardı: Series Code: SRPITPE, SRPI, SR1019

Gövde Tapaları

These Body plugs are great for closing panel cavities and firmly sealing apertures or holes such as sharp edges. They act as a protective barrier, preventing dust, dirt, moisture, and other contaminants from entering and potentially causing harm or compromising the enclosed space's integrity.

It has a clean finish and a tight and secure fit thanks to a push fit. They can tolerate temperatures ranging from -40C to 135C. Used in various applications, including automotive, industrial equipment, and machinery.

  • Material:TPR, Silicone, TPE
  • Colour: Black


Seri Kodu: SR1760, SR1851, SR1850, SR1765

Hafif, Dikdörtgen Eklentiler - Hafif

Rectangular Inserts and Glides are ideally suited lightweight rectangle tube and pipe applications. When inserted into a tube-end, they offer a clean and tidy appearance to the finished application.

They feature a ribbed design for ease of insertion and a positive fit. These inserts offer surface protection, and prevent the ingress of dirt and other contaminants to the inner section of the pipe or tube.

  • Material: Polyethylene
  • Colour: Black
  • Gauge Size = 1.0 to 2.0 mm


Seri Kodu: SR1552

Hava Boşaltma Tapaları

Vent Plugs are innovative and versatile plugs designed to provide effective sealing solutions while allowing controlled ventilation in a wide range of applications. These plugs are engineered to excel in industries such as automotive, electronics, and manufacturing, where pressure differentials or temperature variations may occur. With their unique characteristics and numerous benefits, Vent Plugs offer a reliable solution to seal openings and regulate airflow.

One of the main characteristics of Vent Plugs is their high-quality construction. These plugs are typically made from durable materials such as rubber or silicone, ensuring excellent sealing performance and long-lasting durability. They feature a compact design with a secure fit, preventing air, moisture, and contaminants from entering or escaping the sealed space. Additionally, Vent Plugs are designed with integrated venting features, allowing controlled ventilation while maintaining a reliable seal. This venting capability is essential in applications where pressure equalization or temperature regulation is crucial to prevent damage or malfunctions.

  • Material: Stainless Steel, PA
  • Colour: Natural, Grey, Black, White, Brass
  • Material Flammability Standard: UL94 V-2


Seri Kodu: SR6260, SR1708, SR1086, SR1868, SR1866

Hortum Rondela Kapakları

Hose Washer Caps are applied on the hose and tube ends to prevent them from sliding over the fittings. It features a tight-fitting design that helps to prevent water, dust, dirt and other contaminants from getting into the hose.

They are simple to install and remove and provide an airtight seal to maintain the integrity of the hose connector. It is used in construction applications, gardening, and the automotive industry.

  • Material: TPE, LDPE
  • Colour: Black, Yellow


Seri Kodu: SR5758

Hızlı Sökülebilen Kapaklar

A Quick Release Cap used in hydraulic applications. The female fitting is suitable to protect quick release couplings ISO 7241-1 Series A and B.

The cap is designed to remain attached to the hose. It offers superior protection from the ingress of dirt and moisture, and resistance to corrosion.

  • Material: Thermoplastic Elastomer (TPE)
  • Colours: Blue, Green, Red and Yellow
  • Temperature Range: -40F up to 275F (-40C up to 135C)


Seri Kodu: SR1181

Hızlı Takılır Konektör Tapaları

Hızlı Takılır Konektör Tapaları, yakıt sistemlerinde SAE J2044 - 12 konektörlerine uyacak şekilde tasarlanmıştır. Kapak, kirleticilere ve olası sıvı sızıntılarına karşı koruma sağlar.

Halka tırnak, takıldığında konektörün duvarını kapatmak ve hızlı ve kolay çıkarılmak üzere tasarlanmıştır.

  • Halka tırnak, takıldığında konektörün duvarını kapatmak üzere tasarlanmıştır.
  • Özel alet veya ekipman olmadan telleri hızlı ve kolayca birleştirmek için kullanılır.
  • Tesisat, HVAC ve endüstriyel uygulamalarda kullanılır.
Malzeme: LDPERenk: YellowMalzeme Tutuşabilirlik Standardı: Series Code: SRF0009

Hızlı Çıkarılır Tapalar

Quick Release Plugs are designed to remain attached to the hose while providing secure and sealing solutions. They are male fittings for the ISO A and ISO B series. They provide great protection against dirt, moisture, and corrosion and prevent leaks.

They also feature a quick-release mechanism that makes installing them simple without additional tools. It can withstand temperatures from -40C to 135C and is commonly used in automotive, electronics, manufacturing, and hydraulic systems applications.

  • Material: TPE
  • Colour: Blue, Green, Yellow, Red


Seri Kodu: SR1182

Isı Büzüşmeli Uç Kapakları

Heat Shrink End Cap is an electrical component ideal for sealing or insulating and protecting threaded or unthreaded pipes, tubes and rods. Used to provide protection against dirt, debris, moisture, dust and UV radiation. It is designed with a thick adhesive inner liner wall.

These caps shrink when heated, offering maximum protection for the application. They can operate at temperatures between -55C and +110C and are easy to install and remove.

  • Material: PO
  • Colour: Black


Series Code: SR1180

Kablo Kelepçeleri - Kancalı Taban - Menteşe Kilitli Üst Parça

Mafsallı Kilitleme Kelepçesi, oluklu ve bükümlü tüpleri ve diğer demetleri güvenle yerinde tutar.

Kelepçe çapı boyunca uzanan dahili yiv, sıkı kavrama sağlar. Bu yivli tasarım, çok çeşitli pano kalınlıklarına uyar ve birçok farklı malzemeyle kullanılabilir. Konturlu geniş tabanı sayesinde her yönden dengeli bir montaj sağlar.

Kelepçenin üst kısmındaki mafsal mekanizması çıkarılabildiğinden tüpler, teller ve kablolar kelepçeye kolayca takılıp sökülebilir. Böylece, rahat bakım ve demet yönlendirme sağlar.

Bu kelepçeler korozyona, titreşime ve aşınmaya dayanıklıdır.

  • Malzeme: Nylon 6/6
  • Renkler: Siyah ve Doğal
  • UL94 V2 alev geciktirici standardı.

Kablo Kelepçeleri - Menteşeli Kilitleme

Mafsallı kilitli üst parça içeren Kablo Kelepçeleri, kabloları emniyetli bir şekilde denetlemek ve monte etmek için idealdir.

Kurulum Talimatları;
Kablolar kelepçenin ortasına yerleştirilip mafsallı üst parça kabloların üzerine getirilir. Ardından, kelepçe ayakları iki pano deliğine geçirilir. Kendinden kılavuzlu iki vidayla üst kısım sabitlenir. Vidalar geçirildiğinde kelepçe ayakları genişleyip kelepçeyi yerine oturtur. Somun gerektirmediğinden panonun alt kısmına erişime gerek kalmaz.

Ayarlanabilir mafsallı üst parça, vidalar sökülerek kolayca açılabilir. Böylece, kablo demetleri için zahmetsiz bakım, çıkarma ve yeniden yönlendirme sağlanır.

  • Malzeme: Nylon 6/6
  • Renkler: Siyah ve Doğal
  • UL94 V0 ve UL94 V2 alev geciktirici standartları

Kablo Kelepçeleri - Takmalı, Ayarlı

Cırt cırtlı klips demeti sağlam kavrar. Çok kapsamlı bir çap aralığına göre ayarlanabilir. Demeti içine kitler, yönlendirme değişikliklerinde açılabilir. Yüksek titreşimli uygulamalar için elverişlidir. Klips kapandıktan sonra kulakçık bırakılana kadar açılmaz. UL94 V-2 veya UL94 V-0 malzemeden mamuldür

Kanatlı Saplama Kapakları

Finned Stud Caps are used to protect a wide range of studs. The internal fins provide a stronghold and are flexible to be suitable for various diameters with the use of one part. The range comes with a grip to ease the removal of the part and without a grip.

It prevents studs from rusting or corroding and protects them from abrasion. They are easy to install and remove. It is used in manufacturing, railings, fences, furniture and other applications.

  • Material: LDPE
  • Colour: Natural


Seri Kodu: SR1056

Kapatma Kapakları

Cover Caps are designed to protect screw heads and are ideal for decorative purposes. They snap into place, protects against dirt and moisture.

Easy to install, requiring no special tools or equipment. They can be installed by simply snapping them into place over the screws. Used in applications such as medical, and industrial.

  • Material: HDPE, PA, Brass, PP, LDPE
  • Colour: Yellow, Black, Silver, Brown, Natural, Grey, Beige, White, Green, Blue, Violet, Red, Pink


Seri Kodu: SR1811, SR1889

Kaplanmış Konik Tapalar

Covered Tapered Plugs are designed to ensure a secure fit due to their convex sides and protect from contaminants, debris and damage. It features a push fit style that makes it easy to use and remove.

Used in a variety of applications, including blind holes, pipes, furniture or electrical boxes. They are reusable due to the material from which they are constructed without affecting the effectiveness of the sealing.

  • Material: Silicone
  • Colour: Grey, Yellow, Green, White, Red, Black, Pink, Purple, Blue, Clear


Seri Kodu: SR5751

Kare Ayak Yüksükleri

Square Feet Ferrule covers the sharp edges of square tube ends, preventing water, moisture, dirt or dust from damaging the tube ends. They can be used for finishing and protection and are applied to cover sharp tube edges.

Its push-fit makes them quick and easy to install and remove. It can be used in the automotive, electrical and medical industries.

  • Material: LDPE
  • Colour: Black


Seri Kodu: SR1521

Kare Eklenti ve Kızaklar

Kare Eklentiler ve Kızaklar, zarif bir görünü sağlar ve kare şekilli tip, boru ve sütunların uçlarını korur. İki stilde sunulur: Yivli tasarım maksimum tutuş sağlayıp farklı tüp ölçülerinde kullanılabilir. Düz şaftlı model ise spesifik olarak tek bir tüp ölçüsüne uygun olduğundan kolay takma avantajı sağlar.

Çeşitli boru ürünlerinde sıkı oturan bir bağlantı için tasarlanmıştır. Bazı parçalar, zemine ve diğer yüzeylere hasar gelmesini önlerken dış elementlere karşı boruyu korur.

Çeşitli seçenek ve stillerde sunulur: standart yivli eklentiler, hafif kare eklentiler ve metalik kare eklentiler. Genellikle mobilya ve endüstriyel ekipman uygulamalarında kullanılır. Çok çeşitli malzeme, kaplama ve renklerin sunduğu seçeneklerle uygulamanızda son derece estetik bir görünüm ve olağanüstü uyum sağlar.

  • Kare boru tipi ürünlerde kullanılan son kat ürünü.
  • Mobilya ve endüstriyel ekipman uygulamalarında idealdir.
  • Zeminlerin hasar görmesini önlemeye ve boruyu dış etkenlerden korumaya yardımcı olur.
Malzeme: ABS, LDPE, PE, Butyrate, Low Carbon Steel, TPRRenk: Silver, Black, White, Mid Grey, Clear, Blue, Red, Yellow, Brown, Green, Dark Grey, GreyMalzeme Tutuşabilirlik Standardı: Series Code: SR5722, SRANQ, SR1540, SR1542, SR1630, SR1554

Kare Uç Kapakları - Ağır Hizmet

Heavy duty Square End Caps are an ideal finishing product for tubular products and are flexible and easy to fit, whilst providing an attractive glossy finish. The material is flexible, allowing the part to be fitted with ease. It is also designed to provide a secure and airtight fit, protecting the tubes from dirt, dust and other debris. It is quick and easy to install and remove from table legs and tubes.

  • Material: PVC
  • Colour: Black


Seri Kodu: SR1523

Kaymak Kauçuk Pedler

Kauçuktan mamul kaymaz pedler makine ve konveyörler üzerindeki tesviye ayaklarını kaplamak için idealdir. Bu pedler ağır yükleri taşır, hareket ve kaymayı önlemek için ilave sürtünme sağlar.

  • / 6