En caso de grandes volúmenes y productos personalizados, añádalos a su carrito y haga clic en Solicitar un presupuesto, o contacta con nosotrosy le responderemos en el plazo de 2 días laborables.
These Webbing Centre Clips are designed to organise and handle cables, wires, and cords securely. It has a webbed solution in the core of the clip, which provides for even stress distribution while protecting wires from potentially distracting or damaging factors.
They are long-lasting and resistant to wear and tear, and the standoff design lifts the wires away from the mounting surface, allowing for better ventilation and preventing overheating.
They are snap-lock and require no further tools to install. These are appropriate for various applications, including automobiles, offices, electronic gadgets, workstations, and any applications that include many wires.
The adhesive element of the product has a shelf life of approximately 1 Year from the date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
These Cable Clamps have a buckle and a strap and are intended for tightly holding, organising, and managing cables, wires, and cords. It is adjustable so that it can accept a wide range of cable diameters.
The strap is designed to hold the cables in place securely. It contains perforations throughout its length for cable management flexibility. The buckle was used to secure the fastener.
It can be attached using self-adhesive tape or a screw or rivet (not included). It is utilised in various applications such as the workplace, garage, lighting fixtures, power equipment, charging cords, and other automobile parts.
The adhesive base of the product has a shelf life of approximately 1 Year from the date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
Los clips para cables con montaje atornillable son ideales para sujetar sus cables y el estilo en U permite una instalación y extracción rápida de sus cables y alambres
These Strain Relief Cable Clamps are designed to securely tie and organise cables while slightly reducing strain and protecting the cable from metal cut-outs.
The screw mount feature provides a strong and long-lasting hold that keeps the cables from slipping or becoming tangled. They are resistant to a wide range of environmental conditions, making them excellent for both indoor and outdoor use.
They are simple to install in a chassis, panel or wall to connect the main power wire to the appliances. It is attached with two screws that offer a firm hold on the cables. It's used in various industries, including automotive, telecommunications, electrical installations, and construction.
Las abrazaderas ofrecen una sujeción segura a la vez que sencilla y son una solución ideal para la gestión del cableado en varias aplicaciones. La abrazadera con montaje de espárrago se monta presionándola en un espárrago o atornillándola para proporcionar una sujeción segura
Sujeta los tubos corrugados/enrollados u otros haces. Un nervio interno que cubre todo el diámetro de la abrazadera ofrece un fuerte agarre. Seguro extraíble para un cómodo mantenimiento. El montaje de grapa se adapta bien a una amplia variedad de grosores de panel
Esta abrazadera sujeta los tubos corrugados y enrollados u otros haces de forma segura. Cuenta con un nervio interno que cubre todo el diámetro de la abrazadera ofreciendo un fuerte agarre.
Este pasacable dual con grapa ofrece la ventaja de guiar un tubo o una tubería de 25,0 mm, así como dos haces más pequeños de 6,0 mm por separado.
Se utiliza para fijar cables y tubos en un panel con un casquillo estriado.
Esta gama de cubiertas de fusibles es perfecta cuando se requiere rigidez, pero no hay posibilidad de utilizar una cubierta premontada. Ofrece una protección excelente para componentes frágiles de vidrio de protección de circuitos.
Esta abrazadera tiene un montaje de grapa y se encaja fácilmente en un orificio de montaje usando una llave de tubo hexagonal estándar de 6 mm introducida en la cabeza de montaje. La abrazadera se puede desmontar y es reutilizable para solucionar los problemas con facilidad.
Las abrazaderas con ajuste de bola están diseñadas para permitir una fácil aplicación y retirada del cable a la vez que evitan el deslizamiento. Las abrazaderas con montaje a presión facilitan la fijación sencilla y segura a un panel.
Las abrazaderas con ajuste de bola están diseñadas para permitir una fácil aplicación y retirada de los cables a la vez que evitan el deslizamiento. Se pueden utilizar en multitud de aplicaciones.
Código De La Serie: SR1818
Las abrazaderas de acero flexible con revestimiento de vinilo son una solución segura de montaje de cables para una rápida gestión de los mismos. Se utilizan en el montaje de equipos electrónicos.
Código De La Serie: SR2150
Las abrazaderas de cinta son ideales para juntar cables de una forma sencilla. Las abrazaderas de cinta son prácticas y efectivas y la gama abarca tres tipos diferentes. Las abrazaderas incluyen un diseño flexible y tienen un mecanismo de desenganche rápido. Se suministran en PE natural o negro.
Esta gama de abrazaderas de gancho y aro es ideal para múltiples aplicaciones en las que es necesario reutilizarlas o los cables agrupados son más frágiles y requieren un cuidado adicional. También disponibles con hebilla de plástico.
Código De La Serie: SR2001
Estas abrazaderas son ideales para cables que necesitan unirse con seguridad, pero que también necesitan extraerse y resellarse ocasionalmente o donde los cables son frágiles y requieren una sujeción más suave. Esta gama viene con una base adhesiva para una instalación rápida y fácil. El elemento adhesivo del producto tiene una vida útil de aproximadamente un año a partir de la fecha de envío cuando se almacena en el embalaje original sin abrir, a temperatura ambiente y lejos de la luz solar.
Código De La Serie: SR2004
Cuentan con todos los beneficios de una abrazadera estándar, así como con una etiqueta de identificación en la que se puede escribir.
Las abrazaderas de torsión son fáciles de usar, basta con colocar los cables en el espacio abierto y girar los dos brazos para entrelazarlos a fin de asegurar la sujeción.
Código De La Serie: SR2043
Las abrazaderas de torsión son fáciles de usar, basta con colocar los cables en el espacio abierto y girar los dos brazos para entrelazarlos a fin de asegurar la sujeción. El espaciador permite que la abrazadera de torsión sujete los cables en su sitio y alejados del panel. Ideal para placas de circuito o cuadros eléctricos que requieran la eliminación de interferencias..
Código De La Serie: SR2051
Las abrazaderas de torsión son fáciles de usar, basta con colocar los cables en el espacio abierto y girar los dos brazos para entrelazarlos a fin de asegurar la sujeción. El elemento adhesivo del producto tiene una vida útil de aproximadamente un año a partir de la fecha de envío cuando se almacena en el embalaje original sin abrir, a temperatura ambiente y lejos de la luz solar.
Abrazadera de cable para un diámetro de cable de hasta 7,5 mm para su instalación en un orificio de 6,2 mm de diámetro. La abrazadera se puede aplicar retrospectivamente gracias a su diseño dividido.
Abrazaderas de perfil bajo para usar en tablas u otras aplicaciones con espacio limitado. Adecuada para el montaje de haces en esquinas o bordes.
Abrazaderas adhesivas de perfil bajo para usar en tablas u otras aplicaciones con espacio limitado. Adecuada para el montaje de haces en esquinas o bordes. El elemento adhesivo del producto tiene una vida útil de aproximadamente un año a partir de la fecha de envío cuando se almacena en el embalaje original sin abrir, a temperatura ambiente y lejos de la luz solar.
Essentra ofrece una gama de abrazaderas resistentes y de alta calidad que resultan aptas para una amplia variedad de aplicaciones eléctricas y generales. Nuestras abrazaderas estándar vienen con un sistema de cierre incorporado para evitar que se suelten accidentalmente.
Código De La Serie: SR1785
Nuestras abrazaderas de acero inoxidable 316 son autoblocantes y fáciles de instalar a mano. Son resistentes a temperaturas extremas y ofrecen gran fuerza y durabilidad. También disponibles con revestimiento de PVC y con montaje en escalera para proporcionar una fuerza de agarre extra y evitar, así, el deslizamiento.
Código De La Serie: SRMT
Lamentablemente, se ha agotado el tiempo de espera de su sesión debido a la inactividad. Inicie sesión o vuelva a cargar la página para continuar
Lamentablemente, se ha agotado el tiempo de espera de su sesión debido a la inactividad. Inicie sesión o vuelva a cargar la página para continuar