Menu Search
Offerte aanvragen

Voeg bij grote volumes en op maat gemaakte producten, deze toe aan uw winkelwagen en klik op offerte aanvragen, of neemcontact met onsop en we zullen binnen 2 werkdagen reageren.

Rond Drukbevestiging Tapse kappen en pluggen

 (6 productgroepen)

Lijst Rooster

Bedekte tapse pluggen

Covered Tapered Plugs have convex edges that guarantee a secure fit. Features a push-fit design that makes it simple to use and remove. Used for pipes, blind holes and furniture.

  • Ontworpen om een goede pasvorm te garanderen dankzij de bolle zijkanten.
  • Het beschermt tegen verontreinigingen, vuil en schade.
  • Herbruikbaar dankzij het materiaal en zonder de effectiviteit van de afdichting aan te tasten.
Materiaal: Silicone Kleur: Grijs, Geel, Groen, Wit, Rood, Zwart, Roze, Paars, Blauw, Transparant Serie: SR5751

Hittebestendige pluggen

High-temperature Tapered Plugs protect and mask components during painting, sandblasting, abrasive chemical processing, and during exposure to high temperatures (of up to +218ºC for EPDM parts and 316C for silicone parts). The tapered form allows the plug to expand and adapt to the contour of the hole, as it heats.

  • Available as a solid plug or with a hollow core to aid in the compression to fit threaded or unthreaded holes.
  • These reusable plugs come in a premium high temp silicone material or an economical reduced temp EPDM material.
  • Used in chemical, machining applications and industrial equipment.
Materiaal: EPDM, Silicone, TPR Kleur: Zwart, Naturel, Geel, Blauw, Groen, Paars, Oranje, Roze, Rood Serie: SR1089, SR1045, SR1179, SR1176, SR1499, SR1498, SRF0072

NPT-draadpluggen

NPT Thread Plugs are used to seal and protect the ends of BSP and NPT threaded pipes and fittings. The robust design ensures they can withstand high pressure, temperature and damage during storage and shipment. The tapered form allows for a tight, leak-free fit across various inner diameters.

  • Used to seal and protect the ends of BSP/NPT threaded pipes and fittings.
  • Their robust design allows them to withstand high pressure, temperature, corrosion, dirt, and damage during storage and shipment.
  • Used in plumbing pipes, HVAC, automotive, and industrial applications.
Materiaal: LDPE Kleur: Blauw Serie: SR1114

Tapse kappen en pluggen - Heavy-duty

Heavy-duty Tapered Caps and Plugs protect both threaded and non-threaded pipelines and ports. Features a thicker wall and a seal ring, resulting in more protection and damage resistance than the ordinary version. Used for applications in machinery, automotive and industrial.

  • Protect threaded and non-threaded pipes, ports, and access points from damage, dust and debris during storage and shipping.
  • They have a heavy duty wall and a tapered sealing ring for maximum protection.
  • Used for applications in machinery, automotive, and industrial.
Materiaal: LDPE Kleur: Wit, Rood Serie: SR1003

Tapse kappen en pluggen - Standaard

Standaard tapse kappen en pluggen zijn veelzijdige componenten die zijn ontworpen voor gebruik als plug of kap. Het taps toelopende profiel maakt het mogelijk dat het onderdeel meerdere binnendiameters kan afsluiten of meerdere buitendiameters kan bedekken.

Deze pluggen of kappen met dubbele functie worden doorgaans gebruikt om te beschermen tegen beschadiging, vuil, vocht en andere corrosie tijdens opslag en verzending

Met een eenvoudig insteekontwerp zijn deze componenten met dubbele functie gemakkelijk te installeren en te verwijderen. Het uitgebreide assortiment biedt een gevarieerde selectie van maten, variërend van 2,9 mm tot 345,0 mm.

  • Plugontwerp geschikt voor meerdere binnen- en buitendiameters.
  • Biedt bescherming voor zowel schroefdraad- als niet-schroefdraadbuizen, poorten en toegangspunten tegen beschadiging, vuil, vocht, vuil en corrosie.
  • Geschikt voor gebruik in hydraulische systemen, auto-onderdelen of medische industrieën.
Materiaal: LDPE Kleur: Rood, Blauw, Zwart, Transparant, Geel Serie: SR1000, SR1111, SRF0020

Tapse papieren kappen

Tapered Paper Caps are perfect for paint and powder coating applications. Made from a blend of post-consumer and virgin materials. Can sustain operating temperatures of up to +205C.

  • Tapered Paper Caps are a type of protective cap, that can withstand temperatures up to 204 C.
  • Ideal use for end of tubes, pipes or other cylindrical objects.
  • Made from a mixture of post-consumer and virgin materials, making them a recyclable option.
Materiaal: Crêpepapier Kleur: Bruin Serie: SR6114